{"items":[{"primaryId":"33551-703","Primary ID":"33551-703","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager","Marketing Description - Global English":"Two-Piece; Solid Side Panel Kit; Evolution Double-Sided Vertical Cable Manager; 7'H (2134 mm); Single Set; Black","Shipping Weight":30.2,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":117,"Ship Length/Depth Uom":"in","Ship Width":27,"Ship Width Uom":"in","Shipping Weight (Metric)":13.7,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":69,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":394.74,"Country Of Origin":"US","Certifications":["Not Applicable"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5f3bad9d/66e34e2ace135c00125fe1cd/33551L_DS_EXPLODED_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"7' (2.1 m)","Width":"22.3\" (566 mm)","Depth":"0.9\" (23 mm)","Use With":"Evolution Double-Sided Vertical Cable Manager","BABA Compliant":"1","Product Height":7,"Product Height Uom":"'","Product Length/Depth":0.9,"Product Length/Depth Uom":"\"","Product Width ":22.3,"Product Width Uom":"\"","Product Height (Metric)":2.1,"Product Height Uom (Metric)":"m","Product Depth (Metric)":23,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":566,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SIDE PANEL,DS,ECM II,7'H,BK","Search Terms":"33551-703,Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,ZetaFrame Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,Server cabinet Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,Rack-mounted Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,Data center Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,Cabinet Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager solution,Network rack Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,Structured cabling solution for Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,Best Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager for server racks,How to organize cables with Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,Efficient routing for Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,Front-to-back cable routing for Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,High-density cable organization for Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,Professional cable management for Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager","Search Relevancy":3,"SKU Level SEO Page Title":"33551 Double Side Panel Kit for Evolution® Manager | Chatsworth","SKU Level SEO Meta Description":"Add the 33551 double side panel kit to your Evolution® vertical cable manager for easy installation and improved cable organization. Order now.","SKU Level Web H4 Heading":"Installation Overview and Compatibility with Evolution® Cable Managers","SKU Level Web Paragraph Text":"<p>The 33551 two‑piece solid side panel kit provides a reliable enclosure solution for the Evolution® Vertical Cable Manager. Designed as a double side panel, it protects cabling while maintaining a clean aesthetic. The kit's robust construction supports high‑density deployments in data center and enterprise environments. Installation is tool‑less, allowing technicians to attach the panels quickly without additional hardware. The panels align precisely with the manager's mounting rails, ensuring a secure fit every time. This streamlined process reduces labor time and minimizes the risk of installation errors. The kit is compatible with both double‑sided and single‑sided Evolution® cable managers, offering flexibility for various rack configurations. Legacy accessories are supported for units ordered before Jan. 29, 2024, ensuring existing installations can be upgraded smoothly. Compatibility information is detailed in the downloadable installation guide. Solid side panels feature a smooth black finish that blends with standard enclosure colors, enhancing visual uniformity. The panels also improve cable organization by providing dedicated side surfaces for routing and securing cables. This design helps maintain optimal airflow and reduces clutter within the rack. Customers can obtain the 33551 kit through authorized CPI distributors, benefiting from global availability and expert support. CPI's consultation services are available to assist with custom configurations and integration. The kit's reliable performance and ease of use contribute to long‑term data center efficiency.</p>"},{"primaryId":"33551-705","Primary ID":"33551-705","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager","Marketing Description - Global English":"Two-Piece; Solid Side Panel Kit; Evolution Double-Sided Vertical Cable Manager; 8'H (2438 mm); Single Set; Black","Shipping Weight":34.2,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":132,"Ship Length/Depth Uom":"in","Ship Width":27,"Ship Width Uom":"in","Shipping Weight (Metric)":15.51,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":69,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":422.28,"Country Of Origin":"US","Certifications":["Not Applicable"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5f3bad9d/66e34e2ace135c00125fe1cd/33551L_DS_EXPLODED_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"8' (2.4 m)","Width":"22.3\" (566 mm)","Depth":"0.9\" (23 mm)","Use With":"Evolution Double-Sided Vertical Cable Manager","BABA Compliant":"1","Product Height":8,"Product Height Uom":"'","Product Length/Depth":0.9,"Product Length/Depth Uom":"\"","Product Width ":22.3,"Product Width Uom":"\"","Product Height (Metric)":2.4,"Product Height Uom (Metric)":"m","Product Depth (Metric)":23,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":566,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SIDE PANEL,DS,ECM II,8'H","Search Terms":"33551-705,Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,ZetaFrame Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,Server cabinet Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,Rack-mounted Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,Data center Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,Cabinet Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager solution,Network rack Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,Structured cabling solution for Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,Best Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager for server racks,How to organize cables with Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,Efficient routing for Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,Front-to-back cable routing for Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,High-density cable organization for Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,Professional cable management for Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager","Search Relevancy":3,"SKU Level SEO Page Title":"Post and Panel Sign Kits for Cable Management | Chatsworth","SKU Level SEO Meta Description":"Explore post and panel sign kits and vertical cable manager accessories that provide secure, tool‑less installation for Evolution® cable managers.","SKU Level Web H4 Heading":"Tool‑less Installation and Height Matching","SKU Level Web Paragraph Text":"<p>Post and panel sign kits are frequently paired with robust cable management solutions to create organized, high‑density environments. By integrating these kits with Evolution® vertical cable managers, users gain a unified aesthetic and reliable protection for critical infrastructure. The combination supports scalable growth while maintaining a clean, professional appearance. Vertical cable manager accessories, such as the two‑piece solid side panel kits, enable precise height matching to any 8‑foot (2.4 m) configuration. These accessories attach without tools, reducing installation time and minimizing the risk of damage during deployment. Their modular design ensures seamless expansion as data‑center needs evolve. The solid side panel kits provide a rigid, black enclosure that shields cables from accidental impact and improves airflow management. Constructed from high‑strength materials, the panels meet stringent industry standards for durability and fire safety. They complement the Evolution® system's open architecture, enhancing overall system reliability. Tool‑less installation is a core benefit of these vertical cable manager accessories, allowing technicians to secure panels quickly and accurately. The intuitive latch mechanism aligns perfectly with the manager's side rails, eliminating the need for additional hardware. This streamlined process accelerates project timelines and lowers labor costs. Compatibility with both double‑sided and single‑sided Evolution® cable managers ensures that the solid side panel kits meet diverse deployment scenarios. Customers can rely on CPI's global support network for guidance on optimal configuration. The result is a flexible, future‑ready solution that safeguards critical cabling assets.</p>"},{"primaryId":"33551-706","Primary ID":"33551-706","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager","Marketing Description - Global English":"Two-Piece; Solid Side Panel Kit; Evolution Double-Sided Vertical Cable Manager; 9'H (2743 mm); Single Set; Black","Shipping Weight":38.2,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":147,"Ship Length/Depth Uom":"in","Ship Width":27,"Ship Width Uom":"in","Shipping Weight (Metric)":17.33,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":69,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":449.82,"Country Of Origin":"US","Certifications":["Not Applicable"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5f3bad9d/66e34e2ace135c00125fe1cd/33551L_DS_EXPLODED_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"9' (2.7 m)","Width":"22.3\" (566 mm)","Depth":"0.9\" (23 mm)","Use With":"Evolution Double-Sided Vertical Cable Manager","BABA Compliant":"1","Product Height":9,"Product Height Uom":"'","Product Length/Depth":0.9,"Product Length/Depth Uom":"\"","Product Width ":22.3,"Product Width Uom":"\"","Product Height (Metric)":2.7,"Product Height Uom (Metric)":"m","Product Depth (Metric)":23,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":566,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SIDE PANEL,DS,ECM II,9'H,BK","Search Terms":"33551-706,Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,ZetaFrame Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,Server cabinet Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,Rack-mounted Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,Data center Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,Cabinet Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager solution,Network rack Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,Structured cabling solution for Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,Best Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager for server racks,How to organize cables with Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,Efficient routing for Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,Front-to-back cable routing for Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,High-density cable organization for Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,Professional cable management for Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager","Search Relevancy":3,"SKU Level SEO Page Title":"Side Panel Kit for Evolution® Vertical Cable Manager | Chatsworth","SKU Level SEO Meta Description":"Enhance data center infrastructure with Evolution® Vertical Cable Manager side panel kit. Streamline cable management accessories for better organization.","SKU Level Web H4 Heading":"Key Benefits of Solid Side Panel Kits","SKU Level Web Paragraph Text":"<p>The solid side panel kits provide a sturdy enclosure that protects cables and improves airflow within the Evolution® Vertical Cable Manager. By integrating these kits, data center infrastructure gains increased reliability and easier maintenance. The tool‑less attachment saves installation time and reduces the risk of damage. Each kit matches the height of the cable manager, ensuring a seamless fit for both single‑sided and double‑sided configurations. This flexibility supports a range of vertical cable management solutions across diverse rack layouts. The design maintains a clean aesthetic while delivering robust cable containment. Using these panels as part of a broader cable management accessories strategy simplifies cable routing and minimizes accidental disconnections. Organized cabling contributes to higher system uptime and lower troubleshooting effort. The panels also help meet industry standards for cable organization in high‑density environments. The side panels are constructed from high‑impact polymer that resists corrosion and mechanical stress. Their solid construction adds an extra layer of protection for critical fiber and copper pathways. This durability aligns with the demands of modern hyperscale and multi‑tenant data centers. When paired with Evolution® Vertical Cable Manager, the kits enable rapid deployment of server rack accessories and improve overall cable management efficiency. Customers benefit from a scalable solution that adapts as infrastructure grows. The result is a more organized, reliable, and future‑ready data center environment.</p>"},{"primaryId":"33551-E03","Primary ID":"33551-E03","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager","Marketing Description - Global English":"Two-Piece; Solid Side Panel Kit; Evolution Double-Sided Vertical Cable Manager; 7'H (2134 mm); Single Set; Glacier White","Shipping Weight":30.2,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":117,"Ship Length/Depth Uom":"in","Ship Width":27,"Ship Width Uom":"in","Shipping Weight (Metric)":13.7,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":69,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":440.64,"Country Of Origin":"US","Certifications":["Not Applicable"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5f3bad9d/66e34e2ace135c00125fe1cd/33551L_DS_EXPLODED_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"7' (2.1 m)","Width":"22.3\" (566 mm)","Depth":"0.9\" (23 mm)","Use With":"Evolution Double-Sided Vertical Cable Manager","BABA Compliant":"1","Product Height":7,"Product Height Uom":"'","Product Length/Depth":0.9,"Product Length/Depth Uom":"\"","Product Width ":22.3,"Product Width Uom":"\"","Product Height (Metric)":2.1,"Product Height Uom (Metric)":"m","Product Depth (Metric)":23,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":566,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SIDE PANEL,DS,ECM II,7'H,GW","Search Terms":"33551-E03,Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,ZetaFrame Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,Server cabinet Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,Rack-mounted Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,Data center Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,Cabinet Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager solution,Network rack Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,Structured cabling solution for Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,Best Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager for server racks,How to organize cables with Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,Efficient routing for Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,Front-to-back cable routing for Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,High-density cable organization for Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,Professional cable management for Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager","Search Relevancy":3,"SKU Level SEO Page Title":"33551-E03 Solid Side Panel Kits | Chatsworth","SKU Level SEO Meta Description":"Discover the 33551-E03 two-piece solid side panel kits for Evolution vertical cable managers. These double side panel kits offer tool-less installation for enhanced cable management.","SKU Level Web H4 Heading":"Installation and Compatibility of Evolution Panel Kits","SKU Level Web Paragraph Text":"<p>The 33551-E03 two-piece solid side panel kits provide a robust solution for enclosing Evolution® Double-Sided Vertical Cable Managers, ensuring organized and protected cable pathways in data center environments. These panel kits are designed for tool-less attachment, simplifying installation and reducing deployment time for IT professionals. With a height of 7 feet (2.1 meters), they match standard cable manager dimensions to maintain a consistent and professional appearance.</p><p>Crafted from durable materials in a Glacier White finish, these double side panel kits enhance the aesthetic appeal of your infrastructure while offering solid protection against dust and unauthorized access. The two-piece design allows for easy installation on the sides of the cable manager, providing full coverage without obstructing cable access or maintenance activities. This design supports efficient airflow management and helps maintain optimal thermal conditions within the rack enclosure.</p><p>Key benefits of the 33551 panel kits include their compatibility with Evolution Vertical Cable Managers ordered after January 29, 2024, ensuring a precise fit and reliable performance. The solid side panels contribute to improved cable management by preventing tangles and reducing the risk of damage during routine operations. Additionally, their tool-less installation feature eliminates the need for specialized tools, saving time and labor costs in busy data centers.</p><p>For optimal use, these panel kits are intended specifically for double-sided cable managers, providing a secure enclosure that integrates seamlessly with existing CPI infrastructure. The Evolution panel design supports high-density applications, making it ideal for enterprise, colocation, and hyperscale environments where cable organization is critical. Always verify compatibility with your cable manager model to ensure the 33551-E03 kit meets your specific requirements and adheres to legacy accessory guidelines if applicable.</p><p>Chatsworth Products (CPI) delivers reliable cable management solutions like these panel kits, backed by decades of expertise in data center infrastructure. The 33551-E03 exemplifies CPI's commitment to quality and innovation, offering a future-ready accessory that enhances system integrity. Explore more CPI products to build a fully optimized and efficient network environment tailored to your needs.</p>"},{"primaryId":"33551-E05","Primary ID":"33551-E05","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager","Marketing Description - Global English":"Two-Piece; Solid Side Panel Kit; Evolution Double-Sided Vertical Cable Manager; 8'H (2438 mm); Single Set; Glacier White","Shipping Weight":34.2,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":132,"Ship Length/Depth Uom":"in","Ship Width":27,"Ship Width Uom":"in","Shipping Weight (Metric)":15.51,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":69,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":468.18,"Certifications":["Not Applicable"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5f3bad9d/66e34e2ace135c00125fe1cd/33551L_DS_EXPLODED_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"8' (2.4 m)","Width":"22.3\" (566 mm)","Depth":"0.9\" (23 mm)","Use With":"Evolution Double-Sided Vertical Cable Manager","BABA Compliant":"1","Product Height":8,"Product Height Uom":"'","Product Length/Depth":0.9,"Product Length/Depth Uom":"\"","Product Width ":22.3,"Product Width Uom":"\"","Product Height (Metric)":2.4,"Product Height Uom (Metric)":"m","Product Depth (Metric)":23,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":566,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SIDE PANEL,DS,ECM II,8'H","Search Terms":"33551-E05,Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,ZetaFrame Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,Server cabinet Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,Rack-mounted Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,Data center Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,Cabinet Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager solution,Network rack Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,Structured cabling solution for Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,Best Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager for server racks,How to organize cables with Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,Efficient routing for Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,Front-to-back cable routing for Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,High-density cable organization for Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,Professional cable management for Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager","Search Relevancy":3,"SKU Level SEO Page Title":"Evolution® Vertical Cable Manager Kit - Accessories | Chatsworth","SKU Level SEO Meta Description":"Add tool‑less side panels to your Evolution® Vertical Cable Manager for cable management accessories, improving data center organization and airflow.","SKU Level Web H4 Heading":"Tool‑Less Installation Enhances Efficiency","SKU Level Web Paragraph Text":"<p>The Evolution® Vertical Cable Manager provides a robust framework for organizing high‑density cabling in modern data centers. By adding the two‑piece solid side panel kits, installers gain a streamlined method to conceal and protect cables while maintaining easy access for future modifications. These panels are designed as cable management accessories that complement both single‑ and double‑sided configurations. Tool‑less installation is a core benefit of the side panel kits, allowing technicians to attach the panels without additional fasteners or torque tools. This feature reduces installation time and minimizes the risk of damaging delicate equipment during deployment. The quick‑release mechanism also supports rapid re‑configuration as network layouts evolve. The panels act as a vertical cable organizer, guiding cables along the manager's length and preventing sagging or cross‑talk. Proper cable routing improves airflow within the rack, which in turn enhances overall thermal performance and reduces cooling costs. The solid construction ensures long‑term durability in demanding environments. When paired with other server rack accessories, such as cable trays and grounding hardware, the side panels contribute to a comprehensive cable containment strategy. This integrated approach helps maintain a tidy, organized appearance while supporting compliance with industry standards. Customers benefit from reduced cable clutter and easier troubleshooting. Overall, the Evolution® Vertical Cable Manager side panel kits deliver a versatile, high‑quality solution for data center organization. They align with CPI's commitment to rapid product customization and global availability. Selecting these accessories ensures a future‑ready infrastructure that can scale with emerging technologies.</p>"},{"primaryId":"33551-E06","Primary ID":"33551-E06","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager","Marketing Description - Global English":"Two-Piece; Solid Side Panel Kit; Evolution Double-Sided Vertical Cable Manager; 9'H (2743 mm); Single Set; Glacier White","Shipping Weight":38.2,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":147,"Ship Length/Depth Uom":"in","Ship Width":27,"Ship Width Uom":"in","Shipping Weight (Metric)":17.33,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":69,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":495.72,"Country Of Origin":"US","Certifications":["Not Applicable"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5f3bad9d/66e34e2ace135c00125fe1cd/33551L_DS_EXPLODED_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"9' (2.7 m)","Width":"22.3\" (566 mm)","Depth":"0.9\" (23 mm)","Use With":"Evolution Double-Sided Vertical Cable Manager","BABA Compliant":"1","Product Height":9,"Product Height Uom":"'","Product Length/Depth":0.9,"Product Length/Depth Uom":"\"","Product Width ":22.3,"Product Width Uom":"\"","Product Height (Metric)":2.7,"Product Height Uom (Metric)":"m","Product Depth (Metric)":23,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":566,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SIDE PANEL,DS,ECM2,9'H","Search Terms":"33551-E06,Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,ZetaFrame Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,Server cabinet Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,Rack-mounted Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,Data center Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,Cabinet Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager solution,Network rack Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,Structured cabling solution for Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,Best Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager for server racks,How to organize cables with Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,Efficient routing for Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,Front-to-back cable routing for Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,High-density cable organization for Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,Professional cable management for Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager","Search Relevancy":3},{"primaryId":"33552-703","Primary ID":"33552-703","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager","Marketing Description - Global English":"Two-Piece; Solid Side Panel Kit; Evolution Single-Sided Vertical Cable Manager; 7'H (2134 mm); Single Set; Black","Shipping Weight":20.7,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":117,"Ship Length/Depth Uom":"in","Ship Width":17,"Ship Width Uom":"in","Shipping Weight (Metric)":9.39,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":43,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":459,"Country Of Origin":"US","Certifications":["Not Applicable"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5f3bad9d/66e34ab64a5acc0012b31d7d/33552L_SS_EXPLODED_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"7' (2.1 m)","Width":"12.1\" (307 mm)","Depth":"0.9\" (23 mm)","Use With":"Evolution Single-Sided Vertical Cable Manager","BABA Compliant":"1","Product Height":7,"Product Height Uom":"'","Product Length/Depth":0.9,"Product Length/Depth Uom":"\"","Product Width ":12.1,"Product Width Uom":"\"","Product Height (Metric)":2.1,"Product Height Uom (Metric)":"m","Product Depth (Metric)":23,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":307,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SIDE PANEL,SS,ECM II,7'H,BK","Search Terms":"33552-703,Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,ZetaFrame Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,Server cabinet Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,Rack-mounted Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,Data center Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,Cabinet Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager solution,Network rack Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,Structured cabling solution for Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,Best Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager for server racks,How to organize cables with Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,Efficient routing for Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,Front-to-back cable routing for Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,High-density cable organization for Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,Professional cable management for Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager","Search Relevancy":3},{"primaryId":"33552-705","Primary ID":"33552-705","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager","Marketing Description - Global English":"Two-Piece; Solid Side Panel Kit; Evolution Single-Sided Vertical Cable Manager; 8'H (2438 mm); Single Set; Black","Shipping Weight":23.4,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":132,"Ship Length/Depth Uom":"in","Ship Width":17,"Ship Width Uom":"in","Shipping Weight (Metric)":10.61,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":43,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":495.72,"Country Of Origin":"US","Certifications":["Not Applicable"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5f3bad9d/66e34ab64a5acc0012b31d7d/33552L_SS_EXPLODED_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"8' (2.4 m)","Width":"12.1\" (307 mm)","Depth":"0.9\" (23 mm)","Use With":"Evolution Single-Sided Vertical Cable Manager","BABA Compliant":"1","Product Height":8,"Product Height Uom":"'","Product Length/Depth":0.9,"Product Length/Depth Uom":"\"","Product Width ":12.1,"Product Width Uom":"\"","Product Height (Metric)":2.4,"Product Height Uom (Metric)":"m","Product Depth (Metric)":23,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":307,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SIDE PANEL,SS,ECM II,8'H","Search Terms":"33552-705,Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,ZetaFrame Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,Server cabinet Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,Rack-mounted Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,Data center Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,Cabinet Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager solution,Network rack Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,Structured cabling solution for Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,Best Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager for server racks,How to organize cables with Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,Efficient routing for Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,Front-to-back cable routing for Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,High-density cable organization for Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,Professional cable management for Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager","Search Relevancy":3,"SKU Level SEO Page Title":"Cable Management Accessories: Evolution Side Panel Kits | Chatsworth","SKU Level SEO Meta Description":"Enhance your data center infrastructure with CPI's Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager. These cable management accessories ensure tool-less installation and optimized server rack organization. Learn more.","SKU Level Web H4 Heading":"Optimize Cable Manager Compatibility and Organization","SKU Level Web Paragraph Text":"<p>The Two-Piece Solid Side Panel Kits serve as critical cable management accessories for modern data center environments. These kits provide secure enclosures for cable pathways within server rack configurations, enhancing overall infrastructure reliability. Proper deployment supports efficient organization and protection for vital communications technology.</p><p>Engineered specifically for the Evolution® Vertical Cable Manager, these panels ensure full cable manager compatibility and seamless integration. The tool-less attachment system allows for quick installation without additional hardware, saving time during deployment. This design maintains optimal performance in high-density server rack accessories applications.</p><p>Each solid panel kit features a durable construction that attaches directly to the cable manager sides. The two-piece design facilitates easy access for maintenance and cable adjustments when required. These attributes make them ideal for maintaining organized and accessible data center infrastructure.</p><p>By optimizing cable organization, these panels contribute to improved airflow and thermal management within server racks. They help reduce cable stress and potential damage, extending the lifespan of network components. This results in enhanced performance and reduced downtime for IT operations across various environments.</p><p>For organizations seeking reliable rack mounting hardware, CPI's side panel kits deliver versatile and long-lasting solutions. They are part of a comprehensive range of network cabinet accessories designed for diverse applications. Investing in these products ensures operational efficiency and supports future-ready data center infrastructure.</p>"},{"primaryId":"33552-706","Primary ID":"33552-706","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager","Marketing Description - Global English":"Two-Piece; Solid Side Panel Kit; Evolution Single-Sided Vertical Cable Manager; 9'H (2743 mm); Single Set; Black","Shipping Weight":26.1,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":147,"Ship Length/Depth Uom":"in","Ship Width":17,"Ship Width Uom":"in","Shipping Weight (Metric)":11.84,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":43,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":532.44,"Country Of Origin":"US","Certifications":["Not Applicable"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5f3bad9d/66e34ab64a5acc0012b31d7d/33552L_SS_EXPLODED_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"9' (2.7 m)","Width":"12.1\" (307 mm)","Depth":"0.9\" (23 mm)","Use With":"Evolution Single-Sided Vertical Cable Manager","BABA Compliant":"1","Product Height":9,"Product Height Uom":"'","Product Length/Depth":0.9,"Product Length/Depth Uom":"\"","Product Width ":12.1,"Product Width Uom":"\"","Product Height (Metric)":2.7,"Product Height Uom (Metric)":"m","Product Depth (Metric)":23,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":307,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SIDE PANEL,SS,ECM II,9'H,BK","Search Terms":"33552-706,Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,ZetaFrame Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,Server cabinet Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,Rack-mounted Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,Data center Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,Cabinet Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager solution,Network rack Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,Structured cabling solution for Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,Best Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager for server racks,How to organize cables with Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,Efficient routing for Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,Front-to-back cable routing for Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,High-density cable organization for Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,Professional cable management for Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager","Search Relevancy":3,"SKU Level SEO Page Title":"Solid Side Panel Kits for Evolution Vertical Cable Manager | Chatsworth","SKU Level SEO Meta Description":"Boost cable management with Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager. Tool-less attachment ensures quick setup. Discover more.","SKU Level Web H4 Heading":"Key Features and Benefits of Solid Side Panel Kits","SKU Level Web Paragraph Text":"<p>The Two-Piece Solid Side Panel Kits are designed for use with Evolution® Vertical Cable Managers to provide enhanced cable management in data center environments. These kits feature tool-less attachment for quick and easy installation without the need for additional tools. By adding solid side panels, you can improve the aesthetics and organization of your cable infrastructure.</p><p>These side panel kits are compatible with Evolution Single-Sided Vertical Cable Managers, ensuring a perfect fit and seamless integration. The solid panels help contain cables and reduce clutter, contributing to better airflow and thermal management. With a height of 9 feet (2.7 m), they are ideal for standard rack configurations in various data center setups.</p><p>The tool-less design allows for rapid deployment and adjustments, saving time during installation and maintenance cycles. Made from durable materials, the panels are built to last in demanding data center conditions while supporting your data center infrastructure needs. Their black finish blends seamlessly with most cabinet systems for a professional and cohesive appearance.</p><p>Incorporating these panels into your cable management strategy helps protect cables from damage and unauthorized access, enhancing security. This approach supports reliable network cabinet accessories and overall system integrity. CPI's expertise in racks and cable management ensures that you receive high-quality, reliable products tailored to your requirements.</p><p>As a global leader in data center solutions, CPI offers products that support efficient and organized cable management for modern IT environments. The Two-Piece Solid Side Panel Kits are part of a comprehensive range of accessories designed to optimize your vertical cable manager setup. Trust CPI for innovative solutions that power and protect your growing investment in technology.</p>"},{"primaryId":"33552-E03","Primary ID":"33552-E03","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager","Marketing Description - Global English":"Two-Piece; Solid Side Panel Kit; Evolution Single-Sided Vertical Cable Manager; 7'H (2134 mm); Single Set; Glacier White","Shipping Weight":20.7,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":117,"Ship Length/Depth Uom":"in","Ship Width":17,"Ship Width Uom":"in","Shipping Weight (Metric)":9.39,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":43,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":504.9,"Country Of Origin":"US","Certifications":["Not Applicable"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5f3bad9d/66e34ab64a5acc0012b31d7d/33552L_SS_EXPLODED_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"7' (2.1 m)","Width":"12.1\" (307 mm)","Depth":"0.9\" (23 mm)","Use With":"Evolution Single-Sided Vertical Cable Manager","BABA Compliant":"1","Product Height":7,"Product Height Uom":"'","Product Length/Depth":0.9,"Product Length/Depth Uom":"\"","Product Width ":12.1,"Product Width Uom":"\"","Product Height (Metric)":2.1,"Product Height Uom (Metric)":"m","Product Depth (Metric)":23,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":307,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SIDE PANEL,SS,ECM II,7'H,GW","Search Terms":"33552-E03,Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,ZetaFrame Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,Server cabinet Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,Rack-mounted Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,Data center Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,Cabinet Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager solution,Network rack Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,Structured cabling solution for Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,Best Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager for server racks,How to organize cables with Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,Efficient routing for Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,Front-to-back cable routing for Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,High-density cable organization for Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,Professional cable management for Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager","Search Relevancy":3,"SKU Level SEO Page Title":"33552 Side Panel Kit for Evolution® Cable Manager | Chatsworth","SKU Level SEO Meta Description":"Add the 33552 side panel kit to your Evolution® Vertical Cable Manager for tool‑less, secure enclosure finishing. Enhance cable organization today.","SKU Level Web H4 Heading":"Key Benefits of the 33552 Side Panel Kit","SKU Level Web Paragraph Text":"<p>The 33552 two‑piece solid side panel kit provides a clean, finished edge for the Evolution® Vertical Cable Manager. Designed for both single‑sided and double‑sided configurations, the kit integrates seamlessly into any rack layout. Its modular construction supports rapid deployment in high‑density environments. When paired with Evolution® cable managers ordered before Jan. 29, 2024, the kit must use legacy accessories to maintain proper fit. For units purchased after that date, the 33552 kit delivers a direct, tool‑less attachment method. This ensures consistent performance across new installations. Installation requires no additional tools; the panels snap into place using CPI's proprietary locking system. The secure connection resists vibration while allowing easy removal for maintenance. Technicians can complete the fit‑out in minutes, reducing labor costs and downtime. Each panel measures 7 ft (2.1 m) in height to match standard Evolution® managers and is finished in Glacier White for a uniform aesthetic. The solid construction adds structural rigidity and protects cabling from accidental damage. Lightweight aluminum keeps overall weight low without compromising strength. By enclosing the side of a vertical cable manager, the 33552 kit improves cable organization and airflow management, supporting optimal cooling for AI and HPC workloads. CPI's global support network offers engineering assistance to tailor the solution to specific data‑center layouts. Choose the 33552 kit to enhance both functionality and appearance of your enclosure.</p>"},{"primaryId":"33552-E05","Primary ID":"33552-E05","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager","Marketing Description - Global English":"Two-Piece; Solid Side Panel Kit; Evolution Single-Sided Vertical Cable Manager; 8'H (2438 mm); Single Set; Glacier White","Shipping Weight":23.4,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":132,"Ship Length/Depth Uom":"in","Ship Width":17,"Ship Width Uom":"in","Shipping Weight (Metric)":10.61,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":43,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":541.62,"Country Of Origin":"US","Certifications":["Not Applicable"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5f3bad9d/66e34ab64a5acc0012b31d7d/33552L_SS_EXPLODED_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"8' (2.4 m)","Width":"12.1\" (307 mm)","Depth":"0.9\" (23 mm)","Use With":"Evolution Single-Sided Vertical Cable Manager","BABA Compliant":"1","Product Height":8,"Product Height Uom":"'","Product Length/Depth":0.9,"Product Length/Depth Uom":"\"","Product Width ":12.1,"Product Width Uom":"\"","Product Height (Metric)":2.4,"Product Height Uom (Metric)":"m","Product Depth (Metric)":23,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":307,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SIDE PANEL,SS,ECM II,8'H","Search Terms":"33552-E05,Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,ZetaFrame Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,Server cabinet Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,Rack-mounted Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,Data center Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,Cabinet Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager solution,Network rack Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,Structured cabling solution for Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,Best Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager for server racks,How to organize cables with Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,Efficient routing for Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,Front-to-back cable routing for Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,High-density cable organization for Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,Professional cable management for Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager","Search Relevancy":3},{"primaryId":"33552-E06","Primary ID":"33552-E06","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager","Marketing Description - Global English":"Two-Piece; Solid Side Panel Kit; Evolution Single-Sided Vertical Cable Manager; 9'H (2743 mm); Single Set; Glacier White","Shipping Weight":26.1,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":147,"Ship Length/Depth Uom":"in","Ship Width":17,"Ship Width Uom":"in","Shipping Weight (Metric)":11.84,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":43,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":578.34,"Country Of Origin":"US","Certifications":["Not Applicable"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5f3bad9d/66e34ab64a5acc0012b31d7d/33552L_SS_EXPLODED_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"9' (2.7 m)","Width":"12.1\" (307 mm)","Depth":"0.9\" (23 mm)","Use With":"Evolution Single-Sided Vertical Cable Manager","BABA Compliant":"1","Product Height":9,"Product Height Uom":"'","Product Length/Depth":0.9,"Product Length/Depth Uom":"\"","Product Width ":12.1,"Product Width Uom":"\"","Product Height (Metric)":2.7,"Product Height Uom (Metric)":"m","Product Depth (Metric)":23,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":307,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SIDE PANEL,SS,ECM2,9'H","Search Terms":"33552-E06,Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,ZetaFrame Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,Server cabinet Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,Rack-mounted Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,Data center Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,Cabinet Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager solution,Network rack Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,Structured cabling solution for Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,Best Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager for server racks,How to organize cables with Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,Efficient routing for Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,Front-to-back cable routing for Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,High-density cable organization for Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager,Professional cable management for Two-Piece Solid Side Panel Kits for Evolution Vertical Cable Manager","Search Relevancy":3,"SKU Level SEO Page Title":"Cable Management Solutions - Evolution Side Panels | Chatsworth","SKU Level SEO Meta Description":"Durable side panel kits for Evolution® Vertical Cable Managers provide cable management solutions and accessories for efficient data center organization.","SKU Level Web H4 Heading":"Key Features of the Two-Piece Side Panel Kit","SKU Level Web Paragraph Text":"<p>The Two‑Piece Solid Side Panel Kit delivers robust cable management solutions for Evolution® Vertical Cable Managers. Designed for 9' (2.7 m) high single‑sided units, the kit adds a clean, enclosed surface that protects cables from accidental damage. Its Glacier White finish blends with typical data‑center aesthetics while supporting high‑density installations. These Evolution Vertical Cable Manager side panels are engineered to snap on without tools, reducing deployment time and eliminating the need for additional hardware. The panels are compatible with both single‑sided and double‑sided configurations, ensuring flexibility across legacy and new systems. By matching the exact height of the manager, they maintain a seamless cable pathway. Integrating the side panels enhances overall data center cable management, improving airflow and simplifying maintenance. The enclosed design contributes to better cable containment, keeping bundles organized and minimizing clutter. This supports efficient data center organization and reduces the risk of cable interference. Installation requires only the supplied mounting hardware, which aligns with standard rack mounting hardware specifications. The kit's tool‑less attachment complements existing cable management accessories, allowing rapid upgrades to existing enclosures. Its solid construction provides a sturdy barrier that safeguards cabling in high‑traffic environments. As a CPI product, the kit benefits from global availability and rapid customization to meet specific project requirements. Engineered with the same quality standards as all Evolution® solutions, it offers reliable performance for hyperscale, colocation, and enterprise data centers. Contact an authorized distributor for technical support and integration assistance.</p>"}],"options":{"Use With":["Evolution Double-Sided Vertical Cable Manager","Evolution Single-Sided Vertical Cable Manager"],"Height":["7' (2.1 m)","8' (2.4 m)","9' (2.7 m)"],"Color":["Black","Glacier White"]},"total":12}