{"items":[{"primaryId":"39225-C00","Primary ID":"39225-C00","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Electronic Locks","Marketing Product Subgroup":"Standalone Locking Systems","Marketing Product Series":"Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors","Marketing Description - Global English":"Lock Kit; 2-Point Latching; Electronic; System 1000; Rear Perforated Door; 42 RMU; Black","Shipping Weight":4.7,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":104,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":2.13,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":255.11,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Lock Kit","Promote on Website":"1","Attached to Series":"1","Height":"1\" (25.4 mm)","Width":"1.3\" (33 mm)","Rear Latch":"System 1000","Front Latch":"System 1000","Latch Type":"Two-Point","Cabinet Style":"For F-Series TeraFrame Gen 3 or GF-Series GlobalFrame Gen 2","Pack Of":"EA","Door Height":"42U","BABA Compliant":"0","Product Height":1,"Product Height Uom":"\"","Product Width ":1.3,"Product Width Uom":"\"","Product Height (Metric)":25,"Product Height Uom (Metric)":"mm","Product Width (Metric)":33,"Product Width Uom (Metric)":"mm","Product Weight":0.4,"Product Weight UOM":"LB","Short Description":"LK KIT,3-PT,ELS1000,RR PERF DR,42U","Search Terms":"39225-C00,Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,ZetaFrame Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,Server cabinet Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,Rack-mounted Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,Data center Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,Cabinet Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors solution,Network rack Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,Structured cabling solution for Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,Best Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors for server racks,How to organize cables with Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,Efficient routing for Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,Front-to-back cable routing for Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,High-density cable organization for Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,Professional cable management for Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors","Search Relevancy":3},{"primaryId":"39225-C01","Primary ID":"39225-C01","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Electronic Locks","Marketing Product Subgroup":"Standalone Locking Systems","Marketing Product Series":"Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors","Marketing Description - Global English":"Lock Kit; 2-Point Latching; Electronic; System 1000; Rear Perforated Door; 43 RMU; Black","Shipping Weight":4.77,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":107,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":2.16,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":255.11,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Lock Kit","Promote on Website":"1","Attached to Series":"1","Height":"1\" (25.4 mm)","Width":"1.3\" (33 mm)","Rear Latch":"System 1000","Front Latch":"System 1000","Latch Type":"Two-Point","Cabinet Style":"For F-Series TeraFrame Gen 3","Pack Of":"EA","Door Height":"43U","BABA Compliant":"0","Product Height":1,"Product Height Uom":"\"","Product Width ":1.3,"Product Width Uom":"\"","Product Height (Metric)":25,"Product Height Uom (Metric)":"mm","Product Width (Metric)":33,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"LK KIT,3-PT,ELS1000,RR PERF DR,43U","Search Terms":"39225-C01,Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,ZetaFrame Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,Server cabinet Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,Rack-mounted Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,Data center Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,Cabinet Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors solution,Network rack Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,Structured cabling solution for Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,Best Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors for server racks,How to organize cables with Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,Efficient routing for Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,Front-to-back cable routing for Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,High-density cable organization for Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,Professional cable management for Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors","Search Relevancy":3},{"primaryId":"39225-C02","Primary ID":"39225-C02","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Electronic Locks","Marketing Product Subgroup":"Standalone Locking Systems","Marketing Product Series":"Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors","Marketing Description - Global English":"Lock Kit; 2-Point Latching; Electronic; System 1000; Rear Perforated Door; 44 RMU; Black","Shipping Weight":4.83,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":109,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":2.19,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":255.11,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Lock Kit","Promote on Website":"1","Attached to Series":"1","Height":"1\" (25.4 mm)","Width":"1.3\" (33 mm)","Rear Latch":"System 1000","Front Latch":"System 1000","Latch Type":"Two-Point","Cabinet Style":"For F-Series TeraFrame Gen 3","Pack Of":"EA","Door Height":"44U","BABA Compliant":"0","Product Height":1,"Product Height Uom":"\"","Product Width ":1.3,"Product Width Uom":"\"","Product Height (Metric)":25,"Product Height Uom (Metric)":"mm","Product Width (Metric)":33,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"LK KIT,3-PT,ELS1000,RR PERF DR,44U","Search Terms":"39225-C02,Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,ZetaFrame Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,Server cabinet Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,Rack-mounted Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,Data center Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,Cabinet Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors solution,Network rack Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,Structured cabling solution for Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,Best Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors for server racks,How to organize cables with Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,Efficient routing for Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,Front-to-back cable routing for Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,High-density cable organization for Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,Professional cable management for Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors","Search Relevancy":3},{"primaryId":"39225-C03","Primary ID":"39225-C03","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Electronic Locks","Marketing Product Subgroup":"Standalone Locking Systems","Marketing Product Series":"Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors","Marketing Description - Global English":"Lock Kit; 2-Point Latching; Electronic; System 1000; Rear Perforated Door; 45 RMU; Black","Shipping Weight":186,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":109,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":84.37,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":255.11,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Lock Kit","Promote on Website":"1","Attached to Series":"1","Height":"1\" (25.4 mm)","Width":"1.3\" (33 mm)","Rear Latch":"System 1000","Front Latch":"System 1000","Latch Type":"Two-Point","Cabinet Style":"For F-Series TeraFrame Gen 3 or GF-Series GlobalFrame Gen 2","Pack Of":"EA","Door Height":"45U","BABA Compliant":"0","Product Height":1,"Product Height Uom":"\"","Product Width ":1.3,"Product Width Uom":"\"","Product Height (Metric)":25,"Product Height Uom (Metric)":"mm","Product Width (Metric)":33,"Product Width Uom (Metric)":"mm","Product Weight":0.4,"Product Weight UOM":"LB","Short Description":"LK KIT,3-PT,ELS1000,RR PERF DR,45U,BK","Search Terms":"39225-C03,Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,ZetaFrame Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,Server cabinet Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,Rack-mounted Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,Data center Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,Cabinet Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors solution,Network rack Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,Structured cabling solution for Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,Best Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors for server racks,How to organize cables with Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,Efficient routing for Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,Front-to-back cable routing for Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,High-density cable organization for Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,Professional cable management for Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors","Search Relevancy":3},{"primaryId":"39225-C04","Primary ID":"39225-C04","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Electronic Locks","Marketing Product Subgroup":"Standalone Locking Systems","Marketing Product Series":"Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors","Marketing Description - Global English":"Lock Kit; 2-Point Latching; Electronic; System 1000; Rear Perforated Door; 46 RMU; Black","Shipping Weight":4.96,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":112,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":2.25,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":255.11,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Lock Kit","Promote on Website":"1","Attached to Series":"1","Height":"1\" (25.4 mm)","Width":"1.3\" (33 mm)","Rear Latch":"System 1000","Front Latch":"System 1000","Latch Type":"Two-Point","Cabinet Style":"For F-Series TeraFrame Gen 3","Pack Of":"EA","Door Height":"46U","BABA Compliant":"0","Product Height":1,"Product Height Uom":"\"","Product Width ":1.3,"Product Width Uom":"\"","Product Height (Metric)":25,"Product Height Uom (Metric)":"mm","Product Width (Metric)":33,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"LK KIT,3-PT,ELS1000,RR PERF DR,46U","Search Terms":"39225-C04,Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,ZetaFrame Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,Server cabinet Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,Rack-mounted Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,Data center Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,Cabinet Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors solution,Network rack Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,Structured cabling solution for Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,Best Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors for server racks,How to organize cables with Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,Efficient routing for Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,Front-to-back cable routing for Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,High-density cable organization for Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,Professional cable management for Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors","Search Relevancy":3},{"primaryId":"39225-C05","Primary ID":"39225-C05","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Electronic Locks","Marketing Product Subgroup":"Standalone Locking Systems","Marketing Product Series":"Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors","Marketing Description - Global English":"Lock Kit; 2-Point Latching; Electronic; System 1000; Rear Perforated Door; 47 RMU; Black","Shipping Weight":5.03,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":114,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":2.28,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":261.13,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Lock Kit","Promote on Website":"1","Attached to Series":"1","Height":"1\" (25.4 mm)","Width":"1.3\" (33 mm)","Rear Latch":"System 1000","Front Latch":"System 1000","Latch Type":"Two-Point","Cabinet Style":"For F-Series TeraFrame Gen 3","Pack Of":"EA","Door Height":"47U","BABA Compliant":"0","Product Height":1,"Product Height Uom":"\"","Product Width ":1.3,"Product Width Uom":"\"","Product Height (Metric)":25,"Product Height Uom (Metric)":"mm","Product Width (Metric)":33,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"LK KIT,3-PT,ELS1000,RR PERF DR,47U","Search Terms":"39225-C05,Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,ZetaFrame Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,Server cabinet Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,Rack-mounted Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,Data center Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,Cabinet Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors solution,Network rack Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,Structured cabling solution for Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,Best Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors for server racks,How to organize cables with Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,Efficient routing for Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,Front-to-back cable routing for Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,High-density cable organization for Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,Professional cable management for Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors","Search Relevancy":3},{"primaryId":"39225-C06","Primary ID":"39225-C06","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Electronic Locks","Marketing Product Subgroup":"Standalone Locking Systems","Marketing Product Series":"Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors","Marketing Description - Global English":"Lock Kit; 2-Point Latching; Electronic; System 1000; Rear Perforated Door; 48 RMU; Black","Shipping Weight":5.1,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":117,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":2.31,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":255.11,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Lock Kit","Promote on Website":"1","Attached to Series":"1","Height":"1\" (25.4 mm)","Width":"1.3\" (33 mm)","Rear Latch":"System 1000","Front Latch":"System 1000","Latch Type":"Two-Point","Cabinet Style":"For F-Series TeraFrame Gen 3 or GF-Series GlobalFrame Gen 2","Pack Of":"EA","Door Height":"48U","BABA Compliant":"0","Product Height":1,"Product Height Uom":"\"","Product Width ":1.3,"Product Width Uom":"\"","Product Height (Metric)":25,"Product Height Uom (Metric)":"mm","Product Width (Metric)":33,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"LK KIT,3-PT,ELS1000,RR PERF DR,48U","Search Terms":"39225-C06,Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,ZetaFrame Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,Server cabinet Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,Rack-mounted Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,Data center Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,Cabinet Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors solution,Network rack Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,Structured cabling solution for Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,Best Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors for server racks,How to organize cables with Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,Efficient routing for Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,Front-to-back cable routing for Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,High-density cable organization for Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,Professional cable management for Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors","Search Relevancy":3},{"primaryId":"39225-C07","Primary ID":"39225-C07","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Electronic Locks","Marketing Product Subgroup":"Standalone Locking Systems","Marketing Product Series":"Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors","Marketing Description - Global English":"Lock Kit; 2-Point Latching; Electronic; System 1000; Rear Perforated Door; 49 RMU; Black","Shipping Weight":5.16,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":119,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":2.34,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":255.11,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Lock Kit","Promote on Website":"1","Attached to Series":"1","Height":"1\" (25.4 mm)","Width":"1.3\" (33 mm)","Rear Latch":"System 1000","Front Latch":"System 1000","Latch Type":"Two-Point","Cabinet Style":"For F-Series TeraFrame Gen 3","Pack Of":"EA","Door Height":"49U","BABA Compliant":"0","Product Height":1,"Product Height Uom":"\"","Product Width ":1.3,"Product Width Uom":"\"","Product Height (Metric)":25,"Product Height Uom (Metric)":"mm","Product Width (Metric)":33,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"LK KIT,3-PT,ELS1000,RR PERF DR,49U","Search Terms":"39225-C07,Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,ZetaFrame Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,Server cabinet Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,Rack-mounted Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,Data center Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,Cabinet Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors solution,Network rack Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,Structured cabling solution for Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,Best Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors for server racks,How to organize cables with Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,Efficient routing for Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,Front-to-back cable routing for Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,High-density cable organization for Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,Professional cable management for Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors","Search Relevancy":3,"SKU Level SEO Page Title":"Two-Point Electronic Lock Kit for Perforated Doors | Chatsworth","SKU Level SEO Meta Description":"Secure double perforated rear doors with the System 1000 electronic lock kit. Features keypad access, programmable codes, and standalone operation for enhanced security.","SKU Level Web H4 Heading":"Key Features and Benefits of the System 1000 Lock Kit","SKU Level Web Paragraph Text":"<p>The Two-Point Electronic Lock Kit System 1000 delivers robust security for double perforated rear doors in data center and enterprise environments. This standalone electronic locking system eliminates traditional keys by supporting programmable access codes for flexible control. It is engineered for seamless integration with F-Series TeraFrame® Gen 3 and GF-Series GlobalFrame® Gen 2 cabinet systems, ensuring reliable performance.</p><p>Featuring an intuitive keypad, this door keypad lock system provides three user levels with master, sub-master, and user codes for tailored access management. Each lock can be configured with unique codes, allowing administrators to maintain security without network dependencies. The electronic standalone locks offer a modern solution for securing perforated door lockers and cabinet doors efficiently.</p><p>Powered by two AAA batteries, the lock kit achieves approximately 15,000 openings per battery change and includes a low battery warning LED for proactive maintenance. An external battery override with 9 VDC battery ensures uninterrupted operation during power transitions. This reliability makes it ideal for critical applications where continuous access and security are paramount.</p><p>Constructed with a zinc-alloy handle and steel mounting plate, the lock kit withstands daily use in demanding environments. The finish includes a silver-colored handle and black plate, complementing cabinet aesthetics while providing durability. This electronic locking system is specifically designed for perforated doors, offering a secure fit and enhanced physical protection.</p><p>Ideal for data centers, telecom rooms, and industrial settings, this key lock kit enhances access control with its two-point latching mechanism for superior holding force. Organizations benefit from improved security, reduced key management overhead, and compliance with infrastructure standards. By deploying this electronic standalone lock, businesses can safeguard valuable equipment and streamline operations.</p>"},{"primaryId":"39225-C08","Primary ID":"39225-C08","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Electronic Locks","Marketing Product Subgroup":"Standalone Locking Systems","Marketing Product Series":"Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors","Marketing Description - Global English":"Lock Kit; 2-Point Latching; Electronic; System 1000; Rear Perforated Door; 50 RMU; Black","Shipping Weight":5.23,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":122,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":2.37,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":255.11,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Lock Kit","Promote on Website":"1","Attached to Series":"1","Height":"1\" (25.4 mm)","Width":"1.3\" (33 mm)","Rear Latch":"System 1000","Front Latch":"System 1000","Latch Type":"Two-Point","Cabinet Style":"For F-Series TeraFrame Gen 3","Pack Of":"EA","Door Height":"50U","BABA Compliant":"0","Product Height":1,"Product Height Uom":"\"","Product Width ":1.3,"Product Width Uom":"\"","Product Height (Metric)":25,"Product Height Uom (Metric)":"mm","Product Width (Metric)":33,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"LK KIT,3-PT,ELS1000,RR PERF DR,50U","Search Terms":"39225-C08,Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,ZetaFrame Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,Server cabinet Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,Rack-mounted Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,Data center Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,Cabinet Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors solution,Network rack Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,Structured cabling solution for Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,Best Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors for server racks,How to organize cables with Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,Efficient routing for Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,Front-to-back cable routing for Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,High-density cable organization for Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,Professional cable management for Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors","Search Relevancy":3},{"primaryId":"39225-C09","Primary ID":"39225-C09","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Electronic Locks","Marketing Product Subgroup":"Standalone Locking Systems","Marketing Product Series":"Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors","Marketing Description - Global English":"Lock Kit; 2-Point Latching; Electronic; System 1000; Rear Perforated Door; 51 RMU; Black","Shipping Weight":5.29,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":124,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":2.4,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":255.11,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Lock Kit","Promote on Website":"1","Attached to Series":"1","Height":"1\" (25.4 mm)","Width":"1.3\" (33 mm)","Rear Latch":"System 1000","Front Latch":"System 1000","Latch Type":"Two-Point","Cabinet Style":"For F-Series TeraFrame Gen 3","Pack Of":"EA","Door Height":"51U","BABA Compliant":"0","Product Height":1,"Product Height Uom":"\"","Product Width ":1.3,"Product Width Uom":"\"","Product Height (Metric)":25,"Product Height Uom (Metric)":"mm","Product Width (Metric)":33,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"LK KIT,3-PT,ELS1000,RR PERF DR,51U","Search Terms":"39225-C09,Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,ZetaFrame Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,Server cabinet Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,Rack-mounted Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,Data center Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,Cabinet Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors solution,Network rack Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,Structured cabling solution for Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,Best Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors for server racks,How to organize cables with Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,Efficient routing for Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,Front-to-back cable routing for Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,High-density cable organization for Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,Professional cable management for Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors","Search Relevancy":3},{"primaryId":"39225-C10","Primary ID":"39225-C10","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Electronic Locks","Marketing Product Subgroup":"Standalone Locking Systems","Marketing Product Series":"Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors","Marketing Description - Global English":"Lock Kit; 2-Point Latching; Electronic; System 1000; Rear Perforated Door; 52 RMU; Black","Shipping Weight":5.36,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":127,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":2.43,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":255.11,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Lock Kit","Promote on Website":"1","Attached to Series":"1","Height":"1\" (25.4 mm)","Width":"1.3\" (33 mm)","Rear Latch":"System 1000","Front Latch":"System 1000","Latch Type":"Two-Point","Cabinet Style":"For F-Series TeraFrame Gen 3 or GF-Series GlobalFrame Gen 2","Pack Of":"EA","Door Height":"52U","BABA Compliant":"0","Product Height":1,"Product Height Uom":"\"","Product Width ":1.3,"Product Width Uom":"\"","Product Height (Metric)":25,"Product Height Uom (Metric)":"mm","Product Width (Metric)":33,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"LK KIT,3-PT,ELS1000,RR PERF DR,52U,BK","Search Terms":"39225-C10,Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,ZetaFrame Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,Server cabinet Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,Rack-mounted Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,Data center Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,Cabinet Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors solution,Network rack Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,Structured cabling solution for Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,Best Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors for server racks,How to organize cables with Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,Efficient routing for Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,Front-to-back cable routing for Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,High-density cable organization for Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors,Professional cable management for Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors","Search Relevancy":3}],"options":{"Cabinet Style":["For F-Series TeraFrame Gen 3","For F-Series TeraFrame Gen 3 or GF-Series GlobalFrame Gen 2"]},"total":11}