{"items":[{"primaryId":"39226-C00","Primary ID":"39226-C00","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Electronic Locks","Marketing Product Subgroup":"Standalone Locking Systems","Marketing Product Series":"Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors","Marketing Description - Global English":"Lock Kit; 2-Point Latching; Electronic; System 1000; TeraFrame; Front Door; 42 RMU; Black","Shipping Weight":4.7,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":104,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":2.13,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":294.61,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Lock Kit","Promote on Website":"1","Attached to Series":"1","Height":"1\" (25.4 mm)","Width":"1.3\" (33 mm)","Rear Latch":"System 1000","Front Latch":"System 1000","Latch Type":"Two-Point","Cabinet Style":"For F-Series TeraFrame Gen 3","Pack Of":"EA","Door Height":"42U","BABA Compliant":"0","Product Height":1,"Product Height Uom":"\"","Product Width ":1.3,"Product Width Uom":"\"","Product Height (Metric)":25,"Product Height Uom (Metric)":"mm","Product Width (Metric)":33,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"LK KIT,2-PT,ELS1000,TF FRONT DR,42U","Search Terms":"39226-C00,Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,ZetaFrame Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,Server cabinet Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,Rack-mounted Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,Data center Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,Cabinet Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors solution,Network rack Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,Structured cabling solution for Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,Best Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors for server racks,How to organize cables with Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,Efficient routing for Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,Front-to-back cable routing for Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,High-density cable organization for Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,Professional cable management for Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors","Search Relevancy":3},{"primaryId":"39226-C01","Primary ID":"39226-C01","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Electronic Locks","Marketing Product Subgroup":"Standalone Locking Systems","Marketing Product Series":"Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors","Marketing Description - Global English":"Lock Kit; 2-Point Latching; Electronic; System 1000; TeraFrame; Front Door; 43 RMU; Black","Shipping Weight":4.77,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":107,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":2.16,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":255.11,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Lock Kit","Promote on Website":"1","Attached to Series":"1","Height":"1\" (25.4 mm)","Width":"1.3\" (33 mm)","Rear Latch":"System 1000","Front Latch":"System 1000","Latch Type":"Two-Point","Cabinet Style":"For F-Series TeraFrame Gen 3","Pack Of":"EA","Door Height":"43U","BABA Compliant":"0","Product Height":1,"Product Height Uom":"\"","Product Width ":1.3,"Product Width Uom":"\"","Product Height (Metric)":25,"Product Height Uom (Metric)":"mm","Product Width (Metric)":33,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"LK KIT,2-PT,ELS1000,TF FRONT DR,43U","Search Terms":"39226-C01,Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,ZetaFrame Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,Server cabinet Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,Rack-mounted Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,Data center Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,Cabinet Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors solution,Network rack Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,Structured cabling solution for Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,Best Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors for server racks,How to organize cables with Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,Efficient routing for Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,Front-to-back cable routing for Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,High-density cable organization for Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,Professional cable management for Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors","Search Relevancy":3},{"primaryId":"39226-C02","Primary ID":"39226-C02","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Electronic Locks","Marketing Product Subgroup":"Standalone Locking Systems","Marketing Product Series":"Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors","Marketing Description - Global English":"Lock Kit; 2-Point Latching; Electronic; System 1000; TeraFrame; Front Door; 44 RMU; Black","Shipping Weight":4.83,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":109,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":2.19,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":255.11,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Lock Kit","Promote on Website":"1","Attached to Series":"1","Height":"1\" (25.4 mm)","Width":"1.3\" (33 mm)","Rear Latch":"System 1000","Front Latch":"System 1000","Latch Type":"Two-Point","Cabinet Style":"For F-Series TeraFrame Gen 3","Pack Of":"EA","Door Height":"44U","BABA Compliant":"0","Product Height":1,"Product Height Uom":"\"","Product Width ":1.3,"Product Width Uom":"\"","Product Height (Metric)":25,"Product Height Uom (Metric)":"mm","Product Width (Metric)":33,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"LK KIT,2-PT,ELS1000,TF FRONT DR,44U","Search Terms":"39226-C02,Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,ZetaFrame Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,Server cabinet Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,Rack-mounted Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,Data center Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,Cabinet Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors solution,Network rack Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,Structured cabling solution for Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,Best Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors for server racks,How to organize cables with Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,Efficient routing for Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,Front-to-back cable routing for Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,High-density cable organization for Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,Professional cable management for Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors","Search Relevancy":3,"SKU Level SEO Page Title":"Two-Point Electronic Lock Kit for Cabinet Security | Chatsworth","SKU Level SEO Meta Description":"Secure server cabinets with the Two-Point Electronic Lock Kit System 1000. Enhance access control and data center security for optimal IT protection. Learn more.","SKU Level Web H4 Heading":"Secure Single Perforated Front Doors with Two-Point Latching","SKU Level Web Paragraph Text":"<p>The Two-Point Electronic Lock Kit System 1000 provides robust security for single perforated front doors in server cabinets and data center environments. This electronic lock kit features a reliable two-point latching mechanism that ensures doors remain securely closed against unauthorized access. Designed for easy integration, it enhances overall cabinet security while supporting modern access control protocols.</p><p>Installation is straightforward with the included components, allowing for quick deployment on TeraFrame® cabinets and other compatible enclosures. The system operates independently without complex wiring, making it ideal for standalone locking applications in various IT settings. This electronic door lock solution helps maintain data center security by preventing physical breaches to sensitive equipment.</p><p>Two-point latching distributes force evenly across the door, reducing stress on hinges and improving longevity compared to single-point systems. This design ensures consistent performance even in high-traffic areas, safeguarding server rack electronic locking system integrity. By fortifying server cabinet security, organizations can meet compliance requirements and protect critical infrastructure.</p><p>Integration with existing IT security hardware is seamless, supporting keypad or card reader options for customized access levels. The electronic lock kit allows administrators to monitor entry attempts and manage permissions remotely if connected to monitoring software. This flexibility strengthens access control measures across enterprise networks, colocation facilities, and hyperscale data centers.</p><p>For environments demanding heightened protection, such as AI facilities or industrial automation sites, this system offers a dependable layer of defense. Its durable construction withstands rigorous use, ensuring long-term reliability for server rack accessories and enclosures. Chatsworth Products delivers this solution with global availability and rapid customization to address unique security challenges.</p>"},{"primaryId":"39226-C03","Primary ID":"39226-C03","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Electronic Locks","Marketing Product Subgroup":"Standalone Locking Systems","Marketing Product Series":"Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors","Marketing Description - Global English":"Lock Kit; 2-Point Latching; Electronic; System 1000; TeraFrame; Front Door; 45 RMU; Black","Shipping Weight":4.9,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":109,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":2.22,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":255.12,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Lock Kit","Promote on Website":"1","Attached to Series":"1","Height":"1\" (25.4 mm)","Width":"1.3\" (33 mm)","Rear Latch":"System 1000","Front Latch":"System 1000","Latch Type":"Two-Point","Cabinet Style":"For F-Series TeraFrame Gen 3","Pack Of":"EA","Door Height":"45U","BABA Compliant":"0","Product Height":1,"Product Height Uom":"\"","Product Width ":1.3,"Product Width Uom":"\"","Product Height (Metric)":25,"Product Height Uom (Metric)":"mm","Product Width (Metric)":33,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"LK KIT,2-PT,ELS1000,TF FRONT DR,45U","Search Terms":"39226-C03,Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,ZetaFrame Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,Server cabinet Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,Rack-mounted Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,Data center Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,Cabinet Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors solution,Network rack Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,Structured cabling solution for Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,Best Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors for server racks,How to organize cables with Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,Efficient routing for Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,Front-to-back cable routing for Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,High-density cable organization for Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,Professional cable management for Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors","Search Relevancy":3},{"primaryId":"39226-C04","Primary ID":"39226-C04","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Electronic Locks","Marketing Product Subgroup":"Standalone Locking Systems","Marketing Product Series":"Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors","Marketing Description - Global English":"Lock Kit; 2-Point Latching; Electronic; System 1000; TeraFrame; Front Door; 46 RMU; Black","Shipping Weight":4.96,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":112,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":2.25,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":307.4,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Lock Kit","Promote on Website":"1","Attached to Series":"1","Height":"1\" (25.4 mm)","Width":"1.3\" (33 mm)","Rear Latch":"System 1000","Front Latch":"System 1000","Latch Type":"Two-Point","Cabinet Style":"For F-Series TeraFrame Gen 3","Pack Of":"EA","Door Height":"46U","BABA Compliant":"0","Product Height":1,"Product Height Uom":"\"","Product Width ":1.3,"Product Width Uom":"\"","Product Height (Metric)":25,"Product Height Uom (Metric)":"mm","Product Width (Metric)":33,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"LK KIT,2-PT,ELS1000,TF FRONT DR,46U","Search Terms":"39226-C04,Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,ZetaFrame Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,Server cabinet Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,Rack-mounted Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,Data center Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,Cabinet Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors solution,Network rack Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,Structured cabling solution for Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,Best Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors for server racks,How to organize cables with Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,Efficient routing for Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,Front-to-back cable routing for Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,High-density cable organization for Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,Professional cable management for Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors","Search Relevancy":3},{"primaryId":"39226-C05","Primary ID":"39226-C05","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Electronic Locks","Marketing Product Subgroup":"Standalone Locking Systems","Marketing Product Series":"Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors","Marketing Description - Global English":"Lock Kit; 2-Point Latching; Electronic; System 1000; TeraFrame; Front Door; 47 RMU; Black","Shipping Weight":5.3,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":114,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":2.4,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":348.28,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Lock Kit","Promote on Website":"1","Attached to Series":"1","Height":"1\" (25.4 mm)","Width":"1.3\" (33 mm)","Rear Latch":"System 1000","Front Latch":"System 1000","Latch Type":"Two-Point","Cabinet Style":"For F-Series TeraFrame Gen 3","Pack Of":"EA","Door Height":"47U","BABA Compliant":"0","Product Height":1,"Product Height Uom":"\"","Product Width ":1.3,"Product Width Uom":"\"","Product Height (Metric)":25,"Product Height Uom (Metric)":"mm","Product Width (Metric)":33,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"LK KIT,2-PT,ELS1000,TF FRONT DR,47U,BK","Search Terms":"39226-C05,Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,ZetaFrame Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,Server cabinet Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,Rack-mounted Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,Data center Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,Cabinet Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors solution,Network rack Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,Structured cabling solution for Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,Best Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors for server racks,How to organize cables with Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,Efficient routing for Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,Front-to-back cable routing for Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,High-density cable organization for Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,Professional cable management for Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors","Search Relevancy":3},{"primaryId":"39226-C06","Primary ID":"39226-C06","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Electronic Locks","Marketing Product Subgroup":"Standalone Locking Systems","Marketing Product Series":"Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors","Marketing Description - Global English":"Lock Kit; 2-Point Latching; Electronic; System 1000; TeraFrame; Front Door; 48 RMU; Black","Shipping Weight":5.1,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":117,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":2.31,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":305.67,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Lock Kit","Promote on Website":"1","Attached to Series":"1","Height":"1\" (25.4 mm)","Width":"1.3\" (33 mm)","Rear Latch":"System 1000","Front Latch":"System 1000","Latch Type":"Two-Point","Cabinet Style":"For F-Series TeraFrame Gen 3","Pack Of":"EA","Door Height":"48U","BABA Compliant":"0","Product Height":1,"Product Height Uom":"\"","Product Width ":1.3,"Product Width Uom":"\"","Product Height (Metric)":25,"Product Height Uom (Metric)":"mm","Product Width (Metric)":33,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"LK KIT,2-PT,ELS1000,TF FRONT DR,48U,BK","Search Terms":"39226-C06,Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,ZetaFrame Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,Server cabinet Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,Rack-mounted Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,Data center Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,Cabinet Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors solution,Network rack Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,Structured cabling solution for Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,Best Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors for server racks,How to organize cables with Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,Efficient routing for Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,Front-to-back cable routing for Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,High-density cable organization for Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,Professional cable management for Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors","Search Relevancy":3},{"primaryId":"39226-C07","Primary ID":"39226-C07","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Electronic Locks","Marketing Product Subgroup":"Standalone Locking Systems","Marketing Product Series":"Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors","Marketing Description - Global English":"Lock Kit; 2-Point Latching; Electronic; System 1000; TeraFrame; Front Door; 49 RMU; Black","Shipping Weight":5.16,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":119,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":2.34,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":255.11,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Lock Kit","Promote on Website":"1","Attached to Series":"1","Height":"1\" (25.4 mm)","Width":"1.3\" (33 mm)","Rear Latch":"System 1000","Front Latch":"System 1000","Latch Type":"Two-Point","Cabinet Style":"For F-Series TeraFrame Gen 3","Pack Of":"EA","Door Height":"49U","BABA Compliant":"0","Product Height":1,"Product Height Uom":"\"","Product Width ":1.3,"Product Width Uom":"\"","Product Height (Metric)":25,"Product Height Uom (Metric)":"mm","Product Width (Metric)":33,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"LK KIT,2-PT,ELS1000,TF FRONT DR,49U,BK","Search Terms":"39226-C07,Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,ZetaFrame Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,Server cabinet Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,Rack-mounted Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,Data center Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,Cabinet Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors solution,Network rack Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,Structured cabling solution for Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,Best Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors for server racks,How to organize cables with Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,Efficient routing for Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,Front-to-back cable routing for Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,High-density cable organization for Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,Professional cable management for Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors","Search Relevancy":3},{"primaryId":"39226-C08","Primary ID":"39226-C08","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Electronic Locks","Marketing Product Subgroup":"Standalone Locking Systems","Marketing Product Series":"Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors","Marketing Description - Global English":"Lock Kit; 2-Point Latching; Electronic; System 1000; TeraFrame; Front Door; 50 RMU; Black","Shipping Weight":5.23,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":122,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":2.37,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":255.11,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Lock Kit","Promote on Website":"1","Attached to Series":"1","Height":"1\" (25.4 mm)","Width":"1.3\" (33 mm)","Rear Latch":"System 1000","Front Latch":"System 1000","Latch Type":"Two-Point","Cabinet Style":"For F-Series TeraFrame Gen 3","Pack Of":"EA","Door Height":"50U","BABA Compliant":"0","Product Height":1,"Product Height Uom":"\"","Product Width ":1.3,"Product Width Uom":"\"","Product Height (Metric)":25,"Product Height Uom (Metric)":"mm","Product Width (Metric)":33,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"LK KIT,2-PT,ELS1000,TF FRONT DR,50U","Search Terms":"39226-C08,Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,ZetaFrame Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,Server cabinet Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,Rack-mounted Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,Data center Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,Cabinet Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors solution,Network rack Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,Structured cabling solution for Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,Best Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors for server racks,How to organize cables with Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,Efficient routing for Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,Front-to-back cable routing for Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,High-density cable organization for Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,Professional cable management for Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors","Search Relevancy":3},{"primaryId":"39226-C09","Primary ID":"39226-C09","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Electronic Locks","Marketing Product Subgroup":"Standalone Locking Systems","Marketing Product Series":"Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors","Marketing Description - Global English":"Lock Kit; 2-Point Latching; Electronic; System 1000; TeraFrame; Front Door; 51 RMU; Black","Shipping Weight":5.29,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":124,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":2.4,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":255.11,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Lock Kit","Promote on Website":"1","Attached to Series":"1","Height":"1\" (25.4 mm)","Width":"1.3\" (33 mm)","Rear Latch":"System 1000","Front Latch":"System 1000","Latch Type":"Two-Point","Cabinet Style":"For F-Series TeraFrame Gen 3","Pack Of":"EA","Door Height":"51U","BABA Compliant":"0","Product Height":1,"Product Height Uom":"\"","Product Width ":1.3,"Product Width Uom":"\"","Product Height (Metric)":25,"Product Height Uom (Metric)":"mm","Product Width (Metric)":33,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"LK KIT,2-PT,ELS1000,TF FRONT DR,51U","Search Terms":"39226-C09,Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,ZetaFrame Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,Server cabinet Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,Rack-mounted Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,Data center Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,Cabinet Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors solution,Network rack Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,Structured cabling solution for Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,Best Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors for server racks,How to organize cables with Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,Efficient routing for Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,Front-to-back cable routing for Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,High-density cable organization for Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,Professional cable management for Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors","Search Relevancy":3},{"primaryId":"39226-C10","Primary ID":"39226-C10","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Electronic Locks","Marketing Product Subgroup":"Standalone Locking Systems","Marketing Product Series":"Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors","Marketing Description - Global English":"Lock Kit; 2-Point Latching; Electronic; System 1000; TeraFrame; Front Door; 52 RMU; Black","Shipping Weight":5.36,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":127,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":2.43,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":255.11,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Lock Kit","Promote on Website":"1","Attached to Series":"1","Height":"1\" (25.4 mm)","Width":"1.3\" (33 mm)","Rear Latch":"System 1000","Front Latch":"System 1000","Latch Type":"Two-Point","Cabinet Style":"For F-Series TeraFrame Gen 3","Pack Of":"EA","Door Height":"52U","BABA Compliant":"0","Product Height":1,"Product Height Uom":"\"","Product Width ":1.3,"Product Width Uom":"\"","Product Height (Metric)":25,"Product Height Uom (Metric)":"mm","Product Width (Metric)":33,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"LK KIT,2-PT,ELS1000,TF FRONT DR,52U","Search Terms":"39226-C10,Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,ZetaFrame Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,Server cabinet Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,Rack-mounted Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,Data center Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,Cabinet Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors solution,Network rack Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,Structured cabling solution for Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,Best Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors for server racks,How to organize cables with Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,Efficient routing for Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,Front-to-back cable routing for Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,High-density cable organization for Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors,Professional cable management for Two-Point Electronic Lock Kit System 1000 for Single Perforated Front Doors","Search Relevancy":3}],"options":{},"total":11}