{"items":[{"primaryId":"39227-C00","Primary ID":"39227-C00","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Electronic Locks","Marketing Product Subgroup":"Standalone Locking Systems","Marketing Product Series":"Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors","Marketing Description - Global English":"Lock Kit; 2-Point Latching; Electronic; System 1000; Rear; Solid Door; 42 RMU; Black","Shipping Weight":4.7,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":104,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":2.13,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":255.11,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Lock Kit","Promote on Website":"1","Attached to Series":"1","Height":"1\" (25.4 mm)","Width":"1.3\" (33 mm)","Rear Latch":"System 1000","Front Latch":"System 1000","Latch Type":"Two-Point","Cabinet Style":"For F-Series TeraFrame Gen 3","Pack Of":"EA","Door Height":"42U","BABA Compliant":"0","Product Height":1,"Product Height Uom":"\"","Product Width ":1.3,"Product Width Uom":"\"","Product Height (Metric)":25,"Product Height Uom (Metric)":"mm","Product Width (Metric)":33,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"LK KIT,2-PT,ELS1000,RR SOLID DR,42U","Search Terms":"39227-C00,Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,ZetaFrame Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,Server cabinet Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,Rack-mounted Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,Data center Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,Cabinet Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors solution,Network rack Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,Structured cabling solution for Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,Best Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors for server racks,How to organize cables with Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,Efficient routing for Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,Front-to-back cable routing for Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,High-density cable organization for Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,Professional cable management for Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors","Search Relevancy":3},{"primaryId":"39227-C01","Primary ID":"39227-C01","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Electronic Locks","Marketing Product Subgroup":"Standalone Locking Systems","Marketing Product Series":"Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors","Marketing Description - Global English":"Lock Kit; 2-Point Latching; Electronic; System 1000; Rear; Solid Door; 43 RMU; Black","Shipping Weight":4.77,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":107,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":2.16,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":271.82,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Lock Kit","Promote on Website":"1","Attached to Series":"1","Height":"1\" (25.4 mm)","Width":"1.3\" (33 mm)","Rear Latch":"System 1000","Front Latch":"System 1000","Latch Type":"Two-Point","Cabinet Style":"For F-Series TeraFrame Gen 3","Pack Of":"EA","Door Height":"43U","BABA Compliant":"0","Product Height":1,"Product Height Uom":"\"","Product Width ":1.3,"Product Width Uom":"\"","Product Height (Metric)":25,"Product Height Uom (Metric)":"mm","Product Width (Metric)":33,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"LK KIT,2-PT,ELS1000,RR SOLID DR,43U","Search Terms":"39227-C01,Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,ZetaFrame Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,Server cabinet Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,Rack-mounted Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,Data center Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,Cabinet Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors solution,Network rack Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,Structured cabling solution for Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,Best Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors for server racks,How to organize cables with Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,Efficient routing for Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,Front-to-back cable routing for Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,High-density cable organization for Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,Professional cable management for Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors","Search Relevancy":3},{"primaryId":"39227-C02","Primary ID":"39227-C02","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Electronic Locks","Marketing Product Subgroup":"Standalone Locking Systems","Marketing Product Series":"Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors","Marketing Description - Global English":"Lock Kit; 2-Point Latching; Electronic; System 1000; Rear; Solid Door; 44 RMU; Black","Shipping Weight":4.83,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":109,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":2.19,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":255.11,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Lock Kit","Promote on Website":"1","Attached to Series":"1","Height":"1\" (25.4 mm)","Width":"1.3\" (33 mm)","Rear Latch":"System 1000","Front Latch":"System 1000","Latch Type":"Two-Point","Cabinet Style":"For F-Series TeraFrame Gen 3","Pack Of":"EA","Door Height":"44U","BABA Compliant":"0","Product Height":1,"Product Height Uom":"\"","Product Width ":1.3,"Product Width Uom":"\"","Product Height (Metric)":25,"Product Height Uom (Metric)":"mm","Product Width (Metric)":33,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"LK KIT,2-PT,ELS1000,RR SOLID DR,44U","Search Terms":"39227-C02,Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,ZetaFrame Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,Server cabinet Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,Rack-mounted Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,Data center Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,Cabinet Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors solution,Network rack Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,Structured cabling solution for Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,Best Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors for server racks,How to organize cables with Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,Efficient routing for Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,Front-to-back cable routing for Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,High-density cable organization for Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,Professional cable management for Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors","Search Relevancy":3},{"primaryId":"39227-C03","Primary ID":"39227-C03","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Electronic Locks","Marketing Product Subgroup":"Standalone Locking Systems","Marketing Product Series":"Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors","Marketing Description - Global English":"Lock Kit; 2-Point Latching; Electronic; System 1000; Rear; Solid Door; 45 RMU; Black","Shipping Weight":4.9,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":109,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":2.22,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":264.71,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Lock Kit","Promote on Website":"1","Attached to Series":"1","Height":"1\" (25.4 mm)","Width":"1.3\" (33 mm)","Rear Latch":"System 1000","Front Latch":"System 1000","Latch Type":"Two-Point","Cabinet Style":"For F-Series TeraFrame Gen 3","Pack Of":"EA","Door Height":"45U","BABA Compliant":"0","Product Height":1,"Product Height Uom":"\"","Product Width ":1.3,"Product Width Uom":"\"","Product Height (Metric)":25,"Product Height Uom (Metric)":"mm","Product Width (Metric)":33,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"LK KIT,2-PT,ELS1000,RR SOLID DR,45U","Search Terms":"39227-C03,Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,ZetaFrame Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,Server cabinet Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,Rack-mounted Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,Data center Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,Cabinet Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors solution,Network rack Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,Structured cabling solution for Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,Best Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors for server racks,How to organize cables with Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,Efficient routing for Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,Front-to-back cable routing for Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,High-density cable organization for Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,Professional cable management for Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors","Search Relevancy":3},{"primaryId":"39227-C04","Primary ID":"39227-C04","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Electronic Locks","Marketing Product Subgroup":"Standalone Locking Systems","Marketing Product Series":"Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors","Marketing Description - Global English":"Lock Kit; 2-Point Latching; Electronic; System 1000; Rear; Solid Door; 46 RMU; Black","Shipping Weight":4.96,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":112,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":2.25,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":255.11,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Lock Kit","Promote on Website":"1","Attached to Series":"1","Height":"1\" (25.4 mm)","Width":"1.3\" (33 mm)","Rear Latch":"System 1000","Front Latch":"System 1000","Latch Type":"Two-Point","Cabinet Style":"For F-Series TeraFrame Gen 3","Pack Of":"EA","Door Height":"46U","BABA Compliant":"0","Product Height":1,"Product Height Uom":"\"","Product Width ":1.3,"Product Width Uom":"\"","Product Height (Metric)":25,"Product Height Uom (Metric)":"mm","Product Width (Metric)":33,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"LK KIT,2-PT,ELS1000,RR SOLID DR,46U","Search Terms":"39227-C04,Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,ZetaFrame Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,Server cabinet Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,Rack-mounted Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,Data center Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,Cabinet Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors solution,Network rack Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,Structured cabling solution for Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,Best Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors for server racks,How to organize cables with Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,Efficient routing for Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,Front-to-back cable routing for Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,High-density cable organization for Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,Professional cable management for Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors","Search Relevancy":3},{"primaryId":"39227-C05","Primary ID":"39227-C05","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Electronic Locks","Marketing Product Subgroup":"Standalone Locking Systems","Marketing Product Series":"Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors","Marketing Description - Global English":"Lock Kit; 2-Point Latching; Electronic; System 1000; Rear; Solid Door; 47 RMU; Black","Shipping Weight":5.03,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":114,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":2.28,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":255.11,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Lock Kit","Promote on Website":"1","Attached to Series":"1","Height":"1\" (25.4 mm)","Width":"1.3\" (33 mm)","Rear Latch":"System 1000","Front Latch":"System 1000","Latch Type":"Two-Point","Cabinet Style":"For F-Series TeraFrame Gen 3","Pack Of":"EA","Door Height":"47U","BABA Compliant":"0","Product Height":1,"Product Height Uom":"\"","Product Width ":1.3,"Product Width Uom":"\"","Product Height (Metric)":25,"Product Height Uom (Metric)":"mm","Product Width (Metric)":33,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"LK KIT,2-PT,ELS1000,RR SOLID DR,47U","Search Terms":"39227-C05,Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,ZetaFrame Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,Server cabinet Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,Rack-mounted Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,Data center Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,Cabinet Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors solution,Network rack Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,Structured cabling solution for Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,Best Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors for server racks,How to organize cables with Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,Efficient routing for Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,Front-to-back cable routing for Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,High-density cable organization for Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,Professional cable management for Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors","Search Relevancy":3},{"primaryId":"39227-C06","Primary ID":"39227-C06","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Electronic Locks","Marketing Product Subgroup":"Standalone Locking Systems","Marketing Product Series":"Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors","Marketing Description - Global English":"Lock Kit; 2-Point Latching; Electronic; System 1000; Rear; Solid Door; 48 RMU; Black","Shipping Weight":5.1,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":117,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":2.31,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":255.11,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Lock Kit","Promote on Website":"1","Attached to Series":"1","Height":"1\" (25.4 mm)","Width":"1.3\" (33 mm)","Rear Latch":"System 1000","Front Latch":"System 1000","Latch Type":"Two-Point","Cabinet Style":"For F-Series TeraFrame Gen 3","Pack Of":"EA","Door Height":"48U","BABA Compliant":"0","Product Height":1,"Product Height Uom":"\"","Product Width ":1.3,"Product Width Uom":"\"","Product Height (Metric)":25,"Product Height Uom (Metric)":"mm","Product Width (Metric)":33,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"LK KIT,2-PT,ELS1000,RR SOLID DR,48U","Search Terms":"39227-C06,Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,ZetaFrame Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,Server cabinet Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,Rack-mounted Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,Data center Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,Cabinet Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors solution,Network rack Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,Structured cabling solution for Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,Best Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors for server racks,How to organize cables with Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,Efficient routing for Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,Front-to-back cable routing for Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,High-density cable organization for Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,Professional cable management for Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors","Search Relevancy":3},{"primaryId":"39227-C07","Primary ID":"39227-C07","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Electronic Locks","Marketing Product Subgroup":"Standalone Locking Systems","Marketing Product Series":"Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors","Marketing Description - Global English":"Lock Kit; 2-Point Latching; Electronic; System 1000; Rear; Solid Door; 49 RMU; Black","Shipping Weight":5.16,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":119,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":2.34,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":255.11,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Lock Kit","Promote on Website":"1","Attached to Series":"1","Height":"1\" (25.4 mm)","Width":"1.3\" (33 mm)","Rear Latch":"System 1000","Front Latch":"System 1000","Latch Type":"Two-Point","Cabinet Style":"For F-Series TeraFrame Gen 3","Pack Of":"EA","Door Height":"49U","BABA Compliant":"0","Product Height":1,"Product Height Uom":"\"","Product Width ":1.3,"Product Width Uom":"\"","Product Height (Metric)":25,"Product Height Uom (Metric)":"mm","Product Width (Metric)":33,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"LK KIT,2-PT,ELS1000,RR SOLID DR,49U","Search Terms":"39227-C07,Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,ZetaFrame Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,Server cabinet Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,Rack-mounted Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,Data center Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,Cabinet Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors solution,Network rack Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,Structured cabling solution for Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,Best Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors for server racks,How to organize cables with Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,Efficient routing for Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,Front-to-back cable routing for Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,High-density cable organization for Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,Professional cable management for Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors","Search Relevancy":3},{"primaryId":"39227-C08","Primary ID":"39227-C08","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Electronic Locks","Marketing Product Subgroup":"Standalone Locking Systems","Marketing Product Series":"Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors","Marketing Description - Global English":"Lock Kit; 2-Point Latching; Electronic; System 1000; Rear; Solid Door; 50 RMU; Black","Shipping Weight":5.23,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":122,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":2.37,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":255.11,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Lock Kit","Promote on Website":"1","Attached to Series":"1","Height":"1\" (25.4 mm)","Width":"1.3\" (33 mm)","Rear Latch":"System 1000","Front Latch":"System 1000","Latch Type":"Two-Point","Cabinet Style":"For F-Series TeraFrame Gen 3","Pack Of":"EA","Door Height":"50U","BABA Compliant":"0","Product Height":1,"Product Height Uom":"\"","Product Width ":1.3,"Product Width Uom":"\"","Product Height (Metric)":25,"Product Height Uom (Metric)":"mm","Product Width (Metric)":33,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"LK KIT,2-PT,ELS1000,RR SOLID DR,50U","Search Terms":"39227-C08,Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,ZetaFrame Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,Server cabinet Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,Rack-mounted Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,Data center Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,Cabinet Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors solution,Network rack Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,Structured cabling solution for Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,Best Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors for server racks,How to organize cables with Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,Efficient routing for Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,Front-to-back cable routing for Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,High-density cable organization for Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,Professional cable management for Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors","Search Relevancy":3},{"primaryId":"39227-C09","Primary ID":"39227-C09","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Electronic Locks","Marketing Product Subgroup":"Standalone Locking Systems","Marketing Product Series":"Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors","Marketing Description - Global English":"Lock Kit; 2-Point Latching; Electronic; System 1000; Rear; Solid Door; 51 RMU; Black","Shipping Weight":5.29,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":124,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":2.4,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":255.11,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Lock Kit","Promote on Website":"1","Attached to Series":"1","Height":"1\" (25.4 mm)","Width":"1.3\" (33 mm)","Rear Latch":"System 1000","Front Latch":"System 1000","Latch Type":"Two-Point","Cabinet Style":"For F-Series TeraFrame Gen 3","Pack Of":"EA","Door Height":"51U","BABA Compliant":"0","Product Height":1,"Product Height Uom":"\"","Product Width ":1.3,"Product Width Uom":"\"","Product Height (Metric)":25,"Product Height Uom (Metric)":"mm","Product Width (Metric)":33,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"LK KIT,2-PT,ELS1000,RR SOLID DR,51U","Search Terms":"39227-C09,Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,ZetaFrame Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,Server cabinet Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,Rack-mounted Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,Data center Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,Cabinet Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors solution,Network rack Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,Structured cabling solution for Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,Best Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors for server racks,How to organize cables with Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,Efficient routing for Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,Front-to-back cable routing for Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,High-density cable organization for Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,Professional cable management for Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors","Search Relevancy":3},{"primaryId":"39227-C10","Primary ID":"39227-C10","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Electronic Locks","Marketing Product Subgroup":"Standalone Locking Systems","Marketing Product Series":"Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors","Marketing Description - Global English":"Lock Kit; 2-Point Latching; Electronic; System 1000; Rear; Solid Door; 52 RMU; Black","Shipping Weight":5.36,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":127,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":2.43,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":255.11,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Lock Kit","Promote on Website":"1","Attached to Series":"1","Height":"1\" (25.4 mm)","Width":"1.3\" (33 mm)","Rear Latch":"System 1000","Front Latch":"System 1000","Latch Type":"Two-Point","Cabinet Style":"For F-Series TeraFrame Gen 3","Pack Of":"EA","Door Height":"52U","BABA Compliant":"0","Product Height":1,"Product Height Uom":"\"","Product Width ":1.3,"Product Width Uom":"\"","Product Height (Metric)":25,"Product Height Uom (Metric)":"mm","Product Width (Metric)":33,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"LK KIT,2-PT,ELS1000,RR SOLID DR,52U","Search Terms":"39227-C10,Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,ZetaFrame Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,Server cabinet Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,Rack-mounted Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,Data center Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,Cabinet Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors solution,Network rack Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,Structured cabling solution for Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,Best Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors for server racks,How to organize cables with Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,Efficient routing for Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,Front-to-back cable routing for Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,High-density cable organization for Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors,Professional cable management for Two-Point Electronic Lock Kit System 1000 for Single Solid Rear Doors","Search Relevancy":3}],"options":{},"total":11}