{"items":[{"primaryId":"39225-C99","Primary ID":"39225-C99","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Electronic Locks","Marketing Product Subgroup":"Standalone Locking Systems","Marketing Product Series":"Two-Point Electronic Lock Retrofit Kit System 1000","Marketing Description - Global English":"Lock Kit; 2-Point Latching; Electronic; System 1000; Rear Perforated Door; Retro Fit; Black","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":30,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":201.41,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Lock Kit","Promote on Website":"1","Attached to Series":"1","Height":"1\" (25.4 mm)","Width":"1.3\" (33 mm)","Door Style":"Rear Door, Double, Perforated","Rear Latch":"System 1000","Front Latch":"System 1000","Latch Type":"Two-Point","Cabinet Style":"Retrofit Kit for TeraFrame/GlobalFrame","Pack Of":"EA","BABA Compliant":"0","Product Height":1,"Product Height Uom":"\"","Product Width ":1.3,"Product Width Uom":"\"","Product Height (Metric)":25,"Product Height Uom (Metric)":"mm","Product Width (Metric)":33,"Product Width Uom (Metric)":"mm","Product Weight":0.3,"Product Weight UOM":"LB","Short Description":"LK KIT,3-PT,ELS1000,RR PERF DR,RETRO","Search Terms":"39225-C99,Two-Point Electronic Lock Retrofit Kit System 1000,ZetaFrame Two-Point Electronic Lock Retrofit Kit System 1000,Server cabinet Two-Point Electronic Lock Retrofit Kit System 1000,Rack-mounted Two-Point Electronic Lock Retrofit Kit System 1000,Data center Two-Point Electronic Lock Retrofit Kit System 1000,Cabinet Two-Point Electronic Lock Retrofit Kit System 1000 solution,Network rack Two-Point Electronic Lock Retrofit Kit System 1000,Structured cabling solution for Two-Point Electronic Lock Retrofit Kit System 1000,Best Two-Point Electronic Lock Retrofit Kit System 1000 for server racks,How to organize cables with Two-Point Electronic Lock Retrofit Kit System 1000,Efficient routing for Two-Point Electronic Lock Retrofit Kit System 1000,Front-to-back cable routing for Two-Point Electronic Lock Retrofit Kit System 1000,High-density cable organization for Two-Point Electronic Lock Retrofit Kit System 1000,Professional cable management for Two-Point Electronic Lock Retrofit Kit System 1000","Search Relevancy":3},{"primaryId":"39226-C99","Primary ID":"39226-C99","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Electronic Locks","Marketing Product Subgroup":"Standalone Locking Systems","Marketing Product Series":"Two-Point Electronic Lock Retrofit Kit System 1000","Marketing Description - Global English":"Lock Kit; 2-Point Latching; Electronic; System 1000; TeraFrame; Front Door; Retro Fit; Black","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":30,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":212.3,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Lock Kit","Promote on Website":"1","Attached to Series":"1","Height":"1\" (25.4 mm)","Width":"1.3\" (33 mm)","Door Style":"Front Door, Single, Perforated","Rear Latch":"System 1000","Front Latch":"System 1000","Latch Type":"Two-Point","Cabinet Style":"Retrofit Kit for TeraFrame","Pack Of":"EA","BABA Compliant":"0","Product Height":1,"Product Height Uom":"\"","Product Width ":1.3,"Product Width Uom":"\"","Product Height (Metric)":25,"Product Height Uom (Metric)":"mm","Product Width (Metric)":33,"Product Width Uom (Metric)":"mm","Product Weight":0.7,"Product Weight UOM":"LB","Short Description":"LK KIT,2-PT,ELS1000,TF FRONT DR,RETRO","Search Terms":"39226-C99,Two-Point Electronic Lock Retrofit Kit System 1000,ZetaFrame Two-Point Electronic Lock Retrofit Kit System 1000,Server cabinet Two-Point Electronic Lock Retrofit Kit System 1000,Rack-mounted Two-Point Electronic Lock Retrofit Kit System 1000,Data center Two-Point Electronic Lock Retrofit Kit System 1000,Cabinet Two-Point Electronic Lock Retrofit Kit System 1000 solution,Network rack Two-Point Electronic Lock Retrofit Kit System 1000,Structured cabling solution for Two-Point Electronic Lock Retrofit Kit System 1000,Best Two-Point Electronic Lock Retrofit Kit System 1000 for server racks,How to organize cables with Two-Point Electronic Lock Retrofit Kit System 1000,Efficient routing for Two-Point Electronic Lock Retrofit Kit System 1000,Front-to-back cable routing for Two-Point Electronic Lock Retrofit Kit System 1000,High-density cable organization for Two-Point Electronic Lock Retrofit Kit System 1000,Professional cable management for Two-Point Electronic Lock Retrofit Kit System 1000","Search Relevancy":3},{"primaryId":"39227-C99","Primary ID":"39227-C99","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Electronic Locks","Marketing Product Subgroup":"Standalone Locking Systems","Marketing Product Series":"Two-Point Electronic Lock Retrofit Kit System 1000","Marketing Description - Global English":"Lock Kit; 2-Point Latching; Electronic; System 1000; Rear; Solid Door; Retro Fit; Black","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":30,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":201.42,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Lock Kit","Promote on Website":"1","Attached to Series":"1","Height":"1\" (25.4 mm)","Width":"1.3\" (33 mm)","Door Style":"Rear Door, Single, Solid","Rear Latch":"System 1000","Front Latch":"System 1000","Latch Type":"Two-Point","Cabinet Style":"Retrofit Kit for TeraFrame","Pack Of":"EA","BABA Compliant":"0","Product Height":1,"Product Height Uom":"\"","Product Width ":1.3,"Product Width Uom":"\"","Product Height (Metric)":25,"Product Height Uom (Metric)":"mm","Product Width (Metric)":33,"Product Width Uom (Metric)":"mm","Product Weight":0.3,"Product Weight UOM":"LB","Short Description":"LK KIT,2-PT,ELS1000,RR SOLID DR,RETRO","Search Terms":"39227-C99,Two-Point Electronic Lock Retrofit Kit System 1000,ZetaFrame Two-Point Electronic Lock Retrofit Kit System 1000,Server cabinet Two-Point Electronic Lock Retrofit Kit System 1000,Rack-mounted Two-Point Electronic Lock Retrofit Kit System 1000,Data center Two-Point Electronic Lock Retrofit Kit System 1000,Cabinet Two-Point Electronic Lock Retrofit Kit System 1000 solution,Network rack Two-Point Electronic Lock Retrofit Kit System 1000,Structured cabling solution for Two-Point Electronic Lock Retrofit Kit System 1000,Best Two-Point Electronic Lock Retrofit Kit System 1000 for server racks,How to organize cables with Two-Point Electronic Lock Retrofit Kit System 1000,Efficient routing for Two-Point Electronic Lock Retrofit Kit System 1000,Front-to-back cable routing for Two-Point Electronic Lock Retrofit Kit System 1000,High-density cable organization for Two-Point Electronic Lock Retrofit Kit System 1000,Professional cable management for Two-Point Electronic Lock Retrofit Kit System 1000","Search Relevancy":3}],"options":{},"total":3}