{"items":[{"primaryId":"11275-006","Primary ID":"11275-006","Color":"Gold Chem","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Ladder Rack","Marketing Product Series":"UL Classified Cable Runway","Marketing Description - Global English":"U.L. Classified Cable Runway; 6\"W x 1.5\"H x 9.71'L; Gold; Cable Capacity - 474","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":305,"Ship Length/Depth Uom":"in","Ship Width":7,"Ship Width Uom":"in","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":232.69,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"UL Runway;UL Ladder Rack","Promote on Website":"1","Attached to Series":"1","Height":"1.5\" (38.1 mm)","Width":"6\" (152.4 mm)","Depth":"116.5\" (2959 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.5,"Product Height Uom":"\"","Product Length/Depth":116.5,"Product Length/Depth Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":38.1,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":2959,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":152.4,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL RWAY,TELCO,UL,6 IN ,GC","Runway Length":"9' 8-1/2\" (2959 mm)","Search Terms":"11275-006,UL Classified Cable Runway,ZetaFrame UL Classified Cable Runway,Server cabinet UL Classified Cable Runway,Rack-mounted UL Classified Cable Runway,Data center UL Classified Cable Runway,Cabinet UL Classified Cable Runway solution,Network rack UL Classified Cable Runway,Structured cabling solution for UL Classified Cable Runway,Best UL Classified Cable Runway for server racks,How to organize cables with UL Classified Cable Runway,Efficient routing for UL Classified Cable Runway,Front-to-back cable routing for UL Classified Cable Runway,High-density cable organization for UL Classified Cable Runway,Professional cable management for UL Classified Cable Runway","Search Relevancy":1,"SKU Level SEO Page Title":"11275 UL Classified Cable Runway - Gold, 9'8½\" Length | Chatsworth","SKU Level SEO Meta Description":"Discover the 11275 UL Classified Cable Runway - a gold‑finished, 9'8½\" cable bar classified for equipment grounding. Optimized for data‑center reliability.","SKU Level Web H4 Heading":"Key Features of the 11275 UL Classified Cable Runway","SKU Level Web Paragraph Text":"<p>The 11275 UL Classified Cable Runway provides a robust pathway for backbone and horizontal cabling in demanding data‑center environments. Engineered with a gold chem‑film finish, the runway meets UL® 006 requirements, ensuring it functions solely as an equipment grounding conductor. Its compact 6\" (152.4 mm) width and 9' 8½\" (2 959 mm) length make it suitable for tight rack spaces while maintaining high performance. Designed to accommodate up to 474 cables, this cable bar classified solution features side stringers measuring 1½\" x 3⁄8\" x 0.065\" (38.1 mm x 9.53 mm x 1.65 mm) and cross members sized ½\" x 1\" x 0.065\" (12.7 mm x 30 mm x 1.65 mm). The welded connections at 9‑foot (230 mm) intervals provide consistent support along the runway's full length. These specifications ensure reliable cable management without sacrificing structural integrity. The runway's UL® classification confirms compliance with industry‑standard equipment grounding requirements and TELCO‑Style specifications. By adhering to UL 006 standards, the product delivers predictable grounding performance, reducing the risk of electrical disturbances. This certification also supports regulatory compliance for data‑center installations worldwide. Each runway arrives individually boxed to protect the finish and prevent surface scratches during handling and installation. Optional runway elevation kits simplify mounting at the desired height, while the welded design eliminates the need for additional fasteners. The packaging and accessories are engineered for rapid deployment, minimizing installation time. Integrating the 11275 runway with CPI's design tools--including Visio stencils, CAD models, and BIM files--streamlines system planning and documentation. The product's durability and UL certification contribute to long‑term reliability, helping data‑center operators maintain optimal uptime. CPI's global network of distributors ensures rapid availability and expert support for every installation.</p>"},{"primaryId":"11275-009","Primary ID":"11275-009","Color":"Gold Chem","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Ladder Rack","Marketing Product Series":"UL Classified Cable Runway","Marketing Description - Global English":"U.L. Classified Cable Runway; 9\"W x 1.5\"H x 9.71'L; Gold; Cable Capacity - 710","Shipping Weight":25,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":305,"Ship Length/Depth Uom":"in","Ship Width":10,"Ship Width Uom":"in","Shipping Weight (Metric)":11.34,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":25,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":244.39,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"UL Runway;UL Ladder Rack","Promote on Website":"1","Attached to Series":"1","Height":"1.5\" (38.1 mm)","Width":"9\" (228.6 mm)","Depth":"116.5\" (2959 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.5,"Product Height Uom":"\"","Product Length/Depth":116.5,"Product Length/Depth Uom":"\"","Product Width ":9,"Product Width Uom":"\"","Product Height (Metric)":38.1,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":2959,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":228.6,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL RWAY,TELCO,UL,9 IN ,GC","Runway Length":"9' 8-1/2\" (2959 mm)","Search Terms":"11275-009,UL Classified Cable Runway,ZetaFrame UL Classified Cable Runway,Server cabinet UL Classified Cable Runway,Rack-mounted UL Classified Cable Runway,Data center UL Classified Cable Runway,Cabinet UL Classified Cable Runway solution,Network rack UL Classified Cable Runway,Structured cabling solution for UL Classified Cable Runway,Best UL Classified Cable Runway for server racks,How to organize cables with UL Classified Cable Runway,Efficient routing for UL Classified Cable Runway,Front-to-back cable routing for UL Classified Cable Runway,High-density cable organization for UL Classified Cable Runway,Professional cable management for UL Classified Cable Runway","Search Relevancy":1,"SKU Level SEO Page Title":"UL Classified Cable Runway 11275-009 | Chatsworth","SKU Level SEO Meta Description":"Explore the UL Classified Cable Runway 11275-009 for efficient cable management. This ladder rack supports 710 cables with gold chem finish. Ideal for data centers.","SKU Level Web H4 Heading":"Key Features and Benefits of UL Classified Cable Runway","SKU Level Web Paragraph Text":"<p>The UL Classified Cable Runway 11275-009 from Chatsworth Products provides reliable support for backbone and horizontal cables in telecommunications and equipment rooms. This cable runway is classified by Underwriters Laboratories for sustainability as an equipment grounding conductor only. It ensures organized and secure cable management for data center and enterprise networking environments.</p><p>With dimensions of 9 inches wide by 1.5 inches high by 9.71 feet long (228.6 mm x 38.1 mm x 2959 mm), this ladder rack offers a cable capacity of 710. The gold chem film finish over zinc plating provides durability and corrosion resistance for long-term performance. Cross members are welded at 9-inch intervals (230 mm) for robust construction and stability.</p><p>Key benefits include individual boxing to prevent scratching and damage during shipping and handling. The overall length of 9 feet 8.5 inches (2959 mm) complies with TELCO-style standards for easy integration into existing infrastructure. Installation best practices are enhanced with accessories like the Runway Elevation Kit for optimal positioning.</p><p>This UL Classified Cable Runway is ideal for various applications, including data centers, edge computing environments, and AI facilities. It supports efficient cable pathway solutions for high-performance computing and liquid cooling setups. The UL classification ensures compliance with safety and performance standards for peace of mind.</p><p>Chatsworth Products delivers high-quality cable management solutions with global availability and rapid customization capabilities. The UL Classified Cable Runway 11275-009 exemplifies our commitment to innovation, reliability, and customer success. Explore our comprehensive range of products to optimize your infrastructure for future-ready performance.</p>"},{"primaryId":"11275-012","Primary ID":"11275-012","Color":"Gold Chem","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Ladder Rack","Marketing Product Series":"UL Classified Cable Runway","Marketing Description - Global English":"U.L. Classified Cable Runway; 12\"W x 1.5\"H x 9.71'L; Gold; Cable Capacity - 947","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":305,"Ship Length/Depth Uom":"in","Ship Width":13,"Ship Width Uom":"in","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":33,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":243.78,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"UL Runway;UL Ladder Rack","Promote on Website":"1","Attached to Series":"1","Height":"1.5\" (38.1 mm)","Width":"12\" (304.8 mm)","Depth":"116.5\" (2959 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.5,"Product Height Uom":"\"","Product Length/Depth":116.5,"Product Length/Depth Uom":"\"","Product Width ":12,"Product Width Uom":"\"","Product Height (Metric)":38.1,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":2959,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":304.8,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL RWAY,TELCO,UL,12 IN ,GC","Runway Length":"9' 8-1/2\" (2959 mm)","Search Terms":"11275-012,UL Classified Cable Runway,ZetaFrame UL Classified Cable Runway,Server cabinet UL Classified Cable Runway,Rack-mounted UL Classified Cable Runway,Data center UL Classified Cable Runway,Cabinet UL Classified Cable Runway solution,Network rack UL Classified Cable Runway,Structured cabling solution for UL Classified Cable Runway,Best UL Classified Cable Runway for server racks,How to organize cables with UL Classified Cable Runway,Efficient routing for UL Classified Cable Runway,Front-to-back cable routing for UL Classified Cable Runway,High-density cable organization for UL Classified Cable Runway,Professional cable management for UL Classified Cable Runway","Search Relevancy":1,"SKU Level SEO Page Title":"11275 UL Classified Cable Runway | Chatsworth","SKU Level SEO Meta Description":"Explore the 11275 UL Classified Cable Runway for efficient cable management. This gold chem film runway supports up to 947 cables with UL classification. Ideal for data centers.","SKU Level Web H4 Heading":"UL Classified Cable Runway Features and Applications","SKU Level Web Paragraph Text":"<p>The 11275 UL Classified Cable Runway from Chatsworth Products provides reliable support for backbone and horizontal cables in telecommunications rooms. This cable ladder runway is designed to facilitate organized cable pathways between entry and exit points. Its UL® classification ensures suitability as an equipment grounding conductor only.</p><p>Key features include a gold chem film finish over zinc plating for durability and corrosion resistance. The runway cross members are welded at 9-inch intervals for structural integrity. With a cable capacity of 947, it handles high-density cable loads efficiently.</p><p>Dimensions are 12 inches wide by 1.5 inches high by 9 feet 8.5 inches long (304.8 mm x 38.1 mm x 2959 mm). This size complies with TELCO-style standards for seamless integration. The overall length of 116.5 inches supports various installation scenarios.</p><p>Installation best practices recommend using the Runway Elevation Kit for optimal performance. Each unit is individually boxed to prevent scratching and damage during shipping. Proper setup ensures long-term reliability and safety in data center environments.</p><p>Ideal for data centers, enterprise networks, and industrial applications, this runway cable solution enhances cable management efficiency. Chatsworth Products offers global availability and rapid customization to meet specific needs. Trust CPI for high-quality infrastructure solutions that power and protect your ICT investments.</p>"},{"primaryId":"11275-015","Primary ID":"11275-015","Color":"Gold Chem","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Ladder Rack","Marketing Product Series":"UL Classified Cable Runway","Marketing Description - Global English":"U.L. Classified Cable Runway; 15\"W x 1.5\"H x 9.71'L; Gold; Cable Capacity - 1184","Shipping Weight":10,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":305,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Shipping Weight (Metric)":4.54,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":269.42,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"UL Runway;UL Ladder Rack","Promote on Website":"1","Attached to Series":"1","Height":"1.5\" (38.1 mm)","Width":"15\" (381 mm)","Depth":"116.5\" (2959 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.5,"Product Height Uom":"\"","Product Length/Depth":116.5,"Product Length/Depth Uom":"\"","Product Width ":15,"Product Width Uom":"\"","Product Height (Metric)":38.1,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":2959,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":381,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL RWAY,TELCO,UL,15 IN ,GC","Runway Length":"9' 8-1/2\" (2959 mm)","Search Terms":"11275-015,UL Classified Cable Runway,ZetaFrame UL Classified Cable Runway,Server cabinet UL Classified Cable Runway,Rack-mounted UL Classified Cable Runway,Data center UL Classified Cable Runway,Cabinet UL Classified Cable Runway solution,Network rack UL Classified Cable Runway,Structured cabling solution for UL Classified Cable Runway,Best UL Classified Cable Runway for server racks,How to organize cables with UL Classified Cable Runway,Efficient routing for UL Classified Cable Runway,Front-to-back cable routing for UL Classified Cable Runway,High-density cable organization for UL Classified Cable Runway,Professional cable management for UL Classified Cable Runway","Search Relevancy":1,"SKU Level SEO Page Title":"UL1570 Cable Runway 11275‑015 - Gold, 15\" Width | Chatsworth","SKU Level SEO Meta Description":"Discover the UL1570 classified cable runway 11275‑015 with gold finish, 15\" width and 9'8½\" length. Ideal for telco environments and cable management.","SKU Level Web H4 Heading":"Design Features and UL Classification Details","SKU Level Web Paragraph Text":"<p>The UL1570 cable runway delivers a robust, gold‑chem finished pathway that meets UL® classification requirements for equipment grounding. Its 15\" (381 mm) width and 9'8½\" (2 959 mm) length accommodate up to 1 184 cables, supporting dense telco environments such as those described by the 015 telco designation. Engineered by CPI, the runway integrates side stringers and cross members welded at precise 9‑foot intervals for consistent structural integrity. Installation flexibility is enhanced by the optional Runway Elevation Kit, which aligns with elevation technical underwriters recommendations for optimal cable routing. The product's modular design allows quick attachment to existing ladder racks, reducing deployment time and preserving cable integrity. Each unit is individually boxed to prevent surface damage during handling and shipping. The cable bar classified construction complies with TELCO‑Style standards, ensuring compatibility with a wide range of communications equipment. The UL® classified grounding conductor simplifies grounding schemes, eliminating the need for separate grounding hardware. This results in lower overall system cost while maintaining strict safety standards. CPI provides comprehensive design resources, including Visio stencils, CAD files, and BIM models, enabling engineers to integrate the runway into detailed facility layouts. Technical support is available to guide selection of the appropriate 11275‑015 configuration for specific project requirements. Documentation such as the spec sheet outlines all universal specifications applicable to the entire product line. By selecting the UL1570 classified cable runway, data center and enterprise network operators gain a reliable, high‑capacity pathway that supports future growth. The gold‑chem coating offers corrosion resistance in harsh industrial settings, extending service life. CPI's global distributor network ensures rapid availability and localized expertise for seamless project execution.</p>"},{"primaryId":"11275-018","Primary ID":"11275-018","Color":"Gold Chem","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Ladder Rack","Marketing Product Series":"UL Classified Cable Runway","Marketing Description - Global English":"U.L. Classified Cable Runway; 18\"W x 1.5\"H x 9.71'L; Gold; Cable Capacity - 1421","Shipping Weight":20,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":305,"Ship Length/Depth Uom":"in","Ship Width":19,"Ship Width Uom":"in","Shipping Weight (Metric)":9.07,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":48,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":282.91,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"UL Runway;UL Ladder Rack","Promote on Website":"1","Attached to Series":"1","Height":"1.5\" (38.1 mm)","Width":"18\" (457.2 mm)","Depth":"116.5\" (2959 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.5,"Product Height Uom":"\"","Product Length/Depth":116.5,"Product Length/Depth Uom":"\"","Product Width ":18,"Product Width Uom":"\"","Product Height (Metric)":38.1,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":2959,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":457.2,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL RWAY,TELCO,UL,18 IN ,GC","Runway Length":"9' 8-1/2\" (2959 mm)","Search Terms":"11275-018,UL Classified Cable Runway,ZetaFrame UL Classified Cable Runway,Server cabinet UL Classified Cable Runway,Rack-mounted UL Classified Cable Runway,Data center UL Classified Cable Runway,Cabinet UL Classified Cable Runway solution,Network rack UL Classified Cable Runway,Structured cabling solution for UL Classified Cable Runway,Best UL Classified Cable Runway for server racks,How to organize cables with UL Classified Cable Runway,Efficient routing for UL Classified Cable Runway,Front-to-back cable routing for UL Classified Cable Runway,High-density cable organization for UL Classified Cable Runway,Professional cable management for UL Classified Cable Runway","Search Relevancy":1,"SKU Level SEO Page Title":"11275-018 UL Classified Cable Runway | 018 Telco - Chatsworth.com","SKU Level SEO Meta Description":"Discover the 11275-018 UL Classified Cable Runway, an 018 telco solution delivering UL‑classified grounding and high‑capacity cable management.","SKU Level Web H4 Heading":"Key Features of the UL Classified Cable Runway","SKU Level Web Paragraph Text":"<p>The 11275‑018 UL® Classified Cable Runway provides a robust 018 telco pathway for backbone and horizontal cabling. Its 18‑inch (457 mm) width and 9‑foot‑8½‑inch (2 960 mm) length meet TELCO‑style standards while supporting a capacity of 1 421 cables. Gold chem film over zinc plating offers corrosion resistance and a professional appearance. Side stringers measure 1½‑inch x 3⁄8‑inch x 0.065‑inch (38 mm x 9.5 mm x 1.65 mm) and are welded to cross members at 9‑foot (230 mm) intervals for structural integrity. Individual boxing prevents scratching during handling, and the runway is available in a black chem option for varied aesthetic needs. The design is cable bar classified, ensuring it can serve as an equipment grounding conductor under UL® requirements. Installation best practices include the optional Runway Elevation Kit, which raises the runway to maintain clearances and accommodate floor‑mounted equipment. The product's modular nature allows seamless integration with other CPI Cable Runway and Tray accessories. Detailed runway description diagrams are provided in the downloadable spec sheet for quick reference. CPI's engineering expertise guarantees that the UL Classified Cable Runway complies with global safety standards and supports high‑density data center environments. The runway's gold finish enhances visibility in busy racks, aiding technicians during maintenance. Rapid customization options are available through CPI's Product Designer tool. For designers and installers, CAD, BIM, and Visio files simplify planning and ensure accurate placement within cabinet systems. CPI's global distributor network provides local support and swift delivery. Contact a CPI sales specialist to discuss how the 11275‑018 runway can optimize your 018 telco infrastructure.</p>"},{"primaryId":"11275-020","Primary ID":"11275-020","Color":"Gold Chem","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Ladder Rack","Marketing Product Series":"UL Classified Cable Runway","Marketing Description - Global English":"U.L. Classified Cable Runway; 20\"W x 1.5\"H x 9.71'L; Gold; Cable Capacity - 1578","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":305,"Ship Length/Depth Uom":"in","Ship Width":25,"Ship Width Uom":"in","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":64,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":296.97,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"UL Runway;UL Ladder Rack","Promote on Website":"1","Attached to Series":"1","Height":"1.5\" (38.1 mm)","Width":"20\" (508 mm)","Depth":"116.5\" (2959 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.5,"Product Height Uom":"\"","Product Length/Depth":116.5,"Product Length/Depth Uom":"\"","Product Width ":20,"Product Width Uom":"\"","Product Height (Metric)":38.1,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":2959,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":508,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL RWAY,TELCO,UL,20 IN ,GC","Runway Length":"9' 8-1/2\" (2959 mm)","Search Terms":"11275-020,UL Classified Cable Runway,ZetaFrame UL Classified Cable Runway,Server cabinet UL Classified Cable Runway,Rack-mounted UL Classified Cable Runway,Data center UL Classified Cable Runway,Cabinet UL Classified Cable Runway solution,Network rack UL Classified Cable Runway,Structured cabling solution for UL Classified Cable Runway,Best UL Classified Cable Runway for server racks,How to organize cables with UL Classified Cable Runway,Efficient routing for UL Classified Cable Runway,Front-to-back cable routing for UL Classified Cable Runway,High-density cable organization for UL Classified Cable Runway,Professional cable management for UL Classified Cable Runway","Search Relevancy":1,"SKU Level SEO Page Title":"UL 1578 Cable Runway - Gold Finish - Part 11275-020 | Chatsworth","SKU Level SEO Meta Description":"Discover the UL‑classified 1578 cable runway with a gold finish. Part 11275‑020 provides grounding and easy installation for data‑center cable management.","SKU Level Web H4 Heading":"Installation Ease and Grounding Compliance","SKU Level Web Paragraph Text":"<p>The UL® 1578 cable runway provides a reliable pathway for backbone and horizontal cables in modern data‑center environments. Finished in a durable gold chem film, this gold runway meets aesthetic and corrosion‑resistant requirements. Part 11275‑020 is fully UL® classified, ensuring the runway can serve as an equipment grounding conductor. The runway measures 20 in (508 mm) in width and extends 9 ft 8 ½ in (2 959 mm) in length, offering ample capacity for up to 1 578 cables. Its side stringers and cross members are precision‑welded at 9‑ft (230 mm) intervals for consistent support. The gold‑finish coating protects the steel while maintaining UL® grounding performance. Installation is streamlined with individually boxed components that prevent surface scratches during handling. The optional Runway Elevation Kit positions the runway above floor level for optimal cable routing and airflow. Fastening hardware is included, allowing technicians to secure the runway to racks or walls in minutes. This UL® classified cable runway is ideal for hyperscale, multi‑tenant, and edge data centers where grounding compliance and cable density are critical. By consolidating cable runs, the gold runway reduces floor clutter and supports higher equipment uptime. Engineers appreciate the ability to meet UL® grounding standards without adding separate grounding hardware. Detailed CAD, BIM, and Visio files are available for seamless integration into design workflows, and CPI's product designer tool can configure the runway to specific enclosure layouts. Global distributors provide rapid delivery and localized support for part 11275‑020. Choose the UL® 1578 gold runway to future‑proof your infrastructure with trusted grounding and durable construction.</p>"},{"primaryId":"11275-024","Primary ID":"11275-024","Color":"Gold Chem","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Ladder Rack","Marketing Product Series":"UL Classified Cable Runway","Marketing Description - Global English":"U.L. Classified Cable Runway; 24\"W x 1.5\"H x 9.71'L; Gold; Cable Capacity - 1894","Shipping Weight":10,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":305,"Ship Length/Depth Uom":"in","Ship Width":25,"Ship Width Uom":"in","Shipping Weight (Metric)":4.54,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":64,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":311.76,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"UL Runway;UL Ladder Rack","Promote on Website":"1","Attached to Series":"1","Height":"1.5\" (38.1 mm)","Width":"24\" (609.6 mm)","Depth":"116.5\" (2959 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.5,"Product Height Uom":"\"","Product Length/Depth":116.5,"Product Length/Depth Uom":"\"","Product Width ":24,"Product Width Uom":"\"","Product Height (Metric)":38.1,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":2959,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":609.6,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL RWAY,TELCO,UL,24 IN ,GC","Runway Length":"9' 8-1/2\" (2959 mm)","Search Terms":"11275-024,UL Classified Cable Runway,ZetaFrame UL Classified Cable Runway,Server cabinet UL Classified Cable Runway,Rack-mounted UL Classified Cable Runway,Data center UL Classified Cable Runway,Cabinet UL Classified Cable Runway solution,Network rack UL Classified Cable Runway,Structured cabling solution for UL Classified Cable Runway,Best UL Classified Cable Runway for server racks,How to organize cables with UL Classified Cable Runway,Efficient routing for UL Classified Cable Runway,Front-to-back cable routing for UL Classified Cable Runway,High-density cable organization for UL Classified Cable Runway,Professional cable management for UL Classified Cable Runway","Search Relevancy":1,"SKU Level SEO Page Title":"24 Inch UL Classified Cable Runway 11275-024 | Chatsworth","SKU Level SEO Meta Description":"Explore the 24 inch UL Classified Cable Runway 11275-024, offering high cable capacity and UL® classification for safety. Ideal for data center cable management solutions.","SKU Level Web H4 Heading":"Key Features and Benefits of the 24 Inch UL Classified Cable Runway","SKU Level Web Paragraph Text":"<p>The 24 inch UL Classified Cable Runway model 11275-024 from Chatsworth Products provides reliable support for backbone and horizontal cables in telecommunications and equipment rooms. This runway is UL® Classified for suitability as an equipment grounding conductor, ensuring compliance with safety standards. Its robust design helps organize and protect cables, reducing the risk of damage and improving overall infrastructure reliability.</p><p>With a width of 24 inches (609.6 mm) and a length of 9 feet 8-1/2 inches (2959 mm), this cable runway offers a cable capacity of 1894, accommodating high-density applications. The side stringers measure 1 1/2 inches by 3/8 inches by 0.065 inches (38.1 mm x 9.53 mm x 1.65 mm), and cross members are welded at 9-inch (230 mm) intervals for durability. These specifications make it ideal for data centers and enterprise networks where space efficiency and cable management are critical.</p><p>The gold chem film finish over zinc plating provides corrosion resistance, enhancing the product's longevity in various environments. Individually boxed packaging prevents scratching and damage during shipping and handling. This attention to detail ensures that the runway arrives in optimal condition, ready for installation without delays.</p><p>Installation best practices include using the Runway Elevation Kit for secure and elevated positioning, which improves airflow and accessibility. Proper cable classification and routing help maintain organized pathways, reducing clutter and potential interference. Following these guidelines supports efficient maintenance and future expansions in evolving IT infrastructures.</p><p>Chatsworth Products combines decades of experience with global availability to deliver solutions that power and protect investments in information and communications technology. The 11275-024 model exemplifies CPI's commitment to quality, safety, and customization for demanding applications like AI and high-performance computing. For more details, consult the spec sheet and design tools available on the product page.</p>"},{"primaryId":"11275-706","Primary ID":"11275-706","Color":"Black","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Ladder Rack","Marketing Product Series":"UL Classified Cable Runway","Marketing Description - Global English":"U.L. Classified Cable Runway; 6\"W x 1.5\"H x 9.71'L; Black; Cable Capacity - 474","Shipping Weight":1.5,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":305,"Ship Length/Depth Uom":"in","Ship Width":7,"Ship Width Uom":"in","Shipping Weight (Metric)":0.68,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":232.7,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"UL Runway;UL Ladder Rack","Promote on Website":"1","Attached to Series":"1","Height":"1.5\" (38.1 mm)","Width":"6\" (152.4 mm)","Depth":"116.5\" (2959 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.5,"Product Height Uom":"\"","Product Length/Depth":116.5,"Product Length/Depth Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":38.1,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":2959,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":152.4,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL,RWAY,TELCO,UL,6 IN ,BC,BK","Runway Length":"9' 8-1/2\" (2959 mm)","Search Terms":"11275-706,UL Classified Cable Runway,ZetaFrame UL Classified Cable Runway,Server cabinet UL Classified Cable Runway,Rack-mounted UL Classified Cable Runway,Data center UL Classified Cable Runway,Cabinet UL Classified Cable Runway solution,Network rack UL Classified Cable Runway,Structured cabling solution for UL Classified Cable Runway,Best UL Classified Cable Runway for server racks,How to organize cables with UL Classified Cable Runway,Efficient routing for UL Classified Cable Runway,Front-to-back cable routing for UL Classified Cable Runway,High-density cable organization for UL Classified Cable Runway,Professional cable management for UL Classified Cable Runway","Search Relevancy":1},{"primaryId":"11275-709","Primary ID":"11275-709","Color":"Black","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Ladder Rack","Marketing Product Series":"UL Classified Cable Runway","Marketing Description - Global English":"U.L. Classified Cable Runway; 9\"W x 1.5\"H x 9.71'L; Black; Cable Capacity - 710","Shipping Weight":21,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":305,"Ship Length/Depth Uom":"in","Ship Width":10,"Ship Width Uom":"in","Shipping Weight (Metric)":9.53,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":25,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":244.39,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"UL Runway;UL Ladder Rack","Promote on Website":"1","Attached to Series":"1","Height":"1.5\" (38.1 mm)","Width":"9\" (228.6 mm)","Depth":"116.5\" (2959 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.5,"Product Height Uom":"\"","Product Length/Depth":116.5,"Product Length/Depth Uom":"\"","Product Width ":9,"Product Width Uom":"\"","Product Height (Metric)":38.1,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":2959,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":228.6,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL,RWAY,TELCO,UL,9 IN ,BC,BK","Runway Length":"9' 8-1/2\" (2959 mm)","Search Terms":"11275-709,UL Classified Cable Runway,ZetaFrame UL Classified Cable Runway,Server cabinet UL Classified Cable Runway,Rack-mounted UL Classified Cable Runway,Data center UL Classified Cable Runway,Cabinet UL Classified Cable Runway solution,Network rack UL Classified Cable Runway,Structured cabling solution for UL Classified Cable Runway,Best UL Classified Cable Runway for server racks,How to organize cables with UL Classified Cable Runway,Efficient routing for UL Classified Cable Runway,Front-to-back cable routing for UL Classified Cable Runway,High-density cable organization for UL Classified Cable Runway,Professional cable management for UL Classified Cable Runway","Search Relevancy":1},{"primaryId":"11275-712","Primary ID":"11275-712","Color":"Black","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Ladder Rack","Marketing Product Series":"UL Classified Cable Runway","Marketing Description - Global English":"U.L. Classified Cable Runway; 12\"W x 1.5\"H x 9.71'L; Black; Cable Capacity - 947","Shipping Weight":1.5,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":305,"Ship Length/Depth Uom":"in","Ship Width":13,"Ship Width Uom":"in","Shipping Weight (Metric)":0.68,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":33,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":243.78,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"UL Runway;UL Ladder Rack","Promote on Website":"1","Attached to Series":"1","Height":"1.5\" (38.1 mm)","Width":"12\" (304.8 mm)","Depth":"116.5\" (2959 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.5,"Product Height Uom":"\"","Product Length/Depth":116.5,"Product Length/Depth Uom":"\"","Product Width ":12,"Product Width Uom":"\"","Product Height (Metric)":38.1,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":2959,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":304.8,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL,RWAY,TELCO,UL,12 IN ,BC,BK","Runway Length":"9' 8-1/2\" (2959 mm)","Search Terms":"11275-712,UL Classified Cable Runway,ZetaFrame UL Classified Cable Runway,Server cabinet UL Classified Cable Runway,Rack-mounted UL Classified Cable Runway,Data center UL Classified Cable Runway,Cabinet UL Classified Cable Runway solution,Network rack UL Classified Cable Runway,Structured cabling solution for UL Classified Cable Runway,Best UL Classified Cable Runway for server racks,How to organize cables with UL Classified Cable Runway,Efficient routing for UL Classified Cable Runway,Front-to-back cable routing for UL Classified Cable Runway,High-density cable organization for UL Classified Cable Runway,Professional cable management for UL Classified Cable Runway","Search Relevancy":1,"SKU Level SEO Page Title":"11275 UL Classified Cable Runway - 12\" x 9'8½\" Black | Chatsworth","SKU Level SEO Meta Description":"Discover the 11275 UL Classified Cable Runway - a 12\" wide, 9'8½\" long black runway built to UL® standards for reliable cable management in data centers.","SKU Level Web H4 Heading":"Key Features of the 11275 UL Classified Cable Runway","SKU Level Web Paragraph Text":"<p>The 11275 UL Classified Cable Runway delivers reliable, UL®‑certified cable management for demanding data‑center environments. Designed to meet UL® classified standards, the runway functions as an equipment grounding conductor while providing a sturdy pathway for cables. Its black finish blends seamlessly with typical rack and enclosure aesthetics. Measuring 12 inches (304.8 mm) wide and extending 9 ft 8½ in (2,959 mm) in length, the runway offers ample space for up to 947 lb (430 kg) of cable capacity. The side stringers and cross members are precision‑welded at 9‑inch (230 mm) intervals to maintain structural integrity. These dimensions support the \"ul horizontal\" installation orientation favored in multi‑tentant and hyperscale facilities. Each unit is individually boxed to prevent scratches and damage during shipping and handling. The black powder‑coated finish provides corrosion resistance and matches common \"black cable trays\" used throughout enterprise networks. The robust construction also qualifies the product as a \"cable bar classified\" component for grounding applications. Installation is streamlined with the optional Runway Elevation Kit, allowing the runway to be positioned above floor level for optimal airflow. The design accommodates standard \"rwy cable\" bundles and integrates easily with other CPI Cable Runway accessories. Proper mounting ensures compliance with UL horizontal guidelines and simplifies future upgrades. By consolidating backbone and horizontal cables, the 11275 runway reduces floor clutter and improves overall system reliability. Its UL® classification gives engineers confidence that grounding and safety requirements are met without additional components. Pairing this runway with CPI's design tools, such as the CAD and BIM packages, accelerates deployment in data centers, edge facilities, and telecom rooms.</p>"},{"primaryId":"11275-715","Primary ID":"11275-715","Color":"Black","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Ladder Rack","Marketing Product Series":"UL Classified Cable Runway","Marketing Description - Global English":"U.L. Classified Cable Runway; 15\"W x 1.5\"H x 9.71'L; Black; Cable Capacity - 1184","Shipping Weight":26,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":305,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Shipping Weight (Metric)":11.79,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":269.42,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"UL Runway;UL Ladder Rack","Promote on Website":"1","Attached to Series":"1","Height":"1.5\" (38.1 mm)","Width":"15\" (381 mm)","Depth":"116.5\" (2959 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.5,"Product Height Uom":"\"","Product Length/Depth":116.5,"Product Length/Depth Uom":"\"","Product Width ":15,"Product Width Uom":"\"","Product Height (Metric)":38.1,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":2959,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":381,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL,RWAY,TELCO,UL,15 IN ,BC,BK","Runway Length":"9' 8-1/2\" (2959 mm)","Search Terms":"11275-715,UL Classified Cable Runway,ZetaFrame UL Classified Cable Runway,Server cabinet UL Classified Cable Runway,Rack-mounted UL Classified Cable Runway,Data center UL Classified Cable Runway,Cabinet UL Classified Cable Runway solution,Network rack UL Classified Cable Runway,Structured cabling solution for UL Classified Cable Runway,Best UL Classified Cable Runway for server racks,How to organize cables with UL Classified Cable Runway,Efficient routing for UL Classified Cable Runway,Front-to-back cable routing for UL Classified Cable Runway,High-density cable organization for UL Classified Cable Runway,Professional cable management for UL Classified Cable Runway","Search Relevancy":1,"SKU Level SEO Page Title":"11275 UL Classified Cable Runway - Ladder 715 Solution | Chatsworth","SKU Level SEO Meta Description":"Discover the 11275 UL Classified Cable Runway with Ladder 715 design, delivering UL‑certified grounding and cable management for data center efficiency.","SKU Level Web H4 Heading":"Key Benefits of the 11275 UL Classified Cable Runway","SKU Level Web Paragraph Text":"<p>The 11275‑715 UL® Classified Cable Runway provides a durable, black‑finished pathway for backbone and horizontal cabling. Engineered to meet UL® grounding requirements, the runway serves as an equipment grounding conductor while protecting up to 1,184 cables. Its 15‑inch (381 mm) width and 9‑foot 8½‑inch (2,959 mm) length fit standard rack footprints without sacrificing space. Side stringers and cross‑members are precision‑welded at 9‑inch (230 mm) intervals, delivering consistent rigidity and load distribution. Each component is individually boxed to prevent scratches during handling and installation. The runway's color‑coded chem‑film coating resists corrosion in demanding data‑center environments. Installation best practices include the optional Runway Elevation Kit, which simplifies mounting at the optimal height for cable routing. The design supports the 715 x 3 ladder‑rack configuration, enabling seamless integration with other CPI cable‑management accessories. Quick‑connect hardware reduces deployment time and minimizes error. The 11275 series aligns with CPI's broader Cable Runway portfolio, offering compatibility with auxiliary frames and tray accessories. Engineers appreciate the standardized dimensions that streamline BOM planning across multiple projects. The npcl 715 designation references a complementary ladder‑rack solution within the same product family. By providing UL®‑certified grounding and a high cable‑capacity design, the 11275 runway enhances data‑center reliability and reduces maintenance overhead. Its robust construction supports high‑density environments, helping facilities meet performance targets while adhering to regulatory standards. Choosing this runway contributes to a future‑ready infrastructure that can scale with evolving IT demands.</p>"},{"primaryId":"11275-718","Primary ID":"11275-718","Color":"Black","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Ladder Rack","Marketing Product Series":"UL Classified Cable Runway","Marketing Description - Global English":"U.L. Classified Cable Runway; 18\"W x 1.5\"H x 9.71'L; Black; Cable Capacity - 1421","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":305,"Ship Length/Depth Uom":"in","Ship Width":19,"Ship Width Uom":"in","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":48,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":282.91,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"UL Runway;UL Ladder Rack","Promote on Website":"1","Attached to Series":"1","Height":"1.5\" (38.1 mm)","Width":"18\" (457.2 mm)","Depth":"116.5\" (2959 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.5,"Product Height Uom":"\"","Product Length/Depth":116.5,"Product Length/Depth Uom":"\"","Product Width ":18,"Product Width Uom":"\"","Product Height (Metric)":38.1,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":2959,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":457.2,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL,RWAY,TELCO,UL,18 IN ,BC,BK","Runway Length":"9' 8-1/2\" (2959 mm)","Search Terms":"11275-718,UL Classified Cable Runway,ZetaFrame UL Classified Cable Runway,Server cabinet UL Classified Cable Runway,Rack-mounted UL Classified Cable Runway,Data center UL Classified Cable Runway,Cabinet UL Classified Cable Runway solution,Network rack UL Classified Cable Runway,Structured cabling solution for UL Classified Cable Runway,Best UL Classified Cable Runway for server racks,How to organize cables with UL Classified Cable Runway,Efficient routing for UL Classified Cable Runway,Front-to-back cable routing for UL Classified Cable Runway,High-density cable organization for UL Classified Cable Runway,Professional cable management for UL Classified Cable Runway","Search Relevancy":1,"SKU Level SEO Page Title":"UL Classified Cable Runway 11275 - 1421 Capacity | Chatsworth","SKU Level SEO Meta Description":"Discover the UL Classified Cable Runway 11275‑718 with 1,421 mm² cable capacity, UL‑certified grounding, and robust construction for data center reliability.","SKU Level Web H4 Heading":"Key Design Features and Installation Benefits","SKU Level Web Paragraph Text":"<p>The UL Classified Cable Runway 11275‑718 (ulc 718) provides a reliable pathway for backbone and horizontal cabling in data‑center environments. Certified by UL® as a grounding conductor, the runway meets rigorous safety standards required for high‑density installations. Its ladder‑rack design supports seamless integration with CPI cable management systems. Measuring 18 in (457 mm) wide and 9 ft 8‑½ in (2,959 mm) long, the runway offers a cable capacity of 1,421 mm², enabling dense cable bundles without sacrificing clearance. The robust cross members and side stringers are spaced at 9 in (230 mm) intervals to maintain structural integrity. This configuration aligns with the UL‑classified cable bar specifications for optimal grounding. Each component is fabricated from cold‑rolled steel with a gold chem film over zinc plating, delivering corrosion resistance and long‑term durability. The UL‑certified construction ensures that the runway can serve as an effective equipment grounding conductor throughout its service life. This meets the cable bar classified requirements for UL‑listed grounding paths. Installation is simplified by individually boxed sections that protect the finish from scratches during handling. An optional Runway Elevation Kit allows the system to be mounted above floor level, improving airflow and cable accessibility. CPI provides detailed layout guidelines to ensure proper grounding and cable segregation. The 11275‑718 integrates with CPI's digital design tools, including Visio stencils, CAD files, and BIM models, facilitating accurate planning in virtual environments. Technical support and consultation services are available to tailor the runway to specific project requirements. Choose this UL‑classified solution for dependable performance in enterprise, hyperscale, and edge data‑center deployments.</p>"},{"primaryId":"11275-720","Primary ID":"11275-720","Color":"Black","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Ladder Rack","Marketing Product Series":"UL Classified Cable Runway","Marketing Description - Global English":"U.L. Classified Cable Runway; 20\"W x 1.5\"H x 9.71'L; Black; Cable Capacity - 1578","Shipping Weight":30,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":305,"Ship Length/Depth Uom":"in","Ship Width":25,"Ship Width Uom":"in","Shipping Weight (Metric)":13.61,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":64,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":296.97,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"UL Runway;UL Ladder Rack","Promote on Website":"1","Attached to Series":"1","Height":"1.5\" (38.1 mm)","Width":"20\" (508 mm)","Depth":"116.5\" (2959 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.5,"Product Height Uom":"\"","Product Length/Depth":116.5,"Product Length/Depth Uom":"\"","Product Width ":20,"Product Width Uom":"\"","Product Height (Metric)":38.1,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":2959,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":508,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL RWAY,TELCO,UL,20 IN ,BC,BK","Runway Length":"9' 8-1/2\" (2959 mm)","Search Terms":"11275-720,UL Classified Cable Runway,ZetaFrame UL Classified Cable Runway,Server cabinet UL Classified Cable Runway,Rack-mounted UL Classified Cable Runway,Data center UL Classified Cable Runway,Cabinet UL Classified Cable Runway solution,Network rack UL Classified Cable Runway,Structured cabling solution for UL Classified Cable Runway,Best UL Classified Cable Runway for server racks,How to organize cables with UL Classified Cable Runway,Efficient routing for UL Classified Cable Runway,Front-to-back cable routing for UL Classified Cable Runway,High-density cable organization for UL Classified Cable Runway,Professional cable management for UL Classified Cable Runway","Search Relevancy":1,"SKU Level SEO Page Title":"UL 1578 Cable Runway 11275-720 - Elevation 720p | Chatsworth","SKU Level SEO Meta Description":"UL 1578 Cable Runway 11275-720 offers Elevation 720p support for secure grounding and tidy cable management, enhancing data center efficiency.","SKU Level Web H4 Heading":"Key Installation Features and Benefits","SKU Level Web Paragraph Text":"<p>The UL 1578 Cable Runway 11275‑720 provides a robust pathway for backbone and horizontal cables in data center environments. Classified by UL® for use as an equipment grounding conductor, the runway meets stringent safety standards while supporting up to 1,578 cables. Its black finish and precision‑welded construction protect cables from abrasion and damage. The runway measures 20 in (508 mm) in width and 9 ft 8‑½ in (2,959 mm) in length, delivering the clear span required for TELCO‑style installations. An Elevation 720p kit is available to raise the runway for optimal routing above floor obstacles and cable trays. The modular design allows easy integration with existing rack and cabinet systems. Grounding integrity is reinforced by the UL‑certified side stringers and cross members, ensuring reliable equipment protection. Through the Sales 720 program, customers receive expedited quotations and dedicated support for rapid project deployment. The runway's individual packaging prevents surface scratches during shipping and handling. Complete design documentation, including a spec sheet, Visio stencil, CAD files, and BIM models, is provided to streamline engineering workflows. Optional accessories such as elevation brackets and end caps further customize the installation to specific space constraints. CPI's online Product Designer tool simplifies configuration and ordering for this UL‑classified solution. Choosing the UL 1578 Cable Runway aligns with CPI's commitment to quality, global availability, and rapid product customization. The system enhances cable organization, reduces floor congestion, and supports future scalability in hyperscale and multi‑tenant data centers. Contact an authorized distributor to incorporate this runway into your next infrastructure project.</p>"},{"primaryId":"11275-724","Primary ID":"11275-724","Color":"Black","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Ladder Rack","Marketing Product Series":"UL Classified Cable Runway","Marketing Description - Global English":"U.L. Classified Cable Runway; 24\"W x 1.5\"H x 9.71'L; Black; Cable Capacity - 1894","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":305,"Ship Length/Depth Uom":"in","Ship Width":25,"Ship Width Uom":"in","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":64,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":311.76,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"UL Runway;UL Ladder Rack","Promote on Website":"1","Attached to Series":"1","Height":"1.5\" (38.1 mm)","Width":"24\" (609.6 mm)","Depth":"116.5\" (2959 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.5,"Product Height Uom":"\"","Product Length/Depth":116.5,"Product Length/Depth Uom":"\"","Product Width ":24,"Product Width Uom":"\"","Product Height (Metric)":38.1,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":2959,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":609.6,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL,RWAY,TELCO,UL,24,BC,BK","Runway Length":"9' 8-1/2\" (2959 mm)","Search Terms":"11275-724,UL Classified Cable Runway,ZetaFrame UL Classified Cable Runway,Server cabinet UL Classified Cable Runway,Rack-mounted UL Classified Cable Runway,Data center UL Classified Cable Runway,Cabinet UL Classified Cable Runway solution,Network rack UL Classified Cable Runway,Structured cabling solution for UL Classified Cable Runway,Best UL Classified Cable Runway for server racks,How to organize cables with UL Classified Cable Runway,Efficient routing for UL Classified Cable Runway,Front-to-back cable routing for UL Classified Cable Runway,High-density cable organization for UL Classified Cable Runway,Professional cable management for UL Classified Cable Runway","Search Relevancy":1,"SKU Level SEO Page Title":"UL Classified Cable Runway 11275-724 | Chatsworth","SKU Level SEO Meta Description":"UL Classified Cable Runway 11275-724 features 24-inch width and high cable capacity for secure data center management. Ensure reliable performance with CPI solutions.","SKU Level Web H4 Heading":"Product Overview and Key Features","SKU Level Web Paragraph Text":"<p>The UL Classified Cable Runway 11275-724 from Chatsworth Products (CPI) provides robust support for backbone and horizontal cables in telecommunications and equipment rooms. This runway features a 24-inch width and 9-foot 8.5-inch length, offering a cable capacity of 1894 for efficient data center operations. Its UL® classification ensures suitability as an equipment grounding conductor, enhancing safety and compliance.</p><p>Constructed with durable side stringers and cross members welded at 9-inch intervals, the 11275-724 model delivers reliable performance in high-density environments. The black finish, achieved through gold chem film over zinc plating, resists corrosion and maintains a professional appearance. Individually boxed to prevent damage during shipping, this cable runway supports seamless integration with other CPI Cable Runway Products.</p><p>Key benefits include easy installation with recommended Runway Elevation Kits and compliance with TELCO-Style standards for overall length. The 724 series design prioritizes cable organization and protection, reducing the risk of downtime in critical infrastructure. With a focus on quality, CPI ensures this runway meets the demands of modern data centers, enterprise networks, and industrial applications.</p><p>Ideal for environments requiring secure cable management, the 11275-724 runway facilitates optimal airflow and accessibility in rack and cabinet systems. Its 24-inch width accommodates extensive cable runs, while the UL® classification supports grounding requirements in regulated industries. CPI's expertise in cable pathway solutions guarantees that this product enhances network reliability and operational efficiency.</p><p>Backed by CPI's global availability and rapid customization options, the UL Classified Cable Runway 11275-724 offers a future-ready solution for evolving technology needs. Whether deployed in hyperscale data centers or edge computing sites, this runway ensures long-term performance and compatibility with CPI's comprehensive infrastructure portfolio. Trust CPI for innovative cable management that powers and protects your investment in information and communications technology.</p>"}],"options":{"Width":["12\" (304.8 mm)","15\" (381 mm)","18\" (457.2 mm)","20\" (508 mm)","24\" (609.6 mm)","6\" (152.4 mm)","9\" (228.6 mm)"],"Runway Length":["9' 8-1/2\" (2959 mm)"],"Color":["Black","Gold Chem"]},"total":14}