{"items":[{"primaryId":"30529-719","Primary ID":"30529-719","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Universal Horizontal Cable Manager Double-Sided","Marketing Description - Global English":"Universal Horizontal Cable Manager; 1 RMU x 19\"W (482.6 mm) x 11.73\"D (297.9 mm); Double-Sided; Black","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":1,"Rack-Mount Uom":"U","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":122.01,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Horizontal Cable Manager;Universal","Promote on Website":"1","Attached to Series":"1","Height RMU":"1U","Height":"1.8\" (44 mm) 1U","Width":"19\" (483 mm)","Depth":"11.6\" (295 mm)","BABA Compliant":"1","Product Height":1.8,"Product Height Uom":"\"","Product Length/Depth":11.6,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":44,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":295,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"HORIZONTAL MANAGER,DBL,UNIV,19 IN ,1 RMU,BK","Search Terms":"30529-719,Universal Horizontal Cable Manager Double-Sided,ZetaFrame Universal Horizontal Cable Manager Double-Sided,Server cabinet Universal Horizontal Cable Manager Double-Sided,Rack-mounted Universal Horizontal Cable Manager Double-Sided,Data center Universal Horizontal Cable Manager Double-Sided,Cabinet Universal Horizontal Cable Manager Double-Sided solution,Network rack Universal Horizontal Cable Manager Double-Sided,Structured cabling solution for Universal Horizontal Cable Manager Double-Sided,Best Universal Horizontal Cable Manager Double-Sided for server racks,How to organize cables with Universal Horizontal Cable Manager Double-Sided,Efficient routing for Universal Horizontal Cable Manager Double-Sided,Front-to-back cable routing for Universal Horizontal Cable Manager Double-Sided,High-density cable organization for Universal Horizontal Cable Manager Double-Sided,Professional cable management for Universal Horizontal Cable Manager Double-Sided","Search Relevancy":2},{"primaryId":"30529-723","Primary ID":"30529-723","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Universal Horizontal Cable Manager Double-Sided","Marketing Description - Global English":"Universal Horizontal Cable Manager; 1 RMU x 23\"W (584.2 mm) x 11.73\"D (297.9 mm); Double-Sided; Black","Shipping Weight":6,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Rack-Mount Width":23,"Rack-Mount Units":1,"Rack-Mount Uom":"U","Shipping Weight (Metric)":2.72,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":140.45,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Horizontal Cable Manager;Universal","Promote on Website":"1","Attached to Series":"1","Height RMU":"1U","Height":"1.8\" (44 mm) 1U","Width":"23\" (584 mm)","Depth":"11.6\" (295 mm)","BABA Compliant":"1","Product Height":1.8,"Product Height Uom":"\"","Product Length/Depth":11.6,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":44,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":295,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"HORIZONTAL MANAGER,DBL,UNIV,23 IN ,1 RMU,BK","Search Terms":"30529-723,Universal Horizontal Cable Manager Double-Sided,ZetaFrame Universal Horizontal Cable Manager Double-Sided,Server cabinet Universal Horizontal Cable Manager Double-Sided,Rack-mounted Universal Horizontal Cable Manager Double-Sided,Data center Universal Horizontal Cable Manager Double-Sided,Cabinet Universal Horizontal Cable Manager Double-Sided solution,Network rack Universal Horizontal Cable Manager Double-Sided,Structured cabling solution for Universal Horizontal Cable Manager Double-Sided,Best Universal Horizontal Cable Manager Double-Sided for server racks,How to organize cables with Universal Horizontal Cable Manager Double-Sided,Efficient routing for Universal Horizontal Cable Manager Double-Sided,Front-to-back cable routing for Universal Horizontal Cable Manager Double-Sided,High-density cable organization for Universal Horizontal Cable Manager Double-Sided,Professional cable management for Universal Horizontal Cable Manager Double-Sided","Search Relevancy":2,"SKU Level SEO Page Title":"Horizontal Cable Manager 30529 Double‑Sided | Chatsworth","SKU Level SEO Meta Description":"Organize coax, copper and fiber with the 30529 Double‑Sided Horizontal Cable Manager. Snap‑on covers provide a tidy, flame‑rated solution for any rack.","SKU Level Web H4 Heading":"Key Features of the Double‑Sided Design","SKU Level Web Paragraph Text":"<p>The 30529 Horizontal Cable Manager delivers an extra‑wide 23‑inch (584 mm) pathway that accommodates coax, copper and fiber optics without crowding. Its contoured guide fingers are spaced 1.75 inches (44.5 mm) apart, allowing rapid moves, adds and changes while preserving proper bend radii for hooded patch cords. Patented UL 94V‑0‑rated fingers meet stringent fire‑safety standards, giving confidence in high‑density environments. Snap‑on covers open 180 degrees upward or downward, providing quick access for installation and maintenance without tools. The black powder‑coat textured finish resists fingerprints and smudges, maintaining a professional appearance in data‑center aisles. Because the cover mechanism is double‑sided, technicians can service cables from either side of the rack, reducing downtime and improving workflow. Designed for universal compatibility, the manager fits standard 19‑inch (483 mm) rack systems and aligns with CPI's broader Cable Management portfolio. Integration with the CPI Product Designer ensures accurate BIM and CAD models are available for precise planning. Engineers benefit from downloadable spec sheets, installation instructions, and BIM files that streamline the design process. The Horizontal Cable Manager supports AI‑driven, high‑performance computing deployments where cable density and airflow are critical. By organizing cables cleanly, it helps maintain optimal cooling efficiency and reduces the risk of accidental cable damage. This contributes to lower operating costs and higher system reliability across hyperscale and enterprise data centers. CPI's global availability and rapid customization mean the 30529 solution can be tailored to unique project requirements without sacrificing quality. With decades of experience in cable management, CPI provides world‑class customer service and technical support to ensure successful implementation. Contact a CPI sales specialist today to explore how this Universal Horizontal Cable Manager can enhance your infrastructure.</p>"},{"primaryId":"30529-E19","Primary ID":"30529-E19","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Universal Horizontal Cable Manager Double-Sided","Marketing Description - Global English":"Universal Horizontal Cable Manager; 1 RMU x 19\"W (482.6 mm) x 11.73\"D (297.9 mm); Double-Sided; Glacier White","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":1,"Rack-Mount Uom":"U","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":134.19,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Horizontal Cable Manager;Universal","Promote on Website":"1","Attached to Series":"1","Height RMU":"1U","Height":"1.8\" (44 mm) 1U","Width":"19\" (483 mm)","Depth":"11.6\" (295 mm)","BABA Compliant":"1","Product Height":1.8,"Product Height Uom":"\"","Product Length/Depth":11.6,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":44,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":295,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"HORIZONTAL MANAGER,DBL,UNIV,19 IN,1 RMU,GW","Search Terms":"30529-E19,Universal Horizontal Cable Manager Double-Sided,ZetaFrame Universal Horizontal Cable Manager Double-Sided,Server cabinet Universal Horizontal Cable Manager Double-Sided,Rack-mounted Universal Horizontal Cable Manager Double-Sided,Data center Universal Horizontal Cable Manager Double-Sided,Cabinet Universal Horizontal Cable Manager Double-Sided solution,Network rack Universal Horizontal Cable Manager Double-Sided,Structured cabling solution for Universal Horizontal Cable Manager Double-Sided,Best Universal Horizontal Cable Manager Double-Sided for server racks,How to organize cables with Universal Horizontal Cable Manager Double-Sided,Efficient routing for Universal Horizontal Cable Manager Double-Sided,Front-to-back cable routing for Universal Horizontal Cable Manager Double-Sided,High-density cable organization for Universal Horizontal Cable Manager Double-Sided,Professional cable management for Universal Horizontal Cable Manager Double-Sided","Search Relevancy":2},{"primaryId":"30529-E23","Primary ID":"30529-E23","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Universal Horizontal Cable Manager Double-Sided","Marketing Description - Global English":"Universal Horizontal Cable Manager; 1 RMU x 19\"W (482.6 mm) x 11.73\"D (297.9 mm); Double-Sided; Black","Shipping Weight":6,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Rack-Mount Width":23,"Rack-Mount Units":1,"Rack-Mount Uom":"U","Shipping Weight (Metric)":2.72,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":154.46,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Horizontal Cable Manager;Universal","Promote on Website":"1","Attached to Series":"1","Height RMU":"1U","Height":"1.8\" (44 mm) 1U","Width":"23\" (584 mm)","Depth":"11.6\" (295 mm)","BABA Compliant":"1","Product Height":1.8,"Product Height Uom":"\"","Product Length/Depth":11.6,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":44,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":295,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"HORIZONTAL MANAGER,DBL,UNIV,23 IN,1 RMU,GW","Search Terms":"30529-E23,Universal Horizontal Cable Manager Double-Sided,ZetaFrame Universal Horizontal Cable Manager Double-Sided,Server cabinet Universal Horizontal Cable Manager Double-Sided,Rack-mounted Universal Horizontal Cable Manager Double-Sided,Data center Universal Horizontal Cable Manager Double-Sided,Cabinet Universal Horizontal Cable Manager Double-Sided solution,Network rack Universal Horizontal Cable Manager Double-Sided,Structured cabling solution for Universal Horizontal Cable Manager Double-Sided,Best Universal Horizontal Cable Manager Double-Sided for server racks,How to organize cables with Universal Horizontal Cable Manager Double-Sided,Efficient routing for Universal Horizontal Cable Manager Double-Sided,Front-to-back cable routing for Universal Horizontal Cable Manager Double-Sided,High-density cable organization for Universal Horizontal Cable Manager Double-Sided,Professional cable management for Universal Horizontal Cable Manager Double-Sided","Search Relevancy":2},{"primaryId":"30530-719","Primary ID":"30530-719","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Universal Horizontal Cable Manager Double-Sided","Marketing Description - Global English":"Universal Horizontal Cable Manager; 2 RMU x 19\"W (482.6 mm) x 11.73\"D (297.9 mm); Double-Sided; Black","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":129.97,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Horizontal Cable Manager;Universal","Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"3.5\" (89 mm) 2U","Width":"19\" (483 mm)","Depth":"11.6\" (295 mm)","BABA Compliant":"1","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":11.6,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":295,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"HORIZONTAL MANAGER,DBL,UNIV,2 RMU,BK","Search Terms":"30530-719,Universal Horizontal Cable Manager Double-Sided,ZetaFrame Universal Horizontal Cable Manager Double-Sided,Server cabinet Universal Horizontal Cable Manager Double-Sided,Rack-mounted Universal Horizontal Cable Manager Double-Sided,Data center Universal Horizontal Cable Manager Double-Sided,Cabinet Universal Horizontal Cable Manager Double-Sided solution,Network rack Universal Horizontal Cable Manager Double-Sided,Structured cabling solution for Universal Horizontal Cable Manager Double-Sided,Best Universal Horizontal Cable Manager Double-Sided for server racks,How to organize cables with Universal Horizontal Cable Manager Double-Sided,Efficient routing for Universal Horizontal Cable Manager Double-Sided,Front-to-back cable routing for Universal Horizontal Cable Manager Double-Sided,High-density cable organization for Universal Horizontal Cable Manager Double-Sided,Professional cable management for Universal Horizontal Cable Manager Double-Sided","Search Relevancy":2},{"primaryId":"30530-723","Primary ID":"30530-723","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Universal Horizontal Cable Manager Double-Sided","Marketing Description - Global English":"Universal Horizontal Cable Manager; 2 RMU x 23\"W (584.2 mm) x 11.73\"D (297.9 mm); Double-Sided; Black","Shipping Weight":7,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Rack-Mount Width":23,"Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":3.18,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":156.38,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Horizontal Cable Manager;Universal","Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"3.5\" (89 mm) 2U","Width":"23\" (584 mm)","Depth":"11.6\" (295 mm)","BABA Compliant":"1","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":11.6,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":295,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"HORIZONTAL MANAGER,DBL,UNIV,2 RMU,BK","Search Terms":"30530-723,Universal Horizontal Cable Manager Double-Sided,ZetaFrame Universal Horizontal Cable Manager Double-Sided,Server cabinet Universal Horizontal Cable Manager Double-Sided,Rack-mounted Universal Horizontal Cable Manager Double-Sided,Data center Universal Horizontal Cable Manager Double-Sided,Cabinet Universal Horizontal Cable Manager Double-Sided solution,Network rack Universal Horizontal Cable Manager Double-Sided,Structured cabling solution for Universal Horizontal Cable Manager Double-Sided,Best Universal Horizontal Cable Manager Double-Sided for server racks,How to organize cables with Universal Horizontal Cable Manager Double-Sided,Efficient routing for Universal Horizontal Cable Manager Double-Sided,Front-to-back cable routing for Universal Horizontal Cable Manager Double-Sided,High-density cable organization for Universal Horizontal Cable Manager Double-Sided,Professional cable management for Universal Horizontal Cable Manager Double-Sided","Search Relevancy":2},{"primaryId":"30530-E19","Primary ID":"30530-E19","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Universal Horizontal Cable Manager Double-Sided","Marketing Description - Global English":"Universal Horizontal Cable Manager; 2 RMU x 19\"W (482.6 mm) x 11.73\"D (297.9 mm); Double-Sided; Glacier White","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":43,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":142.97,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Horizontal Cable Manager;Universal","Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"3.5\" (89 mm) 2U","Width":"19\" (483 mm)","Depth":"11.6\" (295 mm)","BABA Compliant":"1","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":11.6,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":295,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"HORIZONTAL MANAGER,DBL,UNIV,19 IN,2 RMU,GW","Search Terms":"30530-E19,Universal Horizontal Cable Manager Double-Sided,ZetaFrame Universal Horizontal Cable Manager Double-Sided,Server cabinet Universal Horizontal Cable Manager Double-Sided,Rack-mounted Universal Horizontal Cable Manager Double-Sided,Data center Universal Horizontal Cable Manager Double-Sided,Cabinet Universal Horizontal Cable Manager Double-Sided solution,Network rack Universal Horizontal Cable Manager Double-Sided,Structured cabling solution for Universal Horizontal Cable Manager Double-Sided,Best Universal Horizontal Cable Manager Double-Sided for server racks,How to organize cables with Universal Horizontal Cable Manager Double-Sided,Efficient routing for Universal Horizontal Cable Manager Double-Sided,Front-to-back cable routing for Universal Horizontal Cable Manager Double-Sided,High-density cable organization for Universal Horizontal Cable Manager Double-Sided,Professional cable management for Universal Horizontal Cable Manager Double-Sided","Search Relevancy":2,"SKU Level SEO Page Title":"30530 e19 Horizontal Cable Manager Double‑Sided | Chatsworth","SKU Level SEO Meta Description":"The 30530 e19 Horizontal Cable Manager Double‑Sided offers extra‑wide guides and snap‑on covers for clean, organized cable pathways in data centers.","SKU Level Web H4 Heading":"Key Design Features","SKU Level Web Paragraph Text":"<p>The 30530 19\" Horizontal Cable Manager Double‑Sided provides a dedicated pathway for coax, copper and fiber optic cables within rack enclosures. Its extra‑wide, contoured guide fingers are spaced 1.75 inches apart, allowing quick moves, adds, and changes without disturbing neighboring cables. Designed for data‑center and enterprise networking environments, the manager supports clean organization and efficient airflow. The availability of downloadable spec sheets and installation instructions simplifies integration into custom enclosure designs. By using CPI's Product Designer tool, designers can visualize the manager in 3‑D and verify clearance before purchase. Patented guide fingers meet the UL 94V‑0 flammability rating, ensuring compliance with stringent fire‑safety standards in high‑density racks. The offset geometry preserves proper bending radii for both standard and hooded patch cords, reducing stress on optical fibers. This attention to cable integrity helps maintain signal performance and prolongs cable lifespan. Snap‑on covers open 180 degrees up or down, enabling easy access for inspection, maintenance, or re‑routing without removing the entire assembly. The black powder‑coat textured finish resists fingerprints and smudges, keeping the rack interior looking professional. Quick installation reduces deployment time and minimizes downtime during upgrades. CPI offers global availability and rapid customization, backed by decades of experience in data‑center infrastructure. Customers can download BIM, CAD, and Visio assets to incorporate the manager into detailed layouts. Technical support and consultation services ensure the 30530 19\" solution meets specific project requirements and future‑proofs cable management strategies.</p>"},{"primaryId":"30530-E23","Primary ID":"30530-E23","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Universal Horizontal Cable Manager Double-Sided","Marketing Description - Global English":"Universal Horizontal Cable Manager; 2 RMU x 23\"W (584.2 mm) x 11.73\"D (297.9 mm); Double-Sided; Glacier White","Shipping Weight":7,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Rack-Mount Width":23,"Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":3.18,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":172,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Horizontal Cable Manager;Universal","Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"3.5\" (89 mm) 2U","Width":"23\" (584 mm)","Depth":"11.6\" (295 mm)","BABA Compliant":"1","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":11.6,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":295,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"HORIZONTAL MANAGER,DBL,UNIV,23 IN,2 RMU,GW","Search Terms":"30530-E23,Universal Horizontal Cable Manager Double-Sided,ZetaFrame Universal Horizontal Cable Manager Double-Sided,Server cabinet Universal Horizontal Cable Manager Double-Sided,Rack-mounted Universal Horizontal Cable Manager Double-Sided,Data center Universal Horizontal Cable Manager Double-Sided,Cabinet Universal Horizontal Cable Manager Double-Sided solution,Network rack Universal Horizontal Cable Manager Double-Sided,Structured cabling solution for Universal Horizontal Cable Manager Double-Sided,Best Universal Horizontal Cable Manager Double-Sided for server racks,How to organize cables with Universal Horizontal Cable Manager Double-Sided,Efficient routing for Universal Horizontal Cable Manager Double-Sided,Front-to-back cable routing for Universal Horizontal Cable Manager Double-Sided,High-density cable organization for Universal Horizontal Cable Manager Double-Sided,Professional cable management for Universal Horizontal Cable Manager Double-Sided","Search Relevancy":2},{"primaryId":"30531-719","Primary ID":"30531-719","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Universal Horizontal Cable Manager Double-Sided","Marketing Description - Global English":"Universal Horizontal Cable Manager; 3 RMU x 19\"W (482.6 mm) x 11.73\"D (297.9 mm); Double-Sided; Black","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":3,"Rack-Mount Uom":"U","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":177.26,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Horizontal Cable Manager;Universal","Promote on Website":"1","Attached to Series":"1","Height RMU":"3U","Height":"5.3\" (133 mm) 3U","Width":"19\" (483 mm)","Depth":"11.6\" (295 mm)","BABA Compliant":"1","Product Height":5.3,"Product Height Uom":"\"","Product Length/Depth":11.6,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":133,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":295,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"HORIZONTAL MANAGER,DBL,UNIV,19 IN ,3 RMU,BK","Search Terms":"30531-719,Universal Horizontal Cable Manager Double-Sided,ZetaFrame Universal Horizontal Cable Manager Double-Sided,Server cabinet Universal Horizontal Cable Manager Double-Sided,Rack-mounted Universal Horizontal Cable Manager Double-Sided,Data center Universal Horizontal Cable Manager Double-Sided,Cabinet Universal Horizontal Cable Manager Double-Sided solution,Network rack Universal Horizontal Cable Manager Double-Sided,Structured cabling solution for Universal Horizontal Cable Manager Double-Sided,Best Universal Horizontal Cable Manager Double-Sided for server racks,How to organize cables with Universal Horizontal Cable Manager Double-Sided,Efficient routing for Universal Horizontal Cable Manager Double-Sided,Front-to-back cable routing for Universal Horizontal Cable Manager Double-Sided,High-density cable organization for Universal Horizontal Cable Manager Double-Sided,Professional cable management for Universal Horizontal Cable Manager Double-Sided","Search Relevancy":2,"SKU Level SEO Page Title":"Universal Horizontal Cable Manager Double-Sided | Chatsworth","SKU Level SEO Meta Description":"Organize patch cords with the Universal Horizontal Cable Manager Double-Sided. Features snap-on covers and UL® 94V-0 rated fingers for efficient cable management in data centers.","SKU Level Web H4 Heading":"Features and Benefits of the Horizontal Cable Manager","SKU Level Web Paragraph Text":"<p>The Universal Horizontal Cable Manager Double-Sided provides a reliable pathway for organizing coax, copper, and fiber optic cables in data center environments. This horizontal cable manager features a black powder-coat textured finish that reduces fingerprints and smudges for a professional appearance. Its design supports quick moves, adds, and changes to maintain network efficiency.</p><p>Key features include extra-wide and contoured cable guide fingers spaced 1.75 inches (44.5 mm) apart to separate and organize patch cords effectively. These patented fingers meet the UL® 94V-0 flammability rating, ensuring safety and compliance in high-density setups. The offset cable guides maintain proper bending radii, even for hooded patch cables, preventing damage and signal loss.</p><p>Snap-on covers open 180 degrees up or down, allowing easy access and adjacent installation without tools. This double-sided cable manager simplifies cable routing and management, reducing installation time and improving airflow in racks. The universal compatibility makes it ideal for various cable types and rack configurations.</p><p>With dimensions of 19 inches wide (483 mm) and 5.3 inches high (133 mm) or 3U, this horizontal cable manager fits standard 19-inch rack systems. The double-sided design maximizes space utilization by managing cables on both sides of the rack. This efficient cable management solution helps reduce clutter and enhances overall system reliability.</p><p>Ideal for enterprise data centers, telecom rooms, and hyperscale facilities, this product supports advanced applications like AI and high-performance computing. Chatsworth Products (CPI) delivers global availability and rapid customization to meet specific needs. Trust CPI for durable, innovative solutions that power and protect your ICT investments.</p>"},{"primaryId":"30531-723","Primary ID":"30531-723","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Universal Horizontal Cable Manager Double-Sided","Marketing Description - Global English":"Universal Horizontal Cable Manager; 3 RMU x 23\"W (584.2 mm) x 11.73\"D (297.9 mm); Double-Sided; Black","Shipping Weight":7,"Shipping Weight Uom":"LB","Ship Height":6.5,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":17,"Ship Width Uom":"in","Rack-Mount Width":23,"Rack-Mount Units":3,"Rack-Mount Uom":"U","Shipping Weight (Metric)":3.18,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":17,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":43,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":202.25,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Horizontal Cable Manager;Universal","Promote on Website":"1","Attached to Series":"1","Height RMU":"3U","Height":"5.3\" (133 mm) 3U","Width":"23\" (584 mm)","Depth":"11.6\" (295 mm)","BABA Compliant":"1","Product Height":5.3,"Product Height Uom":"\"","Product Length/Depth":11.6,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":133,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":295,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"HORIZONTAL MANAGER,DBL,UNIV,23 IN ,3 RMU,BK","Search Terms":"30531-723,Universal Horizontal Cable Manager Double-Sided,ZetaFrame Universal Horizontal Cable Manager Double-Sided,Server cabinet Universal Horizontal Cable Manager Double-Sided,Rack-mounted Universal Horizontal Cable Manager Double-Sided,Data center Universal Horizontal Cable Manager Double-Sided,Cabinet Universal Horizontal Cable Manager Double-Sided solution,Network rack Universal Horizontal Cable Manager Double-Sided,Structured cabling solution for Universal Horizontal Cable Manager Double-Sided,Best Universal Horizontal Cable Manager Double-Sided for server racks,How to organize cables with Universal Horizontal Cable Manager Double-Sided,Efficient routing for Universal Horizontal Cable Manager Double-Sided,Front-to-back cable routing for Universal Horizontal Cable Manager Double-Sided,High-density cable organization for Universal Horizontal Cable Manager Double-Sided,Professional cable management for Universal Horizontal Cable Manager Double-Sided","Search Relevancy":2},{"primaryId":"30531-E19","Primary ID":"30531-E19","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Universal Horizontal Cable Manager Double-Sided","Marketing Description - Global English":"Universal Horizontal Cable Manager; 3 RMU x 19\"W (482.6 mm) x 11.73\"D (297.9 mm); Double-Sided; Glacier White","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":3,"Rack-Mount Uom":"U","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":195.04,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Horizontal Cable Manager;Universal","Promote on Website":"1","Attached to Series":"1","Height RMU":"3U","Height":"5.3\" (133 mm) 3U","Width":"19\" (483 mm)","Depth":"11.6\" (295 mm)","BABA Compliant":"1","Product Height":5.3,"Product Height Uom":"\"","Product Length/Depth":11.6,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":133,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":295,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"HORIZONTAL MANAGER,DBL,UNIV,19 IN,3 RMU,GW","Search Terms":"30531-E19,Universal Horizontal Cable Manager Double-Sided,ZetaFrame Universal Horizontal Cable Manager Double-Sided,Server cabinet Universal Horizontal Cable Manager Double-Sided,Rack-mounted Universal Horizontal Cable Manager Double-Sided,Data center Universal Horizontal Cable Manager Double-Sided,Cabinet Universal Horizontal Cable Manager Double-Sided solution,Network rack Universal Horizontal Cable Manager Double-Sided,Structured cabling solution for Universal Horizontal Cable Manager Double-Sided,Best Universal Horizontal Cable Manager Double-Sided for server racks,How to organize cables with Universal Horizontal Cable Manager Double-Sided,Efficient routing for Universal Horizontal Cable Manager Double-Sided,Front-to-back cable routing for Universal Horizontal Cable Manager Double-Sided,High-density cable organization for Universal Horizontal Cable Manager Double-Sided,Professional cable management for Universal Horizontal Cable Manager Double-Sided","Search Relevancy":2},{"primaryId":"30531-E23","Primary ID":"30531-E23","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Universal Horizontal Cable Manager Double-Sided","Marketing Description - Global English":"Universal Horizontal Cable Manager; 3 RMU x 23\"W (584.2 mm) x 11.73\"D (297.9 mm); Double-Sided; Glacier White","Shipping Weight":7,"Shipping Weight Uom":"LB","Ship Height":6.5,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":17,"Ship Width Uom":"in","Rack-Mount Width":23,"Rack-Mount Units":3,"Rack-Mount Uom":"U","Shipping Weight (Metric)":3.18,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":17,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":43,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":222.45,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Horizontal Cable Manager;Universal","Promote on Website":"1","Attached to Series":"1","Height RMU":"3U","Height":"5.3\" (133 mm) 3U","Width":"23\" (584 mm)","Depth":"11.6\" (295 mm)","BABA Compliant":"1","Product Height":5.3,"Product Height Uom":"\"","Product Length/Depth":11.6,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":133,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":295,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"HORIZONTAL MANAGER,DBL,UNIV,23 IN,3 RMU,GW","Search Terms":"30531-E23,Universal Horizontal Cable Manager Double-Sided,ZetaFrame Universal Horizontal Cable Manager Double-Sided,Server cabinet Universal Horizontal Cable Manager Double-Sided,Rack-mounted Universal Horizontal Cable Manager Double-Sided,Data center Universal Horizontal Cable Manager Double-Sided,Cabinet Universal Horizontal Cable Manager Double-Sided solution,Network rack Universal Horizontal Cable Manager Double-Sided,Structured cabling solution for Universal Horizontal Cable Manager Double-Sided,Best Universal Horizontal Cable Manager Double-Sided for server racks,How to organize cables with Universal Horizontal Cable Manager Double-Sided,Efficient routing for Universal Horizontal Cable Manager Double-Sided,Front-to-back cable routing for Universal Horizontal Cable Manager Double-Sided,High-density cable organization for Universal Horizontal Cable Manager Double-Sided,Professional cable management for Universal Horizontal Cable Manager Double-Sided","Search Relevancy":2}],"options":{"Width":["19\" (483 mm)","23\" (584 mm)"],"Height":["1.8\" (44 mm) 1U","3.5\" (89 mm) 2U","5.3\" (133 mm) 3U"],"Color":["Black","Glacier White"]},"total":12}