{"items":[{"primaryId":"30130-719","Primary ID":"30130-719","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Universal Horizontal Cable Manager Single-Sided","Marketing Description - Global English":"Universal Horizontal Cable Manager; 2 RMU; 19\"W (482.6 mm); 5.14\"D (130.6 mm); Single-Sided; Black","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":94.32,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Horizontal Cable Manager;Universal","Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"3.5\" (88 mm) 2U","Width":"19\" (483 mm)","Depth":"5.1\" (131 mm)","BABA Compliant":"1","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":5.1,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":88,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":131,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":4.4,"Product Weight UOM":"LB","Short Description":"HORIZ MGR-MCS,2 RMU,19 IN,BK","Search Terms":"30130-719,Universal Horizontal Cable Manager Single-Sided,ZetaFrame Universal Horizontal Cable Manager Single-Sided,Server cabinet Universal Horizontal Cable Manager Single-Sided,Rack-mounted Universal Horizontal Cable Manager Single-Sided,Data center Universal Horizontal Cable Manager Single-Sided,Cabinet Universal Horizontal Cable Manager Single-Sided solution,Network rack Universal Horizontal Cable Manager Single-Sided,Structured cabling solution for Universal Horizontal Cable Manager Single-Sided,Best Universal Horizontal Cable Manager Single-Sided for server racks,How to organize cables with Universal Horizontal Cable Manager Single-Sided,Efficient routing for Universal Horizontal Cable Manager Single-Sided,Front-to-back cable routing for Universal Horizontal Cable Manager Single-Sided,High-density cable organization for Universal Horizontal Cable Manager Single-Sided,Professional cable management for Universal Horizontal Cable Manager Single-Sided","Search Relevancy":2},{"primaryId":"30130-723","Primary ID":"30130-723","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Universal Horizontal Cable Manager Single-Sided","Marketing Description - Global English":"Universal Horizontal Cable Manager; 2 RMU; 23\"W (584.2 mm); 5.14\"D (130.6 mm); Single-Sided; Black","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":64,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":23,"Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":115.96,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Horizontal Cable Manager;Universal","Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"3.5\" (88 mm) 2U","Width":"23\" (584 mm)","Depth":"5.1\" (131 mm)","BABA Compliant":"1","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":5.1,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":88,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":131,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":2.8,"Product Weight UOM":"LB","Short Description":"HORIZ MGR-UNIV,2 RMU,23 IN,BK","Search Terms":"30130-723,Universal Horizontal Cable Manager Single-Sided,ZetaFrame Universal Horizontal Cable Manager Single-Sided,Server cabinet Universal Horizontal Cable Manager Single-Sided,Rack-mounted Universal Horizontal Cable Manager Single-Sided,Data center Universal Horizontal Cable Manager Single-Sided,Cabinet Universal Horizontal Cable Manager Single-Sided solution,Network rack Universal Horizontal Cable Manager Single-Sided,Structured cabling solution for Universal Horizontal Cable Manager Single-Sided,Best Universal Horizontal Cable Manager Single-Sided for server racks,How to organize cables with Universal Horizontal Cable Manager Single-Sided,Efficient routing for Universal Horizontal Cable Manager Single-Sided,Front-to-back cable routing for Universal Horizontal Cable Manager Single-Sided,High-density cable organization for Universal Horizontal Cable Manager Single-Sided,Professional cable management for Universal Horizontal Cable Manager Single-Sided","Search Relevancy":2,"SKU Level SEO Page Title":"30130-723 Universal Horizontal Cable Manager | Chatsworth","SKU Level SEO Meta Description":"The 30130-723 universal horizontal cable manager organizes patch cords for easy moves and changes. Single-sided design with snap-on covers for clean cable management.","SKU Level Web H4 Heading":"723 Model Cable Organization Benefits","SKU Level Web Paragraph Text":"<p>The Universal Horizontal Cable Manager Single-Sided model 30130-723 provides an efficient pathway for organizing coax, copper, and fiber optic cables in data center environments. Its extra-wide and contoured cable guide fingers, spaced 1.75 inches (44.5 mm) apart, separate and organize patch cords to facilitate quick moves, adds, and changes. This design ensures proper bending radii for all cable types, including hooded patch cables, while maintaining a professional appearance.</p><p>With offset cable guides and patented fingers meeting UL 94V-0 flammability ratings, the 30130-723 enhances safety and reliability in high-density setups. The snap-on covers open 180 degrees up or down, allowing easy access and adjacent installation without tools. A black powder-coat textured finish on covers and panels reduces fingerprints and smudges, ensuring long-lasting aesthetic appeal in enterprise and colocation data centers.</p><p>Ideal for SYHB-723 compatible systems, this horizontal cable manager supports seamless integration into existing rack infrastructures. Its single-sided configuration maximizes space efficiency in server cabinets and network enclosures, catering to AI facilities and hyperscale environments. The product's robust construction aligns with CPI's commitment to quality and innovation in cable management solutions.</p><p>Installation is straightforward with provided instructions, enabling rapid deployment in telecommunication rooms and edge data centers. The 30130-723 model measures 23 inches wide (584 mm), 3.5 inches high (88 mm) 2U, and 5.1 inches deep (131 mm), fitting standard rack units. This versatility makes it a preferred choice for optimizing cable pathways in diverse applications, from industrial automation to financial institutions.</p><p>By leveraging CPI's decades of experience, the 723 series cable managers deliver unmatched organization and protection for critical communications infrastructure. They contribute to reduced cooling costs and improved airflow management in data centers. Explore CPI's full range of cable management solutions to enhance your ICT equipment performance and reliability.</p>"},{"primaryId":"30130-E19","Primary ID":"30130-E19","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Universal Horizontal Cable Manager Single-Sided","Marketing Description - Global English":"Universal Horizontal Cable Manager; 2 RMU; 19\"W (482.6 mm); 5.14\"D (130.6 mm); Single-Sided; Glacier White","Shipping Weight":2.25,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":1.02,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":103.75,"Certifications":["Not Applicable"],"Keyword":"Horizontal Cable Manager;Universal","Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"3.5\" (88 mm) 2U","Width":"19\" (483 mm)","Depth":"5.1\" (131 mm)","BABA Compliant":"1","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":5.1,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":88,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":131,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":20.4,"Product Weight UOM":"LB","Short Description":"HORIZ MGR-UNIV,2 RMU,19 IN,GW","Search Terms":"30130-E19,Universal Horizontal Cable Manager Single-Sided,ZetaFrame Universal Horizontal Cable Manager Single-Sided,Server cabinet Universal Horizontal Cable Manager Single-Sided,Rack-mounted Universal Horizontal Cable Manager Single-Sided,Data center Universal Horizontal Cable Manager Single-Sided,Cabinet Universal Horizontal Cable Manager Single-Sided solution,Network rack Universal Horizontal Cable Manager Single-Sided,Structured cabling solution for Universal Horizontal Cable Manager Single-Sided,Best Universal Horizontal Cable Manager Single-Sided for server racks,How to organize cables with Universal Horizontal Cable Manager Single-Sided,Efficient routing for Universal Horizontal Cable Manager Single-Sided,Front-to-back cable routing for Universal Horizontal Cable Manager Single-Sided,High-density cable organization for Universal Horizontal Cable Manager Single-Sided,Professional cable management for Universal Horizontal Cable Manager Single-Sided","Search Relevancy":2},{"primaryId":"30130-E23","Primary ID":"30130-E23","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Universal Horizontal Cable Manager Single-Sided","Marketing Description - Global English":"Universal Horizontal Cable Manager; 2 RMU; 23\"W (584.2 mm); 5.14\"D (130.6 mm); Single-Sided; Glacier White","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":64,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":23,"Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":127.55,"Certifications":["Not Applicable"],"Keyword":"Horizontal Cable Manager;Universal","Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"3.5\" (88 mm) 2U","Width":"23\" (584 mm)","Depth":"5.1\" (131 mm)","BABA Compliant":"1","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":5.1,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":88,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":131,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"HORIZ MGR-UNIV,2 RMU,23 IN,GW","Search Terms":"30130-E23,Universal Horizontal Cable Manager Single-Sided,ZetaFrame Universal Horizontal Cable Manager Single-Sided,Server cabinet Universal Horizontal Cable Manager Single-Sided,Rack-mounted Universal Horizontal Cable Manager Single-Sided,Data center Universal Horizontal Cable Manager Single-Sided,Cabinet Universal Horizontal Cable Manager Single-Sided solution,Network rack Universal Horizontal Cable Manager Single-Sided,Structured cabling solution for Universal Horizontal Cable Manager Single-Sided,Best Universal Horizontal Cable Manager Single-Sided for server racks,How to organize cables with Universal Horizontal Cable Manager Single-Sided,Efficient routing for Universal Horizontal Cable Manager Single-Sided,Front-to-back cable routing for Universal Horizontal Cable Manager Single-Sided,High-density cable organization for Universal Horizontal Cable Manager Single-Sided,Professional cable management for Universal Horizontal Cable Manager Single-Sided","Search Relevancy":2},{"primaryId":"30131-719","Primary ID":"30131-719","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Universal Horizontal Cable Manager Single-Sided","Marketing Description - Global English":"Universal Horizontal Cable Manager; 3 RMU; 19\"W (482.6 mm); 5.14\"D (130.6 mm); Single-Sided; Black","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":64,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":3,"Rack-Mount Uom":"U","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":137.94,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Horizontal Cable Manager;Universal","Promote on Website":"1","Attached to Series":"1","Height RMU":"3U","Height":"5.2\" (133 mm) 3U","Width":"19\" (483 mm)","Depth":"5.1\" (131 mm)","BABA Compliant":"1","Product Height":5.2,"Product Height Uom":"\"","Product Length/Depth":5.1,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":133,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":131,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"HORIZ MGR-UNIV,3 RMU,19 IN,BK","Search Terms":"30131-719,Universal Horizontal Cable Manager Single-Sided,ZetaFrame Universal Horizontal Cable Manager Single-Sided,Server cabinet Universal Horizontal Cable Manager Single-Sided,Rack-mounted Universal Horizontal Cable Manager Single-Sided,Data center Universal Horizontal Cable Manager Single-Sided,Cabinet Universal Horizontal Cable Manager Single-Sided solution,Network rack Universal Horizontal Cable Manager Single-Sided,Structured cabling solution for Universal Horizontal Cable Manager Single-Sided,Best Universal Horizontal Cable Manager Single-Sided for server racks,How to organize cables with Universal Horizontal Cable Manager Single-Sided,Efficient routing for Universal Horizontal Cable Manager Single-Sided,Front-to-back cable routing for Universal Horizontal Cable Manager Single-Sided,High-density cable organization for Universal Horizontal Cable Manager Single-Sided,Professional cable management for Universal Horizontal Cable Manager Single-Sided","Search Relevancy":2,"SKU Level SEO Page Title":"Universal Horizontal Cable Manager Single-Sided | Chatsworth","SKU Level SEO Meta Description":"Organize cables with the Universal Horizontal Cable Manager Single-Sided. Features snap-on covers and UL 94V-0 rating for efficient cable management. Explore solutions.","SKU Level Web H4 Heading":"Advanced Cable Management Features and Benefits","SKU Level Web Paragraph Text":"<p>The Universal Horizontal Cable Manager Single-Sided provides a reliable pathway for organizing coax, copper and fiber optic cables in data center environments. This horizontal cable manager ensures a clean and professional appearance by securely routing cables while supporting quick moves, adds and changes. Its design integrates seamlessly with CPI cabinet systems, enhancing overall cable management efficiency.</p><p>Key features include extra-wide and contoured cable guide fingers spaced 1.75 inches apart to separate and organize patch cords effectively. These guides are offset to maintain proper bending radii, even for hooded patch cables, preventing damage and ensuring optimal performance. The snap-on covers open 180 degrees up or down, allowing easy access and adjacent installation without tools.</p><p>Constructed with patented fingers that meet UL 94V-0 flammability ratings, this universal cable manager offers enhanced safety and durability in high-density setups. The black powder-coat textured finish on covers and panels reduces fingerprints and smudges, maintaining a sleek look. This attention to detail supports long-term reliability in demanding applications like AI and high-performance computing.</p><p>With dimensions of 19 inches wide, 5.2 inches high and 5.1 inches deep, the manager fits standard 19-inch rack configurations and provides 3 rack units of vertical space. The single-sided design optimizes space utilization while accommodating various cable types. These specifications make it ideal for enterprise data centers, telecommunications rooms and industrial environments.</p><p>CPI's commitment to quality ensures that this horizontal cable manager delivers consistent performance, backed by decades of experience in cable management solutions. The product supports global availability and rapid customization, aligning with CPI's focus on innovation and customer success. For detailed specifications and installation guidance, refer to the provided resources and design tools.</p>"},{"primaryId":"30131-723","Primary ID":"30131-723","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Universal Horizontal Cable Manager Single-Sided","Marketing Description - Global English":"Universal Horizontal Cable Manager; 3 RMU; 23\"W (584.2 mm); 5.14\"D (130.6 mm); Single-Sided; Black","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":64,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":23,"Rack-Mount Units":3,"Rack-Mount Uom":"U","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":161.27,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Horizontal Cable Manager;Universal","Promote on Website":"1","Attached to Series":"1","Height RMU":"3U","Height":"5.2\" (133 mm) 3U","Width":"23\" (584 mm)","Depth":"5.1\" (131 mm)","BABA Compliant":"1","Product Height":5.2,"Product Height Uom":"\"","Product Length/Depth":5.1,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":133,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":131,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"HORIZ MGR-UNIV,3 RMU,23 IN,BK","Search Terms":"30131-723,Universal Horizontal Cable Manager Single-Sided,ZetaFrame Universal Horizontal Cable Manager Single-Sided,Server cabinet Universal Horizontal Cable Manager Single-Sided,Rack-mounted Universal Horizontal Cable Manager Single-Sided,Data center Universal Horizontal Cable Manager Single-Sided,Cabinet Universal Horizontal Cable Manager Single-Sided solution,Network rack Universal Horizontal Cable Manager Single-Sided,Structured cabling solution for Universal Horizontal Cable Manager Single-Sided,Best Universal Horizontal Cable Manager Single-Sided for server racks,How to organize cables with Universal Horizontal Cable Manager Single-Sided,Efficient routing for Universal Horizontal Cable Manager Single-Sided,Front-to-back cable routing for Universal Horizontal Cable Manager Single-Sided,High-density cable organization for Universal Horizontal Cable Manager Single-Sided,Professional cable management for Universal Horizontal Cable Manager Single-Sided","Search Relevancy":2},{"primaryId":"30131-E19","Primary ID":"30131-E19","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Universal Horizontal Cable Manager Single-Sided","Marketing Description - Global English":"Universal Horizontal Cable Manager; 3 RMU; 19\"W (482.6 mm); 5.14\"D (130.6 mm); Single-Sided; Glacier White","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":64,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":3,"Rack-Mount Uom":"U","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":151.71,"Certifications":["Not Applicable"],"Keyword":"Horizontal Cable Manager;Universal","Promote on Website":"1","Attached to Series":"1","Height RMU":"3U","Height":"5.2\" (133 mm) 3U","Width":"19\" (483 mm)","Depth":"5.1\" (131 mm)","BABA Compliant":"1","Product Height":5.2,"Product Height Uom":"\"","Product Length/Depth":5.1,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":133,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":131,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"HORIZ MGR-UNIV,3 RMU,19 IN,GW","Search Terms":"30131-E19,Universal Horizontal Cable Manager Single-Sided,ZetaFrame Universal Horizontal Cable Manager Single-Sided,Server cabinet Universal Horizontal Cable Manager Single-Sided,Rack-mounted Universal Horizontal Cable Manager Single-Sided,Data center Universal Horizontal Cable Manager Single-Sided,Cabinet Universal Horizontal Cable Manager Single-Sided solution,Network rack Universal Horizontal Cable Manager Single-Sided,Structured cabling solution for Universal Horizontal Cable Manager Single-Sided,Best Universal Horizontal Cable Manager Single-Sided for server racks,How to organize cables with Universal Horizontal Cable Manager Single-Sided,Efficient routing for Universal Horizontal Cable Manager Single-Sided,Front-to-back cable routing for Universal Horizontal Cable Manager Single-Sided,High-density cable organization for Universal Horizontal Cable Manager Single-Sided,Professional cable management for Universal Horizontal Cable Manager Single-Sided","Search Relevancy":2},{"primaryId":"30131-E23","Primary ID":"30131-E23","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Universal Horizontal Cable Manager Single-Sided","Marketing Description - Global English":"Universal Horizontal Cable Manager; 3 RMU; 23\"W (584.2 mm); 5.14\"D (130.6 mm); Single-Sided; Glacier White","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":64,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":23,"Rack-Mount Units":3,"Rack-Mount Uom":"U","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":177.38,"Certifications":["Not Applicable"],"Keyword":"Horizontal Cable Manager;Universal","Promote on Website":"1","Attached to Series":"1","Height RMU":"3U","Height":"5.2\" (133 mm) 3U","Width":"23\" (584 mm)","Depth":"5.1\" (131 mm)","BABA Compliant":"1","Product Height":5.2,"Product Height Uom":"\"","Product Length/Depth":5.1,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":133,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":131,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"HORIZ MGR-UNIV,3 RMU,23 IN,GW","Search Terms":"30131-E23,Universal Horizontal Cable Manager Single-Sided,ZetaFrame Universal Horizontal Cable Manager Single-Sided,Server cabinet Universal Horizontal Cable Manager Single-Sided,Rack-mounted Universal Horizontal Cable Manager Single-Sided,Data center Universal Horizontal Cable Manager Single-Sided,Cabinet Universal Horizontal Cable Manager Single-Sided solution,Network rack Universal Horizontal Cable Manager Single-Sided,Structured cabling solution for Universal Horizontal Cable Manager Single-Sided,Best Universal Horizontal Cable Manager Single-Sided for server racks,How to organize cables with Universal Horizontal Cable Manager Single-Sided,Efficient routing for Universal Horizontal Cable Manager Single-Sided,Front-to-back cable routing for Universal Horizontal Cable Manager Single-Sided,High-density cable organization for Universal Horizontal Cable Manager Single-Sided,Professional cable management for Universal Horizontal Cable Manager Single-Sided","Search Relevancy":2},{"primaryId":"30139-719","Primary ID":"30139-719","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Universal Horizontal Cable Manager Single-Sided","Marketing Description - Global English":"Universal Horizontal Cable Manager; 1 RMU; 19\"W (482.6 mm); 4.96\"D (126 mm); Single-Sided; Black","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":61,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":1,"Rack-Mount Uom":"U","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":92.19,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Horizontal Cable Manager;Universal","Promote on Website":"1","Attached to Series":"1","Height RMU":"1U","Height":"1.7\" (44 mm) 1U","Width":"19\" (483 mm)","Depth":"5\" (126 mm)","BABA Compliant":"1","Product Height":1.7,"Product Height Uom":"\"","Product Length/Depth":5,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":44,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":126,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":2.4,"Product Weight UOM":"LB","Short Description":"HORIZ MGR-UNIV,1 RMU,19 IN,BK","Search Terms":"30139-719,Universal Horizontal Cable Manager Single-Sided,ZetaFrame Universal Horizontal Cable Manager Single-Sided,Server cabinet Universal Horizontal Cable Manager Single-Sided,Rack-mounted Universal Horizontal Cable Manager Single-Sided,Data center Universal Horizontal Cable Manager Single-Sided,Cabinet Universal Horizontal Cable Manager Single-Sided solution,Network rack Universal Horizontal Cable Manager Single-Sided,Structured cabling solution for Universal Horizontal Cable Manager Single-Sided,Best Universal Horizontal Cable Manager Single-Sided for server racks,How to organize cables with Universal Horizontal Cable Manager Single-Sided,Efficient routing for Universal Horizontal Cable Manager Single-Sided,Front-to-back cable routing for Universal Horizontal Cable Manager Single-Sided,High-density cable organization for Universal Horizontal Cable Manager Single-Sided,Professional cable management for Universal Horizontal Cable Manager Single-Sided","Search Relevancy":2},{"primaryId":"30139-723","Primary ID":"30139-723","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Universal Horizontal Cable Manager Single-Sided","Marketing Description - Global English":"Universal Horizontal Cable Manager; 1 RMU; 23\"W (584.2 mm); 4.96\"D (126 mm); Single-Sided; Black","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":61,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Rack-Mount Width":23,"Rack-Mount Units":1,"Rack-Mount Uom":"U","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":106.17,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Horizontal Cable Manager;Universal","Promote on Website":"1","Attached to Series":"1","Height RMU":"1U","Height":"1.7\" (44 mm) 1U","Width":"23\" (584 mm)","Depth":"5\" (126 mm)","BABA Compliant":"1","Product Height":1.7,"Product Height Uom":"\"","Product Length/Depth":5,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":44,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":126,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"HORIZ MGR-UNIV,1 RMU,23 IN,BK","Search Terms":"30139-723,Universal Horizontal Cable Manager Single-Sided,ZetaFrame Universal Horizontal Cable Manager Single-Sided,Server cabinet Universal Horizontal Cable Manager Single-Sided,Rack-mounted Universal Horizontal Cable Manager Single-Sided,Data center Universal Horizontal Cable Manager Single-Sided,Cabinet Universal Horizontal Cable Manager Single-Sided solution,Network rack Universal Horizontal Cable Manager Single-Sided,Structured cabling solution for Universal Horizontal Cable Manager Single-Sided,Best Universal Horizontal Cable Manager Single-Sided for server racks,How to organize cables with Universal Horizontal Cable Manager Single-Sided,Efficient routing for Universal Horizontal Cable Manager Single-Sided,Front-to-back cable routing for Universal Horizontal Cable Manager Single-Sided,High-density cable organization for Universal Horizontal Cable Manager Single-Sided,Professional cable management for Universal Horizontal Cable Manager Single-Sided","Search Relevancy":2},{"primaryId":"30139-E19","Primary ID":"30139-E19","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Universal Horizontal Cable Manager Single-Sided","Marketing Description - Global English":"Universal Horizontal Cable Manager; 1 RMU; 19\"W (482.6 mm); 4.96\"D (126 mm); Single-Sided; Glacier White","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":61,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":1,"Rack-Mount Uom":"U","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":101.46,"Certifications":["Not Applicable"],"Keyword":"Horizontal Cable Manager;Universal","Promote on Website":"1","Attached to Series":"1","Height RMU":"1U","Height":"1.7\" (44 mm) 1U","Width":"19\" (483 mm)","Depth":"5\" (126 mm)","BABA Compliant":"1","Product Height":1.7,"Product Height Uom":"\"","Product Length/Depth":5,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":44,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":126,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":2.4,"Product Weight UOM":"LB","Short Description":"HORIZ MGR-UNIV,1 RMU,19 IN,GW","Search Terms":"30139-E19,Universal Horizontal Cable Manager Single-Sided,ZetaFrame Universal Horizontal Cable Manager Single-Sided,Server cabinet Universal Horizontal Cable Manager Single-Sided,Rack-mounted Universal Horizontal Cable Manager Single-Sided,Data center Universal Horizontal Cable Manager Single-Sided,Cabinet Universal Horizontal Cable Manager Single-Sided solution,Network rack Universal Horizontal Cable Manager Single-Sided,Structured cabling solution for Universal Horizontal Cable Manager Single-Sided,Best Universal Horizontal Cable Manager Single-Sided for server racks,How to organize cables with Universal Horizontal Cable Manager Single-Sided,Efficient routing for Universal Horizontal Cable Manager Single-Sided,Front-to-back cable routing for Universal Horizontal Cable Manager Single-Sided,High-density cable organization for Universal Horizontal Cable Manager Single-Sided,Professional cable management for Universal Horizontal Cable Manager Single-Sided","Search Relevancy":2},{"primaryId":"30139-E23","Primary ID":"30139-E23","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Universal Horizontal Cable Manager Single-Sided","Marketing Description - Global English":"Universal Horizontal Cable Manager; 1 RMU; 23\"W (584.2 mm); 4.96\"D (126 mm); Single-Sided; Glacier White","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":61,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Rack-Mount Width":23,"Rack-Mount Units":1,"Rack-Mount Uom":"U","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":116.81,"Certifications":["Not Applicable"],"Keyword":"Horizontal Cable Manager;Universal","Promote on Website":"1","Attached to Series":"1","Height RMU":"1U","Height":"1.7\" (44 mm) 1U","Width":"23\" (584 mm)","Depth":"5\" (126 mm)","BABA Compliant":"1","Product Height":1.7,"Product Height Uom":"\"","Product Length/Depth":5,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":44,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":126,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"HORIZ MGR-UNIV,1 RMU,23 IN,GW","Search Terms":"30139-E23,Universal Horizontal Cable Manager Single-Sided,ZetaFrame Universal Horizontal Cable Manager Single-Sided,Server cabinet Universal Horizontal Cable Manager Single-Sided,Rack-mounted Universal Horizontal Cable Manager Single-Sided,Data center Universal Horizontal Cable Manager Single-Sided,Cabinet Universal Horizontal Cable Manager Single-Sided solution,Network rack Universal Horizontal Cable Manager Single-Sided,Structured cabling solution for Universal Horizontal Cable Manager Single-Sided,Best Universal Horizontal Cable Manager Single-Sided for server racks,How to organize cables with Universal Horizontal Cable Manager Single-Sided,Efficient routing for Universal Horizontal Cable Manager Single-Sided,Front-to-back cable routing for Universal Horizontal Cable Manager Single-Sided,High-density cable organization for Universal Horizontal Cable Manager Single-Sided,Professional cable management for Universal Horizontal Cable Manager Single-Sided","Search Relevancy":2},{"primaryId":"30330-719","Primary ID":"30330-719","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Universal Horizontal Cable Manager Single-Sided","Marketing Description - Global English":"Universal Horizontal Cable Manager; 2 RMU x 19\"W (482.6 mm) x 6.44\"D (163.6 mm); Single-Sided; Black","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":61,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":109.26,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Horizontal Cable Manager;Universal","Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"3.5\" (88 mm) 2U","Width":"19\" (483 mm)","Depth":"6.4\" (164 mm)","BABA Compliant":"1","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":6.4,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":88,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":164,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"HORIZ MGR-UNIV,DEEP,2 RMU,19 IN,BK","Search Terms":"30330-719,Universal Horizontal Cable Manager Single-Sided,ZetaFrame Universal Horizontal Cable Manager Single-Sided,Server cabinet Universal Horizontal Cable Manager Single-Sided,Rack-mounted Universal Horizontal Cable Manager Single-Sided,Data center Universal Horizontal Cable Manager Single-Sided,Cabinet Universal Horizontal Cable Manager Single-Sided solution,Network rack Universal Horizontal Cable Manager Single-Sided,Structured cabling solution for Universal Horizontal Cable Manager Single-Sided,Best Universal Horizontal Cable Manager Single-Sided for server racks,How to organize cables with Universal Horizontal Cable Manager Single-Sided,Efficient routing for Universal Horizontal Cable Manager Single-Sided,Front-to-back cable routing for Universal Horizontal Cable Manager Single-Sided,High-density cable organization for Universal Horizontal Cable Manager Single-Sided,Professional cable management for Universal Horizontal Cable Manager Single-Sided","Search Relevancy":2},{"primaryId":"30330-723","Primary ID":"30330-723","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Universal Horizontal Cable Manager Single-Sided","Marketing Description - Global English":"Universal Horizontal Cable Manager; 2 RMU x 23\"W (584.2 mm) x 6.44\"D (163.6 mm); Single-Sided; Black","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":61,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":23,"Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":124.68,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Horizontal Cable Manager;Universal","Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"3.5\" (88 mm) 2U","Width":"23\" (584 mm)","Depth":"6.4\" (164 mm)","BABA Compliant":"1","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":6.4,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":88,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":164,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"HORIZ MGR-UNIV,DEEP,2 RMU,23 IN,BK","Search Terms":"30330-723,Universal Horizontal Cable Manager Single-Sided,ZetaFrame Universal Horizontal Cable Manager Single-Sided,Server cabinet Universal Horizontal Cable Manager Single-Sided,Rack-mounted Universal Horizontal Cable Manager Single-Sided,Data center Universal Horizontal Cable Manager Single-Sided,Cabinet Universal Horizontal Cable Manager Single-Sided solution,Network rack Universal Horizontal Cable Manager Single-Sided,Structured cabling solution for Universal Horizontal Cable Manager Single-Sided,Best Universal Horizontal Cable Manager Single-Sided for server racks,How to organize cables with Universal Horizontal Cable Manager Single-Sided,Efficient routing for Universal Horizontal Cable Manager Single-Sided,Front-to-back cable routing for Universal Horizontal Cable Manager Single-Sided,High-density cable organization for Universal Horizontal Cable Manager Single-Sided,Professional cable management for Universal Horizontal Cable Manager Single-Sided","Search Relevancy":2},{"primaryId":"30330-E19","Primary ID":"30330-E19","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Universal Horizontal Cable Manager Single-Sided","Marketing Description - Global English":"Universal Horizontal Cable Manager; 2 RMU x 19\"W (482.6 mm) x 6.44\"D (163.6 mm); Single-Sided; Glacier White","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":61,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":120.17,"Certifications":["Not Applicable"],"Keyword":"Horizontal Cable Manager;Universal","Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"3.5\" (88 mm) 2U","Width":"19\" (483 mm)","Depth":"6.4\" (164 mm)","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":6.4,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":88,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":164,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"HORIZ MGR-UNIV,DEEP,2 RMU,19 IN,GW","Search Terms":"30330-E19,Universal Horizontal Cable Manager Single-Sided,ZetaFrame Universal Horizontal Cable Manager Single-Sided,Server cabinet Universal Horizontal Cable Manager Single-Sided,Rack-mounted Universal Horizontal Cable Manager Single-Sided,Data center Universal Horizontal Cable Manager Single-Sided,Cabinet Universal Horizontal Cable Manager Single-Sided solution,Network rack Universal Horizontal Cable Manager Single-Sided,Structured cabling solution for Universal Horizontal Cable Manager Single-Sided,Best Universal Horizontal Cable Manager Single-Sided for server racks,How to organize cables with Universal Horizontal Cable Manager Single-Sided,Efficient routing for Universal Horizontal Cable Manager Single-Sided,Front-to-back cable routing for Universal Horizontal Cable Manager Single-Sided,High-density cable organization for Universal Horizontal Cable Manager Single-Sided,Professional cable management for Universal Horizontal Cable Manager Single-Sided","Search Relevancy":2,"SKU Level SEO Page Title":"30330-E19 Universal Horizontal Cable Manager | Chatsworth","SKU Level SEO Meta Description":"Organize cables efficiently with the 30330-E19 universal horizontal cable manager. Features snap-on covers and offset guides for easy maintenance. Learn more.","SKU Level Web H4 Heading":"Key Benefits of the 30330-E19 Cable Manager","SKU Level Web Paragraph Text":"<p>The Universal Horizontal Cable Manager Single-Sided model 30330-E19 provides an efficient solution for organizing network cables in data centers. Its design supports coax, copper, and fiber optic cables, ensuring a clean and professional appearance. The snap-on cover allows for easy access when making changes to cable configurations.</p><p>Key features include extra-wide and contoured cable guide fingers spaced 1.75 inches (44.5 mm) apart for optimal cord separation. These guides are offset to maintain proper bending radii, protecting even hooded patch cables from damage. Patented fingers meet UL 94V-0 flammability ratings for enhanced safety in various environments.</p><p>The 30330-E19 cable manager simplifies moves, adds, and changes with its user-friendly snap-on covers that open 180 degrees. This flexibility facilitates adjacent installation without compromising accessibility or cable integrity. The black powder-coat textured finish reduces fingerprints and smudges, maintaining a tidy and durable appearance over time.</p><p>With dimensions of 19 inches wide (483 mm), 2U height, and 6.4 inches deep (164 mm), the E19 model fits standard rack configurations seamlessly. The Glacier White color blends with diverse setups, from enterprise data centers to edge computing locations. This universal horizontal cable manager supports high-density applications while promoting improved airflow and reduced clutter.</p><p>CPI's 30330-E19 ensures reliable performance and ease of use, backed by decades of expertise in cable management solutions. It helps streamline infrastructure deployments and supports advanced technologies like AI and high-performance computing. For detailed specifications, installation instructions, and design tools, explore the product resources available on Chatsworth.com.</p>"},{"primaryId":"30330-E23","Primary ID":"30330-E23","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Universal Horizontal Cable Manager Single-Sided","Marketing Description - Global English":"Universal Horizontal Cable Manager; 2 RMU x 23\"W (584.2 mm) x 6.44\"D (163.6 mm); Single-Sided; Glacier White","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":61,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":23,"Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":137.19,"Certifications":["Not Applicable"],"Keyword":"Horizontal Cable Manager;Universal","Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"3.5\" (88 mm) 2U","Width":"23\" (584 mm)","Depth":"6.4\" (164 mm)","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":6.4,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":88,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":164,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"HORIZ MGR-UNIV,DEEP,2 RMU,23 IN,GW","Search Terms":"30330-E23,Universal Horizontal Cable Manager Single-Sided,ZetaFrame Universal Horizontal Cable Manager Single-Sided,Server cabinet Universal Horizontal Cable Manager Single-Sided,Rack-mounted Universal Horizontal Cable Manager Single-Sided,Data center Universal Horizontal Cable Manager Single-Sided,Cabinet Universal Horizontal Cable Manager Single-Sided solution,Network rack Universal Horizontal Cable Manager Single-Sided,Structured cabling solution for Universal Horizontal Cable Manager Single-Sided,Best Universal Horizontal Cable Manager Single-Sided for server racks,How to organize cables with Universal Horizontal Cable Manager Single-Sided,Efficient routing for Universal Horizontal Cable Manager Single-Sided,Front-to-back cable routing for Universal Horizontal Cable Manager Single-Sided,High-density cable organization for Universal Horizontal Cable Manager Single-Sided,Professional cable management for Universal Horizontal Cable Manager Single-Sided","Search Relevancy":2},{"primaryId":"30331-719","Primary ID":"30331-719","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Universal Horizontal Cable Manager Single-Sided","Marketing Description - Global English":"Universal Horizontal Cable Manager; 3 RMU x 19\"W (482.6 mm) x 6.44\"D (163.6 mm); Single-Sided; Black","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":61,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":3,"Rack-Mount Uom":"U","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":155.64,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Horizontal Cable Manager;Universal","Promote on Website":"1","Attached to Series":"1","Height RMU":"3U","Height":"5.2\" (133 mm) 3U","Width":"19\" (483 mm)","Depth":"6.4\" (164 mm)","BABA Compliant":"1","Product Height":5.2,"Product Height Uom":"\"","Product Length/Depth":6.4,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":133,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":164,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"HORIZ MGR-UNIV,DP,3 RMU,19 IN,BK","Search Terms":"30331-719,Universal Horizontal Cable Manager Single-Sided,ZetaFrame Universal Horizontal Cable Manager Single-Sided,Server cabinet Universal Horizontal Cable Manager Single-Sided,Rack-mounted Universal Horizontal Cable Manager Single-Sided,Data center Universal Horizontal Cable Manager Single-Sided,Cabinet Universal Horizontal Cable Manager Single-Sided solution,Network rack Universal Horizontal Cable Manager Single-Sided,Structured cabling solution for Universal Horizontal Cable Manager Single-Sided,Best Universal Horizontal Cable Manager Single-Sided for server racks,How to organize cables with Universal Horizontal Cable Manager Single-Sided,Efficient routing for Universal Horizontal Cable Manager Single-Sided,Front-to-back cable routing for Universal Horizontal Cable Manager Single-Sided,High-density cable organization for Universal Horizontal Cable Manager Single-Sided,Professional cable management for Universal Horizontal Cable Manager Single-Sided","Search Relevancy":2},{"primaryId":"30331-723","Primary ID":"30331-723","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Universal Horizontal Cable Manager Single-Sided","Marketing Description - Global English":"Universal Horizontal Cable Manager; 3 RMU x 23\"W (584.2 mm) x 6.44\"D (163.6 mm); Single-Sided; Black","Shipping Weight":6,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":61,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":23,"Rack-Mount Units":3,"Rack-Mount Uom":"U","Shipping Weight (Metric)":2.72,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":169.21,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Horizontal Cable Manager;Universal","Promote on Website":"1","Attached to Series":"1","Height RMU":"3U","Height":"5.2\" (133 mm) 3U","Width":"23\" (584 mm)","Depth":"6.4\" (164 mm)","BABA Compliant":"1","Product Height":5.2,"Product Height Uom":"\"","Product Length/Depth":6.4,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":133,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":164,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"HORIZ MGR-UNIV,DP,3 RMU,23 IN,BK","Search Terms":"30331-723,Universal Horizontal Cable Manager Single-Sided,ZetaFrame Universal Horizontal Cable Manager Single-Sided,Server cabinet Universal Horizontal Cable Manager Single-Sided,Rack-mounted Universal Horizontal Cable Manager Single-Sided,Data center Universal Horizontal Cable Manager Single-Sided,Cabinet Universal Horizontal Cable Manager Single-Sided solution,Network rack Universal Horizontal Cable Manager Single-Sided,Structured cabling solution for Universal Horizontal Cable Manager Single-Sided,Best Universal Horizontal Cable Manager Single-Sided for server racks,How to organize cables with Universal Horizontal Cable Manager Single-Sided,Efficient routing for Universal Horizontal Cable Manager Single-Sided,Front-to-back cable routing for Universal Horizontal Cable Manager Single-Sided,High-density cable organization for Universal Horizontal Cable Manager Single-Sided,Professional cable management for Universal Horizontal Cable Manager Single-Sided","Search Relevancy":2},{"primaryId":"30331-E19","Primary ID":"30331-E19","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Universal Horizontal Cable Manager Single-Sided","Marketing Description - Global English":"Universal Horizontal Cable Manager; 3 RMU x 19\"W (482.6 mm) x 6.44\"D (163.6 mm); Single-Sided; Glacier White","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":61,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":3,"Rack-Mount Uom":"U","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":171.19,"Certifications":["Not Applicable"],"Keyword":"Horizontal Cable Manager;Universal","Promote on Website":"1","Attached to Series":"1","Height RMU":"3U","Height":"5.2\" (133 mm) 3U","Width":"19\" (483 mm)","Depth":"6.4\" (164 mm)","Product Height":5.2,"Product Height Uom":"\"","Product Length/Depth":6.4,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":133,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":164,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"HORIZ MGR-UNIV,DEEP,3 RMU,19 IN,GW","Search Terms":"30331-E19,Universal Horizontal Cable Manager Single-Sided,ZetaFrame Universal Horizontal Cable Manager Single-Sided,Server cabinet Universal Horizontal Cable Manager Single-Sided,Rack-mounted Universal Horizontal Cable Manager Single-Sided,Data center Universal Horizontal Cable Manager Single-Sided,Cabinet Universal Horizontal Cable Manager Single-Sided solution,Network rack Universal Horizontal Cable Manager Single-Sided,Structured cabling solution for Universal Horizontal Cable Manager Single-Sided,Best Universal Horizontal Cable Manager Single-Sided for server racks,How to organize cables with Universal Horizontal Cable Manager Single-Sided,Efficient routing for Universal Horizontal Cable Manager Single-Sided,Front-to-back cable routing for Universal Horizontal Cable Manager Single-Sided,High-density cable organization for Universal Horizontal Cable Manager Single-Sided,Professional cable management for Universal Horizontal Cable Manager Single-Sided","Search Relevancy":2},{"primaryId":"30331-E23","Primary ID":"30331-E23","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Universal Horizontal Cable Manager Single-Sided","Marketing Description - Global English":"Universal Horizontal Cable Manager; 3 RMU x 23\"W (584.2 mm) x 6.44\"D (163.6 mm); Single-Sided; Glacier White","Shipping Weight":6,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":61,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":23,"Rack-Mount Units":3,"Rack-Mount Uom":"U","Shipping Weight (Metric)":2.72,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":186.08,"Certifications":["Not Applicable"],"Keyword":"Horizontal Cable Manager;Universal","Promote on Website":"1","Attached to Series":"1","Height RMU":"3U","Height":"5.2\" (133 mm) 3U","Width":"23\" (584 mm)","Depth":"6.4\" (164 mm)","Product Height":5.2,"Product Height Uom":"\"","Product Length/Depth":6.4,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":133,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":164,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"HORIZ MGR-UNIV,DEEP,3 RMU,23 IN,GW","Search Terms":"30331-E23,Universal Horizontal Cable Manager Single-Sided,ZetaFrame Universal Horizontal Cable Manager Single-Sided,Server cabinet Universal Horizontal Cable Manager Single-Sided,Rack-mounted Universal Horizontal Cable Manager Single-Sided,Data center Universal Horizontal Cable Manager Single-Sided,Cabinet Universal Horizontal Cable Manager Single-Sided solution,Network rack Universal Horizontal Cable Manager Single-Sided,Structured cabling solution for Universal Horizontal Cable Manager Single-Sided,Best Universal Horizontal Cable Manager Single-Sided for server racks,How to organize cables with Universal Horizontal Cable Manager Single-Sided,Efficient routing for Universal Horizontal Cable Manager Single-Sided,Front-to-back cable routing for Universal Horizontal Cable Manager Single-Sided,High-density cable organization for Universal Horizontal Cable Manager Single-Sided,Professional cable management for Universal Horizontal Cable Manager Single-Sided","Search Relevancy":2},{"primaryId":"30339-719","Primary ID":"30339-719","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Universal Horizontal Cable Manager Single-Sided","Marketing Description - Global English":"Universal Horizontal Cable Manager; 1 RMU x 19\"W (482.6 mm) x 6.26\"D (159 mm); Single-Sided; Black","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":61,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":1,"Rack-Mount Uom":"U","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":104.35,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Horizontal Cable Manager;Universal","Promote on Website":"1","Attached to Series":"1","Height RMU":"1U","Height":"1.7\" (44 mm) 1U","Width":"19\" (483 mm)","Depth":"6.3\" (159 mm)","BABA Compliant":"1","Product Height":1.7,"Product Height Uom":"\"","Product Length/Depth":6.3,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":44,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":159,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"HORIZ MGR-UNIV,DP,1 RMU,19 IN,BK","Search Terms":"30339-719,Universal Horizontal Cable Manager Single-Sided,ZetaFrame Universal Horizontal Cable Manager Single-Sided,Server cabinet Universal Horizontal Cable Manager Single-Sided,Rack-mounted Universal Horizontal Cable Manager Single-Sided,Data center Universal Horizontal Cable Manager Single-Sided,Cabinet Universal Horizontal Cable Manager Single-Sided solution,Network rack Universal Horizontal Cable Manager Single-Sided,Structured cabling solution for Universal Horizontal Cable Manager Single-Sided,Best Universal Horizontal Cable Manager Single-Sided for server racks,How to organize cables with Universal Horizontal Cable Manager Single-Sided,Efficient routing for Universal Horizontal Cable Manager Single-Sided,Front-to-back cable routing for Universal Horizontal Cable Manager Single-Sided,High-density cable organization for Universal Horizontal Cable Manager Single-Sided,Professional cable management for Universal Horizontal Cable Manager Single-Sided","Search Relevancy":2},{"primaryId":"30339-723","Primary ID":"30339-723","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Universal Horizontal Cable Manager Single-Sided","Marketing Description - Global English":"Universal Horizontal Cable Manager; 1 RMU x 23\"W (584.2 mm) x 6.26\"D (159 mm); Single-Sided; Black","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":61,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Rack-Mount Width":23,"Rack-Mount Units":1,"Rack-Mount Uom":"U","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":117.23,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Horizontal Cable Manager;Universal","Promote on Website":"1","Attached to Series":"1","Height RMU":"1U","Height":"1.7\" (44 mm) 1U","Width":"23\" (584 mm)","Depth":"6.3\" (159 mm)","BABA Compliant":"1","Product Height":1.7,"Product Height Uom":"\"","Product Length/Depth":6.3,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":44,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":159,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"HORIZ MGR-UNIV,DP,1 RMU,23 IN,BK","Search Terms":"30339-723,Universal Horizontal Cable Manager Single-Sided,ZetaFrame Universal Horizontal Cable Manager Single-Sided,Server cabinet Universal Horizontal Cable Manager Single-Sided,Rack-mounted Universal Horizontal Cable Manager Single-Sided,Data center Universal Horizontal Cable Manager Single-Sided,Cabinet Universal Horizontal Cable Manager Single-Sided solution,Network rack Universal Horizontal Cable Manager Single-Sided,Structured cabling solution for Universal Horizontal Cable Manager Single-Sided,Best Universal Horizontal Cable Manager Single-Sided for server racks,How to organize cables with Universal Horizontal Cable Manager Single-Sided,Efficient routing for Universal Horizontal Cable Manager Single-Sided,Front-to-back cable routing for Universal Horizontal Cable Manager Single-Sided,High-density cable organization for Universal Horizontal Cable Manager Single-Sided,Professional cable management for Universal Horizontal Cable Manager Single-Sided","Search Relevancy":2},{"primaryId":"30339-E19","Primary ID":"30339-E19","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Universal Horizontal Cable Manager Single-Sided","Marketing Description - Global English":"Universal Horizontal Cable Manager; 1 RMU x 19\"W (482.6 mm) x 6.26\"D (159 mm); Single-Sided; Glacier White","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":61,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":1,"Rack-Mount Uom":"U","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":114.81,"Certifications":["Not Applicable"],"Keyword":"Horizontal Cable Manager;Universal","Promote on Website":"1","Attached to Series":"1","Height RMU":"1U","Height":"1.7\" (44 mm) 1U","Width":"19\" (483 mm)","Depth":"6.3\" (159 mm)","Product Height":1.7,"Product Height Uom":"\"","Product Length/Depth":6.3,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":44,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":159,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"HORIZ MGR-UNIV,DEEP,1 RMU,19 IN,GW","Search Terms":"30339-E19,Universal Horizontal Cable Manager Single-Sided,ZetaFrame Universal Horizontal Cable Manager Single-Sided,Server cabinet Universal Horizontal Cable Manager Single-Sided,Rack-mounted Universal Horizontal Cable Manager Single-Sided,Data center Universal Horizontal Cable Manager Single-Sided,Cabinet Universal Horizontal Cable Manager Single-Sided solution,Network rack Universal Horizontal Cable Manager Single-Sided,Structured cabling solution for Universal Horizontal Cable Manager Single-Sided,Best Universal Horizontal Cable Manager Single-Sided for server racks,How to organize cables with Universal Horizontal Cable Manager Single-Sided,Efficient routing for Universal Horizontal Cable Manager Single-Sided,Front-to-back cable routing for Universal Horizontal Cable Manager Single-Sided,High-density cable organization for Universal Horizontal Cable Manager Single-Sided,Professional cable management for Universal Horizontal Cable Manager Single-Sided","Search Relevancy":2},{"primaryId":"30339-E23","Primary ID":"30339-E23","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Universal Horizontal Cable Manager Single-Sided","Marketing Description - Global English":"Universal Horizontal Cable Manager; 1 RMU x 23\"W (584.2 mm) x 6.26\"D (159 mm); Single-Sided; Glacier White","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":61,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Rack-Mount Width":23,"Rack-Mount Units":1,"Rack-Mount Uom":"U","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":128.96,"Certifications":["Not Applicable"],"Keyword":"Horizontal Cable Manager;Universal","Promote on Website":"1","Attached to Series":"1","Height RMU":"1U","Height":"1.7\" (44 mm) 1U","Width":"23\" (584 mm)","Depth":"6.3\" (159 mm)","Product Height":1.7,"Product Height Uom":"\"","Product Length/Depth":6.3,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":44,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":159,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"HORIZ MGR-UNIV,DEEP,1 RMU,23 IN,GW","Search Terms":"30339-E23,Universal Horizontal Cable Manager Single-Sided,ZetaFrame Universal Horizontal Cable Manager Single-Sided,Server cabinet Universal Horizontal Cable Manager Single-Sided,Rack-mounted Universal Horizontal Cable Manager Single-Sided,Data center Universal Horizontal Cable Manager Single-Sided,Cabinet Universal Horizontal Cable Manager Single-Sided solution,Network rack Universal Horizontal Cable Manager Single-Sided,Structured cabling solution for Universal Horizontal Cable Manager Single-Sided,Best Universal Horizontal Cable Manager Single-Sided for server racks,How to organize cables with Universal Horizontal Cable Manager Single-Sided,Efficient routing for Universal Horizontal Cable Manager Single-Sided,Front-to-back cable routing for Universal Horizontal Cable Manager Single-Sided,High-density cable organization for Universal Horizontal Cable Manager Single-Sided,Professional cable management for Universal Horizontal Cable Manager Single-Sided","Search Relevancy":2}],"options":{"Width":["19\" (483 mm)","23\" (584 mm)"],"Height":["1.7\" (44 mm) 1U","3.5\" (88 mm) 2U","5.2\" (133 mm) 3U"],"Color":["Black","Glacier White"],"Depth":["5\" (126 mm)","5.1\" (131 mm)","6.3\" (159 mm)","6.4\" (164 mm)"]},"total":24}