{"items":[{"primaryId":"12183-119","Primary ID":"12183-119","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Upper Jumper Tray","Marketing Description - Global English":"Upper Tray; For 19\" Rack; 3.5\"D (89 mm); Gray","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":64,"Ship Length/Depth Uom":"in","Ship Width":5,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":13,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":215.97,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Jumper Tray;Upper","Promote on Website":"1","Attached to Series":"1","Height":"2.22\" (56.4 mm)","Width":"19\" (483 mm)","Depth":"3.5\" (89 mm)","BABA Compliant":"1","Product Height":2.2,"Product Height Uom":"\"","Product Length/Depth":3.5,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":56,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":89,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"JUMPER TRAY,UPPER,19 IN,GY","Search Terms":"12183-119,Upper Jumper Tray,ZetaFrame Upper Jumper Tray,Server cabinet Upper Jumper Tray,Rack-mounted Upper Jumper Tray,Data center Upper Jumper Tray,Cabinet Upper Jumper Tray solution,Network rack Upper Jumper Tray,Structured cabling solution for Upper Jumper Tray,Best Upper Jumper Tray for server racks,How to organize cables with Upper Jumper Tray,Efficient routing for Upper Jumper Tray,Front-to-back cable routing for Upper Jumper Tray,High-density cable organization for Upper Jumper Tray,Professional cable management for Upper Jumper Tray","Search Relevancy":2},{"primaryId":"12183-123","Primary ID":"12183-123","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Upper Jumper Tray","Marketing Description - Global English":"Upper Tray; For 23\" Rack; 3.5\"D (89 mm); Gray","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":5,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":13,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":224.62,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Jumper Tray;Upper","Promote on Website":"1","Attached to Series":"1","Height":"2.22\" (56.4 mm)","Width":"23\" (584 mm)","Depth":"3.5\" (89 mm)","BABA Compliant":"1","Product Height":2.2,"Product Height Uom":"\"","Product Length/Depth":3.5,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":56,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":89,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"JUMPER TRAY,UPPER,23 IN,GY","Search Terms":"12183-123,Upper Jumper Tray,ZetaFrame Upper Jumper Tray,Server cabinet Upper Jumper Tray,Rack-mounted Upper Jumper Tray,Data center Upper Jumper Tray,Cabinet Upper Jumper Tray solution,Network rack Upper Jumper Tray,Structured cabling solution for Upper Jumper Tray,Best Upper Jumper Tray for server racks,How to organize cables with Upper Jumper Tray,Efficient routing for Upper Jumper Tray,Front-to-back cable routing for Upper Jumper Tray,High-density cable organization for Upper Jumper Tray,Professional cable management for Upper Jumper Tray","Search Relevancy":3},{"primaryId":"12183-519","Primary ID":"12183-519","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Upper Jumper Tray","Marketing Description - Global English":"Upper Tray; For 19\" Rack; 3.5\"D (89 mm); Clear","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":64,"Ship Length/Depth Uom":"in","Ship Width":5,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":13,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":205.69,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Jumper Tray;Upper","Promote on Website":"1","Attached to Series":"1","Height":"2.22\" (56.4 mm)","Width":"19\" (483 mm)","Depth":"3.5\" (89 mm)","BABA Compliant":"1","Product Height":2.2,"Product Height Uom":"\"","Product Length/Depth":3.5,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":56,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":89,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"JUMPER TRAY,UPPER,19 IN,CL","Search Terms":"12183-519,Upper Jumper Tray,ZetaFrame Upper Jumper Tray,Server cabinet Upper Jumper Tray,Rack-mounted Upper Jumper Tray,Data center Upper Jumper Tray,Cabinet Upper Jumper Tray solution,Network rack Upper Jumper Tray,Structured cabling solution for Upper Jumper Tray,Best Upper Jumper Tray for server racks,How to organize cables with Upper Jumper Tray,Efficient routing for Upper Jumper Tray,Front-to-back cable routing for Upper Jumper Tray,High-density cable organization for Upper Jumper Tray,Professional cable management for Upper Jumper Tray","Search Relevancy":3},{"primaryId":"12183-523","Primary ID":"12183-523","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Upper Jumper Tray","Marketing Description - Global English":"Upper Tray; For 23\" Rack; 3.5\"D (89 mm); Clear","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":5,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":13,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":213.97,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Jumper Tray;Upper","Promote on Website":"1","Attached to Series":"1","Height":"2.22\" (56.4 mm)","Width":"23\" (584 mm)","Depth":"3.5\" (89 mm)","BABA Compliant":"1","Product Height":2.2,"Product Height Uom":"\"","Product Length/Depth":3.5,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":56,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":89,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"JUMPER TRAY,UPPER,23 IN,CL","Search Terms":"12183-523,Upper Jumper Tray,ZetaFrame Upper Jumper Tray,Server cabinet Upper Jumper Tray,Rack-mounted Upper Jumper Tray,Data center Upper Jumper Tray,Cabinet Upper Jumper Tray solution,Network rack Upper Jumper Tray,Structured cabling solution for Upper Jumper Tray,Best Upper Jumper Tray for server racks,How to organize cables with Upper Jumper Tray,Efficient routing for Upper Jumper Tray,Front-to-back cable routing for Upper Jumper Tray,High-density cable organization for Upper Jumper Tray,Professional cable management for Upper Jumper Tray","Search Relevancy":3},{"primaryId":"12183-719","Primary ID":"12183-719","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Upper Jumper Tray","Marketing Description - Global English":"Upper Tray; For 19\" Rack; 3.5\"D (89 mm); Black","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"in","Ship Length/Depth":64,"Ship Length/Depth Uom":"in","Ship Width":5,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":13,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":205.68,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Jumper Tray;Upper","Promote on Website":"1","Attached to Series":"1","Height":"2.22\" (56.4 mm)","Width":"19\" (483 mm)","Depth":"3.5\" (89 mm)","BABA Compliant":"1","Product Height":2.2,"Product Height Uom":"\"","Product Length/Depth":3.5,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":56,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":89,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"JUMPER TRAY,UPPER,19 IN,BK","Search Terms":"12183-719,Upper Jumper Tray,ZetaFrame Upper Jumper Tray,Server cabinet Upper Jumper Tray,Rack-mounted Upper Jumper Tray,Data center Upper Jumper Tray,Cabinet Upper Jumper Tray solution,Network rack Upper Jumper Tray,Structured cabling solution for Upper Jumper Tray,Best Upper Jumper Tray for server racks,How to organize cables with Upper Jumper Tray,Efficient routing for Upper Jumper Tray,Front-to-back cable routing for Upper Jumper Tray,High-density cable organization for Upper Jumper Tray,Professional cable management for Upper Jumper Tray","Search Relevancy":3},{"primaryId":"12183-723","Primary ID":"12183-723","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Upper Jumper Tray","Marketing Description - Global English":"Upper Tray; For 23\" Rack; 3.5\"D (89 mm); Black","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":5,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":13,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":213.97,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Jumper Tray;Upper","Promote on Website":"1","Attached to Series":"1","Height":"2.22\" (56.4 mm)","Width":"23\" (584 mm)","Depth":"3.5\" (89 mm)","BABA Compliant":"1","Product Height":2.2,"Product Height Uom":"\"","Product Length/Depth":3.5,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":56,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":89,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"JUMPER TRAY,UPPER,23 IN,BK","Search Terms":"12183-723,Upper Jumper Tray,ZetaFrame Upper Jumper Tray,Server cabinet Upper Jumper Tray,Rack-mounted Upper Jumper Tray,Data center Upper Jumper Tray,Cabinet Upper Jumper Tray solution,Network rack Upper Jumper Tray,Structured cabling solution for Upper Jumper Tray,Best Upper Jumper Tray for server racks,How to organize cables with Upper Jumper Tray,Efficient routing for Upper Jumper Tray,Front-to-back cable routing for Upper Jumper Tray,High-density cable organization for Upper Jumper Tray,Professional cable management for Upper Jumper Tray","Search Relevancy":3},{"primaryId":"12183-E19","Primary ID":"12183-E19","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Upper Jumper Tray","Marketing Description - Global English":"Upper Tray; For 19\" Rack; 3.5\"D (89 mm); Glacier White","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"in","Ship Length/Depth":64,"Ship Length/Depth Uom":"in","Ship Width":5,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":13,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":226.29,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Jumper Tray;Upper","Promote on Website":"1","Attached to Series":"1","Height":"2.22\" (56.4 mm)","Width":"19\" (483 mm)","Depth":"3.5\" (89 mm)","BABA Compliant":"1","Product Height":2.2,"Product Height Uom":"\"","Product Length/Depth":3.5,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":56,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":89,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"JUMPER TRAY,UPPER,19 IN,GW","Search Terms":"12183-E19,Upper Jumper Tray,ZetaFrame Upper Jumper Tray,Server cabinet Upper Jumper Tray,Rack-mounted Upper Jumper Tray,Data center Upper Jumper Tray,Cabinet Upper Jumper Tray solution,Network rack Upper Jumper Tray,Structured cabling solution for Upper Jumper Tray,Best Upper Jumper Tray for server racks,How to organize cables with Upper Jumper Tray,Efficient routing for Upper Jumper Tray,Front-to-back cable routing for Upper Jumper Tray,High-density cable organization for Upper Jumper Tray,Professional cable management for Upper Jumper Tray","Search Relevancy":3,"SKU Level SEO Page Title":"12183-E19 Upper Jumper Tray - 1.5\" Bend Radius | Chatsworth","SKU Level SEO Meta Description":"The 12183-E19 Upper Jumper Tray provides a 1.5\" bend radius for compliant cable routing in 19\" racks, improving airflow and protecting fiber lines.","SKU Level Web H4 Heading":"Installation Features of the 12183-E19 Upper Jumper Tray","SKU Level Web Paragraph Text":"<p>Designed for rigorous data‑center standards, the 12183 Upper Jumper Tray delivers a 1.5‑inch (38 mm) bend radius that meets ANSI/TIA/EIA‑568B requirements for both Category 5e/6/6a copper and optical fiber cabling, aligning with the en 12183 specification for bend radius. Its slotted holes allow installers to position the bend radius precisely, ensuring compliant cable routing and reduced signal loss. The tray's lightweight aluminum construction provides strength without adding unnecessary weight to the enclosure. The 12183‑E19 model fits seamlessly into standard 19‑inch rack environments and can also be mounted in 23‑inch frames when space permits. The e19 designation identifies the tray's optimized profile for 19‑inch rack applications, ensuring a perfect fit. Optional transition plates create a continuous wireway, enhancing cable organization across multiple rack sections. Engineered from extruded aluminum, the tray resists corrosion and maintains dimensional stability in harsh industrial settings. Its telescoping design permits easy adjustment of cable entry and exit positions, simplifying field modifications. The 12183c variant shares these core attributes, reinforcing CPI's commitment to consistent quality across the jumper‑tray family. Installation is streamlined by the absence of pre‑installed screws; users select the appropriate fasteners for their specific enclosure. The tray's modular profile aligns with CPI's eConnect® ecosystem, enabling seamless integration with power distribution and monitoring solutions. Detailed engineering drawings are available through the CPI Product Designer tool for precise planning. By providing a controlled bend radius and adaptable mounting, the Upper Jumper Tray helps maintain optimal airflow and reduces the risk of cable damage in high‑density deployments. This contributes to lower cooling costs and improved reliability for AI, HPC and enterprise networking applications. Selecting the 12183‑E19 ensures compliance, flexibility, and long‑term performance for today's evolving data‑center environments.</p>"},{"primaryId":"12183-E23","Primary ID":"12183-E23","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Upper Jumper Tray","Marketing Description - Global English":"Upper Tray; For 23\" Rack; 3.5\"D (89 mm); Glacier White","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":5,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":13,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":235.3,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Jumper Tray;Upper","Promote on Website":"1","Attached to Series":"1","Height":"2.22\" (56.4 mm)","Width":"23\" (584 mm)","Depth":"3.5\" (89 mm)","BABA Compliant":"1","Product Height":2.2,"Product Height Uom":"\"","Product Length/Depth":3.5,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":56,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":89,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"JUMPER TRAY,UPPER,23 IN,GW","Search Terms":"12183-E23,Upper Jumper Tray,ZetaFrame Upper Jumper Tray,Server cabinet Upper Jumper Tray,Rack-mounted Upper Jumper Tray,Data center Upper Jumper Tray,Cabinet Upper Jumper Tray solution,Network rack Upper Jumper Tray,Structured cabling solution for Upper Jumper Tray,Best Upper Jumper Tray for server racks,How to organize cables with Upper Jumper Tray,Efficient routing for Upper Jumper Tray,Front-to-back cable routing for Upper Jumper Tray,High-density cable organization for Upper Jumper Tray,Professional cable management for Upper Jumper Tray","Search Relevancy":3},{"primaryId":"13183-119","Primary ID":"13183-119","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Upper Jumper Tray","Marketing Description - Global English":"Upper Tray; For 19\" Rack; 6\"D (150 mm); Gray","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":64,"Ship Length/Depth Uom":"in","Ship Width":5,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":13,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":259.17,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Upper Jumper Tray","Promote on Website":"1","Attached to Series":"1","Height":"3.47\" (88.1 mm)","Width":"19\" (483 mm)","Depth":"6\" (152 mm)","BABA Compliant":"1","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":6,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":88,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":152,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"JUMPER TRAY,UPPER,19 IN X6 IN D,GY","Search Terms":"13183-119,Upper Jumper Tray,ZetaFrame Upper Jumper Tray,Server cabinet Upper Jumper Tray,Rack-mounted Upper Jumper Tray,Data center Upper Jumper Tray,Cabinet Upper Jumper Tray solution,Network rack Upper Jumper Tray,Structured cabling solution for Upper Jumper Tray,Best Upper Jumper Tray for server racks,How to organize cables with Upper Jumper Tray,Efficient routing for Upper Jumper Tray,Front-to-back cable routing for Upper Jumper Tray,High-density cable organization for Upper Jumper Tray,Professional cable management for Upper Jumper Tray","Search Relevancy":3},{"primaryId":"13183-123","Primary ID":"13183-123","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Upper Jumper Tray","Marketing Description - Global English":"Upper Tray; For 23\" Rack; 6\"D (150 mm); Gray","Shipping Weight":3.5,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":5,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":1.59,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":13,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":305.95,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Upper Jumper Tray","Promote on Website":"1","Attached to Series":"1","Height":"3.47\" (88.1 mm)","Width":"23\" (584 mm)","Depth":"6\" (152 mm)","BABA Compliant":"1","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":6,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":88,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":152,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"JUMPER TRAY,UPPER,23 IN X6 IN D,GY","Search Terms":"13183-123,Upper Jumper Tray,ZetaFrame Upper Jumper Tray,Server cabinet Upper Jumper Tray,Rack-mounted Upper Jumper Tray,Data center Upper Jumper Tray,Cabinet Upper Jumper Tray solution,Network rack Upper Jumper Tray,Structured cabling solution for Upper Jumper Tray,Best Upper Jumper Tray for server racks,How to organize cables with Upper Jumper Tray,Efficient routing for Upper Jumper Tray,Front-to-back cable routing for Upper Jumper Tray,High-density cable organization for Upper Jumper Tray,Professional cable management for Upper Jumper Tray","Search Relevancy":3},{"primaryId":"13183-519","Primary ID":"13183-519","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Upper Jumper Tray","Marketing Description - Global English":"Upper Tray; For 19\" Rack; 6\"D (150 mm); Clear","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":64,"Ship Length/Depth Uom":"in","Ship Width":5,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":13,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":246.83,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Upper Jumper Tray","Promote on Website":"1","Attached to Series":"1","Height":"3.47\" (88.1 mm)","Width":"19\" (483 mm)","Depth":"6\" (152 mm)","BABA Compliant":"1","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":6,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":88,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":152,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"JUMPER TRAY,UPPER,19 IN X6 IN D,CL","Search Terms":"13183-519,Upper Jumper Tray,ZetaFrame Upper Jumper Tray,Server cabinet Upper Jumper Tray,Rack-mounted Upper Jumper Tray,Data center Upper Jumper Tray,Cabinet Upper Jumper Tray solution,Network rack Upper Jumper Tray,Structured cabling solution for Upper Jumper Tray,Best Upper Jumper Tray for server racks,How to organize cables with Upper Jumper Tray,Efficient routing for Upper Jumper Tray,Front-to-back cable routing for Upper Jumper Tray,High-density cable organization for Upper Jumper Tray,Professional cable management for Upper Jumper Tray","Search Relevancy":3},{"primaryId":"13183-523","Primary ID":"13183-523","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Upper Jumper Tray","Marketing Description - Global English":"Upper Tray; For 23\" Rack; 6\"D (150 mm); Clear","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":5,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":13,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":291.34,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Upper Jumper Tray","Promote on Website":"1","Attached to Series":"1","Height":"3.47\" (88.1 mm)","Width":"23\" (584 mm)","Depth":"6\" (152 mm)","BABA Compliant":"1","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":6,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":88,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":152,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"JUMPER TRAY,UPPER,23 IN X6 IN D,CL","Search Terms":"13183-523,Upper Jumper Tray,ZetaFrame Upper Jumper Tray,Server cabinet Upper Jumper Tray,Rack-mounted Upper Jumper Tray,Data center Upper Jumper Tray,Cabinet Upper Jumper Tray solution,Network rack Upper Jumper Tray,Structured cabling solution for Upper Jumper Tray,Best Upper Jumper Tray for server racks,How to organize cables with Upper Jumper Tray,Efficient routing for Upper Jumper Tray,Front-to-back cable routing for Upper Jumper Tray,High-density cable organization for Upper Jumper Tray,Professional cable management for Upper Jumper Tray","Search Relevancy":3},{"primaryId":"13183-719","Primary ID":"13183-719","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Upper Jumper Tray","Marketing Description - Global English":"Upper Tray; For 19\" Rack; 6\"D (150 mm); Black","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":7,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":246.84,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Upper Jumper Tray","Promote on Website":"1","Attached to Series":"1","Height":"3.47\" (88.1 mm)","Width":"19\" (483 mm)","Depth":"6\" (152 mm)","BABA Compliant":"1","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":6,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":88,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":152,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"JUMPER TRAY,UPPER,19 IN X6 IN D,BK","Search Terms":"13183-719,Upper Jumper Tray,ZetaFrame Upper Jumper Tray,Server cabinet Upper Jumper Tray,Rack-mounted Upper Jumper Tray,Data center Upper Jumper Tray,Cabinet Upper Jumper Tray solution,Network rack Upper Jumper Tray,Structured cabling solution for Upper Jumper Tray,Best Upper Jumper Tray for server racks,How to organize cables with Upper Jumper Tray,Efficient routing for Upper Jumper Tray,Front-to-back cable routing for Upper Jumper Tray,High-density cable organization for Upper Jumper Tray,Professional cable management for Upper Jumper Tray","Search Relevancy":3,"SKU Level SEO Page Title":"Upper Jumper Tray 13183 - Cable Management Solution | Chatsworth","SKU Level SEO Meta Description":"Upper Jumper Tray 13183 provides bend radius control for cable management, ensuring compliant 1‑1/2\" radius for Cat5e/6/6A and fiber in 19\" racks.","SKU Level Web H4 Heading":"Key Features of the Upper Jumper Tray","SKU Level Web Paragraph Text":"<p>The Upper Jumper Tray delivers a controlled 1‑1/2\" bend radius, meeting ANSI/TIA/EIA‑568B requirements for both copper and fiber cables. Its telescoping design allows precise adjustment of cable entry and exit positions, simplifying installation in dense rack environments. Constructed from lightweight aluminum, the tray adds minimal weight while maintaining structural strength. The tray mounts securely in 19\" or 23\" racks and can also be wall‑mounted for flexible deployment. Optional transition plates create a seamless wireway, enhancing organization and airflow within the enclosure.</p>"},{"primaryId":"13183-723","Primary ID":"13183-723","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Upper Jumper Tray","Marketing Description - Global English":"Upper Tray; For 23\" Rack; 6\"D (150 mm); Black","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":5,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":13,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":291.34,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Upper Jumper Tray","Promote on Website":"1","Attached to Series":"1","Height":"3.47\" (88.1 mm)","Width":"23\" (584 mm)","Depth":"6\" (152 mm)","BABA Compliant":"1","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":6,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":88,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":152,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"JUMPER TRAY,UPPER,23 IN X6 IN D,BK","Search Terms":"13183-723,Upper Jumper Tray,ZetaFrame Upper Jumper Tray,Server cabinet Upper Jumper Tray,Rack-mounted Upper Jumper Tray,Data center Upper Jumper Tray,Cabinet Upper Jumper Tray solution,Network rack Upper Jumper Tray,Structured cabling solution for Upper Jumper Tray,Best Upper Jumper Tray for server racks,How to organize cables with Upper Jumper Tray,Efficient routing for Upper Jumper Tray,Front-to-back cable routing for Upper Jumper Tray,High-density cable organization for Upper Jumper Tray,Professional cable management for Upper Jumper Tray","Search Relevancy":3},{"primaryId":"13183-E19","Primary ID":"13183-E19","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Upper Jumper Tray","Marketing Description - Global English":"Upper Tray; For 19\" Rack; 6\"D (150 mm); Glacier White","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":7,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":271.49,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Upper Jumper Tray","Promote on Website":"1","Attached to Series":"1","Height":"3.47\" (88.1 mm)","Width":"19\" (483 mm)","Depth":"6\" (152 mm)","BABA Compliant":"1","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":6,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":88,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":152,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"JUMPER TRAY,UPPER,19 IN X6 IN D,GW","Search Terms":"13183-E19,Upper Jumper Tray,ZetaFrame Upper Jumper Tray,Server cabinet Upper Jumper Tray,Rack-mounted Upper Jumper Tray,Data center Upper Jumper Tray,Cabinet Upper Jumper Tray solution,Network rack Upper Jumper Tray,Structured cabling solution for Upper Jumper Tray,Best Upper Jumper Tray for server racks,How to organize cables with Upper Jumper Tray,Efficient routing for Upper Jumper Tray,Front-to-back cable routing for Upper Jumper Tray,High-density cable organization for Upper Jumper Tray,Professional cable management for Upper Jumper Tray","Search Relevancy":3},{"primaryId":"13183-E23","Primary ID":"13183-E23","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Upper Jumper Tray","Marketing Description - Global English":"Upper Tray; For 23\" Rack; 6\"D (150 mm); Glacier White","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":5,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":13,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":320.46,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Upper Jumper Tray","Promote on Website":"1","Attached to Series":"1","Height":"3.47\" (88.1 mm)","Width":"23\" (584 mm)","Depth":"6\" (152 mm)","BABA Compliant":"1","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":6,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":88,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":152,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"JUMPER TRAY,UPPER,23 IN X6 IN D,GW","Search Terms":"13183-E23,Upper Jumper Tray,ZetaFrame Upper Jumper Tray,Server cabinet Upper Jumper Tray,Rack-mounted Upper Jumper Tray,Data center Upper Jumper Tray,Cabinet Upper Jumper Tray solution,Network rack Upper Jumper Tray,Structured cabling solution for Upper Jumper Tray,Best Upper Jumper Tray for server racks,How to organize cables with Upper Jumper Tray,Efficient routing for Upper Jumper Tray,Front-to-back cable routing for Upper Jumper Tray,High-density cable organization for Upper Jumper Tray,Professional cable management for Upper Jumper Tray","Search Relevancy":3}],"options":{"Width":["19\" (483 mm)","23\" (584 mm)"],"Color":["Black","Clear","Glacier White","Gray"],"Depth":["3.5\" (89 mm)","6\" (152 mm)"]},"total":16}