{"items":[{"primaryId":"MODBUS1","Primary ID":"MODBUS1","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Uninterruptible Power Supplies","Marketing Product Series":"UPS Communication Card","Marketing Description - Global English":"MODBUS (RTU) Protocol Card","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":15,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":563.82,"Country Of Origin":"TW","Certifications":["Not Applicable"],"Type":"MODBUS (RTU) protocol card","SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cf0057e7/66e34b65ce135c00125fdc3c/UPS_MODBUS1_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"3.5\" (89 mm)","Depth":"23.6\" (599 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":23.6,"Product Length/Depth Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":599,"Product Depth Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"UPSMODBUS1","Search Terms":"MODBUS1,UPS Communication Card,ZetaFrame UPS Communication Card,Server cabinet UPS Communication Card,Rack-mounted UPS Communication Card,Data center UPS Communication Card,Cabinet UPS Communication Card solution,Network rack UPS Communication Card,Structured cabling solution for UPS Communication Card,Best UPS Communication Card for server racks,How to organize cables with UPS Communication Card,Efficient routing for UPS Communication Card,Front-to-back cable routing for UPS Communication Card,High-density cable organization for UPS Communication Card,Professional cable management for UPS Communication Card","Search Relevancy":3,"SKU Level SEO Page Title":"UPS MODBUS Communication Card for Remote Monitoring | Chatsworth","SKU Level SEO Meta Description":"Monitor and control your UPS with the MODBUS communication card. This UPS MODBUS card provides remote management, event notifications, and environmental monitoring for reliable power protection. Learn more.","SKU Level Web H4 Heading":"Advanced Remote Monitoring and Control Features","SKU Level Web Paragraph Text":"<p>The MODBUS UPS communication card enables comprehensive remote monitoring and management of uninterruptible power supplies. This modbus card for UPS systems allows users to access critical data from any web browser. With real-time insights, you can ensure optimal performance and reliability of your power infrastructure.</p><p>Remote monitoring capabilities include tracking input voltage, output voltage, frequency, temperature, load, and capacity. The UPS modbus card provides detailed logs for events, data, and battery tests. Event notifications via email or SMS keep you informed of any issues immediately for proactive maintenance.</p><p>UPS control features allow scheduling self-tests, examining logs, performing multi-server shutdowns, and rebooting equipment. This modbus ups communication enhances operational efficiency by providing centralized management tools. You can also monitor battery performance to extend lifespan and prevent unexpected failures.</p><p>Security is robust with strong authentication via Radius and advanced encryption supporting HTTPS, SSL, SSH, and SNMPv3. The communication card supports various LAN protocols including TCP/IP, IPv4, IPv6, and more for seamless integration. This ensures secure and reliable data transmission across your network environment.</p><p>The MODBUS1 card is ideal for data centers, enterprise networks, and industrial applications requiring reliable power protection. By integrating this ups card, you gain enhanced visibility and control over your UPS systems. Chatsworth Products delivers global availability and rapid customization to meet your specific infrastructure needs.</p>"},{"primaryId":"RELAY1","Primary ID":"RELAY1","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Uninterruptible Power Supplies","Marketing Product Series":"UPS Communication Card","Marketing Description - Global English":"RELAY Card with 10 Port Relay Connector","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":15,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":212.06,"Country Of Origin":"TW","Certifications":["Not Applicable"],"Type":"RELAY card with 10 port relay connector","SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cf0057e7/66e34b66ce135c00125fdc40/UPS_RELAY1_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"3.5\" (89 mm)","Depth":"23.6\" (599 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":23.6,"Product Length/Depth Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":599,"Product Depth Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"UPSRELAY1","Search Terms":"RELAY1,UPS Communication Card,ZetaFrame UPS Communication Card,Server cabinet UPS Communication Card,Rack-mounted UPS Communication Card,Data center UPS Communication Card,Cabinet UPS Communication Card solution,Network rack UPS Communication Card,Structured cabling solution for UPS Communication Card,Best UPS Communication Card for server racks,How to organize cables with UPS Communication Card,Efficient routing for UPS Communication Card,Front-to-back cable routing for UPS Communication Card,High-density cable organization for UPS Communication Card,Professional cable management for UPS Communication Card","Search Relevancy":3},{"primaryId":"SNMP1","Primary ID":"SNMP1","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Uninterruptible Power Supplies","Marketing Product Series":"UPS Communication Card","Marketing Description - Global English":"Internal SNMP/WEB Card For VD/VL/LD UPS Models; 10/100 MB; Management and Shutdown of Remote Clients Via LAN; Black","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":2.5,"Ship Height Uom":"in","Ship Length/Depth":15,"Ship Length/Depth Uom":"in","Ship Width":7.25,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":6,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":629.82,"Country Of Origin":"TW","Certifications":["Not Applicable"],"Type":"Internal SNMP/WEB Card for VD/VL/LD UPS Models","SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cf0057e7/66e34b67ce135c00125fdc42/UPS_SNMP_WEBCARD_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Pack Of":"EA","BABA Compliant":"0","Product Weight":0,"Product Weight UOM":"LB","Short Description":"UPSSNMPINT","Search Terms":"SNMP1,UPS Communication Card,ZetaFrame UPS Communication Card,Server cabinet UPS Communication Card,Rack-mounted UPS Communication Card,Data center UPS Communication Card,Cabinet UPS Communication Card solution,Network rack UPS Communication Card,Structured cabling solution for UPS Communication Card,Best UPS Communication Card for server racks,How to organize cables with UPS Communication Card,Efficient routing for UPS Communication Card,Front-to-back cable routing for UPS Communication Card,High-density cable organization for UPS Communication Card,Professional cable management for UPS Communication Card","Search Relevancy":3,"SKU Level SEO Page Title":"SNMP1 UPS Communication Card | Chatsworth","SKU Level SEO Meta Description":"The SNMP1 UPS Communication Card enables remote monitoring and management for VD/VL/LD UPS models. With SNMPv1/v2/v3 support, it ensures reliable power protection and control. Explore features.","SKU Level Web H4 Heading":"Remote UPS Management with SNMP Technology","SKU Level Web Paragraph Text":"<p>The SNMP1 UPS Communication Card from Chatsworth Products provides comprehensive remote monitoring and management capabilities for uninterruptible power supply systems. Designed specifically for VD/VL/LD UPS models, this internal SNMP/WEB card allows administrators to oversee power conditions from any network location. Its robust construction ensures reliable performance in critical data center and enterprise environments.</p><p>With the SNMP1 card, users can monitor key parameters such as input voltage, output voltage, frequency, temperature, load levels, and battery capacity in real time. The system offers detailed logging features, including event logs, data logs, and battery test histories, for thorough analysis and proactive maintenance. Automated event notifications via email, SMS, or SNMP traps enable swift responses to power anomalies and potential issues.</p><p>Supporting SNMPv1, SNMPv2, and SNMPv3 protocols, the SNMP1 facilitates secure and flexible network-based UPS management. It operates on standard 10/100 MB Ethernet connections and is compatible with TCP/IP, IPv4, IPv6, HTTP, HTTPS, and other LAN protocols. Advanced encryption through SSL, SSH, and RADIUS authentication protects data integrity and prevents unauthorized access during communications.</p><p>The card includes powerful control functions for scheduling UPS self-tests, examining battery performance, executing multi-server shutdowns, and rebooting equipment remotely. Optional environmental sensors extend monitoring to external temperature and humidity, providing a complete picture of conditions affecting power systems. These features help maintain uptime, optimize power usage, and enhance overall system reliability in diverse applications.</p><p>Ideal for organizations requiring efficient ups snmp monitoring, the SNMP1 ensures seamless integration into existing network infrastructure through its snmp card communication capabilities. By leveraging this solution, businesses can achieve improved power protection, comply with industry standards, and support critical operations with confidence. Chatsworth Products delivers this advanced technology with global availability and expert support to meet your specific needs.</p>"},{"primaryId":"SNMP1EXT","Primary ID":"SNMP1EXT","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Uninterruptible Power Supplies","Marketing Product Series":"UPS Communication Card","Marketing Description - Global English":"Environmental Monitoring Sensor; Attaches to SNMP1 Card; Monitors Temperature, Humidity; Black ","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":2.5,"Ship Height Uom":"in","Ship Length/Depth":15,"Ship Length/Depth Uom":"in","Ship Width":7.25,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":6,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":441.08,"Country Of Origin":"TW","Certifications":["Not Applicable"],"Type":"Environmental Monitoring Sensor","SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cf0057e7/66e34b68ce135c00125fdc45/UPS_SNMP1EXT_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Pack Of":"EA","BABA Compliant":"0","Product Weight":0,"Product Weight UOM":"LB","Short Description":"UPSSNMPEXT","Search Terms":"SNMP1EXT,UPS Communication Card,ZetaFrame UPS Communication Card,Server cabinet UPS Communication Card,Rack-mounted UPS Communication Card,Data center UPS Communication Card,Cabinet UPS Communication Card solution,Network rack UPS Communication Card,Structured cabling solution for UPS Communication Card,Best UPS Communication Card for server racks,How to organize cables with UPS Communication Card,Efficient routing for UPS Communication Card,Front-to-back cable routing for UPS Communication Card,High-density cable organization for UPS Communication Card,Professional cable management for UPS Communication Card","Search Relevancy":3,"SKU Level SEO Page Title":"UPS Card with SNMP - UPS for Communications | Chatsworth","SKU Level SEO Meta Description":"Monitor and control UPS devices with the SNMP1EXT communication card. Offers UPS for communications and UPS with SNMP support for secure real‑time data.","SKU Level Web H4 Heading":"Key Features of the SNMP1EXT Card","SKU Level Web Paragraph Text":"<p>The SNMP1EXT communication card enables remote monitoring and control of UPS devices, providing a reliable solution for UPS for communications in modern data centers. Users can view input and output voltage, frequency, temperature, load and capacity from any web browser, simplifying management of critical power infrastructure. Detailed event, data and battery test logs are accessible in real time, helping operators maintain system health. Security is a core component of the card, offering strong authentication through Radius and advanced encryption via HTTPS, SSL, SSH and SNMPv3. These features make the SNMP1EXT an ideal UPS with SNMP implementation for environments that demand secure data exchange. The card also supports email, SMS and trap notifications, ensuring rapid response to power events. An optional environmental monitoring sensor attaches to the SNMP1EXT, extending its capabilities to track ambient temperature and humidity. This added sensor enhances the UPS's ability to protect sensitive equipment by providing early warnings of adverse conditions. The sensor integrates seamlessly with the card's web interface, presenting a unified view of power and environmental status. The card's network connection utilizes standard 10/100 MB Ethernet and supports a full suite of LAN protocols, including IPv4, IPv6, DHCP, DNS and PPPoE, facilitating easy integration into existing infrastructure. Its compliance with PPC MIB, RFC1628 and SNMPv1/v2/v3 makes it compatible with a wide range of network management tools, benefitting UPS telecommunications deployments. Real‑time clock functionality ensures accurate timestamping of all logged events. Overall, the SNMP1EXT communication card delivers comprehensive power management, robust security and environmental awareness, reducing downtime and operational costs. Its versatile feature set supports diverse applications, from enterprise data centers to edge installations. By choosing this card, organizations gain a scalable, future‑ready solution for UPS monitoring and control.</p>"},{"primaryId":"SNMP2","Primary ID":"SNMP2","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Uninterruptible Power Supplies","Marketing Product Series":"UPS Communication Card","Marketing Description - Global English":"Two Port Internal SNMP/Web Card for VD5K3P and VD8K3P","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":15,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":629.82,"Country Of Origin":"TW","Certifications":["Not Applicable"],"Type":"Internal SNMP/Web Card for VD5K3P and VD8K3P","SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cf0057e7/66e34b69ce135c00125fdc48/UPS_SNMP2_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"3.5\" (89 mm)","Depth":"23.6\" (599 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":23.6,"Product Length/Depth Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":599,"Product Depth Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"UPSSNMP2INT","Search Terms":"SNMP2,UPS Communication Card,ZetaFrame UPS Communication Card,Server cabinet UPS Communication Card,Rack-mounted UPS Communication Card,Data center UPS Communication Card,Cabinet UPS Communication Card solution,Network rack UPS Communication Card,Structured cabling solution for UPS Communication Card,Best UPS Communication Card for server racks,How to organize cables with UPS Communication Card,Efficient routing for UPS Communication Card,Front-to-back cable routing for UPS Communication Card,High-density cable organization for UPS Communication Card,Professional cable management for UPS Communication Card","Search Relevancy":3,"SKU Level SEO Page Title":"SNMP2 UPS Communication Card | Chatsworth","SKU Level SEO Meta Description":"The SNMP2 UPS communication card enables remote monitoring and management of UPS systems via SNMP protocols. Enhance data center power protection with reliable network connectivity.","SKU Level Web H4 Heading":"Key Features and Benefits of SNMP2 Technology","SKU Level Web Paragraph Text":"<p>The SNMP2 UPS communication card provides comprehensive remote monitoring capabilities for uninterruptible power supplies. This internal SNMP web card allows network administrators to monitor input voltage, output voltage, frequency, temperature, load and capacity from any web browser. With detailed event logging and real-time clock functionality, the SNMP2 card ensures continuous power system oversight.</p><p>Advanced notification features enable immediate alerts via email, SMS or SNMP traps when power events occur. The SNMP2 card supports multi-server shutdown procedures and scheduled UPS self-tests for proactive maintenance. Environmental monitoring options extend functionality to track external temperature and humidity conditions within critical infrastructure spaces.</p><p>Network connectivity is ensured through standard 10/100 MB Ethernet ports with support for both IPv4 and IPv6 protocols. The SNMP2 card maintains strong security through centralized RADIUS authentication and advanced encryption including HTTPS, SSL and SSH. These security measures protect sensitive power monitoring data across enterprise networks.</p><p>Communication cards like the SNMP2 model deliver robust management interfaces for VD5K3P and VD8K3P UPS systems. Supported management information bases include PPC MIB, RFC1628 and SNMPv1/v2/v3 for compatibility with existing network management systems. The SNMP card for UPS installations integrates seamlessly into data center monitoring infrastructures.</p><p>For data centers requiring reliable power protection, the SNMP2 card offers essential UPS control features including equipment reboot capabilities and battery performance examination. This SNMP UPS solution helps maintain operational continuity through detailed data logs and event history tracking. Organizations benefit from enhanced visibility into power system health and performance metrics.</p>"},{"primaryId":"SNMP2EXT","Primary ID":"SNMP2EXT","Color":"White","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Uninterruptible Power Supplies","Marketing Product Series":"UPS Communication Card","Marketing Description - Global English":"Temperature & Humidity Probe; Requires UPSSNMP2INT","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":15,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":527.65,"Country Of Origin":"TW","Certifications":["Not Applicable"],"Type":"Temperature & Humidity Probe; requires UPSSNMP2INT","SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cf0057e7/66e34b6ace135c00125fdc4c/UPS_SNMP2EXT_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"3.5\" (89 mm)","Depth":"23.6\" (599 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":23.6,"Product Length/Depth Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":599,"Product Depth Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"UPSSNMPEXT2","Search Terms":"SNMP2EXT,UPS Communication Card,ZetaFrame UPS Communication Card,Server cabinet UPS Communication Card,Rack-mounted UPS Communication Card,Data center UPS Communication Card,Cabinet UPS Communication Card solution,Network rack UPS Communication Card,Structured cabling solution for UPS Communication Card,Best UPS Communication Card for server racks,How to organize cables with UPS Communication Card,Efficient routing for UPS Communication Card,Front-to-back cable routing for UPS Communication Card,High-density cable organization for UPS Communication Card,Professional cable management for UPS Communication Card","Search Relevancy":3,"SKU Level SEO Page Title":"UPS for Communications Card with Remote Monitoring | Chatsworth","SKU Level SEO Meta Description":"Enable ups for communications and remote monitoring ups with the SNMP2EXT card. Monitor voltage, temperature, and receive alerts via email/SMS. Supports RFC1628 for reliable power management.","SKU Level Web H4 Heading":"Comprehensive UPS Remote Management Features","SKU Level Web Paragraph Text":"<p>The SNMP2EXT UPS communication card provides robust ups for communications, enabling seamless remote monitoring ups capabilities for critical power systems. This card allows IT professionals to monitor input voltage, output voltage, frequency, temperature, load, and capacity from any web browser. With support for RFC1628 MIB and other protocols, it ensures reliable data collection and integration into existing network management systems.</p><p>Remote monitoring ups functions include detailed event, data, and battery test logs for comprehensive oversight of uninterruptible power supplies. Users can schedule self-tests, perform multi-server shutdowns, and examine battery performance through an intuitive interface. Event notifications via email, SMS, or SNMP traps keep teams informed of potential issues before they impact operations.</p><p>The card enhances ups comms with advanced security features, including HTTPS, SSL, SSH, and SNMPv3 protocols for encrypted communications. Strong authentication through RADIUS and support for IPv4 and IPv6 networks ensures secure access and management. These features protect sensitive power infrastructure data from unauthorized access while maintaining network integrity.</p><p>Environmental monitoring is supported through an optional temperature and humidity probe, extending ups for communications to include ambient condition tracking. This allows data center managers to correlate power events with environmental factors, improving overall system reliability. Real-time clock functionality ensures accurate time-stamping of all logged events and alerts.</p><p>By integrating seamlessly with existing network infrastructure, the SNMP2EXT card simplifies ups comms and remote management for enterprises of all sizes. Its standard 10/100 MB Ethernet connection and support for TCP/IP, DHCP, and DNS protocols facilitate easy deployment. This solution helps organizations maintain uptime, optimize power usage, and protect critical equipment from power-related disruptions.</p>"}],"options":{"Type":["Environmental Monitoring Sensor","Internal SNMP/WEB Card for VD/VL/LD UPS Models","Internal SNMP/Web Card for VD5K3P and VD8K3P","MODBUS (RTU) protocol card","RELAY card with 10 port relay connector","Temperature & Humidity Probe; requires UPSSNMP2INT"]},"total":6}