{"items":[{"primaryId":"VXBP1","Primary ID":"VXBP1","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Uninterruptible Power Supplies","Marketing Product Series":"UPS Extended Runtime Battery Pack","Marketing Description - Global English":"Extended Runtime Lead Acid Battery Pack for VL1500x/VL2000x Single-Phase UPS; 2U; 3 Year Full Warranty; 3.5\"H x 17.2\"W x 18.9\"D (89 mm x 437 mm x 481 mm); Black","Shipping Weight":74.6,"Shipping Weight Uom":"LB","Ship Height":9.5,"Ship Height Uom":"in","Ship Length/Depth":56,"Ship Length/Depth Uom":"in","Ship Width":27.6,"Ship Width Uom":"in","Shipping Weight (Metric)":33.84,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":24,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":70,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1889.45,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"Use with VL1500x/VL2000x Single-Phase UPS","Promote on Website":"1","Attached to Series":"1","Height":"3.5\" (89 mm)","Width":"17.2\" (437 mm)","Depth":"18.9\" (480 mm)","Phase":"Single-Phase","BABA Compliant":"0","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":18.9,"Product Length/Depth Uom":"\"","Product Width ":17.2,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":480,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":437,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"VXBP1,BP48,VL","Search Terms":"VXBP1,UPS Extended Runtime Battery Pack,ZetaFrame UPS Extended Runtime Battery Pack,Server cabinet UPS Extended Runtime Battery Pack,Rack-mounted UPS Extended Runtime Battery Pack,Data center UPS Extended Runtime Battery Pack,Cabinet UPS Extended Runtime Battery Pack solution,Network rack UPS Extended Runtime Battery Pack,Structured cabling solution for UPS Extended Runtime Battery Pack,Best UPS Extended Runtime Battery Pack for server racks,How to organize cables with UPS Extended Runtime Battery Pack,Efficient routing for UPS Extended Runtime Battery Pack,Front-to-back cable routing for UPS Extended Runtime Battery Pack,High-density cable organization for UPS Extended Runtime Battery Pack,Professional cable management for UPS Extended Runtime Battery Pack","Search Relevancy":3,"SKU Level SEO Page Title":"VXBP1 Single Phase Extended Runtime UPS Battery Pack | Chatsworth","SKU Level SEO Meta Description":"VXBP1 extended runtime battery pack for single-phase UPS systems. Scale your runtime with Chatsworth's reliable power solutions.","SKU Level Web H4 Heading":"How VXBP1 Enhances Single-Phase UPS Performance","SKU Level Web Paragraph Text":"<p>The VXBP1 extended runtime battery pack is designed to increase the on-battery runtime for single-phase UPS systems. This scalable solution allows for additional external battery packs to be added, ensuring longer uptime during power outages. By extending the runtime, it provides reliable backup power for critical applications.</p><p>Featuring a 2U rack-mount design, the VXBP1 battery pack is compact and easy to install adjacent to supported UPS units. It uses lead-acid batteries and comes with a full three-year warranty for peace of mind. The dimensions are 3.5\"H x 17.2\"W x 18.9\"D (89 mm x 437 mm x 481 mm), making it suitable for standard racks.</p><p>With extended runtime UPS systems, businesses can maintain operations during extended power failures. The VXBP1 ensures that single-phase UPS units like the VL1500x and VL2000x can support connected equipment for longer periods. This scalability means you can adapt to increasing power demands without replacing the entire UPS.</p><p>Compatibility is key, and the VXBP1 is specifically made for VL1500x and VL2000x single-phase UPS models. Installation is straightforward, requiring minimal space and effort. This makes it an ideal choice for data centers, enterprise networks, and industrial settings where uninterrupted power is crucial.</p><p>Chatsworth Products delivers high-quality power management solutions with global availability and rapid customization. The VXBP1 battery pack reflects our commitment to reliability and performance. Trust CPI for scalable battery runtimes that protect your investment in IT infrastructure.</p>"},{"primaryId":"VXBP2","Primary ID":"VXBP2","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Uninterruptible Power Supplies","Marketing Product Series":"UPS Extended Runtime Battery Pack","Marketing Description - Global English":"Extended Runtime Lead Acid Battery Pack for VL2000x/VL3000x Single-Phase UPS; 2U; 3 Year Full Warranty; 3.5\"H x 17.2\"W x 23.6\"D (89 mm x 437 mm x 600 mm); Black","Shipping Weight":104.4,"Shipping Weight Uom":"LB","Ship Height":9.5,"Ship Height Uom":"in","Ship Length/Depth":60,"Ship Length/Depth Uom":"in","Ship Width":29.9,"Ship Width Uom":"in","Shipping Weight (Metric)":47.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":24,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":76,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":2362.32,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"Use with VL2000x/VL3000x Single-Phase UPS","Promote on Website":"1","Attached to Series":"1","Height":"3.5\" (89 mm)","Width":"17.2\" (437 mm)","Depth":"23.6\" (599 mm)","Phase":"Single-Phase","BABA Compliant":"0","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":23.6,"Product Length/Depth Uom":"\"","Product Width ":17.2,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":599,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":437,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"VXBP2,BP72,VL","Search Terms":"VXBP2,UPS Extended Runtime Battery Pack,ZetaFrame UPS Extended Runtime Battery Pack,Server cabinet UPS Extended Runtime Battery Pack,Rack-mounted UPS Extended Runtime Battery Pack,Data center UPS Extended Runtime Battery Pack,Cabinet UPS Extended Runtime Battery Pack solution,Network rack UPS Extended Runtime Battery Pack,Structured cabling solution for UPS Extended Runtime Battery Pack,Best UPS Extended Runtime Battery Pack for server racks,How to organize cables with UPS Extended Runtime Battery Pack,Efficient routing for UPS Extended Runtime Battery Pack,Front-to-back cable routing for UPS Extended Runtime Battery Pack,High-density cable organization for UPS Extended Runtime Battery Pack,Professional cable management for UPS Extended Runtime Battery Pack","Search Relevancy":3,"SKU Level SEO Page Title":"Extended Battery Packs for UPS - VXBP2 | Chatsworth","SKU Level SEO Meta Description":"Discover the VXBP2 extended battery pack, a UPS battery extension unit that adds runtime and protects critical loads. Trust a specialist supplier.","SKU Level Web H4 Heading":"Key Benefits of the VXBP2 UPS Battery Extension Unit","SKU Level Web Paragraph Text":"<p>The VXBP2 is an extended battery pack designed to increase on‑battery runtime for UPS systems. It provides a seamless UPS battery extension unit that fits within a standard 2U rack space. By adding the pack, facilities can maintain critical loads during power interruptions. Extended battery packs such as the VXBP2 deliver additional energy without requiring a new UPS chassis. The extra capacity allows data‑center equipment to complete shutdown procedures or transition to backup generators safely. This reliability reduces the risk of unplanned downtime. The pack is engineered for VL2000x and VL3000x single‑phase UPS models and mounts directly adjacent to the UPS. Installation requires only standard rack mounting hardware and aligns with existing enclosure dimensions of 3.5″ H x 17.2″ W x 23.6″ D (89 mm x 437 mm x 600 mm). Compatibility ensures that power management remains integrated and efficient. CPI backs the VXBP2 with a three‑year full warranty, reflecting the company's commitment to quality and long‑term performance. As a specialist battery pack supplier, CPI provides engineering support and documentation to simplify deployment. The pack meets industry standards for safety and durability. Organizations seeking to extend UPS runtime can rely on the VXBP2 to meet demanding enterprise and hyperscale environments. Contact a CPI sales specialist to evaluate sizing and confirm optimal configuration. Experience the confidence of a trusted global partner for power continuity.</p>"},{"primaryId":"VXBP3","Primary ID":"VXBP3","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Uninterruptible Power Supplies","Marketing Product Series":"UPS Extended Runtime Battery Pack","Marketing Description - Global English":"Extended Runtime Lead Acid Battery Pack for VL5000x Single-Phase UPS; 2U; 3 Year Full Warranty; 3.5\"H x 17.2\"W x 23.6\"D (89 mm x 437 mm x 600 mm); Black","Shipping Weight":110.4,"Shipping Weight Uom":"LB","Ship Height":9.5,"Ship Height Uom":"in","Ship Length/Depth":60,"Ship Length/Depth Uom":"in","Ship Width":29.9,"Ship Width Uom":"in","Shipping Weight (Metric)":50.08,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":24,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":76,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":2869.14,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"Use with VL5000x Single-Phase UPS","Promote on Website":"1","Attached to Series":"1","Height":"3.5\" (89 mm)","Width":"17.2\" (437 mm)","Depth":"23.6\" (599 mm)","Phase":"Single-Phase","BABA Compliant":"0","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":23.6,"Product Length/Depth Uom":"\"","Product Width ":17.2,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":599,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":437,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"VXBP3,BP72X,VL","Search Terms":"VXBP3,UPS Extended Runtime Battery Pack,ZetaFrame UPS Extended Runtime Battery Pack,Server cabinet UPS Extended Runtime Battery Pack,Rack-mounted UPS Extended Runtime Battery Pack,Data center UPS Extended Runtime Battery Pack,Cabinet UPS Extended Runtime Battery Pack solution,Network rack UPS Extended Runtime Battery Pack,Structured cabling solution for UPS Extended Runtime Battery Pack,Best UPS Extended Runtime Battery Pack for server racks,How to organize cables with UPS Extended Runtime Battery Pack,Efficient routing for UPS Extended Runtime Battery Pack,Front-to-back cable routing for UPS Extended Runtime Battery Pack,High-density cable organization for UPS Extended Runtime Battery Pack,Professional cable management for UPS Extended Runtime Battery Pack","Search Relevancy":3,"SKU Level SEO Page Title":"Extended Runtime UPS Battery Pack VXBP3 | Chatsworth","SKU Level SEO Meta Description":"Extend runtime for single-phase extended runtime UPS systems with the VXBP3 battery pack. Ensure continuous power protection with scalable solutions. Learn more.","SKU Level Web H4 Heading":"Extend UPS Runtime with Scalable Battery Packs","SKU Level Web Paragraph Text":"<p>The VXBP3 extended runtime UPS battery pack enhances power protection by providing additional backup for critical systems. This accessory is designed for single-phase extended runtime UPS configurations, ensuring reliable operation during outages. It supports extended runtime UPS systems for uninterrupted performance in data centers and enterprise environments.</p><p>Extended runtime UPS solutions like the VXBP3 offer scalable battery runtimes to meet evolving power demands. By adding this battery pack, users can achieve long runtime UPS capabilities without replacing existing infrastructure. This flexibility is essential for applications requiring sustained power, such as AI facilities or industrial automation.</p><p>The VXBP3 is compatible with VL5000x single-phase UPS models, integrating seamlessly to expand on-battery duration. Its 2U rack-mount design optimizes space while delivering robust performance for extended runtime UPS systems. This makes it ideal for environments where floor space is at a premium but reliability cannot be compromised.</p><p>With a three-year full warranty, the VXBP3 ensures durability and peace of mind for ups with long runtime needs. The lead acid battery technology provides consistent power delivery, supporting ups with scalable battery runtimes for future growth. This commitment to quality aligns with CPI's decades of experience in power management solutions.</p><p>Deploying the VXBP3 helps organizations maintain operational continuity during power disruptions. It is a key component for ups extended runtime setups, offering easy installation adjacent to supported UPS units. For expert guidance on selecting the right extended runtime UPS accessories, consult CPI's consultation services.</p>"},{"primaryId":"VXBP4","Primary ID":"VXBP4","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Uninterruptible Power Supplies","Marketing Product Series":"UPS Extended Runtime Battery Pack","Marketing Description - Global English":"Extended Runtime Lead Acid Battery Pack for VD1500x Single-Phase UPS; 2U; 3 Year Full Warranty; 3.5\"H x 17.2\"W x 18.9\"D (89 mm x 437 mm x 481 mm); Black","Shipping Weight":58.1,"Shipping Weight Uom":"LB","Ship Height":9.5,"Ship Height Uom":"in","Ship Length/Depth":70,"Ship Length/Depth Uom":"in","Ship Width":22.2,"Ship Width Uom":"in","Shipping Weight (Metric)":26.35,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":24,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":56,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1609.51,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"Use with VD1500x Single-Phase UPS","Promote on Website":"1","Attached to Series":"1","Height":"3.5\" (89 mm)","Width":"17.2\" (437 mm)","Depth":"18.9\" (480 mm)","Phase":"Single-Phase","BABA Compliant":"0","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":18.9,"Product Length/Depth Uom":"\"","Product Width ":17.2,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":480,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":437,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"VXBP4,BP36,VD","Search Terms":"VXBP4,UPS Extended Runtime Battery Pack,ZetaFrame UPS Extended Runtime Battery Pack,Server cabinet UPS Extended Runtime Battery Pack,Rack-mounted UPS Extended Runtime Battery Pack,Data center UPS Extended Runtime Battery Pack,Cabinet UPS Extended Runtime Battery Pack solution,Network rack UPS Extended Runtime Battery Pack,Structured cabling solution for UPS Extended Runtime Battery Pack,Best UPS Extended Runtime Battery Pack for server racks,How to organize cables with UPS Extended Runtime Battery Pack,Efficient routing for UPS Extended Runtime Battery Pack,Front-to-back cable routing for UPS Extended Runtime Battery Pack,High-density cable organization for UPS Extended Runtime Battery Pack,Professional cable management for UPS Extended Runtime Battery Pack","Search Relevancy":3,"SKU Level SEO Page Title":"Single Phase Extended Runtime UPS - VXBP4 | Chatsworth","SKU Level SEO Meta Description":"Boost UPS uptime with a single phase extended runtime UPS battery pack. This uninterruptible power supply external battery adds runtime to VD1500x.","SKU Level Web H4 Heading":"Key Features of the VXBP4 Battery Pack","SKU Level Web Paragraph Text":"<p>The VXBP4 delivers a reliable single phase extended runtime UPS solution that seamlessly integrates with the VD1500x platform. Its compact 2U rack‑mount design preserves valuable data‑center floor space while providing a 3‑year full warranty for peace of mind. The pack's lead‑acid cells are engineered for consistent performance under demanding load conditions. Extended runtime UPS systems are essential for protecting critical workloads during power interruptions. By adding the VXBP4, operators gain additional minutes of on‑battery operation, allowing orderly shutdowns or transition to backup generators. This capability helps maintain service‑level agreements and avoids costly downtime. As an uninterruptible power supply external battery, the VXBP4 connects directly to the UPS without requiring complex wiring changes. Installation is straightforward: the pack mounts adjacent to the UPS, using standard rack rails for secure attachment. The external configuration also simplifies maintenance and future scalability. The battery pack's specifications--3.5 in H x 17.2 in W x 18.9 in D--fit within typical rack aisles, ensuring compatibility with existing enclosure layouts. Its robust construction meets industry standards for durability in high‑density environments. Users benefit from the combination of space efficiency and extended power availability. Overall, the VXBP4 enhances the resilience of single phase UPS installations, delivering the extended runtime UPS systems performance that modern data centers demand. It provides a cost‑effective path to longer backup durations while preserving the reliability expected of an uninterruptible power supply external battery. Partner with CPI to integrate this solution and safeguard your critical infrastructure.</p>"},{"primaryId":"VXBP5","Primary ID":"VXBP5","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Uninterruptible Power Supplies","Marketing Product Series":"UPS Extended Runtime Battery Pack","Marketing Description - Global English":"Extended Runtime Lead Acid Battery Pack for VD1500x Single-Phase UPS; 2U; 3 Year Full Warranty; 3.5\"H x 17.2\"W x 23.6\"D (89 mm x 437 mm x 600 mm); Black","Shipping Weight":104.4,"Shipping Weight Uom":"LB","Ship Height":9.5,"Ship Height Uom":"in","Ship Length/Depth":70,"Ship Length/Depth Uom":"in","Ship Width":22.2,"Ship Width Uom":"in","Shipping Weight (Metric)":47.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":24,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":56,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":2309.31,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"Use with VD1500x Single-Phase UPS","Promote on Website":"1","Attached to Series":"1","Height":"3.5\" (89 mm)","Width":"17.2\" (437 mm)","Depth":"23.6\" (599 mm)","Phase":"Single-Phase","BABA Compliant":"0","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":23.6,"Product Length/Depth Uom":"\"","Product Width ":17.2,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":599,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":437,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"VXBP5,BP36E,VD","Search Terms":"VXBP5,UPS Extended Runtime Battery Pack,ZetaFrame UPS Extended Runtime Battery Pack,Server cabinet UPS Extended Runtime Battery Pack,Rack-mounted UPS Extended Runtime Battery Pack,Data center UPS Extended Runtime Battery Pack,Cabinet UPS Extended Runtime Battery Pack solution,Network rack UPS Extended Runtime Battery Pack,Structured cabling solution for UPS Extended Runtime Battery Pack,Best UPS Extended Runtime Battery Pack for server racks,How to organize cables with UPS Extended Runtime Battery Pack,Efficient routing for UPS Extended Runtime Battery Pack,Front-to-back cable routing for UPS Extended Runtime Battery Pack,High-density cable organization for UPS Extended Runtime Battery Pack,Professional cable management for UPS Extended Runtime Battery Pack","Search Relevancy":3,"SKU Level SEO Page Title":"UPS Extended Runtime Battery Pack - VXBP5 for VD1500x | Chatsworth","SKU Level SEO Meta Description":"Extend your VD1500x UPS runtime with the VXBP5 UPS battery pack. Gain long runtime on‑battery operation, easy rack‑mount integration, and power protection.","SKU Level Web H4 Heading":"Key Benefits of the VXBP5 Extended Runtime Battery Pack","SKU Level Web Paragraph Text":"<p>The VXBP5 UPS Extended Runtime Battery Pack is engineered to increase the on‑battery endurance of the VD1500x single‑phase UPS. By adding this external lead‑acid module as a VD1500x battery pack, a long runtime UPS configuration is achieved without modifying the original UPS cabinet. The pack delivers reliable power for up to several additional minutes, ensuring critical equipment stays online during extended outages. Designed as a universal UPS battery pack, the VXBP5 integrates seamlessly with existing power management infrastructure. Its 2U depth and front‑facing connectors allow quick rack‑mount installation, reducing deployment time and floor‑space impact. The extended runtime capability supports data‑center workloads, AI accelerators, and high‑performance computing platforms that cannot tolerate power interruption. Each VXBP5 unit provides 3.5″ H x 17.2″ W x 23.6″ D (89 mm x 437 mm x 600 mm) of compact form factor while delivering the energy density required for long runtime UPS performance. The battery pack includes built‑in safety circuitry and complies with UL® standards, delivering consistent voltage throughout the discharge cycle. Installation requires only two rack‑mount screws and a direct connection to the UPS battery interface, eliminating complex wiring. CPI backs the UPS Extended Runtime Battery Pack with a three‑year full warranty and provides technical support through its global distributor network. Customers benefit from rapid product customization options, ensuring the battery pack meets specific load requirements and environmental conditions. Ongoing firmware updates and monitoring software compatibility keep the system aligned with the latest eConnect® power management features. Choosing the VXBP5 battery pack reinforces CPI's commitment to delivering high‑quality, reliable power solutions for enterprise and hyperscale data centers. The extended runtime design helps organizations maintain operational continuity while optimizing total cost of ownership. With CPI's worldwide presence and expertise, the UPS battery pack is a trusted component for any critical power strategy.</p>"},{"primaryId":"VXBP6","Primary ID":"VXBP6","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Uninterruptible Power Supplies","Marketing Product Series":"UPS Extended Runtime Battery Pack","Marketing Description - Global English":"Extended Runtime Lead Acid Battery Pack for VD2000x Single-Phase UPS; 2U; 3 Year Full Warranty; 3.5\"H x 17.2\"W x 18.9\"D (89 mm x 437 mm x 481 mm); Black","Shipping Weight":74.6,"Shipping Weight Uom":"LB","Ship Height":9.5,"Ship Height Uom":"in","Ship Length/Depth":70,"Ship Length/Depth Uom":"in","Ship Width":22.2,"Ship Width Uom":"in","Shipping Weight (Metric)":33.84,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":24,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":56,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1889.45,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"Use with VD2000x Single-Phase UPS","Promote on Website":"1","Attached to Series":"1","Height":"3.5\" (89 mm)","Width":"17.2\" (437 mm)","Depth":"18.9\" (480 mm)","Phase":"Single-Phase","BABA Compliant":"0","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":18.9,"Product Length/Depth Uom":"\"","Product Width ":17.2,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":480,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":437,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"VXBP6,BP48,VD","Search Terms":"VXBP6,UPS Extended Runtime Battery Pack,ZetaFrame UPS Extended Runtime Battery Pack,Server cabinet UPS Extended Runtime Battery Pack,Rack-mounted UPS Extended Runtime Battery Pack,Data center UPS Extended Runtime Battery Pack,Cabinet UPS Extended Runtime Battery Pack solution,Network rack UPS Extended Runtime Battery Pack,Structured cabling solution for UPS Extended Runtime Battery Pack,Best UPS Extended Runtime Battery Pack for server racks,How to organize cables with UPS Extended Runtime Battery Pack,Efficient routing for UPS Extended Runtime Battery Pack,Front-to-back cable routing for UPS Extended Runtime Battery Pack,High-density cable organization for UPS Extended Runtime Battery Pack,Professional cable management for UPS Extended Runtime Battery Pack","Search Relevancy":3,"SKU Level SEO Page Title":"Extended Runtime UPS Systems Battery Pack VXBP6 | Chatsworth","SKU Level SEO Meta Description":"Extend UPS runtime with the VXBP6 battery pack for single-phase systems. Ensure uninterrupted power with Chatsworth Products' reliable extended runtime UPS solutions.","SKU Level Web H4 Heading":"Benefits of UPS External Battery Packs for Extended Runtime","SKU Level Web Paragraph Text":"<p>The VXBP6 extended runtime UPS battery pack enhances the performance of single-phase uninterruptible power supply systems. By adding external battery capacity, it significantly increases on-battery runtime during power outages. This solution is ideal for critical applications requiring extended runtime UPS systems.</p><p>Designed specifically for the VD2000x single-phase UPS, this external battery pack ensures seamless integration and reliable operation. It occupies only 2U of rack-mount space, making it easy to install adjacent to the supported UPS. The compact design allows for efficient use of data center space while providing extended runtime UPS capabilities.</p><p>With the VXBP6 battery pack, organizations can achieve longer runtime for their UPS systems, reducing downtime risks. The lead-acid batteries offer dependable performance and come with a three-year full warranty. This uninterruptible power supply external battery solution supports business continuity in various environments.</p><p>Extended runtime UPS systems are essential for data centers, healthcare facilities, and financial institutions where power stability is crucial. The single-phase extended runtime UPS configuration meets the needs of edge computing and small to medium-sized deployments. Chatsworth Products' expertise ensures that these solutions are built to last and perform under demanding conditions.</p><p>Chatsworth Products provides global availability and rapid customization for its extended runtime UPS accessories. The VXBP6 is part of a comprehensive portfolio designed to power and protect ICT investments. For reliable UPS external battery packs, trust CPI's decades of experience in power management solutions.</p>"},{"primaryId":"VXBP7","Primary ID":"VXBP7","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Uninterruptible Power Supplies","Marketing Product Series":"UPS Extended Runtime Battery Pack","Marketing Description - Global English":"Extended Runtime Lead Acid Battery Pack for VD3000x Single-Phase UPS; 2U; 3 Year Full Warranty; 3.5\"H x 17.2\"W x 23.6\"D (89 mm x 437 mm x 600 mm); Black","Shipping Weight":104.4,"Shipping Weight Uom":"LB","Ship Height":9.5,"Ship Height Uom":"in","Ship Length/Depth":76,"Ship Length/Depth Uom":"in","Ship Width":23.6,"Ship Width Uom":"in","Shipping Weight (Metric)":47.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":24,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":60,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":2432.31,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"Use with VD3000x Single-Phase UPS","Promote on Website":"1","Attached to Series":"1","Height":"3.5\" (89 mm)","Width":"17.2\" (437 mm)","Depth":"23.6\" (599 mm)","Phase":"Single-Phase","BABA Compliant":"0","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":23.6,"Product Length/Depth Uom":"\"","Product Width ":17.2,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":599,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":437,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"VXBP7,BP72,VD","Search Terms":"VXBP7,UPS Extended Runtime Battery Pack,ZetaFrame UPS Extended Runtime Battery Pack,Server cabinet UPS Extended Runtime Battery Pack,Rack-mounted UPS Extended Runtime Battery Pack,Data center UPS Extended Runtime Battery Pack,Cabinet UPS Extended Runtime Battery Pack solution,Network rack UPS Extended Runtime Battery Pack,Structured cabling solution for UPS Extended Runtime Battery Pack,Best UPS Extended Runtime Battery Pack for server racks,How to organize cables with UPS Extended Runtime Battery Pack,Efficient routing for UPS Extended Runtime Battery Pack,Front-to-back cable routing for UPS Extended Runtime Battery Pack,High-density cable organization for UPS Extended Runtime Battery Pack,Professional cable management for UPS Extended Runtime Battery Pack","Search Relevancy":3,"SKU Level SEO Page Title":"VXBP7 Extended Runtime UPS Battery Pack | Chatsworth","SKU Level SEO Meta Description":"Extend UPS runtime with the VXBP7 battery pack for VD3000x single-phase systems. This UPS extended battery set offers scalable runtimes for reliable power management. Discover more.","SKU Level Web H4 Heading":"Enhance Your UPS System with Extended Runtime","SKU Level Web Paragraph Text":"<p>The VXBP7 UPS Extended Runtime Battery Pack delivers reliable backup power for critical IT infrastructure, ensuring uninterrupted operation during outages. This extended runtime UPS solution is engineered for single-phase systems like the VD3000x series, providing essential support for data centers and enterprise networks. With its scalable design, it allows for flexible ups extended battery sets to meet varying power demands.</p><p>Designed for 2U rack-mount installation, the VXBP7 integrates seamlessly into existing setups while optimizing space efficiency. It supports ups with scalable battery runtimes, enabling you to customize backup duration based on specific application needs. This scalability is crucial for effective runtime power management in environments requiring extended uptime.</p><p>The lead acid battery technology ensures consistent performance and longevity, backed by a 3-year full warranty for added reliability. As a battery pack for ups, it enhances overall system resilience without compromising on footprint. Its compact dimensions of 3.5 inches high by 17.2 inches wide by 23.6 inches deep (89 mm x 437 mm x 600 mm) make it ideal for high-density deployments.</p><p>By adding external battery packs like the VXBP7, you can significantly increase on-battery runtime for single-phase extended runtime ups configurations. This approach provides a cost-effective way to scale power protection as your needs evolve. Chatsworth Products' decades of expertise in power management ensure that this solution meets the highest standards of quality and performance.</p><p>As part of CPI's commitment to innovation, the VXBP7 exemplifies how extended runtime ups accessories can safeguard against power disruptions. Global availability and rapid customization options make it a trusted choice for IT professionals worldwide. Invest in this ups extended battery set to achieve dependable, scalable power backup for your most critical operations.</p>"},{"primaryId":"VXBP8","Primary ID":"VXBP8","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Uninterruptible Power Supplies","Marketing Product Series":"UPS Extended Runtime Battery Pack","Marketing Description - Global English":"Extended Runtime Lead Acid Battery Pack for VD5000x/VD6000x/VD10Kx Single-Phase UPS; 2U; 3 Year Full Warranty; 3.5\"H x 17.2\"W x 27.4\"D (89 mm x 437 mm x 696 mm); Black","Shipping Weight":130,"Shipping Weight Uom":"LB","Ship Height":10,"Ship Height Uom":"in","Ship Length/Depth":84,"Ship Length/Depth Uom":"in","Ship Width":23,"Ship Width Uom":"in","Shipping Weight (Metric)":58.97,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":25,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":58,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":3456.54,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"Use with VD5000x/VD6000x/VD10Kx Single-Phase UPS","Promote on Website":"1","Attached to Series":"1","Height":"3.5\" (89 mm)","Width":"17.2\" (437 mm)","Depth":"27.4\" (696 mm)","Phase":"Single-Phase","BABA Compliant":"0","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":27.4,"Product Length/Depth Uom":"\"","Product Width ":17.2,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":696,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":437,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"VXBP8,BPXR2U240A,VD","Search Terms":"VXBP8,UPS Extended Runtime Battery Pack,ZetaFrame UPS Extended Runtime Battery Pack,Server cabinet UPS Extended Runtime Battery Pack,Rack-mounted UPS Extended Runtime Battery Pack,Data center UPS Extended Runtime Battery Pack,Cabinet UPS Extended Runtime Battery Pack solution,Network rack UPS Extended Runtime Battery Pack,Structured cabling solution for UPS Extended Runtime Battery Pack,Best UPS Extended Runtime Battery Pack for server racks,How to organize cables with UPS Extended Runtime Battery Pack,Efficient routing for UPS Extended Runtime Battery Pack,Front-to-back cable routing for UPS Extended Runtime Battery Pack,High-density cable organization for UPS Extended Runtime Battery Pack,Professional cable management for UPS Extended Runtime Battery Pack","Search Relevancy":3,"SKU Level SEO Page Title":"VXBP8 UPS Battery Backup 8 Hours Battery Pack | Chatsworth","SKU Level SEO Meta Description":"Extend UPS runtime with the VXBP8 battery pack for up to 8 hours of battery backup. Compatible with VD5000x/VD6000x/VD10Kx UPS models. Learn more.","SKU Level Web H4 Heading":"Features and Benefits of the VXBP8 Battery Pack","SKU Level Web Paragraph Text":"<p>The VXBP8 UPS Extended Runtime Battery Pack delivers reliable power protection by extending on-battery runtime for supported UPS systems. This battery pack ensures up to 8 hours of battery backup, critical for maintaining operations during power outages. Designed for seamless integration, it provides peace of mind in data center and enterprise environments.</p><p>Compatible with VD5000x, VD6000x, and VD10Kx single-phase UPS models, this battery pack simplifies deployment with its 2U rack-mount design. The VXBP8 battery pack ups the ante for runtime flexibility, allowing businesses to tailor power protection to their specific needs. Its lead acid technology offers dependable performance for extended periods.</p><p>With a focus on durability, the VXBP8 features a robust construction and a 3-year full warranty for long-term reliability. This UPS battery backup 8 hours solution minimizes downtime risks in critical applications like AI facilities and hyperscale data centers. The compact dimensions, 3.5 inches high by 17.2 inches wide by 27.4 inches deep (89 mm x 437 mm x 696 mm), optimize space efficiency.</p><p>The extended runtime capability supports uninterrupted power for essential equipment, enhancing overall system resilience. As part of CPI's power management solutions, this battery pack ups the standard for quality and innovation. It aligns with CPI's commitment to global availability and rapid customization for diverse customer requirements.</p><p>Ideal for edge data centers and industrial settings, the VXBP8 ensures consistent performance in demanding conditions. This UPS battery backup 8 hours pack leverages CPI's decades of expertise in power protection technologies. By investing in this accessory, organizations safeguard their ICT investments with trusted, enterprise-grade solutions.</p>"},{"primaryId":"VXBP9","Primary ID":"VXBP9","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Uninterruptible Power Supplies","Marketing Product Series":"UPS Extended Runtime Battery Pack","Marketing Description - Global English":"Extended Runtime Lead Acid Battery Pack for VD5000x/VD6000x/VD10Kx Single-Phase UPS; 3U; 3 Year Full Warranty; 5.2\"H x 17.2\"W x 27.4\"D (133 mm x 437 mm x 696 mm); Black","Shipping Weight":181,"Shipping Weight Uom":"LB","Ship Height":21,"Ship Height Uom":"in","Ship Length/Depth":86,"Ship Length/Depth Uom":"in","Ship Width":23,"Ship Width Uom":"in","Shipping Weight (Metric)":82.1,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":53,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":58,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":4111.81,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"Use with VD5000x/VD6000x/VD10Kx Single-Phase UPS","Promote on Website":"1","Attached to Series":"1","Height":"5.2\" (133 mm)","Width":"17.2\" (437 mm)","Depth":"27.4\" (696 mm)","Phase":"Single-Phase","BABA Compliant":"0","Product Height":5.2,"Product Height Uom":"\"","Product Length/Depth":27.4,"Product Length/Depth Uom":"\"","Product Width ":17.2,"Product Width Uom":"\"","Product Height (Metric)":132,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":696,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":437,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"VXBP9,BPXR3U240A,VD","Search Terms":"VXBP9,UPS Extended Runtime Battery Pack,ZetaFrame UPS Extended Runtime Battery Pack,Server cabinet UPS Extended Runtime Battery Pack,Rack-mounted UPS Extended Runtime Battery Pack,Data center UPS Extended Runtime Battery Pack,Cabinet UPS Extended Runtime Battery Pack solution,Network rack UPS Extended Runtime Battery Pack,Structured cabling solution for UPS Extended Runtime Battery Pack,Best UPS Extended Runtime Battery Pack for server racks,How to organize cables with UPS Extended Runtime Battery Pack,Efficient routing for UPS Extended Runtime Battery Pack,Front-to-back cable routing for UPS Extended Runtime Battery Pack,High-density cable organization for UPS Extended Runtime Battery Pack,Professional cable management for UPS Extended Runtime Battery Pack","Search Relevancy":3,"SKU Level SEO Page Title":"VXBP9 Extended Runtime UPS Battery Pack | Chatsworth","SKU Level SEO Meta Description":"Extend your UPS runtime with the VXBP9 battery pack for long runtime UPS systems. This scalable solution ensures uninterrupted power for critical applications. Learn more from CPI.","SKU Level Web H4 Heading":"VXBP9 Battery Pack Features and Advantages","SKU Level Web Paragraph Text":"<p>The VXBP9 extended runtime UPS battery pack from Chatsworth Products provides additional backup power for single-phase uninterruptible power supply systems. By adding this external battery, you can significantly increase the on-battery runtime during power interruptions. This solution is specifically designed for VD5000x, VD6000x, and VD10Kx UPS models to ensure compatibility and performance.</p><p>Featuring a compact 3U rack-mount design, the battery pack optimizes space utilization in data center environments. The lead acid batteries deliver reliable energy storage, supporting critical operations without downtime. With dimensions of 5.2 inches high by 17.2 inches wide by 27.4 inches deep (133 mm x 437 mm x 696 mm), it fits standard racks seamlessly.</p><p>For organizations requiring long runtime UPS systems, the VXBP9 offers scalable battery runtimes that can be tailored to specific needs. This extended runtime UPS enhancement helps maintain power for essential equipment, reducing the risk of data loss or system failure. It is ideal for applications where power continuity is paramount, such as in healthcare, finance, and telecommunications.</p><p>The external battery pack is easy to install and should be placed adjacent to the supported UPS for optimal performance. Its design allows for straightforward maintenance and battery replacement, minimizing service disruptions. This uninterruptible power supply external battery solution integrates with CPI's power management ecosystem for comprehensive protection.</p><p>Backed by a 3-year full warranty, the VXBP9 battery pack ensures dependable performance and peace of mind. Chatsworth Products' commitment to quality means you receive a durable and efficient product. This scalable battery runtime option supports future expansion and adapts to evolving power demands.</p>"}],"options":{"Type":["Use with VD1500x Single-Phase UPS","Use with VD2000x Single-Phase UPS","Use with VD3000x Single-Phase UPS","Use with VD5000x/VD6000x/VD10Kx Single-Phase UPS","Use with VL1500x/VL2000x Single-Phase UPS","Use with VL2000x/VL3000x Single-Phase UPS","Use with VL5000x Single-Phase UPS"]},"total":9}