{"items":[{"primaryId":"BDM1A","Primary ID":"BDM1A","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Uninterruptible Power Supplies","Marketing Product Series":"UPS Maintenance Bypass Distribution Modules","Marketing Description - Global English":"Maintenance Bypass Distribution Module; 1U; Single-Phase; 120V; 15A; 12'L (3.6 m) Input Cord with 5-15P; (6) 5-15R Outlets Front + (4) 5-15R Outlets Rear; 3 Year Warranty ; 1.75\"H x 19\"W x 3.5\"D (45 mm x 489 mm x 89 mm); Black","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Units":1,"Rack-Mount Uom":"U","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":578.92,"Country Of Origin":"CN","Certifications":["Not Applicable"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/08892e13/66e34a2bce135c00125fd88c/UPS_BDM1A_1015LV_1520x1020.jpg"],"SKU Image 2 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5f3bad9d/66e34a384a5acc0012b31bf4/UPS_BDM1A_P_FRONT_REAR_1520x1020.jpg"],"SKU Image 3 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/11fa382c/66e34bd1ce135c00125fdd59/UPS_BDM1A_FRONT_REAR_DIMS_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"1U","Height":"1.8\" (44 mm) 1U","Width":"19\" (483 mm)","Depth":"3.5\" (89 mm)","Nominal Input Voltage":"120V","Phase":"Single-Phase","Input Plug":"5-15P","Pack Of":"EA","Output Receptacles":"(6) 5-15R Outlets Front + (4) 5-15R Outlets Rear","BABA Compliant":"0","Product Height":1.8,"Product Height Uom":"\"","Product Length/Depth":3.5,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":44,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":89,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"BDM1A,XBDM1015LV","Search Terms":"BDM1A,UPS Maintenance Bypass Distribution Modules,ZetaFrame UPS Maintenance Bypass Distribution Modules,Server cabinet UPS Maintenance Bypass Distribution Modules,Rack-mounted UPS Maintenance Bypass Distribution Modules,Data center UPS Maintenance Bypass Distribution Modules,Cabinet UPS Maintenance Bypass Distribution Modules solution,Network rack UPS Maintenance Bypass Distribution Modules,Structured cabling solution for UPS Maintenance Bypass Distribution Modules,Best UPS Maintenance Bypass Distribution Modules for server racks,How to organize cables with UPS Maintenance Bypass Distribution Modules,Efficient routing for UPS Maintenance Bypass Distribution Modules,Front-to-back cable routing for UPS Maintenance Bypass Distribution Modules,High-density cable organization for UPS Maintenance Bypass Distribution Modules,Professional cable management for UPS Maintenance Bypass Distribution Modules","Search Relevancy":3,"SKU Level SEO Page Title":"BDM1A UPS Bypass Thyristor Module | Chatsworth","SKU Level SEO Meta Description":"The BDM1A UPS bypass thyristor module enables maintenance without power interruption. Essential for UPS maintenance services in government and data centers. Discover more features.","SKU Level Web H4 Heading":"BDM1A UPS Maintenance Bypass Distribution Module Features","SKU Level Web Paragraph Text":"<p>The BDM1A UPS bypass thyristor module provides a reliable solution for maintaining power during UPS maintenance or repairs. This module allows manual transfer of critical loads from UPS power to utility power, preventing interruptions in operation. It features a compact 1U rack-mount design with easy installation and LED indicators for source verification.</p><p>Key features include surge protection on input power and a toggle switch for smooth transition between UPS and utility sources. The module offers multiple output receptacles front and rear for distributed power needs in data center environments. Its robust construction ensures durability and compliance with industry standards for safety and performance.</p><p>Benefits of using the BDM1A include the ability to service or replace the UPS without disrupting connected equipment, which is vital for uptime-sensitive applications. This UPS bypass module supports maintenance procedures by providing a dedicated path for utility power during UPS downtime. It also enhances system reliability with integrated surge protection even in bypass mode.</p><p>For government entities, UPS maintenance services are strengthened with the BDM1A module, offering a dependable bypass solution that meets stringent regulatory requirements. This module helps reduce the risk of power failures in critical public sector operations, such as data centers and communication hubs. Its design aligns with the needs for secure and continuous power in government facilities.</p><p>In summary, the BDM1A UPS bypass module is an essential component for any critical power infrastructure, combining distribution capabilities with maintenance bypass functionality. Chatsworth Products delivers this high-quality solution with global availability and expert support for various applications. Explore how this module can optimize your power management strategy today.</p>"},{"primaryId":"BDM1B","Primary ID":"BDM1B","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Uninterruptible Power Supplies","Marketing Product Series":"UPS Maintenance Bypass Distribution Modules","Marketing Description - Global English":"Maintenance Bypass Distribution Module; 1U; Single-Phase; 120V; 15A; 12'L (3.6 m) Input Cord with 5-20P; (6) 5-20R Outlets Front + (4) 5-20R Outlets Rear; 3 Year Warranty; 1.75\"H x 19\"W x 3.5\"D (45 mm x 489 mm x 89 mm); Black","Shipping Weight":7,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Units":1,"Rack-Mount Uom":"U","Shipping Weight (Metric)":3.18,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":646.78,"Country Of Origin":"CN","Certifications":["Not Applicable"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5f3bad9d/66e34a904a5acc0012b31d13/UPS_BDM1B_1020LV_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"1U","Height":"1.8\" (44 mm) 1U","Width":"19\" (483 mm)","Depth":"3.5\" (89 mm)","Nominal Input Voltage":"120V","Phase":"Single-Phase","Input Plug":"5-20P","Pack Of":"EA","Output Receptacles":"(6) 5-20R Outlets Front + (4) 5-20R Rear ","BABA Compliant":"0","Product Height":1.8,"Product Height Uom":"\"","Product Length/Depth":3.5,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":44,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":89,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"BDM1B,XBDM1020LV","Search Terms":"BDM1B,UPS Maintenance Bypass Distribution Modules,ZetaFrame UPS Maintenance Bypass Distribution Modules,Server cabinet UPS Maintenance Bypass Distribution Modules,Rack-mounted UPS Maintenance Bypass Distribution Modules,Data center UPS Maintenance Bypass Distribution Modules,Cabinet UPS Maintenance Bypass Distribution Modules solution,Network rack UPS Maintenance Bypass Distribution Modules,Structured cabling solution for UPS Maintenance Bypass Distribution Modules,Best UPS Maintenance Bypass Distribution Modules for server racks,How to organize cables with UPS Maintenance Bypass Distribution Modules,Efficient routing for UPS Maintenance Bypass Distribution Modules,Front-to-back cable routing for UPS Maintenance Bypass Distribution Modules,High-density cable organization for UPS Maintenance Bypass Distribution Modules,Professional cable management for UPS Maintenance Bypass Distribution Modules","Search Relevancy":3,"SKU Level SEO Page Title":"BDM1B UPS Bypass Module | Maintenance Bypass Distribution | Chatsworth","SKU Level SEO Meta Description":"Ensure uninterrupted power with the BDM1B UPS maintenance bypass distribution module. This ups bypass module allows safe UPS servicing without downtime. Discover key benefits and technical details.","SKU Level Web H4 Heading":"Overview of the BDM1B Maintenance Bypass Distribution Module","SKU Level Web Paragraph Text":"<p>The BDM1B UPS maintenance bypass distribution module is designed to manually transfer critical loads from UPS power to utility power. This process prevents power interruptions during UPS repair or replacement, ensuring continuous operation for essential systems. It serves as a reliable ups bypass module for maintaining uptime in various environments.</p><p>Key features include surge protection on input power and a toggle switch for easy transition between utility and UPS power. The module provides power distribution capability with multiple outlets front and rear, enhancing flexibility. These ups maintenance bypass units simplify maintenance procedures while protecting connected equipment.</p><p>Installation is straightforward with supplied cords for connecting both UPS and utility power sources. LED indicators verify the availability of power sources prior to transfer, reducing operational risks. The rack-mount design in a 1U space makes these maintenance bypass solutions easy to integrate into existing setups.</p><p>These modules are ideal for data centers, enterprise networks, and industrial environments requiring dependable power management. They support UPS systems from 1kVA to 3kVA, ensuring compatibility and reliability. The BDM1B model includes a 3-year warranty, reflecting CPI's commitment to quality and durability.</p><p>With global availability and rapid customization, CPI delivers trusted infrastructure solutions for demanding applications. The BDM1B bypass module exemplifies innovation in power protection and maintenance bypass functionality. It helps organizations safeguard critical investments and maintain operational efficiency without interruption.</p>"},{"primaryId":"BDM1C","Primary ID":"BDM1C","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Uninterruptible Power Supplies","Marketing Product Series":"UPS Maintenance Bypass Distribution Modules","Marketing Description - Global English":"Maintenance Bypass Distribution Module; 1U; Single-Phase; 200-240V; 16A; C20 Inlet; (2) C19 + (4) C13 Outlets Front + (4) C13 Outlets Rear; Includes (2) C20 to (C19) Cord Kits; 3 Year Warranty; 1.75\"H x 19\"W x 3.5\"D (45 mm x 483 mm x 89 mm), Black","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Units":1,"Rack-Mount Uom":"U","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":646.78,"Country Of Origin":"CN","Certifications":["Not Applicable"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5f3bad9d/66e34ad94a5acc0012b31de1/UPS_BDM1C_1020HV2_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"1U","Height":"1.8\" (44 mm) 1U","Width":"19\" (483 mm)","Depth":"3.5\" (89 mm)","Nominal Input Voltage":"200-240V","Phase":"Single-Phase","Input Plug":"C20","Pack Of":"EA","Output Receptacles":"(2) C19 + (4) C13 Front; (4) C13 Rear","BABA Compliant":"0","Product Height":1.8,"Product Height Uom":"\"","Product Length/Depth":3.5,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":44,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":89,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"BDM1C,XBDM1020HV2","Search Terms":"BDM1C,UPS Maintenance Bypass Distribution Modules,ZetaFrame UPS Maintenance Bypass Distribution Modules,Server cabinet UPS Maintenance Bypass Distribution Modules,Rack-mounted UPS Maintenance Bypass Distribution Modules,Data center UPS Maintenance Bypass Distribution Modules,Cabinet UPS Maintenance Bypass Distribution Modules solution,Network rack UPS Maintenance Bypass Distribution Modules,Structured cabling solution for UPS Maintenance Bypass Distribution Modules,Best UPS Maintenance Bypass Distribution Modules for server racks,How to organize cables with UPS Maintenance Bypass Distribution Modules,Efficient routing for UPS Maintenance Bypass Distribution Modules,Front-to-back cable routing for UPS Maintenance Bypass Distribution Modules,High-density cable organization for UPS Maintenance Bypass Distribution Modules,Professional cable management for UPS Maintenance Bypass Distribution Modules","Search Relevancy":3,"SKU Level SEO Page Title":"BDM1C UPS Bypass Module | Chatsworth","SKU Level SEO Meta Description":"The BDM1C UPS bypass module enables safe UPS maintenance with utility power transfer. This ups maintenance bypass unit features surge protection and easy installation for continuous operation.","SKU Level Web H4 Heading":"Advanced Features of the BDM1C Bypass Module","SKU Level Web Paragraph Text":"<p>The BDM1C UPS bypass module provides a manual transfer switch to shift critical loads from UPS power to utility power, ensuring no interruption during maintenance or repairs. This ups maintenance bypass unit includes surge protection on input power, safeguarding equipment even when the UPS is in bypass mode. With LED indicators for source availability, operators can confidently manage power transitions for maintenance bypass ups scenarios.</p><p>This ups maintenance bypass unit distributes power through multiple outlets, including C19 and C13 receptacles, supporting various devices in data center environments. The compact 1U design allows for easy rack-mount installation, saving valuable space while adding bypass functionality with power distribution. Simple toggle switch operation makes it straightforward to replace or service the UPS without downtime, enhancing reliability for ups modules.</p><p>Key benefits of the BDM1C include the ability to maintain power to critical loads during UPS servicing, reducing risks associated with power loss. The integration of surge protection ensures loads remain protected, a crucial feature for maintenance bypass operations in sensitive applications. Easy connection with supplied cords simplifies setup, making this ups bypass module a practical solution for IT and industrial settings.</p><p>Installation is streamlined with both UPS and utility power connections facilitated by included cord kits, minimizing deployment time and effort. The intuitive design with clear LED status lights verifies power source availability before transferring loads, preventing errors during maintenance bypass ups procedures. This ups maintenance bypass unit is built for durability and complies with industry standards, supporting long-term performance.</p><p>Ideal for data centers, enterprise networks, and industrial facilities, the BDM1C supports uninterrupted operations with its robust construction and reliable performance. As part of CPI's power management solutions, this ups bypass module exemplifies quality and innovation, backed by a three-year warranty. It addresses the growing demand for efficient ups maintenance bypass units in modern infrastructure, ensuring power continuity and equipment protection.</p>"},{"primaryId":"BDM1D","Primary ID":"BDM1D","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Uninterruptible Power Supplies","Marketing Product Series":"UPS Maintenance Bypass Distribution Modules","Marketing Description - Global English":"Maintenance Bypass Distribution Module; 1U; Single-Phase; 120V; 30A; 6'L (1.8 m) Input Cord with L5-30P; (5) 5-20R Outlets Front + (5) 5-20R Outlets Rear; 3 Year Warranty; 1.75\"H x 19\"W x 3.5\"D (45 mm x 483 mm x 89 mm); Black","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":66,"Ship Length/Depth Uom":"in","Ship Width":14,"Ship Width Uom":"in","Rack-Mount Units":1,"Rack-Mount Uom":"U","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":36,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1013.63,"Country Of Origin":"CN","Certifications":["Not Applicable"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cf0057e7/66e34ac0ce135c00125fda51/UPS_BDM1D_1030LV_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"1U","Height":"1.8\" (44 mm) 1U","Width":"19\" (483 mm)","Depth":"3.5\" (89 mm)","Nominal Input Voltage":"120V","Phase":"Single-Phase","Input Plug":"L5-30P","Pack Of":"EA","Output Receptacles":"(5) 5-20R Front; (5) 5-20R Rear","BABA Compliant":"0","Product Height":1.8,"Product Height Uom":"\"","Product Length/Depth":3.5,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":44,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":89,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"BDM1D,XBDM1030LV","Search Terms":"BDM1D,UPS Maintenance Bypass Distribution Modules,ZetaFrame UPS Maintenance Bypass Distribution Modules,Server cabinet UPS Maintenance Bypass Distribution Modules,Rack-mounted UPS Maintenance Bypass Distribution Modules,Data center UPS Maintenance Bypass Distribution Modules,Cabinet UPS Maintenance Bypass Distribution Modules solution,Network rack UPS Maintenance Bypass Distribution Modules,Structured cabling solution for UPS Maintenance Bypass Distribution Modules,Best UPS Maintenance Bypass Distribution Modules for server racks,How to organize cables with UPS Maintenance Bypass Distribution Modules,Efficient routing for UPS Maintenance Bypass Distribution Modules,Front-to-back cable routing for UPS Maintenance Bypass Distribution Modules,High-density cable organization for UPS Maintenance Bypass Distribution Modules,Professional cable management for UPS Maintenance Bypass Distribution Modules","Search Relevancy":3,"SKU Level SEO Page Title":"BDM1D UPS Maintenance Bypass Distribution Module | Chatsworth","SKU Level SEO Meta Description":"The BDM1D maintenance bypass distribution module ensures uninterrupted power during UPS service. Features surge protection and easy load transfer. Learn more today.","SKU Level Web H4 Heading":"Key Features and Benefits of Maintenance Bypass Technology","SKU Level Web Paragraph Text":"<p>The BDM1D UPS maintenance bypass distribution module enables seamless manual transfer of critical loads from UPS power to utility power, preventing interruptions during repairs or replacements. This maintenance bypass solution supports single-phase 120V systems with a 30A capacity, ensuring reliable operation in data center environments. By integrating distribution capabilities, it simplifies power management for uninterrupted uptime.</p><p>Key features include surge protection on input power, which safeguards loads even when the UPS is in bypass mode, enhancing system resilience. The module provides five 5-20R outlets on both front and rear panels, offering flexible power distribution for various devices. LED indicators verify the availability of UPS and utility sources prior to transfer, ensuring safe and intuitive operation.</p><p>During UPS maintenance, this bypass module allows technicians to service or replace equipment without disrupting power to essential loads, minimizing downtime. The easy installation process involves connecting both UPS and utility power with supplied cords, reducing setup time and complexity. This functionality is critical for maintaining continuous operations in enterprise and hyperscale data centers.</p><p>The BDM1D is designed for simple operation with a toggle switch for effortless transition between power sources, backed by a three-year warranty for long-term reliability. Its 1U rack-mount form factor measures 1.75 inches high by 19 inches wide by 3.5 inches deep (45 mm x 483 mm x 89 mm), optimizing space in dense configurations. These distribution modules are built to support high-performance computing and AI applications where power consistency is paramount.</p><p>Ideal for use in data centers, telecommunications rooms, and industrial settings, this UPS bypass module ensures compliance with power management standards while protecting investments in critical infrastructure. CPI's expertise in power solutions delivers a robust product that integrates seamlessly with existing UPS systems. Explore how the BDM1D enhances your power distribution strategy with dependable maintenance bypass functionality.</p>"},{"primaryId":"BDM2A","Primary ID":"BDM2A","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Uninterruptible Power Supplies","Marketing Product Series":"UPS Maintenance Bypass Distribution Modules","Marketing Description - Global English":"Maintenance Bypass Distribution Module for VD5000B/VD6000B Single-Phase UPS; L6-30P Input; (2) L6-30R + (2) C19 Outlets; Mounts to Rear of Battery Pack or in Rear of Rack; 3 Year Warranty; 3.5\"H x 14.6\"W x 5\"D (89 mm x 371 mm x 127 mm); Black","Shipping Weight":10,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Shipping Weight (Metric)":4.54,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1278.71,"Country Of Origin":"CN","Certifications":["Not Applicable"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/374ff094/66e349ab4a5acc0012b319c1/SERIES_BDM2A_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"3.5\" (89 mm)","Width":"14.6\" (371 mm)","Depth":"5\" (127 mm)","Nominal Input Voltage":"200-240V","Phase":"Single-Phase","Input Plug":"L6-30P","Pack Of":"EA","Output Receptacles":"(2) L6-30R + (2) C19","BABA Compliant":"0","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":5,"Product Length/Depth Uom":"\"","Product Width ":14.6,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":127,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":371,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"BDM2A,XBDMP91A","Search Terms":"BDM2A,UPS Maintenance Bypass Distribution Modules,ZetaFrame UPS Maintenance Bypass Distribution Modules,Server cabinet UPS Maintenance Bypass Distribution Modules,Rack-mounted UPS Maintenance Bypass Distribution Modules,Data center UPS Maintenance Bypass Distribution Modules,Cabinet UPS Maintenance Bypass Distribution Modules solution,Network rack UPS Maintenance Bypass Distribution Modules,Structured cabling solution for UPS Maintenance Bypass Distribution Modules,Best UPS Maintenance Bypass Distribution Modules for server racks,How to organize cables with UPS Maintenance Bypass Distribution Modules,Efficient routing for UPS Maintenance Bypass Distribution Modules,Front-to-back cable routing for UPS Maintenance Bypass Distribution Modules,High-density cable organization for UPS Maintenance Bypass Distribution Modules,Professional cable management for UPS Maintenance Bypass Distribution Modules","Search Relevancy":3,"SKU Level SEO Page Title":"UPS Bypass Module for Reliable Power - BDM2A | Chatsworth","SKU Level SEO Meta Description":"Add a UPS bypass module to keep critical loads powered during UPS maintenance. The BDM2A offers quick manual transfer, surge protection, and rear‑mount flexibility.","SKU Level Web H4 Heading":"Key Features of the BDM2A UPS Maintenance Bypass","SKU Level Web Paragraph Text":"<p>The UPS bypass module enables operators to shift load from the UPS to utility power without interruption. This capability is essential during routine UPS maintenance or unexpected failures. By using a manual transfer switch, the system ensures continuous power to critical equipment. Our BDM2A model belongs to the family of UPS maintenance bypass units that combine power distribution with bypass functionality. It mounts conveniently to the rear of a battery pack or directly in a rack, simplifying installation. The design includes surge protection to guard downstream loads even while the UPS is in bypass mode. When UPS bypass thyristor modules are required, the BDM2A provides clear LED indicators that confirm the status of both UPS and utility sources. Operators can verify source availability before initiating load transfer, reducing the risk of accidental power loss. The module's toggle switch offers intuitive control for fast, reliable switching. Maintenance bypass solutions like this module support a wide range of UPS sizes, from small 1 kVA units up to larger 10 kVA systems. The flexible outlet configuration accommodates various equipment types, ensuring seamless integration into existing power architectures. This versatility helps data centers maintain uptime while servicing UPS equipment. Integrating a UPS bypass module improves overall system resilience and simplifies service procedures. Customers benefit from reduced downtime, protected equipment, and streamlined maintenance workflows. CPI's commitment to quality and global support ensures the bypass solution performs reliably in demanding enterprise environments.</p>"},{"primaryId":"BDM3A","Primary ID":"BDM3A","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Uninterruptible Power Supplies","Marketing Product Series":"UPS Maintenance Bypass Distribution Modules","Marketing Description - Global English":"Maintenance Bypass Distribution Module for VD5000B/VD6000B/VD10KB Single-Phase UPS; Terminal Block Input; Terminal Block + (2) L6-30R + (2) C19 Outlets; Mounts to Rear of Battery Pack or in Rear of Rack; 3 Year Warranty; 3.5\"H x 14.6\"W x 5\"D (89 mm x 371 mm x 127 mm); Black","Shipping Weight":10,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Shipping Weight (Metric)":4.54,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1278.71,"Country Of Origin":"CN","Certifications":["Not Applicable"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/374ff094/66e349ac4a5acc0012b319c4/SERIES_BDM3A_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"3.5\" (89 mm)","Width":"14.6\" (371 mm)","Depth":"5\" (127 mm)","Nominal Input Voltage":"200-240V","Phase":"Single-Phase","Input Plug":"Terminal Block","Pack Of":"EA","Output Receptacles":"Terminal Block + (2) L6-30R + (2) C19","BABA Compliant":"0","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":5,"Product Length/Depth Uom":"\"","Product Width ":14.6,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":127,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":371,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"BDM3A,XBDM91B","Search Terms":"BDM3A,UPS Maintenance Bypass Distribution Modules,ZetaFrame UPS Maintenance Bypass Distribution Modules,Server cabinet UPS Maintenance Bypass Distribution Modules,Rack-mounted UPS Maintenance Bypass Distribution Modules,Data center UPS Maintenance Bypass Distribution Modules,Cabinet UPS Maintenance Bypass Distribution Modules solution,Network rack UPS Maintenance Bypass Distribution Modules,Structured cabling solution for UPS Maintenance Bypass Distribution Modules,Best UPS Maintenance Bypass Distribution Modules for server racks,How to organize cables with UPS Maintenance Bypass Distribution Modules,Efficient routing for UPS Maintenance Bypass Distribution Modules,Front-to-back cable routing for UPS Maintenance Bypass Distribution Modules,High-density cable organization for UPS Maintenance Bypass Distribution Modules,Professional cable management for UPS Maintenance Bypass Distribution Modules","Search Relevancy":3,"SKU Level SEO Page Title":"BDM3A UPS Maintenance Bypass Distribution Module | Chatsworth","SKU Level SEO Meta Description":"The BDM3A UPS maintenance bypass distribution module ensures uninterrupted power during UPS service. Compatible with VD5000B and VD6000B UPS systems, it features easy installation and surge protection. Discover reliable solutions.","SKU Level Web H4 Heading":"Enhanced Power Distribution and Bypass Capabilities","SKU Level Web Paragraph Text":"<p>The BDM3A UPS maintenance bypass distribution module provides a robust solution for maintaining power continuity during UPS servicing or replacement. This module allows for a manual transfer of critical loads from UPS power to utility power, preventing any interruption to essential operations. Designed for compatibility with VD5000B and VD6000B UPS systems, it ensures seamless integration into your existing infrastructure.</p><p>With terminal block inputs and a combination of terminal block, L6-30R, and C19 outlets, the BDM3A offers versatile power distribution options in a compact enclosure. Its easy installation process connects both UPS and utility power with supplied cords, simplifying deployment in data center environments. LED indicators verify the availability of UPS and utility sources, enabling safe and straightforward load transfers without downtime.</p><p>The UPS maintenance bypass functionality is critical for environments where uptime is non-negotiable, such as enterprise data centers and industrial settings. By facilitating repairs or replacements without disrupting power, the BDM3A supports business continuity and operational efficiency. This module mounts conveniently to the rear of battery packs or within racks, optimizing space while delivering reliable performance.</p><p>Surge protection on certain models ensures that loads remain protected even when the UPS is in bypass mode, adding an extra layer of security for sensitive equipment. The BDM3A's design emphasizes user safety and system integrity, with a three-year warranty backing its durability and quality. These features make it an essential component for any organization relying on uninterrupted power for AI, HPC, or other high-demand applications.</p><p>Chatsworth Products (CPI) leverages decades of experience to deliver infrastructure solutions like the BDM3A that power and protect critical technology investments. As a global manufacturer, CPI provides rapid customization and expert support to meet the evolving needs of data centers and enterprise networks. Trust CPI for innovative power management solutions that enhance reliability and support future-ready operations.</p>"},{"primaryId":"BDM3B","Primary ID":"BDM3B","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Uninterruptible Power Supplies","Marketing Product Series":"UPS Maintenance Bypass Distribution Modules","Marketing Description - Global English":"Maintenance Bypass Distribution Module for VD5000B/VD6000B/VD10KB Single-Phase UPS; Terminal Block Input; Terminal Block + (1) L6-30R + (2) C19 Outlets; Mounts to Rear of Battery Pack or in Rear of Rack; 3 Year Warranty; 3.5\"H x 14.6\"W x 5\"D (89 mm x 371 mmx 127 mm); Black","Shipping Weight":10,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Shipping Weight (Metric)":4.54,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1278.71,"Country Of Origin":"CN","Certifications":["Not Applicable"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cf0057e7/66e34b6bce135c00125fdc4e/UPS_BDM3X_10K_REAR_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"3.5\" (89 mm)","Width":"14.6\" (371 mm)","Depth":"5\" (127 mm)","Nominal Input Voltage":"200-240V","Phase":"Single-Phase","Input Plug":"Terminal Block","Pack Of":"EA","Output Receptacles":"Terminal Block + (1) L6-30R + (2) C19","BABA Compliant":"0","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":5,"Product Length/Depth Uom":"\"","Product Width ":14.6,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":127,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":371,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"BDM3B,XBDMP91C","Search Terms":"BDM3B,UPS Maintenance Bypass Distribution Modules,ZetaFrame UPS Maintenance Bypass Distribution Modules,Server cabinet UPS Maintenance Bypass Distribution Modules,Rack-mounted UPS Maintenance Bypass Distribution Modules,Data center UPS Maintenance Bypass Distribution Modules,Cabinet UPS Maintenance Bypass Distribution Modules solution,Network rack UPS Maintenance Bypass Distribution Modules,Structured cabling solution for UPS Maintenance Bypass Distribution Modules,Best UPS Maintenance Bypass Distribution Modules for server racks,How to organize cables with UPS Maintenance Bypass Distribution Modules,Efficient routing for UPS Maintenance Bypass Distribution Modules,Front-to-back cable routing for UPS Maintenance Bypass Distribution Modules,High-density cable organization for UPS Maintenance Bypass Distribution Modules,Professional cable management for UPS Maintenance Bypass Distribution Modules","Search Relevancy":3,"SKU Level SEO Page Title":"UPS Bypass Module for Reliable Power - BDM3B | Chatsworth","SKU Level SEO Meta Description":"Add a UPS bypass module to maintain critical load during UPS service. Compatible with modular UPS battery packs for seamless power transition. Learn more.","SKU Level Web H4 Heading":"Key Benefits of Using a UPS Bypass Module","SKU Level Web Paragraph Text":"<p>The UPS bypass module provides a reliable path for critical loads when a UPS unit requires maintenance or replacement. By manually transferring power from the UPS to utility source, downtime is eliminated and equipment remains protected. This capability is essential for data centers and enterprise networks that cannot afford interruptions. The design works seamlessly with modular UPS battery packs, allowing the bypass module to attach directly to the rear of the battery enclosure or to a rear‑mount rack position. When paired with modular UPS battery packs, the system delivers a smooth power transition without the need for additional wiring. Operators benefit from reduced installation time and consistent performance across the power chain. Installation is straightforward; supplied cords connect both UPS and utility inputs, and a toggle switch enables quick changeover. LED indicators confirm the status of UPS and utility sources before load transfer, ensuring safe operation. The compact 1U form factor fits into standard rack spaces, preserving valuable data‑center real estate. Beyond simple bypass, the module incorporates surge protection on its input, shielding connected equipment even while the UPS is in bypass mode. Integrated power distribution adds receptacles, allowing additional devices to draw power from the same enclosure. This dual function reduces the number of separate panels required and simplifies cable management. Chatsworth Products (CPI) backs each bypass module with a three‑year warranty and offers global availability through an extensive distributor network. Customers can rely on CPI's rapid customization services to tailor the solution to specific enclosure configurations. Expert consultation ensures the module integrates perfectly with existing infrastructure, supporting the most demanding enterprise and hyperscale environments.</p>"},{"primaryId":"BDM3C","Primary ID":"BDM3C","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Uninterruptible Power Supplies","Marketing Product Series":"UPS Maintenance Bypass Distribution Modules","Marketing Description - Global English":"Maintenance Bypass Distribution Module for VD5000B/VD6000B/VD10KB Single-Phase UPS; Terminal Block Input; (2) L6-30R Outlets; Mounts to Rear of Battery Pack or in Rear of Rack; 3 Year Warranty; 3.5\"H x 14.6\"W x 5\"D (89 mm x 371 mm x 127 mm); Black","Shipping Weight":11,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Shipping Weight (Metric)":4.99,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1278.71,"Country Of Origin":"CN","Certifications":["Not Applicable"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cf0057e7/66e34b6bce135c00125fdc4e/UPS_BDM3X_10K_REAR_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Width":"14.6\" (371 mm)","Depth":"5\" (127 mm)","Nominal Input Voltage":"200-240V","Phase":"Single-Phase","Input Plug":"Terminal Block","Pack Of":"EA","Output Receptacles":"(2) L6-30R","BABA Compliant":"0","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":5,"Product Length/Depth Uom":"\"","Product Width ":14.6,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":127,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":371,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"BDM3C,XBDMP91D","Search Terms":"BDM3C,UPS Maintenance Bypass Distribution Modules,ZetaFrame UPS Maintenance Bypass Distribution Modules,Server cabinet UPS Maintenance Bypass Distribution Modules,Rack-mounted UPS Maintenance Bypass Distribution Modules,Data center UPS Maintenance Bypass Distribution Modules,Cabinet UPS Maintenance Bypass Distribution Modules solution,Network rack UPS Maintenance Bypass Distribution Modules,Structured cabling solution for UPS Maintenance Bypass Distribution Modules,Best UPS Maintenance Bypass Distribution Modules for server racks,How to organize cables with UPS Maintenance Bypass Distribution Modules,Efficient routing for UPS Maintenance Bypass Distribution Modules,Front-to-back cable routing for UPS Maintenance Bypass Distribution Modules,High-density cable organization for UPS Maintenance Bypass Distribution Modules,Professional cable management for UPS Maintenance Bypass Distribution Modules","Search Relevancy":3,"SKU Level SEO Page Title":"BDM3C UPS Maintenance Bypass Unit | Chatsworth","SKU Level SEO Meta Description":"The BDM3C UPS maintenance bypass unit enables safe transfer to utility power during UPS servicing. With terminal block input and L6-30R outlets, it ensures continuous power for critical loads. Explore CPI's reliable solutions.","SKU Level Web H4 Heading":"Key Features and Benefits of the BDM3C Bypass Module","SKU Level Web Paragraph Text":"<p>The BDM3C UPS maintenance bypass unit provides a manual transfer switch to move critical loads from UPS power to utility power without interruption. This functionality is essential for maintaining uptime during UPS repairs or replacements. It supports single-phase UPS systems like the VD5000B, VD6000B, and VD10KB models.</p><p>This ups bypass module features a terminal block input and two L6-30R outlets for flexible power distribution. Its compact design mounts to the rear of battery packs or within racks, saving valuable space. LED indicators verify power source availability before load transfer, enhancing operational safety.</p><p>Using a maintenance bypass ups system allows for seamless servicing while protecting connected equipment. The module includes surge protection on certain models to safeguard loads even in bypass mode. This ensures reliability in data centers, industrial settings, and enterprise networks.</p><p>Installation is straightforward with supplied cords for connecting UPS and utility power. The BDM3C unit measures 3.5 inches high by 14.6 inches wide by 5 inches deep (89 mm x 371 mm x 127 mm) and comes in a durable black finish. Its user-friendly design simplifies operations for IT and facility managers.</p><p>Backed by a three-year warranty, this ups maintenance bypass unit reflects CPI's commitment to quality and durability. It helps prevent power disruptions, supporting continuous operations in demanding environments. Trust CPI for robust power management solutions that prioritize performance and protection.</p>"}],"options":{"Input Plug":["5-15P","5-20P","C20","L5-30P","L6-30P","Terminal Block"],"Nominal Input Voltage":["120V","200-240V"],"Output Receptacles":["(2) C19 + (4) C13 Front; (4) C13 Rear","(2) L6-30R","(2) L6-30R + (2) C19","(5) 5-20R Front; (5) 5-20R Rear","(6) 5-15R Outlets Front + (4) 5-15R Outlets Rear","(6) 5-20R Outlets Front + (4) 5-20R Rear ","Terminal Block + (1) L6-30R + (2) C19","Terminal Block + (2) L6-30R + (2) C19"]},"total":8}