{"items":[{"primaryId":"UPSBRKT1","Primary ID":"UPSBRKT1","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Uninterruptible Power Supplies","Marketing Product Series":"UPS Mounting Kits","Marketing Description - Global English":"Front Rackmount Bracket for 800VA-3000VA UPS; For 2-Post and 4-Post Racks, Black","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":10,"Ship Length/Depth Uom":"in","Ship Width":0.25,"Ship Width Uom":"in","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":1,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":61.49,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"Front Rackmount Bracket for 800VA-3000VA UPS","SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/08892e13/66e34a2dce135c00125fd892/UPS_BRKT1_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Pack Of":"EA","BABA Compliant":"0","Product Weight":0,"Product Weight UOM":"LB","Short Description":"UPSBRKT,FRONTMTG","Search Terms":"UPSBRKT1,UPS Mounting Kits,ZetaFrame UPS Mounting Kits,Server cabinet UPS Mounting Kits,Rack-mounted UPS Mounting Kits,Data center UPS Mounting Kits,Cabinet UPS Mounting Kits solution,Network rack UPS Mounting Kits,Structured cabling solution for UPS Mounting Kits,Best UPS Mounting Kits for server racks,How to organize cables with UPS Mounting Kits,Efficient routing for UPS Mounting Kits,Front-to-back cable routing for UPS Mounting Kits,High-density cable organization for UPS Mounting Kits,Professional cable management for UPS Mounting Kits","Search Relevancy":3,"SKU Level SEO Page Title":"UPS Bracket & Mount Kit for 800VA‑3000VA UPS | Chatsworth","SKU Level SEO Meta Description":"Find UPS bracket and UPS mounts for 800VA‑3000VA UPS units. This front‑rack kit secures equipment in 2‑post and 4‑post racks - fast, reliable install.","SKU Level Web H4 Heading":"Key Features of the UPSBRKT1 Mounting Kit","SKU Level Web Paragraph Text":"<p>The UPSBRKT1 front rackmount bracket provides a solid UPS bracket solution for data center and enterprise environments. Designed for 800VA‑3000VA UPS units, this kit streamlines equipment organization and protects valuable power assets. Its black finish blends seamlessly with standard rack aesthetics. Compatible with both 2‑post and 4‑post rack configurations, the UPS mounts deliver flexible installation options across a range of cabinet layouts. The bracket aligns with standard EIA‑19″ rack dimensions, ensuring a secure fit without additional modifications. This versatility supports rapid deployment in multi‑tenant and hyperscale facilities. Installation requires only a few standard tools, allowing technicians to mount the UPS bracket in minutes. Pre‑drilled holes and clear mounting instructions reduce labor time and minimize the risk of errors. Fast, reliable installation helps maintain uptime and keeps project schedules on track. Constructed from high‑strength steel, the kit offers durability that withstands the rigors of high‑density power environments. The robust design resists vibration and mechanical stress, extending the service life of both the bracket and the UPS it supports. This reliability aligns with CPI's commitment to quality and long‑term performance. CPI's global support network and rapid customization options ensure that the UPS mounting solution can be tailored to specific project needs. Customers benefit from CPI's expertise in power management and infrastructure design. Choosing this UPS bracket and mounts reinforces a secure, efficient power foundation for future growth.</p>"},{"primaryId":"UPSCASTERBASE1","Primary ID":"UPSCASTERBASE1","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Uninterruptible Power Supplies","Marketing Product Series":"UPS Mounting Kits","Marketing Description - Global English":"Tower Conversion Kit with Caster Base for VD5K3P and VD8K3P","Shipping Weight":32,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"in","Ship Length/Depth":61,"Ship Length/Depth Uom":"in","Ship Width":17,"Ship Width Uom":"in","Shipping Weight (Metric)":14.52,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":43,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":933.13,"Country Of Origin":"TW","Certifications":["Not Applicable"],"Type":"Tower Conversion Kit with Caster Base for VD5K3P and VD8K3P","SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cf0057e7/66e34b70ce135c00125fdc5e/UPS_CASTERBASE1_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"3.5\" (89 mm)","Width":"17.2\" (437 mm)","Depth":"15.1\" (384 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":15.1,"Product Length/Depth Uom":"\"","Product Width ":17.2,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":384,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":437,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"UPSCASTERBASE,VD5K8K3P","Search Terms":"UPSCASTERBASE1,UPS Mounting Kits,ZetaFrame UPS Mounting Kits,Server cabinet UPS Mounting Kits,Rack-mounted UPS Mounting Kits,Data center UPS Mounting Kits,Cabinet UPS Mounting Kits solution,Network rack UPS Mounting Kits,Structured cabling solution for UPS Mounting Kits,Best UPS Mounting Kits for server racks,How to organize cables with UPS Mounting Kits,Efficient routing for UPS Mounting Kits,Front-to-back cable routing for UPS Mounting Kits,High-density cable organization for UPS Mounting Kits,Professional cable management for UPS Mounting Kits","Search Relevancy":3},{"primaryId":"UPSRAILKIT2A","Primary ID":"UPSRAILKIT2A","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Uninterruptible Power Supplies","Marketing Product Series":"UPS Mounting Kits","Marketing Description - Global English":"2 Post Rail Kit for UPS; Rated For 125 lb (56 kg); 3\"H x 4\"W x 20\"D (77 mm x 102 mm x 508 mm); Black","Shipping Weight":7,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":5,"Ship Width Uom":"in","Shipping Weight (Metric)":3.18,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":13,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":180.25,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"2-Post Rail Kit for UPS","SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5f3bad9d/66e34a3a4a5acc0012b31bf8/UPS_RAILKIT2A_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"3\" (77 mm)","Width":"4\" (102 mm)","Depth":"20\" (508 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":3,"Product Height Uom":"\"","Product Length/Depth":20,"Product Length/Depth Uom":"\"","Product Width ":4,"Product Width Uom":"\"","Product Height (Metric)":76,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":508,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":102,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"UPSRAIL,2POST,125LBS","Search Terms":"UPSRAILKIT2A,UPS Mounting Kits,ZetaFrame UPS Mounting Kits,Server cabinet UPS Mounting Kits,Rack-mounted UPS Mounting Kits,Data center UPS Mounting Kits,Cabinet UPS Mounting Kits solution,Network rack UPS Mounting Kits,Structured cabling solution for UPS Mounting Kits,Best UPS Mounting Kits for server racks,How to organize cables with UPS Mounting Kits,Efficient routing for UPS Mounting Kits,Front-to-back cable routing for UPS Mounting Kits,High-density cable organization for UPS Mounting Kits,Professional cable management for UPS Mounting Kits","Search Relevancy":3},{"primaryId":"UPSRAILKIT4A","Primary ID":"UPSRAILKIT4A","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Uninterruptible Power Supplies","Marketing Product Series":"UPS Mounting Kits","Marketing Description - Global English":"4 Post Rail Kit for 800VA-3000VA UPS; Min Rail Depth 20\" (508 mm); Max Rail Depth 32\" (812 mm); 2.8\"H x 3.8\"W x 19.8\"D (72 mm x 97 mm x 483 mm); Zinc","Shipping Weight":7,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":3.18,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":229.02,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"4-Post Rail Kit for 800VA-3000VA UPS","SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5f3bad9d/66e34a914a5acc0012b31d15/UPS_RAILKIT4A_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"2.8\" (72 mm)","Width":"3.8\" (97 mm)","Depth":"19\" (483 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":2.8,"Product Height Uom":"\"","Product Length/Depth":19,"Product Length/Depth Uom":"\"","Product Width ":3.8,"Product Width Uom":"\"","Product Height (Metric)":71,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":483,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":97,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"UPSRAIL,4POST","Search Terms":"UPSRAILKIT4A,UPS Mounting Kits,ZetaFrame UPS Mounting Kits,Server cabinet UPS Mounting Kits,Rack-mounted UPS Mounting Kits,Data center UPS Mounting Kits,Cabinet UPS Mounting Kits solution,Network rack UPS Mounting Kits,Structured cabling solution for UPS Mounting Kits,Best UPS Mounting Kits for server racks,How to organize cables with UPS Mounting Kits,Efficient routing for UPS Mounting Kits,Front-to-back cable routing for UPS Mounting Kits,High-density cable organization for UPS Mounting Kits,Professional cable management for UPS Mounting Kits","Search Relevancy":3,"SKU Level SEO Page Title":"UPS Mounts - 4 Post Rail Kit UPSRAILKIT4A | Chatsworth","SKU Level SEO Meta Description":"Secure your UPS with the UPSRAILKIT4A 4 post rail kit. Easy installation, durable zinc construction, and flexible rail depths ensure reliable UPS mounts.","SKU Level Web H4 Heading":"Key Benefits of the UPSRAILKIT4A 4‑Post Rail Kit","SKU Level Web Paragraph Text":"<p>The UPSRAILKIT4A 4 post rail kit delivers a robust platform for securing UPS units in data‑center racks and enterprise enclosures, meeting the exacting demands of modern power protection. Tailored for UPS mounts, the kit accommodates battery‑backup systems from 800VA to 3000VA while preserving a low profile that promotes optimal airflow and maximizes rack density. Precision‑cut zinc‑coated steel components lock together without additional fasteners, streamlining installation and ensuring long‑term alignment stability. With a minimum rail depth of 20 inches (508 mm) and a maximum of 32 inches (812 mm), the UPSRAILKIT4A adapts to a variety of rack configurations, providing the flexibility required for diverse deployment scenarios. The kit's compact footprint--2.8 in H x 3.8 in W x 19.8 in D (72 mm x 97 mm x 483 mm)--fits tightly within standard 19‑inch rack spaces, allowing seamless integration alongside other critical infrastructure components. These dimensions ensure that the 4 post rail kit can be installed quickly in both new builds and retrofit projects, reducing downtime and supporting rapid scaling of power capacity. Constructed from zinc‑plated steel, the UPSRAILKIT4A resists corrosion and offers a durable surface that endures the demanding environmental conditions of high‑density data centers. The corrosion‑resistant coating extends the service life of the mounting hardware, protecting both the UPS and the surrounding equipment from moisture‑induced degradation. By combining rugged materials with CPI's rigorous quality testing, the 4 post rail kit delivers reliability that aligns with enterprise‑grade service level agreements. Installation of the UPSRAILKIT4A is streamlined through pre‑drilled mounting holes and a snap‑fit assembly process that eliminates the need for complex tooling. Technicians can secure the UPS in minutes, achieving a consistent, repeatable installation that reduces labor costs and minimizes the potential for human error. The simplicity of the mounting procedure makes the kit an ideal component of any UPS kit offering, enhancing overall project efficiency for system integrators and in‑house teams. CPI's global network of authorized distributors ensures that the UPSRAILKIT4A is readily available, with rapid customization options to match specific rack layouts or clearance requirements. Customers also benefit from CPI's expert consultation services, which can guide optimal placement of UPS mounts and integrate the rail kit into broader power‑monitoring and security strategies. Choosing this 4 post rail kit reinforces a reliable power foundation while leveraging CPI's reputation for quality, global availability, and technical expertise.</p>"},{"primaryId":"UPSRAILKIT4B","Primary ID":"UPSRAILKIT4B","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Uninterruptible Power Supplies","Marketing Product Series":"UPS Mounting Kits","Marketing Description - Global English":"4 Post Rail Kit for 5-10kVA UPS, Battery Packs and Transformer PDUs; Min Rail Depth 20\" (508 mm); Max Rail Depth 32\" (812 mm); 2.8\"H x 3.8\"W x 19.8\"D (72 mm x 97 mm x 483 mm); Zinc","Shipping Weight":7,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":3.18,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":260.83,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"4-Post Rail Kit for 5-10kVA UPS","SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5f3bad9d/66e34ada4a5acc0012b31de3/UPS_RAILKIT4B_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"2.8\" (72 mm)","Width":"3.8\" (97 mm)","Depth":"19.8\" (503 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":2.8,"Product Height Uom":"\"","Product Length/Depth":19.8,"Product Length/Depth Uom":"\"","Product Width ":3.8,"Product Width Uom":"\"","Product Height (Metric)":71,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":503,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":97,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"UPSRAIL,4POST,ADJ","Search Terms":"UPSRAILKIT4B,UPS Mounting Kits,ZetaFrame UPS Mounting Kits,Server cabinet UPS Mounting Kits,Rack-mounted UPS Mounting Kits,Data center UPS Mounting Kits,Cabinet UPS Mounting Kits solution,Network rack UPS Mounting Kits,Structured cabling solution for UPS Mounting Kits,Best UPS Mounting Kits for server racks,How to organize cables with UPS Mounting Kits,Efficient routing for UPS Mounting Kits,Front-to-back cable routing for UPS Mounting Kits,High-density cable organization for UPS Mounting Kits,Professional cable management for UPS Mounting Kits","Search Relevancy":3},{"primaryId":"UPSRAILKIT4C","Primary ID":"UPSRAILKIT4C","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Uninterruptible Power Supplies","Marketing Product Series":"UPS Mounting Kits","Marketing Description - Global English":"4-Post Rack Mount Rail Kit Compatible with VD5K3P and VD8K3P","Shipping Weight":10,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":10,"Ship Length/Depth Uom":"in","Ship Width":20,"Ship Width Uom":"in","Shipping Weight (Metric)":4.54,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":51,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":236.51,"Country Of Origin":"TW","Certifications":["Not Applicable"],"Type":"4-Post Rail Kit for VD5K3P and VD8K3P UPS","SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cf0057e7/66e34b71ce135c00125fdc61/UPS_UPSRAILKIT4C_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"3.5\" (89 mm)","Width":"17.2\" (437 mm)","Depth":"15.1\" (384 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":15.1,"Product Length/Depth Uom":"\"","Product Width ":17.2,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":384,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":437,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"UPSRAIL,4POST,VD5K8K3P","Search Terms":"UPSRAILKIT4C,UPS Mounting Kits,ZetaFrame UPS Mounting Kits,Server cabinet UPS Mounting Kits,Rack-mounted UPS Mounting Kits,Data center UPS Mounting Kits,Cabinet UPS Mounting Kits solution,Network rack UPS Mounting Kits,Structured cabling solution for UPS Mounting Kits,Best UPS Mounting Kits for server racks,How to organize cables with UPS Mounting Kits,Efficient routing for UPS Mounting Kits,Front-to-back cable routing for UPS Mounting Kits,High-density cable organization for UPS Mounting Kits,Professional cable management for UPS Mounting Kits","Search Relevancy":3,"SKU Level SEO Page Title":"UPS Rail Kit and Mounts for Secure UPS Installation | Chatsworth","SKU Level SEO Meta Description":"Find the UPS rail kit and mounts that simplify UPS deployment, improve safety, and fit any 4‑post rack. CPI delivers reliable, customizable solutions.","SKU Level Web H4 Heading":"Key Features of the UPS Rail Kit","SKU Level Web Paragraph Text":"<p>The UPS rail kit provides a sturdy mounting platform that aligns precisely with standard 4‑post racks, ensuring optimal load distribution and easy installation. Integrated UPS mounts secure the power equipment, reducing vibration and protecting critical components from accidental displacement. The design complies with CPI engineering standards, delivering confidence for high‑availability data‑center environments. Versatile UPS kits streamline the deployment process by consolidating necessary hardware into a single package, allowing technicians to assemble the system quickly and accurately. Each kit includes all required brackets, fasteners, and detailed documentation, eliminating the need for supplemental parts selection. By using CPI's UPS rail kit, organizations benefit from reduced installation time and lower total cost of ownership. The UPSRAILKIT4C model exemplifies CPI's commitment to modularity, offering compatibility with both VD5K3P and VD8K3P UPS units while maintaining a compact footprint. Its engineered rail geometry accommodates future expansion, enabling seamless upgrades as power requirements evolve. This forward‑looking approach supports the growing demands of AI, HPC, and edge computing workloads. CPI's global network of authorized distributors ensures rapid availability of the UPS rail kit and related accessories, regardless of regional location. Customers can rely on expert consultation services to select the optimal configuration for their specific data‑center architecture. The combination of quality craftsmanship and responsive support distinguishes CPI as a trusted partner for mission‑critical power solutions. To learn more about how the UPS rail kit and UPS mounts can enhance your infrastructure, contact a CPI sales specialist or locate a nearby distributor. Explore the full range of UPS kits and accessories to build a resilient power protection strategy that meets today's performance standards.</p>"},{"primaryId":"UPSSHELFKIT2A","Primary ID":"UPSSHELFKIT2A","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Uninterruptible Power Supplies","Marketing Product Series":"UPS Mounting Kits","Marketing Description - Global English":"2 Post Shelf Kit for UPS; Rated For 150 lb (68 kg); 3.5\"H x 21.5\"W x 23.3\"D (89 mm x 547 mm x 592 mm); Black","Shipping Weight":14,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":76,"Ship Length/Depth Uom":"in","Ship Width":23,"Ship Width Uom":"in","Shipping Weight (Metric)":6.35,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":58,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":279.92,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"2-Post Shelf Kit for UPS","SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cf0057e7/66e34ac0ce135c00125fda53/UPS_SHELFKIT2A_1520x1020.jpg"],"SKU Image 2 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cf0057e7/66e34ae2ce135c00125fdabf/UPS_SHELFKIT2A_RIGHT_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"3.5\" (89 mm)","Width":"21.5\" (546 mm)","Depth":"23.3\" (592 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":23.3,"Product Length/Depth Uom":"\"","Product Width ":21.5,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":592,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":546,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"UPSSHELF,2POST,150LBS","Search Terms":"UPSSHELFKIT2A,UPS Mounting Kits,ZetaFrame UPS Mounting Kits,Server cabinet UPS Mounting Kits,Rack-mounted UPS Mounting Kits,Data center UPS Mounting Kits,Cabinet UPS Mounting Kits solution,Network rack UPS Mounting Kits,Structured cabling solution for UPS Mounting Kits,Best UPS Mounting Kits for server racks,How to organize cables with UPS Mounting Kits,Efficient routing for UPS Mounting Kits,Front-to-back cable routing for UPS Mounting Kits,High-density cable organization for UPS Mounting Kits,Professional cable management for UPS Mounting Kits","Search Relevancy":3,"SKU Level SEO Page Title":"UPS Shelf Mounting Kit UPSSHELFKIT2A | Chatsworth","SKU Level SEO Meta Description":"The UPSSHELFKIT2A UPS shelf mounting kit provides secure ups mounts for uninterruptible power supplies. This ups shelf supports 150 lb load and fits standard racks. Ensure reliable power protection with CPI.","SKU Level Web H4 Heading":"UPSSHELFKIT2A Mounting Kit Features and Benefits","SKU Level Web Paragraph Text":"<p>The UPSSHELFKIT2A UPS shelf mounting kit delivers robust support for uninterruptible power supplies in data center environments. This ups shelf kit is engineered to handle heavy loads up to 150 lb (68 kg), ensuring stable ups mounts for critical power infrastructure. Its durable construction provides a reliable foundation for UPS units, enhancing overall system integrity.</p><p>With dimensions of 3.5 inches high by 21.5 inches wide by 23.3 inches deep (89 mm x 547 mm x 592 mm), this ups mounts solution fits seamlessly into standard two-post racks. The black finish offers a professional appearance while resisting corrosion in demanding settings. This ups shelf kit simplifies installation with pre-drilled holes and compatible hardware for quick deployment.</p><p>Data centers benefit from the enhanced organization and space optimization provided by this ups mounts accessory. By securely holding UPS equipment, it reduces clutter and improves airflow management within cabinets. The ups shelf design allows for easy access to power units during maintenance or upgrades, minimizing downtime.</p><p>Installation is straightforward with the UPSSHELFKIT2A, requiring basic tools and minimal effort for setup. This ups kit includes all necessary components for a secure fit, adhering to industry standards for safety and performance. Proper mounting ensures that UPS systems remain stable during operation, protecting against accidental dislodgement.</p><p>Chatsworth Products (CPI) ensures this ups shelf mounting kit meets high quality standards for long-term reliability in enterprise networks. The ups mounts solution supports CPI's commitment to delivering durable infrastructure components for power management. Investing in this ups kit contributes to a resilient data center environment with uninterrupted power availability.</p>"}],"options":{"Type":["2-Post Rail Kit for UPS","2-Post Shelf Kit for UPS","4-Post Rail Kit for 5-10kVA UPS","4-Post Rail Kit for 800VA-3000VA UPS","4-Post Rail Kit for VD5K3P and VD8K3P UPS","Front Rackmount Bracket for 800VA-3000VA UPS","Tower Conversion Kit with Caster Base for VD5K3P and VD8K3P"]},"total":7}