{"items":[{"primaryId":"PMUPSVD1","Primary ID":"PMUPSVD1","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Services","Marketing Product Series":"UPS Preventive Maintenance Services","Marketing Description - Global English":"UPS Preventative Maintenance Service; One Visit For First VD5000x; VD6000x or VD10Kx Single-Phase UPS","Shipping Weight":0,"Shipping Weight Uom":"LB","Ship Height":0,"Ship Height Uom":"in","Ship Length/Depth":0,"Ship Length/Depth Uom":"in","Ship Width":0,"Ship Width Uom":"in","Shipping Weight (Metric)":0,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":2454.73,"Certifications":["Not Applicable"],"Type":"For First VD5000x, VD6000x or VD10Kx Single-Phase UPS","Promote on Website":"1","Attached to Series":"1","Pack Of":"EA","BABA Compliant":"0","Product Weight":0,"Product Weight UOM":"LB","Short Description":"UPSPM,VD5K-VD10Kx,1st","Search Terms":"PMUPSVD1,UPS Preventive Maintenance Services,ZetaFrame UPS Preventive Maintenance Services,Server cabinet UPS Preventive Maintenance Services,Rack-mounted UPS Preventive Maintenance Services,Data center UPS Preventive Maintenance Services,Cabinet UPS Preventive Maintenance Services solution,Network rack UPS Preventive Maintenance Services,Structured cabling solution for UPS Preventive Maintenance Services,Best UPS Preventive Maintenance Services for server racks,How to organize cables with UPS Preventive Maintenance Services,Efficient routing for UPS Preventive Maintenance Services,Front-to-back cable routing for UPS Preventive Maintenance Services,High-density cable organization for UPS Preventive Maintenance Services,Professional cable management for UPS Preventive Maintenance Services","Search Relevancy":3},{"primaryId":"PMUPSVD2","Primary ID":"PMUPSVD2","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Services","Marketing Product Series":"UPS Preventive Maintenance Services","Marketing Description - Global English":"UPS Preventative Maintenance Service; One Visit For Additional VD5000x; VD6000x or VD10Kx Single-Phase UPS; Performed Along With First Unit","Shipping Weight":0,"Shipping Weight Uom":"LB","Ship Height":0,"Ship Height Uom":"in","Ship Length/Depth":0,"Ship Length/Depth Uom":"in","Ship Width":0,"Ship Width Uom":"in","Shipping Weight (Metric)":0,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1228.28,"Certifications":["Not Applicable"],"Type":"For Additional VD5000x, VD6000x or VD10Kx Single-Phase UPS","Promote on Website":"1","Attached to Series":"1","Pack Of":"EA","BABA Compliant":"0","Product Weight":0,"Product Weight UOM":"LB","Short Description":"UPSPM,VD5K-VD10Kx,ADDL","Search Terms":"PMUPSVD2,UPS Preventive Maintenance Services,ZetaFrame UPS Preventive Maintenance Services,Server cabinet UPS Preventive Maintenance Services,Rack-mounted UPS Preventive Maintenance Services,Data center UPS Preventive Maintenance Services,Cabinet UPS Preventive Maintenance Services solution,Network rack UPS Preventive Maintenance Services,Structured cabling solution for UPS Preventive Maintenance Services,Best UPS Preventive Maintenance Services for server racks,How to organize cables with UPS Preventive Maintenance Services,Efficient routing for UPS Preventive Maintenance Services,Front-to-back cable routing for UPS Preventive Maintenance Services,High-density cable organization for UPS Preventive Maintenance Services,Professional cable management for UPS Preventive Maintenance Services","Search Relevancy":3},{"primaryId":"PMUPSVD3","Primary ID":"PMUPSVD3","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Services","Marketing Product Series":"UPS Preventive Maintenance Services","Marketing Description - Global English":"UPS Preventive Maintenance Service 5x8 For VD5K3P and VD8K3P; First Unit","Shipping Weight":0,"Shipping Weight Uom":"LB","Ship Height":0,"Ship Height Uom":"in","Ship Length/Depth":0,"Ship Length/Depth Uom":"in","Ship Width":0,"Ship Width Uom":"in","Shipping Weight (Metric)":0,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":3732.48,"Country Of Origin":"TW","Certifications":["Not Applicable"],"Type":"For First VD5K3P and VD8K3P 3-Phase UPS","Promote on Website":"1","Attached to Series":"1","Pack Of":"EA","BABA Compliant":"0","Product Weight":0,"Product Weight UOM":"LB","Short Description":"UPS,PM,5X8,VD5K8K3P, FIRST UNIT","Search Terms":"PMUPSVD3,UPS Preventive Maintenance Services,ZetaFrame UPS Preventive Maintenance Services,Server cabinet UPS Preventive Maintenance Services,Rack-mounted UPS Preventive Maintenance Services,Data center UPS Preventive Maintenance Services,Cabinet UPS Preventive Maintenance Services solution,Network rack UPS Preventive Maintenance Services,Structured cabling solution for UPS Preventive Maintenance Services,Best UPS Preventive Maintenance Services for server racks,How to organize cables with UPS Preventive Maintenance Services,Efficient routing for UPS Preventive Maintenance Services,Front-to-back cable routing for UPS Preventive Maintenance Services,High-density cable organization for UPS Preventive Maintenance Services,Professional cable management for UPS Preventive Maintenance Services","Search Relevancy":3},{"primaryId":"PMUPSVD4","Primary ID":"PMUPSVD4","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Services","Marketing Product Series":"UPS Preventive Maintenance Services","Marketing Description - Global English":"UPS Preventive Maintenance Service 5x8 For VD5K3P and VD8K3P; Add'l Units","Shipping Weight":0,"Shipping Weight Uom":"LB","Ship Height":0,"Ship Height Uom":"in","Ship Length/Depth":0,"Ship Length/Depth Uom":"in","Ship Width":0,"Ship Width Uom":"in","Shipping Weight (Metric)":0,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1867.32,"Country Of Origin":"TW","Certifications":["Not Applicable"],"Type":"For Additional VD5K3P and VD8K3P 3-Phase UPS","Promote on Website":"1","Attached to Series":"1","Pack Of":"EA","BABA Compliant":"0","Product Weight":0,"Product Weight UOM":"LB","Short Description":"UPS,PM, 5X8,VD5K8K3P, ADDL","Search Terms":"PMUPSVD4,UPS Preventive Maintenance Services,ZetaFrame UPS Preventive Maintenance Services,Server cabinet UPS Preventive Maintenance Services,Rack-mounted UPS Preventive Maintenance Services,Data center UPS Preventive Maintenance Services,Cabinet UPS Preventive Maintenance Services solution,Network rack UPS Preventive Maintenance Services,Structured cabling solution for UPS Preventive Maintenance Services,Best UPS Preventive Maintenance Services for server racks,How to organize cables with UPS Preventive Maintenance Services,Efficient routing for UPS Preventive Maintenance Services,Front-to-back cable routing for UPS Preventive Maintenance Services,High-density cable organization for UPS Preventive Maintenance Services,Professional cable management for UPS Preventive Maintenance Services","Search Relevancy":3}],"options":{"Type":["For Additional VD5000x, VD6000x or VD10Kx Single-Phase UPS","For Additional VD5K3P and VD8K3P 3-Phase UPS","For First VD5000x, VD6000x or VD10Kx Single-Phase UPS","For First VD5K3P and VD8K3P 3-Phase UPS"]},"total":4}