{"items":[{"primaryId":"UPSRPANELVD5K3PH1","Primary ID":"UPSRPANELVD5K3PH1","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Uninterruptible Power Supplies","Marketing Product Series":"UPS Receptacle Panels","Marketing Description - Global English":"UPS Receptacle Panel with (1) L21-20R + (1) 20A Breaker","Shipping Weight":6,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":5,"Ship Length/Depth Uom":"in","Ship Width":17,"Ship Width Uom":"in","Shipping Weight (Metric)":2.72,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":43,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":603.71,"Country Of Origin":"TW","Certifications":["Not Applicable"],"Type":"UPS Receptacle Panel with (1) L21-20R + (1) 20A breaker","SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/11779972/66e34d8c4a5acc0012b32364/1c793977/UPS_RPANELVD5K3PH1_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"3.5\" (89 mm)","Width":"17.2\" (437 mm)","Depth":"18.9\" (480 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":18.9,"Product Length/Depth Uom":"\"","Product Width ":17.2,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":480,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":437,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"UPSRPANEL,VD5K3P","Search Terms":"UPSRPANELVD5K3PH1,UPS Receptacle Panels,ZetaFrame UPS Receptacle Panels,Server cabinet UPS Receptacle Panels,Rack-mounted UPS Receptacle Panels,Data center UPS Receptacle Panels,Cabinet UPS Receptacle Panels solution,Network rack UPS Receptacle Panels,Structured cabling solution for UPS Receptacle Panels,Best UPS Receptacle Panels for server racks,How to organize cables with UPS Receptacle Panels,Efficient routing for UPS Receptacle Panels,Front-to-back cable routing for UPS Receptacle Panels,High-density cable organization for UPS Receptacle Panels,Professional cable management for UPS Receptacle Panels","Search Relevancy":3,"SKU Level SEO Page Title":"UPS Receptacle Panel with L21-20R Outlet | Chatsworth","SKU Level SEO Meta Description":"Discover our UPS receptacle panel with L21-20R and 20A breaker for efficient UPS power distribution. Reduce installation costs and simplify data center power management with CPI.","SKU Level Web H4 Heading":"Benefits of UPS Receptacle Panels in Power Management","SKU Level Web Paragraph Text":"<p>UPS receptacle panels provide a streamlined solution for integrating power distribution in data center environments. These panels feature robust outlets like the L21-20R to support compatible rack power distribution units. By simplifying connections, they enhance the reliability of uninterruptible power supplies.</p><p>The design of UPS power distribution panels reduces installation time and labor costs significantly. Optional rear-mounted receptacle panels allow for easy plug-in of corded equipment without complex wiring. This efficiency is crucial for maintaining uptime in enterprise and hyperscale data centers.</p><p>Compatibility with systems such as the VD5K3P-1 ensures seamless integration into existing power infrastructure. UPS receptacle panels support high-density applications, including AI and high-performance computing environments. Their versatility makes them ideal for various data center configurations.</p><p>Installation advantages include minimized cabling clutter and improved airflow management within cabinets. UPS power distribution panels contribute to overall site optimization by enabling neat and organized power setups. This approach supports thermal management and operational efficiency.</p><p>Chatsworth Products delivers reliable UPS receptacle panels backed by decades of application expertise. These solutions are part of CPI's commitment to quality and global availability for critical power needs. Trust in CPI for enduring performance in power monitoring and security accessories.</p>"},{"primaryId":"UPSRPANELVD8K3PH1","Primary ID":"UPSRPANELVD8K3PH1","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Uninterruptible Power Supplies","Marketing Product Series":"UPS Receptacle Panels","Marketing Description - Global English":"UPS Receptacle Panel with (1) L21-30R + (1) 30A Breaker","Shipping Weight":6,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":5,"Ship Length/Depth Uom":"in","Ship Width":17,"Ship Width Uom":"in","Shipping Weight (Metric)":2.72,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":43,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":603.71,"Country Of Origin":"TW","Certifications":["Not Applicable"],"Type":"UPS Receptacle Panel with (1) L21-30R + (1) 30A breaker","SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5f3bad9d/66e34a5b4a5acc0012b31c51/UPS_RPANELVD8K3PH1_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"3.5\" (89 mm)","Width":"17.2\" (437 mm)","Depth":"18.9\" (480 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":18.9,"Product Length/Depth Uom":"\"","Product Width ":17.2,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":480,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":437,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"UPSRPANEL,VD8K3P","Search Terms":"UPSRPANELVD8K3PH1,UPS Receptacle Panels,ZetaFrame UPS Receptacle Panels,Server cabinet UPS Receptacle Panels,Rack-mounted UPS Receptacle Panels,Data center UPS Receptacle Panels,Cabinet UPS Receptacle Panels solution,Network rack UPS Receptacle Panels,Structured cabling solution for UPS Receptacle Panels,Best UPS Receptacle Panels for server racks,How to organize cables with UPS Receptacle Panels,Efficient routing for UPS Receptacle Panels,Front-to-back cable routing for UPS Receptacle Panels,High-density cable organization for UPS Receptacle Panels,Professional cable management for UPS Receptacle Panels","Search Relevancy":3}],"options":{"Type":["UPS Receptacle Panel with (1) L21-20R + (1) 20A breaker","UPS Receptacle Panel with (1) L21-30R + (1) 30A breaker"]},"total":2}