{"items":[{"primaryId":"STARTUPUPSVD1","Primary ID":"STARTUPUPSVD1","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Services","Marketing Product Series":"UPS Start-Up Services","Marketing Description - Global English":"UPS Start Up Service; 5x8; For First VD5000x; VD6000x or VD10Kx Single-Phase UPS","Shipping Weight":0,"Shipping Weight Uom":"LB","Ship Height":0,"Ship Height Uom":"in","Ship Length/Depth":0,"Ship Length/Depth Uom":"in","Ship Width":0,"Ship Width Uom":"in","Shipping Weight (Metric)":0,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":2454.73,"Certifications":["Not Applicable"],"Type":"For First VD5000x, VD6000x or VD10Kx Single-Phase UPS","Promote on Website":"1","Attached to Series":"1","Pack Of":"EA","BABA Compliant":"0","Product Weight":0,"Product Weight UOM":"LB","Short Description":"UPSSTRTUP,VD5K-VD10Kx,1st","Search Terms":"STARTUPUPSVD1,UPS Start-Up Services,ZetaFrame UPS Start-Up Services,Server cabinet UPS Start-Up Services,Rack-mounted UPS Start-Up Services,Data center UPS Start-Up Services,Cabinet UPS Start-Up Services solution,Network rack UPS Start-Up Services,Structured cabling solution for UPS Start-Up Services,Best UPS Start-Up Services for server racks,How to organize cables with UPS Start-Up Services,Efficient routing for UPS Start-Up Services,Front-to-back cable routing for UPS Start-Up Services,High-density cable organization for UPS Start-Up Services,Professional cable management for UPS Start-Up Services","Search Relevancy":3},{"primaryId":"STARTUPUPSVD2","Primary ID":"STARTUPUPSVD2","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Services","Marketing Product Series":"UPS Start-Up Services","Marketing Description - Global English":"UPS Start Up Service; 5x8; For Additional VD5000x; VD6000x or VD10Kx Single-Phase UPS; Performed Along With First Unit","Shipping Weight":0,"Shipping Weight Uom":"LB","Ship Height":0,"Ship Height Uom":"in","Ship Length/Depth":0,"Ship Length/Depth Uom":"in","Ship Width":0,"Ship Width Uom":"in","Shipping Weight (Metric)":0,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1228.28,"Certifications":["Not Applicable"],"Type":"For Additional VD5000x, VD6000x or VD10Kx Single-Phase UPS","Promote on Website":"1","Attached to Series":"1","Pack Of":"EA","BABA Compliant":"0","Product Weight":0,"Product Weight UOM":"LB","Short Description":"UPSSTRTUP,VD5K-VD10Kx,ADDL","Search Terms":"STARTUPUPSVD2,UPS Start-Up Services,ZetaFrame UPS Start-Up Services,Server cabinet UPS Start-Up Services,Rack-mounted UPS Start-Up Services,Data center UPS Start-Up Services,Cabinet UPS Start-Up Services solution,Network rack UPS Start-Up Services,Structured cabling solution for UPS Start-Up Services,Best UPS Start-Up Services for server racks,How to organize cables with UPS Start-Up Services,Efficient routing for UPS Start-Up Services,Front-to-back cable routing for UPS Start-Up Services,High-density cable organization for UPS Start-Up Services,Professional cable management for UPS Start-Up Services","Search Relevancy":3,"SKU Level SEO Page Title":"UPS Start-Up Service - upsstart - Onsite Review | Chatsworth","SKU Level SEO Meta Description":"Boost UPS reliability with our upsstart service - upsstart review of installation and configuration during weekdays, no hardware changes. Contact CPI.","SKU Level Web H4 Heading":"Key Benefits of the UPS Start-Up Review","SKU Level Web Paragraph Text":"<p>The upsstart service provides a thorough on‑site review of each UPS installation, confirming that all components are correctly integrated and operating as intended. Technicians follow a documented checklist that captures configuration settings, wiring layouts, and environmental conditions. This detailed verification reduces the risk of future downtime and extends the service life of the power system. During the scheduled weekdays, the upsstart team evaluates the system without performing any physical installation or electrical connections, allowing customers to maintain operational continuity. The review includes assessment of load calculations, battery health, and communication interfaces to ensure optimal performance. Customers receive a concise report that outlines findings and recommended actions. CPI's expertise in data‑center power infrastructure ensures that the upsstart service aligns with industry best practices and regulatory requirements. The service leverages the company's global network of trained specialists, providing consistent quality across all locations. By documenting the as‑installed configuration, the service supports future maintenance and capacity‑planning activities. The upsstart engagement also assists in validating warranty eligibility and compliance with manufacturer specifications. Clear documentation simplifies future support interactions and accelerates troubleshooting. Clients benefit from reduced uncertainty and a solid foundation for any subsequent upgrades or expansions. Overall, the upsstart service delivers peace of mind by confirming that the UPS system is ready to protect critical IT equipment. It enhances reliability, supports efficient operations, and reinforces CPI's commitment to delivering high‑quality, customer‑focused solutions. For additional information or to schedule a review, contact a CPI sales specialist today.</p>"},{"primaryId":"STARTUPUPSVD3","Primary ID":"STARTUPUPSVD3","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Services","Marketing Product Series":"UPS Start-Up Services","Marketing Description - Global English":"UPS Start UPS Service; 5x8; For VD5K3P and VD8K3P; First Unit","Shipping Weight":0,"Shipping Weight Uom":"LB","Ship Height":0,"Ship Height Uom":"in","Ship Length/Depth":0,"Ship Length/Depth Uom":"in","Ship Width":0,"Ship Width Uom":"in","Shipping Weight (Metric)":0,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":3732.48,"Country Of Origin":"TW","Certifications":["Not Applicable"],"Type":"For First VD5K3P and VD8K3P 3-Phase UPS","Promote on Website":"1","Attached to Series":"1","Pack Of":"EA","BABA Compliant":"0","Product Weight":0,"Product Weight UOM":"LB","Short Description":"UPS,STARTUP 5X8,VD5K8K3P, FIRST UNIT","Search Terms":"STARTUPUPSVD3,UPS Start-Up Services,ZetaFrame UPS Start-Up Services,Server cabinet UPS Start-Up Services,Rack-mounted UPS Start-Up Services,Data center UPS Start-Up Services,Cabinet UPS Start-Up Services solution,Network rack UPS Start-Up Services,Structured cabling solution for UPS Start-Up Services,Best UPS Start-Up Services for server racks,How to organize cables with UPS Start-Up Services,Efficient routing for UPS Start-Up Services,Front-to-back cable routing for UPS Start-Up Services,High-density cable organization for UPS Start-Up Services,Professional cable management for UPS Start-Up Services","Search Relevancy":3},{"primaryId":"STARTUPUPSVD4","Primary ID":"STARTUPUPSVD4","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Services","Marketing Product Series":"UPS Start-Up Services","Marketing Description - Global English":"UPS Start UPS Service; 5x8; For VD5K3P and VD8K3P; Add'l Units","Shipping Weight":0,"Shipping Weight Uom":"LB","Ship Height":0,"Ship Height Uom":"in","Ship Length/Depth":0,"Ship Length/Depth Uom":"in","Ship Width":0,"Ship Width Uom":"in","Shipping Weight (Metric)":0,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1867.32,"Country Of Origin":"TW","Certifications":["Not Applicable"],"Type":"For Additional VD5K3P and VD8K3P 3-Phase UPS","Promote on Website":"1","Attached to Series":"1","Pack Of":"EA","BABA Compliant":"0","Product Weight":0,"Product Weight UOM":"LB","Short Description":"UPS,STARTUP 5X8,VD5K8K3P, ADDL","Search Terms":"STARTUPUPSVD4,UPS Start-Up Services,ZetaFrame UPS Start-Up Services,Server cabinet UPS Start-Up Services,Rack-mounted UPS Start-Up Services,Data center UPS Start-Up Services,Cabinet UPS Start-Up Services solution,Network rack UPS Start-Up Services,Structured cabling solution for UPS Start-Up Services,Best UPS Start-Up Services for server racks,How to organize cables with UPS Start-Up Services,Efficient routing for UPS Start-Up Services,Front-to-back cable routing for UPS Start-Up Services,High-density cable organization for UPS Start-Up Services,Professional cable management for UPS Start-Up Services","Search Relevancy":3}],"options":{"Type":["For Additional VD5000x, VD6000x or VD10Kx Single-Phase UPS","For Additional VD5K3P and VD8K3P 3-Phase UPS","For First VD5000x, VD6000x or VD10Kx Single-Phase UPS","For First VD5K3P and VD8K3P 3-Phase UPS"]},"total":4}