{"items":[{"primaryId":"XMERPDU1","Primary ID":"XMERPDU1","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Uninterruptible Power Supplies","Marketing Product Series":"UPS Step Down Isolation Transformer","Marketing Description - Global English":"Step Down Isolation Transformer 1500W; 2U; Single-Phase; 208V Input; 120V Output; IEC-C14 inlet; (16) 5-15R outlets; 3-Year Warranty; 3.5\"H x 17.5\"W x 15\"D (89 mm x 445 mm x 381 mm); Black","Shipping Weight":48,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":22,"Ship Width Uom":"in","Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":21.77,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":56,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1225.68,"Country Of Origin":"CN","Certifications":["Not Applicable"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cf0057e7/66e34b6cce135c00125fdc51/UPS_XMERPDU1_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"3.5\" (89 mm) 2U","Width":"17.5\" (445 mm)","Depth":"15\" (381 mm)","Phase":"Single-Phase","Input Plug":"C14","Pack Of":"EA","Capacity Watts":"1500","Output Receptacles":"(16) 5-15R","BABA Compliant":"0","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":15,"Product Length/Depth Uom":"\"","Product Width ":17.5,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":381,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":445,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"XMERPDU,XPDIT15A","Search Terms":"XMERPDU1,UPS Step Down Isolation Transformer,ZetaFrame UPS Step Down Isolation Transformer,Server cabinet UPS Step Down Isolation Transformer,Rack-mounted UPS Step Down Isolation Transformer,Data center UPS Step Down Isolation Transformer,Cabinet UPS Step Down Isolation Transformer solution,Network rack UPS Step Down Isolation Transformer,Structured cabling solution for UPS Step Down Isolation Transformer,Best UPS Step Down Isolation Transformer for server racks,How to organize cables with UPS Step Down Isolation Transformer,Efficient routing for UPS Step Down Isolation Transformer,Front-to-back cable routing for UPS Step Down Isolation Transformer,High-density cable organization for UPS Step Down Isolation Transformer,Professional cable management for UPS Step Down Isolation Transformer","Search Relevancy":3,"SKU Level SEO Page Title":"Step Down Isolation Transformer | XMERPDU1 | Chatsworth","SKU Level SEO Meta Description":"Discover the XMERPDU1 step down isolation transformer, a rack mount step down transformer with 1500W capacity and galvanic isolation for clean power in data centers. Learn more.","SKU Level Web H4 Heading":"Single Phase Step Down Transformer Features","SKU Level Web Paragraph Text":"<p>The XMERPDU1 step down isolation transformer provides reliable power conversion for data centers and enterprise networks. This rack mount step down transformer efficiently steps down 208V input to 120V output, supporting single phase applications. Its compact 2U design maximizes rack space while delivering consistent performance.</p><p>Galvanic isolation in this step down isolation transformer eliminates common mode noise, protecting sensitive equipment from power disturbances. The transformer features multiple output receptacles and flexible input options for easy integration. Hardwire or plug configurations adapt to various site requirements, enhancing installation versatility.</p><p>With a 1500W capacity, this single phase step down transformer meets high-density power demands in critical environments. The robust construction ensures durability, backed by a three-year warranty for long-term reliability. It complies with industry standards, providing safe and efficient operation.</p><p>Applications for this rack mount step down transformer include server rooms, network closets, and industrial automation systems. It functions as an effective step down pdu for distributing clean power to multiple devices. Custom step down transformer options are available to address specific project needs, ensuring optimal compatibility.</p><p>Chatsworth Products designs this step down isolation transformer with a focus on quality and innovation. Supported by CPI's global expertise, it integrates seamlessly into existing power management systems. For technical details and purchasing, explore our product resources and distributor network.</p>"},{"primaryId":"XMERPDU2","Primary ID":"XMERPDU2","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Uninterruptible Power Supplies","Marketing Product Series":"UPS Step Down Isolation Transformer","Marketing Description - Global English":"Step Down Isolation Transformer 6000W; 2U; Single-Phase; 208V or 240V Input, 208/120V or 240/120V Output; 3'L (1.8 m) Input Cord with L6-30P; (1) L6-30R and (12) 5-15-20R Outlets; Max. 120V Load is 4 kW; Rear Panel 208/240 Voltage Selection Switch; 3-Year Warranty; 3.5\"H x 19\"W x 18\"D (89 mm x 483 mm x 458 mm); Black ","Shipping Weight":150,"Shipping Weight Uom":"LB","Ship Height":10,"Ship Height Uom":"in","Ship Length/Depth":76,"Ship Length/Depth Uom":"in","Ship Width":24,"Ship Width Uom":"in","Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":68.04,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":25,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":61,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":3193.6,"Country Of Origin":"CN","Certifications":["Not Applicable"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cf0057e7/66e34b6dce135c00125fdc55/UPS_XMERPDU2_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"3.5\" (89 mm) 2U","Width":"19\" (483 mm)","Depth":"18\" (457 mm)","Phase":"Single-Phase","Input Plug":"L6-30P","Pack Of":"EA","Capacity Watts":"6000","Output Receptacles":"(1) L6-30R + (12) 5-20R","BABA Compliant":"0","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":18,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":457,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"XMERPDU,XPDIT60A","Search Terms":"XMERPDU2,UPS Step Down Isolation Transformer,ZetaFrame UPS Step Down Isolation Transformer,Server cabinet UPS Step Down Isolation Transformer,Rack-mounted UPS Step Down Isolation Transformer,Data center UPS Step Down Isolation Transformer,Cabinet UPS Step Down Isolation Transformer solution,Network rack UPS Step Down Isolation Transformer,Structured cabling solution for UPS Step Down Isolation Transformer,Best UPS Step Down Isolation Transformer for server racks,How to organize cables with UPS Step Down Isolation Transformer,Efficient routing for UPS Step Down Isolation Transformer,Front-to-back cable routing for UPS Step Down Isolation Transformer,High-density cable organization for UPS Step Down Isolation Transformer,Professional cable management for UPS Step Down Isolation Transformer","Search Relevancy":3,"SKU Level SEO Page Title":"UPS Step Down Isolation Transformer XMERPDU2 | Chatsworth","SKU Level SEO Meta Description":"Discover the XMERPDU2 UPS step down transformer with rack mount design. Provides galvanic isolation and multiple voltage outputs for data centers. Shop now at Chatsworth.com.","SKU Level Web H4 Heading":"Key Features and Benefits of the XMERPDU2 Transformer","SKU Level Web Paragraph Text":"<p>The XMERPDU2 UPS step down isolation transformer delivers efficient power conversion for critical infrastructure. This rack mount step down transformer supports single-phase input with 208V or 240V options, stepping down to 208V/120V or 240V/120V outputs. It serves as a vital isolated power panel accessory, ensuring stable operation in data centers and edge environments.</p><p>Galvanic isolation technology eliminates common mode noise, protecting sensitive equipment from electrical interference. The transformer features a rear panel voltage selection switch for easy configuration between 208V and 240V inputs. With multiple output receptacles, including L6-30R and twelve 5-15-20R outlets, it accommodates diverse device requirements.</p><p>The 2U rack mount design optimizes space in server cabinets and enclosures, measuring 3.5 inches high by 19 inches wide by 18 inches deep (89 mm x 483 mm x 458 mm). Hardwire or plug/receptacle configurations provide flexibility for various site installations. This isolated power panel accessory enhances safety and reliability in power distribution systems.</p><p>Ideal for uninterruptible power supply (UPS) applications, the step down transformer maintains maximum load capacity of 6000W, with a 4 kW limit for 120V circuits. Its robust construction ensures durability in demanding conditions, backed by a 3-year warranty. Chatsworth Products combines decades of expertise with innovative solutions for global availability and rapid customization.</p><p>Engineered for data centers, telecom rooms, and industrial settings, the XMERPDU2 transformer supports advanced power management needs. It integrates seamlessly with existing infrastructure, offering tower and floor mounting options for versatile deployment. Trust CPI for high-quality, application-specific solutions that power and protect your technology investments.</p>"},{"primaryId":"XMERPDU3","Primary ID":"XMERPDU3","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Uninterruptible Power Supplies","Marketing Product Series":"UPS Step Down Isolation Transformer","Marketing Description - Global English":"Step Down Isolation Transformer 6000W; 3U; Single-Phase; 208V to 240/120V or 240V to 240/120V; Input Terminal Block; Output Terminal Block + (2) L14-30R and (8) 5–15/20R Outlets; 3 Year Warranty, 5.2\"H x 17.3”W x 31.8”D (133 mm x 445 mm x 808 mm); Black ","Shipping Weight":156,"Shipping Weight Uom":"LB","Ship Height":4.7,"Ship Height Uom":"in","Ship Length/Depth":83,"Ship Length/Depth Uom":"in","Ship Width":17,"Ship Width Uom":"in","Rack-Mount Units":3,"Rack-Mount Uom":"U","Shipping Weight (Metric)":70.76,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":12,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":43,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":3848.85,"Country Of Origin":"CN","Certifications":["Not Applicable"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cf0057e7/66e34b6ece135c00125fdc58/UPS_XMERPDU3_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"3U","Height":"5.2\" (132 mm) 3U","Width":"17.5\" (445 mm)","Depth":"31.8\" (808 mm)","Phase":"Single-Phase","Input Plug":"Terminal Block","Pack Of":"EA","Capacity Watts":"6000","Output Receptacles":"Terminal Block + (2) L14-30R + (8) 5-20R","BABA Compliant":"0","Product Height":5.2,"Product Height Uom":"\"","Product Length/Depth":31.8,"Product Length/Depth Uom":"\"","Product Width ":17.5,"Product Width Uom":"\"","Product Height (Metric)":132,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":808,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":445,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"XMERPDU,XPDIT6KW","Search Terms":"XMERPDU3,UPS Step Down Isolation Transformer,ZetaFrame UPS Step Down Isolation Transformer,Server cabinet UPS Step Down Isolation Transformer,Rack-mounted UPS Step Down Isolation Transformer,Data center UPS Step Down Isolation Transformer,Cabinet UPS Step Down Isolation Transformer solution,Network rack UPS Step Down Isolation Transformer,Structured cabling solution for UPS Step Down Isolation Transformer,Best UPS Step Down Isolation Transformer for server racks,How to organize cables with UPS Step Down Isolation Transformer,Efficient routing for UPS Step Down Isolation Transformer,Front-to-back cable routing for UPS Step Down Isolation Transformer,High-density cable organization for UPS Step Down Isolation Transformer,Professional cable management for UPS Step Down Isolation Transformer","Search Relevancy":3,"SKU Level SEO Page Title":"UPS Isolation Transformer | XMERPDU3 | Chatsworth","SKU Level SEO Meta Description":"Explore the XMERPDU3 UPS isolation transformer with isolation transformer monitoring. This rack-mount step-down transformer ensures power stability for critical systems. Learn more.","SKU Level Web H4 Heading":"Advanced UPS Isolation Transformer Features and Benefits","SKU Level Web Paragraph Text":"<p>The XMERPDU3 UPS isolation transformer provides robust power conversion for critical infrastructure, converting 208V or 240V input to 240V, 208V, and 120V output. This rack-mount step-down transformer ensures galvanic isolation to eliminate common mode noise and enhance power quality. Its 3U form factor allows efficient space utilization in standard server racks.</p><p>Key features include multiple input configurations with terminal blocks or plugs, offering flexibility for various site requirements. The transformer supports isolation transformer monitoring for real-time oversight of power conditions, enabling proactive maintenance. With outputs including L14-30R and 5-15/20R receptacles, it powers a mix of equipment seamlessly.</p><p>Isolation transformer monitoring capabilities help detect faults and optimize performance, ensuring uptime in data centers and enterprise networks. This monitoring integrates with management systems for comprehensive power protection strategies. The XMERPDU3 is ideal for UPS systems, providing reliable transformers for UPS applications that demand continuous operation.</p><p>Applications span data centers, industrial environments, and telecommunications rooms, where isolated UPS systems protect sensitive electronics from power anomalies. The transformer's durable design and 3-year warranty support long-term reliability in demanding conditions. Global availability and rapid customization from CPI ensure it meets specific project needs.</p><p>Ensure power stability with this advanced UPS isolation transformer, which combines step-down functionality with monitoring for enhanced security. Its rack-mount design simplifies installation in various mounting options, including tower and floor setups. Trust CPI's decades of experience to deliver solutions that power and protect your ICT investments.</p>"},{"primaryId":"XMERPDU4","Primary ID":"XMERPDU4","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Uninterruptible Power Supplies","Marketing Product Series":"UPS Step Down Isolation Transformer","Marketing Description - Global English":"Step Down Isolation Transformer 10kVA; 3U; Single-Phase; 208V to 240/120V or 240V to 240/120V; Input Terminal Block; Output Terminal Block + (2) L14-30R and (8) 5–15/20R Outlets; 3 Year Warranty; 5.2\"H; 17.3”W x 31.8”D (133 mm x 445 mmx 808 mm); Black","Shipping Weight":216,"Shipping Weight Uom":"LB","Ship Height":10,"Ship Height Uom":"in","Ship Length/Depth":89,"Ship Length/Depth Uom":"in","Ship Width":24,"Ship Width Uom":"in","Rack-Mount Units":3,"Rack-Mount Uom":"U","Shipping Weight (Metric)":97.98,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":25,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":61,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":4593.18,"Country Of Origin":"CN","Certifications":["Not Applicable"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cf0057e7/66e34b6fce135c00125fdc5b/UPS_XMERPDU4_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"3U","Height":"5.2\" (132 mm) 3U","Width":"17.5\" (445 mm)","Depth":"31.8\" (808 mm)","Phase":"Single-Phase","Input Plug":"Terminal Block","VA Capacity":"10000VA","Pack Of":"EA","Output Receptacles":"Terminal Block + (2) L14-30R + (8) 5-20R","BABA Compliant":"0","Product Height":5.2,"Product Height Uom":"\"","Product Length/Depth":31.8,"Product Length/Depth Uom":"\"","Product Width ":17.5,"Product Width Uom":"\"","Product Height (Metric)":132,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":808,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":445,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"XMERPDU,XPDIT10KW","Search Terms":"XMERPDU4,UPS Step Down Isolation Transformer,ZetaFrame UPS Step Down Isolation Transformer,Server cabinet UPS Step Down Isolation Transformer,Rack-mounted UPS Step Down Isolation Transformer,Data center UPS Step Down Isolation Transformer,Cabinet UPS Step Down Isolation Transformer solution,Network rack UPS Step Down Isolation Transformer,Structured cabling solution for UPS Step Down Isolation Transformer,Best UPS Step Down Isolation Transformer for server racks,How to organize cables with UPS Step Down Isolation Transformer,Efficient routing for UPS Step Down Isolation Transformer,Front-to-back cable routing for UPS Step Down Isolation Transformer,High-density cable organization for UPS Step Down Isolation Transformer,Professional cable management for UPS Step Down Isolation Transformer","Search Relevancy":3}],"options":{"Input Plug":["C14","L6-30P","Terminal Block"],"Output Recptacles":[]},"total":4}