{"items":[{"primaryId":"14665-001","Primary ID":"14665-001","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Access Control","Marketing Product Series":"USB Temperature and Humidity Sensor","Marketing Description - Global English":"USB Temperature and Humidity Sensor","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":13,"Ship Length/Depth Uom":"in","Ship Width":3,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":8,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":131.87,"Country Of Origin":"MX","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"0.5\" (13 mm)","Width":"0.5\" (13 mm)","Depth":"80\" (2032 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":0.5,"Product Height Uom":"\"","Product Length/Depth":80,"Product Length/Depth Uom":"\"","Product Width ":0.5,"Product Width Uom":"\"","Product Height (Metric)":13,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":2032,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":13,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PROBE,ENVIRONMENTAL,USB,3M","Search Terms":"14665-001,USB Temperature and Humidity Sensor,ZetaFrame USB Temperature and Humidity Sensor,Server cabinet USB Temperature and Humidity Sensor,Rack-mounted USB Temperature and Humidity Sensor,Data center USB Temperature and Humidity Sensor,Cabinet USB Temperature and Humidity Sensor solution,Network rack USB Temperature and Humidity Sensor,Structured cabling solution for USB Temperature and Humidity Sensor,Best USB Temperature and Humidity Sensor for server racks,How to organize cables with USB Temperature and Humidity Sensor,Efficient routing for USB Temperature and Humidity Sensor,Front-to-back cable routing for USB Temperature and Humidity Sensor,High-density cable organization for USB Temperature and Humidity Sensor,Professional cable management for USB Temperature and Humidity Sensor","Search Relevancy":3,"SKU Level SEO Page Title":"USB Temperature and Humidity Sensor | Chatsworth","SKU Level SEO Meta Description":"Monitor environmental conditions with CPI's USB temperature and humidity sensor. Achieve accurate PDU temperature sensor readings and remote monitoring for optimal system performance.","SKU Level Web H4 Heading":"Precision USB Humidity and Temperature Sensing","SKU Level Web Paragraph Text":"<p>The USB Temperature and Humidity Sensor from Chatsworth Products provides reliable environmental monitoring for data centers and enterprise networks. This USB humidity sensor attaches directly to eConnect® PDU or Network Controller Module USB ports, enabling seamless integration. Configure thresholds to monitor temperature and humidity levels remotely, ensuring system integrity and performance.</p><p>With typical RH accuracy of ±2 percent and temperature accuracy of 0.2 degrees Celsius, this sensor delivers precise measurements for critical environments. The USB temperature and humidity sensor operates in ranges from -20 to 70 degrees Celsius and 0 to 100 percent relative humidity. Its 10-foot cable and USB-A 2.0 connector facilitate easy installation and flexibility in various setups.</p><p>Integrate this PDU temperature sensor to enhance power distribution unit monitoring and protect against environmental fluctuations. The humidity sensor USB capability allows for real-time data collection and alerting through CPI's management software. This proactive approach helps prevent downtime and maintains optimal conditions for IT equipment.</p><p>Technical specifications include a compact temperature probe unit measuring approximately 3 inches by 0.6 inches by 0.6 inches. The male USB connector ensures compatibility with standard ports on field-replaceable controller modules. Customization options are available to meet specific site requirements, supporting CPI's commitment to rapid product customization.</p><p>Ideal for data centers, industrial settings, and edge computing environments, this accessory supports temperature and humidity sensors needs across diverse applications. It helps organizations achieve regulatory compliance and secure wireless equipment enclosures. Trust CPI's decades of experience in environmental monitoring to power and protect your technology investments.</p>"}],"options":{},"total":1}