{"items":[{"primaryId":"13911-701","Primary ID":"13911-701","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Vertical","Marketing Product Series":"Velocity Double-Sided Vertical Cable Manager","Marketing Description - Global English":"Velocity Double-Sided Vertical Cable Managers; for 6'H (1.8 m) 38U Racks; 70\"H (1778 mm) x 3.6\"W (91 mm) x 16.4\" (417 mm); Black","Shipping Weight":16,"Shipping Weight Uom":"LB","Ship Height":5.25,"Ship Height Uom":"in","Ship Length/Depth":122,"Ship Length/Depth Uom":"in","Ship Width":17.375,"Ship Width Uom":"in","Rack-Mount Units":38,"Shipping Weight (Metric)":7.26,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":44,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":343.74,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For 6'H (1.8 m), 38U Racks","Keyword":"Velocity","Promote on Website":"1","Attached to Series":"1","Height":"70\" (1778 mm)","Width":"3.6\" (91 mm)","Depth":"16.4\" (417 mm)","Use With":"38U Rack","BABA Compliant":"1","Product Height":70,"Product Height Uom":"\"","Product Length/Depth":16.4,"Product Length/Depth Uom":"\"","Product Width ":3.6,"Product Width Uom":"\"","Product Height (Metric)":1778,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":417,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":91,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"VCM,VERT,DBL,3.6 IN WX6 FT H,BK","Search Terms":"13911-701,Velocity Double-Sided Vertical Cable Manager,ZetaFrame Velocity Double-Sided Vertical Cable Manager,Server cabinet Velocity Double-Sided Vertical Cable Manager,Rack-mounted Velocity Double-Sided Vertical Cable Manager,Data center Velocity Double-Sided Vertical Cable Manager,Cabinet Velocity Double-Sided Vertical Cable Manager solution,Network rack Velocity Double-Sided Vertical Cable Manager,Structured cabling solution for Velocity Double-Sided Vertical Cable Manager,Best Velocity Double-Sided Vertical Cable Manager for server racks,How to organize cables with Velocity Double-Sided Vertical Cable Manager,Efficient routing for Velocity Double-Sided Vertical Cable Manager,Front-to-back cable routing for Velocity Double-Sided Vertical Cable Manager,High-density cable organization for Velocity Double-Sided Vertical Cable Manager,Professional cable management for Velocity Double-Sided Vertical Cable Manager","Search Relevancy":2},{"primaryId":"13911-703","Primary ID":"13911-703","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Vertical","Marketing Product Series":"Velocity Double-Sided Vertical Cable Manager","Marketing Description - Global English":"Velocity Double-Sided Vertical Cable Managers; for 7'H (2.1 m) 45U Racks; 80.5\"H (2045 mm) x 3.6\"W (91 mm) x 16.4\" (417 mm); Black","Shipping Weight":25,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":122,"Ship Length/Depth Uom":"in","Ship Width":18,"Ship Width Uom":"in","Rack-Mount Units":45,"Shipping Weight (Metric)":11.34,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":46,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":375.97,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For 7'H (2.1 m), 45U Racks","Keyword":"Velocity","Promote on Website":"1","Attached to Series":"1","Height":"80.5\" (2045 mm)","Width":"3.6\" (91 mm)","Depth":"16.4\" (417 mm)","Use With":"45U Rack","BABA Compliant":"1","Product Height":80.5,"Product Height Uom":"\"","Product Length/Depth":16.4,"Product Length/Depth Uom":"\"","Product Width ":3.6,"Product Width Uom":"\"","Product Height (Metric)":2045,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":417,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":91,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"VCM,VERT,DBL,3.6 IN WX7 FT H,BK","Search Terms":"13911-703,Velocity Double-Sided Vertical Cable Manager,ZetaFrame Velocity Double-Sided Vertical Cable Manager,Server cabinet Velocity Double-Sided Vertical Cable Manager,Rack-mounted Velocity Double-Sided Vertical Cable Manager,Data center Velocity Double-Sided Vertical Cable Manager,Cabinet Velocity Double-Sided Vertical Cable Manager solution,Network rack Velocity Double-Sided Vertical Cable Manager,Structured cabling solution for Velocity Double-Sided Vertical Cable Manager,Best Velocity Double-Sided Vertical Cable Manager for server racks,How to organize cables with Velocity Double-Sided Vertical Cable Manager,Efficient routing for Velocity Double-Sided Vertical Cable Manager,Front-to-back cable routing for Velocity Double-Sided Vertical Cable Manager,High-density cable organization for Velocity Double-Sided Vertical Cable Manager,Professional cable management for Velocity Double-Sided Vertical Cable Manager","Search Relevancy":2},{"primaryId":"13911-715","Primary ID":"13911-715","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Vertical","Marketing Product Series":"Velocity Double-Sided Vertical Cable Manager","Marketing Description - Global English":"Velocity Double-Sided Vertical Cable Managers; for 8'H (2.4 m) 51/52U Racks; 91\"H (2311 mm) x 3.6\"W (91 mm) x 16.4\" (417 mm); Black","Shipping Weight":15,"Shipping Weight Uom":"LB","Ship Height":5.25,"Ship Height Uom":"in","Ship Length/Depth":122,"Ship Length/Depth Uom":"in","Ship Width":17.375,"Ship Width Uom":"in","Rack-Mount Units":51,"Shipping Weight (Metric)":6.8,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":44,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":418.94,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For 8'H (2.4 m), 51/52U Racks","Keyword":"Velocity","Promote on Website":"1","Attached to Series":"1","Height":"91\" (2311 mm)","Width":"3.6\" (91 mm)","Depth":"16.4\" (417 mm)","Use With":"51/52U Rack","BABA Compliant":"1","Product Height":91,"Product Height Uom":"\"","Product Length/Depth":16.4,"Product Length/Depth Uom":"\"","Product Width ":3.6,"Product Width Uom":"\"","Product Height (Metric)":2311,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":417,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":91,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"VCM,VERT,DBL,3.6 IN WX8 FT H,BK","Search Terms":"13911-715,Velocity Double-Sided Vertical Cable Manager,ZetaFrame Velocity Double-Sided Vertical Cable Manager,Server cabinet Velocity Double-Sided Vertical Cable Manager,Rack-mounted Velocity Double-Sided Vertical Cable Manager,Data center Velocity Double-Sided Vertical Cable Manager,Cabinet Velocity Double-Sided Vertical Cable Manager solution,Network rack Velocity Double-Sided Vertical Cable Manager,Structured cabling solution for Velocity Double-Sided Vertical Cable Manager,Best Velocity Double-Sided Vertical Cable Manager for server racks,How to organize cables with Velocity Double-Sided Vertical Cable Manager,Efficient routing for Velocity Double-Sided Vertical Cable Manager,Front-to-back cable routing for Velocity Double-Sided Vertical Cable Manager,High-density cable organization for Velocity Double-Sided Vertical Cable Manager,Professional cable management for Velocity Double-Sided Vertical Cable Manager","Search Relevancy":2},{"primaryId":"13912-701","Primary ID":"13912-701","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Vertical","Marketing Product Series":"Velocity Double-Sided Vertical Cable Manager","Marketing Description - Global English":"Velocity Double-Sided Vertical Cable Managers; for 6'H (1.8 m) 38U Racks; 70\"H (1778 mm) x 6\"W (152 mm) x 16.6\" (422 mm); Black","Shipping Weight":15,"Shipping Weight Uom":"LB","Ship Height":5.25,"Ship Height Uom":"in","Ship Length/Depth":122,"Ship Length/Depth Uom":"in","Ship Width":17.375,"Ship Width Uom":"in","Rack-Mount Units":38,"Shipping Weight (Metric)":6.8,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":44,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":413.56,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For 6'H (1.8 m), 38U Racks","Keyword":"Velocity","Promote on Website":"1","Attached to Series":"1","Height":"70\" (1778 mm)","Width":"6\" (152 mm)","Depth":"16.6\" (422 mm)","Use With":"38U Rack","BABA Compliant":"1","Product Height":70,"Product Height Uom":"\"","Product Length/Depth":16.6,"Product Length/Depth Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":1778,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":422,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":152,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"VCM,VERT,DBL,6 IN WX6 FT H,BK","Search Terms":"13912-701,Velocity Double-Sided Vertical Cable Manager,ZetaFrame Velocity Double-Sided Vertical Cable Manager,Server cabinet Velocity Double-Sided Vertical Cable Manager,Rack-mounted Velocity Double-Sided Vertical Cable Manager,Data center Velocity Double-Sided Vertical Cable Manager,Cabinet Velocity Double-Sided Vertical Cable Manager solution,Network rack Velocity Double-Sided Vertical Cable Manager,Structured cabling solution for Velocity Double-Sided Vertical Cable Manager,Best Velocity Double-Sided Vertical Cable Manager for server racks,How to organize cables with Velocity Double-Sided Vertical Cable Manager,Efficient routing for Velocity Double-Sided Vertical Cable Manager,Front-to-back cable routing for Velocity Double-Sided Vertical Cable Manager,High-density cable organization for Velocity Double-Sided Vertical Cable Manager,Professional cable management for Velocity Double-Sided Vertical Cable Manager","Search Relevancy":2},{"primaryId":"13912-703","Primary ID":"13912-703","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Vertical","Marketing Product Series":"Velocity Double-Sided Vertical Cable Manager","Marketing Description - Global English":"Velocity Double-Sided Vertical Cable Managers; for 7'H (2.1 m) 45U Racks; 80.5\"H (2045 mm) x 6\"W (152 mm) x 16.6\" (422 mm); Black","Shipping Weight":28,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":122,"Ship Length/Depth Uom":"in","Ship Width":18,"Ship Width Uom":"in","Rack-Mount Units":45,"Shipping Weight (Metric)":12.7,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":46,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":445.79,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For 7'H (2.1 m), 45U Racks","Keyword":"Velocity","Promote on Website":"1","Attached to Series":"1","Height":"80.5\" (2045 mm)","Width":"6\" (152 mm)","Depth":"16.6\" (422 mm)","Use With":"45U Rack","BABA Compliant":"1","Product Height":80.5,"Product Height Uom":"\"","Product Length/Depth":16.6,"Product Length/Depth Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":2045,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":422,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":152,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"VCM,VERT,DBL,6 IN WX7 FT H,BK","Search Terms":"13912-703,Velocity Double-Sided Vertical Cable Manager,ZetaFrame Velocity Double-Sided Vertical Cable Manager,Server cabinet Velocity Double-Sided Vertical Cable Manager,Rack-mounted Velocity Double-Sided Vertical Cable Manager,Data center Velocity Double-Sided Vertical Cable Manager,Cabinet Velocity Double-Sided Vertical Cable Manager solution,Network rack Velocity Double-Sided Vertical Cable Manager,Structured cabling solution for Velocity Double-Sided Vertical Cable Manager,Best Velocity Double-Sided Vertical Cable Manager for server racks,How to organize cables with Velocity Double-Sided Vertical Cable Manager,Efficient routing for Velocity Double-Sided Vertical Cable Manager,Front-to-back cable routing for Velocity Double-Sided Vertical Cable Manager,High-density cable organization for Velocity Double-Sided Vertical Cable Manager,Professional cable management for Velocity Double-Sided Vertical Cable Manager","Search Relevancy":2},{"primaryId":"13912-715","Primary ID":"13912-715","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Vertical","Marketing Product Series":"Velocity Double-Sided Vertical Cable Manager","Marketing Description - Global English":"Velocity Double-Sided Vertical Cable Managers; for 8'H (2.4 m) 51/52U Racks; 91\"H (2311 mm) x 6\"W (152 mm) x 16.6\" (422 mm); Black","Shipping Weight":29.6,"Shipping Weight Uom":"LB","Ship Height":5.25,"Ship Height Uom":"in","Ship Length/Depth":122,"Ship Length/Depth Uom":"in","Ship Width":17.375,"Ship Width Uom":"in","Rack-Mount Units":51,"Shipping Weight (Metric)":13.43,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":44,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":488.76,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For 8'H (2.4 m), 51/52U Racks","Keyword":"Velocity","Promote on Website":"1","Attached to Series":"1","Height":"91\" (2311 mm)","Width":"6\" (152 mm)","Depth":"16.6\" (422 mm)","Use With":"51/52U Rack","BABA Compliant":"1","Product Height":91,"Product Height Uom":"\"","Product Length/Depth":16.6,"Product Length/Depth Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":2311,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":422,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":152,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"VCM,VERT,DBL,6 IN WX8 FT H,BK","Search Terms":"13912-715,Velocity Double-Sided Vertical Cable Manager,ZetaFrame Velocity Double-Sided Vertical Cable Manager,Server cabinet Velocity Double-Sided Vertical Cable Manager,Rack-mounted Velocity Double-Sided Vertical Cable Manager,Data center Velocity Double-Sided Vertical Cable Manager,Cabinet Velocity Double-Sided Vertical Cable Manager solution,Network rack Velocity Double-Sided Vertical Cable Manager,Structured cabling solution for Velocity Double-Sided Vertical Cable Manager,Best Velocity Double-Sided Vertical Cable Manager for server racks,How to organize cables with Velocity Double-Sided Vertical Cable Manager,Efficient routing for Velocity Double-Sided Vertical Cable Manager,Front-to-back cable routing for Velocity Double-Sided Vertical Cable Manager,High-density cable organization for Velocity Double-Sided Vertical Cable Manager,Professional cable management for Velocity Double-Sided Vertical Cable Manager","Search Relevancy":2},{"primaryId":"13914-701","Primary ID":"13914-701","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Vertical","Marketing Product Series":"Velocity Double-Sided Vertical Cable Manager","Marketing Description - Global English":"Velocity Double-Sided Vertical Cable Managers; for 6'H (1.8 m) 38U Racks; 70\"H (1778 mm) x 10\"W (254 mm) x 17.5\" (445 mm); Black","Shipping Weight":36.8,"Shipping Weight Uom":"LB","Ship Height":11.5,"Ship Height Uom":"in","Ship Length/Depth":122,"Ship Length/Depth Uom":"in","Ship Width":16.5,"Ship Width Uom":"in","Rack-Mount Units":38,"Shipping Weight (Metric)":16.69,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":29,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":42,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":698.27,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For 6'H (1.8 m), 38U Racks","Keyword":"Velocity","Promote on Website":"1","Attached to Series":"1","Height":"70\" (1778 mm)","Width":"10\" (254 mm)","Depth":"17.5\" (445 mm)","Use With":"38U Rack","BABA Compliant":"1","Product Height":70,"Product Height Uom":"\"","Product Length/Depth":17.5,"Product Length/Depth Uom":"\"","Product Width ":10,"Product Width Uom":"\"","Product Height (Metric)":1778,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":445,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":254,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"VCM,VERT,DBL,10 IN WX6 FT H,BK","Search Terms":"13914-701,Velocity Double-Sided Vertical Cable Manager,ZetaFrame Velocity Double-Sided Vertical Cable Manager,Server cabinet Velocity Double-Sided Vertical Cable Manager,Rack-mounted Velocity Double-Sided Vertical Cable Manager,Data center Velocity Double-Sided Vertical Cable Manager,Cabinet Velocity Double-Sided Vertical Cable Manager solution,Network rack Velocity Double-Sided Vertical Cable Manager,Structured cabling solution for Velocity Double-Sided Vertical Cable Manager,Best Velocity Double-Sided Vertical Cable Manager for server racks,How to organize cables with Velocity Double-Sided Vertical Cable Manager,Efficient routing for Velocity Double-Sided Vertical Cable Manager,Front-to-back cable routing for Velocity Double-Sided Vertical Cable Manager,High-density cable organization for Velocity Double-Sided Vertical Cable Manager,Professional cable management for Velocity Double-Sided Vertical Cable Manager","Search Relevancy":2},{"primaryId":"13914-703","Primary ID":"13914-703","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Vertical","Marketing Product Series":"Velocity Double-Sided Vertical Cable Manager","Marketing Description - Global English":"Velocity Double-Sided Vertical Cable Managers; for 7'H (2.1 m) 45U Racks; 80.5\"H (2045 mm) x 10\"W (254 mm) x 17.5\" (445 mm); Black","Shipping Weight":39,"Shipping Weight Uom":"LB","Ship Height":11.5,"Ship Height Uom":"in","Ship Length/Depth":122,"Ship Length/Depth Uom":"in","Ship Width":16.5,"Ship Width Uom":"in","Rack-Mount Units":45,"Shipping Weight (Metric)":17.69,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":29,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":42,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":751.93,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For 7'H (2.1 m), 45U Racks","Keyword":"Velocity","Promote on Website":"1","Attached to Series":"1","Height":"80.5\" (2045 mm)","Width":"10\" (254 mm)","Depth":"17.5\" (445 mm)","Use With":"45U Rack","BABA Compliant":"1","Product Height":80.5,"Product Height Uom":"\"","Product Length/Depth":17.5,"Product Length/Depth Uom":"\"","Product Width ":10,"Product Width Uom":"\"","Product Height (Metric)":2045,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":445,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":254,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"VCM,VERT,DBL,10 IN WX7 FT H,BK","Search Terms":"13914-703,Velocity Double-Sided Vertical Cable Manager,ZetaFrame Velocity Double-Sided Vertical Cable Manager,Server cabinet Velocity Double-Sided Vertical Cable Manager,Rack-mounted Velocity Double-Sided Vertical Cable Manager,Data center Velocity Double-Sided Vertical Cable Manager,Cabinet Velocity Double-Sided Vertical Cable Manager solution,Network rack Velocity Double-Sided Vertical Cable Manager,Structured cabling solution for Velocity Double-Sided Vertical Cable Manager,Best Velocity Double-Sided Vertical Cable Manager for server racks,How to organize cables with Velocity Double-Sided Vertical Cable Manager,Efficient routing for Velocity Double-Sided Vertical Cable Manager,Front-to-back cable routing for Velocity Double-Sided Vertical Cable Manager,High-density cable organization for Velocity Double-Sided Vertical Cable Manager,Professional cable management for Velocity Double-Sided Vertical Cable Manager","Search Relevancy":2},{"primaryId":"13914-715","Primary ID":"13914-715","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Vertical","Marketing Product Series":"Velocity Double-Sided Vertical Cable Manager","Marketing Description - Global English":"Velocity Double-Sided Vertical Cable Managers; for 8'H (2.4 m) 51/52U Racks; 91\"H (2311 mm) x 10\"W (254 mm) x 17.5\" (445 mm); Black","Shipping Weight":43.2,"Shipping Weight Uom":"LB","Ship Height":11.5,"Ship Height Uom":"in","Ship Length/Depth":122,"Ship Length/Depth Uom":"in","Ship Width":16.5,"Ship Width Uom":"in","Rack-Mount Units":51,"Shipping Weight (Metric)":19.6,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":29,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":42,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":832.5,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For 8'H (2.4 m), 51/52U Racks","Keyword":"Velocity","Promote on Website":"1","Attached to Series":"1","Height":"91\" (2311 mm)","Width":"10\" (254 mm)","Depth":"17.5\" (445 mm)","Use With":"51/52U Rack","BABA Compliant":"1","Product Height":91,"Product Height Uom":"\"","Product Length/Depth":17.5,"Product Length/Depth Uom":"\"","Product Width ":10,"Product Width Uom":"\"","Product Height (Metric)":2311,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":445,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":254,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"VCM,VERT,DBL,10 IN WX8 FT H,BK","Search Terms":"13914-715,Velocity Double-Sided Vertical Cable Manager,ZetaFrame Velocity Double-Sided Vertical Cable Manager,Server cabinet Velocity Double-Sided Vertical Cable Manager,Rack-mounted Velocity Double-Sided Vertical Cable Manager,Data center Velocity Double-Sided Vertical Cable Manager,Cabinet Velocity Double-Sided Vertical Cable Manager solution,Network rack Velocity Double-Sided Vertical Cable Manager,Structured cabling solution for Velocity Double-Sided Vertical Cable Manager,Best Velocity Double-Sided Vertical Cable Manager for server racks,How to organize cables with Velocity Double-Sided Vertical Cable Manager,Efficient routing for Velocity Double-Sided Vertical Cable Manager,Front-to-back cable routing for Velocity Double-Sided Vertical Cable Manager,High-density cable organization for Velocity Double-Sided Vertical Cable Manager,Professional cable management for Velocity Double-Sided Vertical Cable Manager","Search Relevancy":2},{"primaryId":"13915-701","Primary ID":"13915-701","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Vertical","Marketing Product Series":"Velocity Double-Sided Vertical Cable Manager","Marketing Description - Global English":"Velocity Double-Sided Vertical Cable Managers; for 6'H (1.8 m) 38U Racks; 70\"H (1778 mm) x 12\"W (305 mm) x 17.8\" (446 mm); Black","Shipping Weight":39.4,"Shipping Weight Uom":"LB","Ship Height":11.5,"Ship Height Uom":"in","Ship Length/Depth":122,"Ship Length/Depth Uom":"in","Ship Width":16.5,"Ship Width Uom":"in","Rack-Mount Units":38,"Shipping Weight (Metric)":17.87,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":29,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":42,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":832.5,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For 6'H (1.8 m), 38U Racks","Keyword":"Velocity","Promote on Website":"1","Attached to Series":"1","Height":"70\" (1778 mm)","Width":"12\" (305 mm)","Depth":"17.8\" (452 mm)","Use With":"38U Rack","BABA Compliant":"1","Product Height":70,"Product Height Uom":"\"","Product Length/Depth":17.8,"Product Length/Depth Uom":"\"","Product Width ":12,"Product Width Uom":"\"","Product Height (Metric)":1778,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":452,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":305,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"VCM,VERT,DBL,12 IN WX6 FT H,BK","Search Terms":"13915-701,Velocity Double-Sided Vertical Cable Manager,ZetaFrame Velocity Double-Sided Vertical Cable Manager,Server cabinet Velocity Double-Sided Vertical Cable Manager,Rack-mounted Velocity Double-Sided Vertical Cable Manager,Data center Velocity Double-Sided Vertical Cable Manager,Cabinet Velocity Double-Sided Vertical Cable Manager solution,Network rack Velocity Double-Sided Vertical Cable Manager,Structured cabling solution for Velocity Double-Sided Vertical Cable Manager,Best Velocity Double-Sided Vertical Cable Manager for server racks,How to organize cables with Velocity Double-Sided Vertical Cable Manager,Efficient routing for Velocity Double-Sided Vertical Cable Manager,Front-to-back cable routing for Velocity Double-Sided Vertical Cable Manager,High-density cable organization for Velocity Double-Sided Vertical Cable Manager,Professional cable management for Velocity Double-Sided Vertical Cable Manager","Search Relevancy":2},{"primaryId":"13915-703","Primary ID":"13915-703","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Vertical","Marketing Product Series":"Velocity Double-Sided Vertical Cable Manager","Marketing Description - Global English":"Velocity Double-Sided Vertical Cable Managers; for 7'H (2.1 m) 45U Racks; 80.5\"H (2045 mm) x 12\"W (305 mm) x 17.8\" (446); Black","Shipping Weight":42,"Shipping Weight Uom":"LB","Ship Height":11.5,"Ship Height Uom":"in","Ship Length/Depth":122,"Ship Length/Depth Uom":"in","Ship Width":16.5,"Ship Width Uom":"in","Rack-Mount Units":45,"Shipping Weight (Metric)":19.05,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":29,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":42,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":886.24,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For 7'H (2.1 m), 45U Racks","Keyword":"Velocity","Promote on Website":"1","Attached to Series":"1","Height":"80.5\" (2045 mm)","Width":"12\" (305 mm)","Depth":"17.8\" (452 mm)","Use With":"45U Rack","BABA Compliant":"1","Product Height":80.5,"Product Height Uom":"\"","Product Length/Depth":17.8,"Product Length/Depth Uom":"\"","Product Width ":12,"Product Width Uom":"\"","Product Height (Metric)":2045,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":452,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":305,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"VCM,VERT,DBL,12 IN WX7 FT H,BK","Search Terms":"13915-703,Velocity Double-Sided Vertical Cable Manager,ZetaFrame Velocity Double-Sided Vertical Cable Manager,Server cabinet Velocity Double-Sided Vertical Cable Manager,Rack-mounted Velocity Double-Sided Vertical Cable Manager,Data center Velocity Double-Sided Vertical Cable Manager,Cabinet Velocity Double-Sided Vertical Cable Manager solution,Network rack Velocity Double-Sided Vertical Cable Manager,Structured cabling solution for Velocity Double-Sided Vertical Cable Manager,Best Velocity Double-Sided Vertical Cable Manager for server racks,How to organize cables with Velocity Double-Sided Vertical Cable Manager,Efficient routing for Velocity Double-Sided Vertical Cable Manager,Front-to-back cable routing for Velocity Double-Sided Vertical Cable Manager,High-density cable organization for Velocity Double-Sided Vertical Cable Manager,Professional cable management for Velocity Double-Sided Vertical Cable Manager","Search Relevancy":2},{"primaryId":"13915-715","Primary ID":"13915-715","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Vertical","Marketing Product Series":"Velocity Double-Sided Vertical Cable Manager","Marketing Description - Global English":"Velocity Double-Sided Vertical Cable Managers; for 8'H (2.4 m) 51/52U Racks; 91\"H (2311 mm) x 12\"W (305 mm) x 17.8\" (446 mm); Black","Shipping Weight":46.3,"Shipping Weight Uom":"LB","Ship Height":11.5,"Ship Height Uom":"in","Ship Length/Depth":122,"Ship Length/Depth Uom":"in","Ship Width":16.5,"Ship Width Uom":"in","Rack-Mount Units":51,"Shipping Weight (Metric)":21,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":29,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":42,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":966.76,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For 8'H (2.4 m), 51/52U Racks","Keyword":"Velocity","Promote on Website":"1","Attached to Series":"1","Height":"91\" (2311 mm)","Width":"12\" (305 mm)","Depth":"17.8\" (452 mm)","Use With":"51/52U Rack","BABA Compliant":"1","Product Height":91,"Product Height Uom":"\"","Product Length/Depth":17.8,"Product Length/Depth Uom":"\"","Product Width ":12,"Product Width Uom":"\"","Product Height (Metric)":2311,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":452,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":305,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"VCM,VERT,DBL,12 IN WX8 FT H,BK","Search Terms":"13915-715,Velocity Double-Sided Vertical Cable Manager,ZetaFrame Velocity Double-Sided Vertical Cable Manager,Server cabinet Velocity Double-Sided Vertical Cable Manager,Rack-mounted Velocity Double-Sided Vertical Cable Manager,Data center Velocity Double-Sided Vertical Cable Manager,Cabinet Velocity Double-Sided Vertical Cable Manager solution,Network rack Velocity Double-Sided Vertical Cable Manager,Structured cabling solution for Velocity Double-Sided Vertical Cable Manager,Best Velocity Double-Sided Vertical Cable Manager for server racks,How to organize cables with Velocity Double-Sided Vertical Cable Manager,Efficient routing for Velocity Double-Sided Vertical Cable Manager,Front-to-back cable routing for Velocity Double-Sided Vertical Cable Manager,High-density cable organization for Velocity Double-Sided Vertical Cable Manager,Professional cable management for Velocity Double-Sided Vertical Cable Manager","Search Relevancy":2}],"options":{"Use With":["38U Rack","45U Rack","51/52U Rack"],"Width":["10\" (254 mm)","12\" (305 mm)","3.6\" (91 mm)","6\" (152 mm)"],"Height":["70\" (1778 mm)","80.5\" (2045 mm)","91\" (2311 mm)"]},"total":12}