{"items":[{"primaryId":"13930-701","Primary ID":"13930-701","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Velocity Horizontal Cable Manager","Marketing Description - Global English":"Velocity Horizontal Cable Manager; Single-Sided; 1U x 19\"W x 5.9\"D (150 mm); Black","Shipping Weight":1.7,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Units":1,"Rack-Mount Uom":"U","Shipping Weight (Metric)":0.77,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":69.8,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Velocity","Promote on Website":"1","Attached to Series":"1","Height RMU":"1U","Height":"1.8\" (44 mm) 1U","Width":"19\" (483 mm)","BABA Compliant":"1","Product Height":1.8,"Product Height Uom":"\"","Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":44,"Product Height Uom (Metric)":"mm","Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"HORIZ MGR, VCM, 1 RMU,BK","Search Terms":"13930-701,Velocity Horizontal Cable Manager,ZetaFrame Velocity Horizontal Cable Manager,Server cabinet Velocity Horizontal Cable Manager,Rack-mounted Velocity Horizontal Cable Manager,Data center Velocity Horizontal Cable Manager,Cabinet Velocity Horizontal Cable Manager solution,Network rack Velocity Horizontal Cable Manager,Structured cabling solution for Velocity Horizontal Cable Manager,Best Velocity Horizontal Cable Manager for server racks,How to organize cables with Velocity Horizontal Cable Manager,Efficient routing for Velocity Horizontal Cable Manager,Front-to-back cable routing for Velocity Horizontal Cable Manager,High-density cable organization for Velocity Horizontal Cable Manager,Professional cable management for Velocity Horizontal Cable Manager","Search Relevancy":2},{"primaryId":"13930-702","Primary ID":"13930-702","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Velocity Horizontal Cable Manager","Marketing Description - Global English":"Velocity Horizontal Cable Manager; Single-Sided; 2U x 19\"W x 5.9\"D (150 mm); Black","Shipping Weight":2.1,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":0.95,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":80.56,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Velocity","Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"3.5\" (89 mm) 2U","Width":"19\" (483 mm)","BABA Compliant":"1","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"HORIZ MGR, VCM, 2 RMU,BK","Search Terms":"13930-702,Velocity Horizontal Cable Manager,ZetaFrame Velocity Horizontal Cable Manager,Server cabinet Velocity Horizontal Cable Manager,Rack-mounted Velocity Horizontal Cable Manager,Data center Velocity Horizontal Cable Manager,Cabinet Velocity Horizontal Cable Manager solution,Network rack Velocity Horizontal Cable Manager,Structured cabling solution for Velocity Horizontal Cable Manager,Best Velocity Horizontal Cable Manager for server racks,How to organize cables with Velocity Horizontal Cable Manager,Efficient routing for Velocity Horizontal Cable Manager,Front-to-back cable routing for Velocity Horizontal Cable Manager,High-density cable organization for Velocity Horizontal Cable Manager,Professional cable management for Velocity Horizontal Cable Manager","Search Relevancy":2}],"options":{"Height":["1.8\" (44 mm) 1U","3.5\" (89 mm) 2U"]},"total":2}