{"items":[{"primaryId":"13901-701","Primary ID":"13901-701","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Vertical","Marketing Product Series":"Velocity Single-Sided Vertical Cable Manager","Marketing Description - Global English":"Velocity Single-Sided Vertical Cable Managers; for 6'H (1.8 m) 38U Racks; 70\"H (1778 mm) x 3.6\"W (91 mm) x 9.7\" (246 mm); Black","Shipping Weight":16.3,"Shipping Weight Uom":"LB","Ship Height":5.25,"Ship Height Uom":"in","Ship Length/Depth":121,"Ship Length/Depth Uom":"in","Ship Width":10.875,"Ship Width Uom":"in","Rack-Mount Units":38,"Shipping Weight (Metric)":7.39,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":28,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":222.93,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For 6'H (1.8 m), 38U Racks","Keyword":"Velocity","Promote on Website":"1","Attached to Series":"1","Height":"70\" (1778 mm)","Width":"3.6\" (91 mm)","Depth":"9.7\" (246 mm)","Use With":"38U Rack","BABA Compliant":"1","Product Height":70,"Product Height Uom":"\"","Product Length/Depth":9.7,"Product Length/Depth Uom":"\"","Product Width ":3.6,"Product Width Uom":"\"","Product Height (Metric)":1778,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":246,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":91,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"VCM,VERT,SGL,3.6 IN WX6 FT H,BK","Search Terms":"13901-701,Velocity Single-Sided Vertical Cable Manager,ZetaFrame Velocity Single-Sided Vertical Cable Manager,Server cabinet Velocity Single-Sided Vertical Cable Manager,Rack-mounted Velocity Single-Sided Vertical Cable Manager,Data center Velocity Single-Sided Vertical Cable Manager,Cabinet Velocity Single-Sided Vertical Cable Manager solution,Network rack Velocity Single-Sided Vertical Cable Manager,Structured cabling solution for Velocity Single-Sided Vertical Cable Manager,Best Velocity Single-Sided Vertical Cable Manager for server racks,How to organize cables with Velocity Single-Sided Vertical Cable Manager,Efficient routing for Velocity Single-Sided Vertical Cable Manager,Front-to-back cable routing for Velocity Single-Sided Vertical Cable Manager,High-density cable organization for Velocity Single-Sided Vertical Cable Manager,Professional cable management for Velocity Single-Sided Vertical Cable Manager","Search Relevancy":2},{"primaryId":"13901-703","Primary ID":"13901-703","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Vertical","Marketing Product Series":"Velocity Single-Sided Vertical Cable Manager","Marketing Description - Global English":"Velocity Single-Sided Vertical Cable Managers; for 7'H (2.1 m) 45U Racks; 80.5\"H (2045 mm) x 3.6\"W (91 mm) x 9.7\" (246 mm); Black","Shipping Weight":17,"Shipping Weight Uom":"LB","Ship Height":5.25,"Ship Height Uom":"in","Ship Length/Depth":121,"Ship Length/Depth Uom":"in","Ship Width":10.875,"Ship Width Uom":"in","Rack-Mount Units":45,"Shipping Weight (Metric)":7.71,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":28,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":241.69,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For 7'H (2.1 m), 45U Racks","Keyword":"Velocity","Promote on Website":"1","Attached to Series":"1","Height":"80.5\" (2045 mm)","Width":"3.6\" (91 mm)","Depth":"9.7\" (246 mm)","Use With":"45U Rack","BABA Compliant":"1","Product Height":80.5,"Product Height Uom":"\"","Product Length/Depth":9.7,"Product Length/Depth Uom":"\"","Product Width ":3.6,"Product Width Uom":"\"","Product Height (Metric)":2045,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":246,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":91,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"VCM,VERT,SGL SIDED,3.6W,7 FT,BK","Search Terms":"13901-703,Velocity Single-Sided Vertical Cable Manager,ZetaFrame Velocity Single-Sided Vertical Cable Manager,Server cabinet Velocity Single-Sided Vertical Cable Manager,Rack-mounted Velocity Single-Sided Vertical Cable Manager,Data center Velocity Single-Sided Vertical Cable Manager,Cabinet Velocity Single-Sided Vertical Cable Manager solution,Network rack Velocity Single-Sided Vertical Cable Manager,Structured cabling solution for Velocity Single-Sided Vertical Cable Manager,Best Velocity Single-Sided Vertical Cable Manager for server racks,How to organize cables with Velocity Single-Sided Vertical Cable Manager,Efficient routing for Velocity Single-Sided Vertical Cable Manager,Front-to-back cable routing for Velocity Single-Sided Vertical Cable Manager,High-density cable organization for Velocity Single-Sided Vertical Cable Manager,Professional cable management for Velocity Single-Sided Vertical Cable Manager","Search Relevancy":2},{"primaryId":"13901-715","Primary ID":"13901-715","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Vertical","Marketing Product Series":"Velocity Single-Sided Vertical Cable Manager","Marketing Description - Global English":"Velocity Single-Sided Vertical Cable Managers; for 8'H (2.4 m) 51/52U Racks; 91\"H (2311 mm) x 3.6\"W (91 mm) x 9.7\" (246 mm); Black","Shipping Weight":18.9,"Shipping Weight Uom":"LB","Ship Height":5.25,"Ship Height Uom":"in","Ship Length/Depth":122,"Ship Length/Depth Uom":"in","Ship Width":10.875,"Ship Width Uom":"in","Rack-Mount Units":51,"Shipping Weight (Metric)":8.57,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":28,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":279.27,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For 8'H (2.4 m), 51/52U Racks","Keyword":"Velocity","Promote on Website":"1","Attached to Series":"1","Height":"91\" (2311 mm)","Width":"3.6\" (91 mm)","Depth":"9.7\" (246 mm)","Use With":"51/52U Rack","BABA Compliant":"1","Product Height":91,"Product Height Uom":"\"","Product Length/Depth":9.7,"Product Length/Depth Uom":"\"","Product Width ":3.6,"Product Width Uom":"\"","Product Height (Metric)":2311,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":246,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":91,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"VCM,VERT,SGL,3.6 IN WX8 FT H,BK","Search Terms":"13901-715,Velocity Single-Sided Vertical Cable Manager,ZetaFrame Velocity Single-Sided Vertical Cable Manager,Server cabinet Velocity Single-Sided Vertical Cable Manager,Rack-mounted Velocity Single-Sided Vertical Cable Manager,Data center Velocity Single-Sided Vertical Cable Manager,Cabinet Velocity Single-Sided Vertical Cable Manager solution,Network rack Velocity Single-Sided Vertical Cable Manager,Structured cabling solution for Velocity Single-Sided Vertical Cable Manager,Best Velocity Single-Sided Vertical Cable Manager for server racks,How to organize cables with Velocity Single-Sided Vertical Cable Manager,Efficient routing for Velocity Single-Sided Vertical Cable Manager,Front-to-back cable routing for Velocity Single-Sided Vertical Cable Manager,High-density cable organization for Velocity Single-Sided Vertical Cable Manager,Professional cable management for Velocity Single-Sided Vertical Cable Manager","Search Relevancy":2},{"primaryId":"13902-701","Primary ID":"13902-701","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Vertical","Marketing Product Series":"Velocity Single-Sided Vertical Cable Manager","Marketing Description - Global English":"Velocity Single-Sided Vertical Cable Managers; for 6'H (1.8 m) 38U Racks; 70\"H (1778 mm) x 6\"W (152 mm) x 9.8\" (249 mm); Black","Shipping Weight":18,"Shipping Weight Uom":"LB","Ship Height":5.25,"Ship Height Uom":"in","Ship Length/Depth":122,"Ship Length/Depth Uom":"in","Ship Width":10.875,"Ship Width Uom":"in","Rack-Mount Units":38,"Shipping Weight (Metric)":8.16,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":28,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":333.01,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For 6'H (1.8 m), 38U Racks","Keyword":"Velocity","Promote on Website":"1","Attached to Series":"1","Height":"70\" (1778 mm)","Width":"6\" (152 mm)","Depth":"9.8\" (249 mm)","Use With":"38U Rack","BABA Compliant":"1","Product Height":70,"Product Height Uom":"\"","Product Length/Depth":9.8,"Product Length/Depth Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":1778,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":249,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":152,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"VCM,VERT,SGL,6 IN WX6 FT H,BK","Search Terms":"13902-701,Velocity Single-Sided Vertical Cable Manager,ZetaFrame Velocity Single-Sided Vertical Cable Manager,Server cabinet Velocity Single-Sided Vertical Cable Manager,Rack-mounted Velocity Single-Sided Vertical Cable Manager,Data center Velocity Single-Sided Vertical Cable Manager,Cabinet Velocity Single-Sided Vertical Cable Manager solution,Network rack Velocity Single-Sided Vertical Cable Manager,Structured cabling solution for Velocity Single-Sided Vertical Cable Manager,Best Velocity Single-Sided Vertical Cable Manager for server racks,How to organize cables with Velocity Single-Sided Vertical Cable Manager,Efficient routing for Velocity Single-Sided Vertical Cable Manager,Front-to-back cable routing for Velocity Single-Sided Vertical Cable Manager,High-density cable organization for Velocity Single-Sided Vertical Cable Manager,Professional cable management for Velocity Single-Sided Vertical Cable Manager","Search Relevancy":2},{"primaryId":"13902-703","Primary ID":"13902-703","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Vertical","Marketing Product Series":"Velocity Single-Sided Vertical Cable Manager","Marketing Description - Global English":"Velocity Single-Sided Vertical Cable Managers; for 7'H (2.1 m) 45U Racks; 80.5\"H (2045 mm) x 6\"W (152 mm) x 9.8\" (249 mm); Black","Shipping Weight":19,"Shipping Weight Uom":"LB","Ship Height":5.25,"Ship Height Uom":"in","Ship Length/Depth":121,"Ship Length/Depth Uom":"in","Ship Width":10.875,"Ship Width Uom":"in","Rack-Mount Units":45,"Shipping Weight (Metric)":8.62,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":28,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":362.58,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For 7'H (2.1 m), 45U Racks","Keyword":"Velocity","Promote on Website":"1","Attached to Series":"1","Height":"80.5\" (2045 mm)","Width":"6\" (152 mm)","Depth":"9.8\" (249 mm)","Use With":"45U Rack","BABA Compliant":"1","Product Height":80.5,"Product Height Uom":"\"","Product Length/Depth":9.8,"Product Length/Depth Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":2045,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":249,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":152,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"VCM,VERT,SGL,6 IN WX7 FT H,BK","Search Terms":"13902-703,Velocity Single-Sided Vertical Cable Manager,ZetaFrame Velocity Single-Sided Vertical Cable Manager,Server cabinet Velocity Single-Sided Vertical Cable Manager,Rack-mounted Velocity Single-Sided Vertical Cable Manager,Data center Velocity Single-Sided Vertical Cable Manager,Cabinet Velocity Single-Sided Vertical Cable Manager solution,Network rack Velocity Single-Sided Vertical Cable Manager,Structured cabling solution for Velocity Single-Sided Vertical Cable Manager,Best Velocity Single-Sided Vertical Cable Manager for server racks,How to organize cables with Velocity Single-Sided Vertical Cable Manager,Efficient routing for Velocity Single-Sided Vertical Cable Manager,Front-to-back cable routing for Velocity Single-Sided Vertical Cable Manager,High-density cable organization for Velocity Single-Sided Vertical Cable Manager,Professional cable management for Velocity Single-Sided Vertical Cable Manager","Search Relevancy":2},{"primaryId":"13902-715","Primary ID":"13902-715","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Vertical","Marketing Product Series":"Velocity Single-Sided Vertical Cable Manager","Marketing Description - Global English":"Velocity Single-Sided Vertical Cable Managers; for 8'H (2.4 m) 51/52U Racks; 91\"H (2311 mm) x 6\"W (152 mm) x 9.8\" (249 mm); Black","Shipping Weight":20.7,"Shipping Weight Uom":"LB","Ship Height":5.25,"Ship Height Uom":"in","Ship Length/Depth":122,"Ship Length/Depth Uom":"in","Ship Width":10.875,"Ship Width Uom":"in","Rack-Mount Units":51,"Shipping Weight (Metric)":9.39,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":28,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":402.8,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For 8'H (2.4 m), 51/52U Racks","Keyword":"Velocity","Promote on Website":"1","Attached to Series":"1","Height":"91\" (2311 mm)","Width":"6\" (152 mm)","Depth":"9.8\" (249 mm)","Use With":"51/52U Rack","BABA Compliant":"1","Product Height":91,"Product Height Uom":"\"","Product Length/Depth":9.8,"Product Length/Depth Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":2311,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":249,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":152,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"VCM,VERT,SGL,6 IN WX8 FT H,BK","Search Terms":"13902-715,Velocity Single-Sided Vertical Cable Manager,ZetaFrame Velocity Single-Sided Vertical Cable Manager,Server cabinet Velocity Single-Sided Vertical Cable Manager,Rack-mounted Velocity Single-Sided Vertical Cable Manager,Data center Velocity Single-Sided Vertical Cable Manager,Cabinet Velocity Single-Sided Vertical Cable Manager solution,Network rack Velocity Single-Sided Vertical Cable Manager,Structured cabling solution for Velocity Single-Sided Vertical Cable Manager,Best Velocity Single-Sided Vertical Cable Manager for server racks,How to organize cables with Velocity Single-Sided Vertical Cable Manager,Efficient routing for Velocity Single-Sided Vertical Cable Manager,Front-to-back cable routing for Velocity Single-Sided Vertical Cable Manager,High-density cable organization for Velocity Single-Sided Vertical Cable Manager,Professional cable management for Velocity Single-Sided Vertical Cable Manager","Search Relevancy":2},{"primaryId":"13904-701","Primary ID":"13904-701","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Vertical","Marketing Product Series":"Velocity Single-Sided Vertical Cable Manager","Marketing Description - Global English":"Velocity Single-Sided Vertical Cable Managers; for 6'H (1.8 m) 38U Racks; 70\"H (1778 mm) x 10\"W (254 mm) x 10.3\" (262 mm); Black","Shipping Weight":30,"Shipping Weight Uom":"LB","Ship Height":5.5,"Ship Height Uom":"in","Ship Length/Depth":122,"Ship Length/Depth Uom":"in","Ship Width":16.5,"Ship Width Uom":"in","Rack-Mount Units":38,"Shipping Weight (Metric)":13.61,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":14,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":42,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":563.96,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For 6'H (1.8 m), 38U Racks","Keyword":"Velocity","Promote on Website":"1","Attached to Series":"1","Height":"70\" (1778 mm)","Width":"10\" (254 mm)","Depth":"10.3\" (262 mm)","Use With":"38U Rack","BABA Compliant":"1","Product Height":70,"Product Height Uom":"\"","Product Length/Depth":10.3,"Product Length/Depth Uom":"\"","Product Width ":10,"Product Width Uom":"\"","Product Height (Metric)":1778,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":262,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":254,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"VCM,VERT,SGL,10 IN WX6 FT H,BK","Search Terms":"13904-701,Velocity Single-Sided Vertical Cable Manager,ZetaFrame Velocity Single-Sided Vertical Cable Manager,Server cabinet Velocity Single-Sided Vertical Cable Manager,Rack-mounted Velocity Single-Sided Vertical Cable Manager,Data center Velocity Single-Sided Vertical Cable Manager,Cabinet Velocity Single-Sided Vertical Cable Manager solution,Network rack Velocity Single-Sided Vertical Cable Manager,Structured cabling solution for Velocity Single-Sided Vertical Cable Manager,Best Velocity Single-Sided Vertical Cable Manager for server racks,How to organize cables with Velocity Single-Sided Vertical Cable Manager,Efficient routing for Velocity Single-Sided Vertical Cable Manager,Front-to-back cable routing for Velocity Single-Sided Vertical Cable Manager,High-density cable organization for Velocity Single-Sided Vertical Cable Manager,Professional cable management for Velocity Single-Sided Vertical Cable Manager","Search Relevancy":2},{"primaryId":"13904-703","Primary ID":"13904-703","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Vertical","Marketing Product Series":"Velocity Single-Sided Vertical Cable Manager","Marketing Description - Global English":"Velocity Single-Sided Vertical Cable Managers; for 7'H (2.1 m) 45U Racks; 80.5\"H (2045 mm) x 10\"W (254 mm) x 10.3\" (262 mm); Black","Shipping Weight":26,"Shipping Weight Uom":"LB","Ship Height":5.5,"Ship Height Uom":"in","Ship Length/Depth":122,"Ship Length/Depth Uom":"in","Ship Width":16.5,"Ship Width Uom":"in","Rack-Mount Units":45,"Shipping Weight (Metric)":11.79,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":14,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":42,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":617.65,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For 7'H (2.1 m), 45U Racks","Keyword":"Velocity","Promote on Website":"1","Attached to Series":"1","Height":"80.5\" (2045 mm)","Width":"10\" (254 mm)","Depth":"10.3\" (262 mm)","Use With":"45U Rack","BABA Compliant":"1","Product Height":80.5,"Product Height Uom":"\"","Product Length/Depth":10.3,"Product Length/Depth Uom":"\"","Product Width ":10,"Product Width Uom":"\"","Product Height (Metric)":2045,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":262,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":254,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"VCM,VERT,SGL,10 IN WX7 FT H,BK","Search Terms":"13904-703,Velocity Single-Sided Vertical Cable Manager,ZetaFrame Velocity Single-Sided Vertical Cable Manager,Server cabinet Velocity Single-Sided Vertical Cable Manager,Rack-mounted Velocity Single-Sided Vertical Cable Manager,Data center Velocity Single-Sided Vertical Cable Manager,Cabinet Velocity Single-Sided Vertical Cable Manager solution,Network rack Velocity Single-Sided Vertical Cable Manager,Structured cabling solution for Velocity Single-Sided Vertical Cable Manager,Best Velocity Single-Sided Vertical Cable Manager for server racks,How to organize cables with Velocity Single-Sided Vertical Cable Manager,Efficient routing for Velocity Single-Sided Vertical Cable Manager,Front-to-back cable routing for Velocity Single-Sided Vertical Cable Manager,High-density cable organization for Velocity Single-Sided Vertical Cable Manager,Professional cable management for Velocity Single-Sided Vertical Cable Manager","Search Relevancy":2},{"primaryId":"13904-715","Primary ID":"13904-715","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Vertical","Marketing Product Series":"Velocity Single-Sided Vertical Cable Manager","Marketing Description - Global English":"Velocity Single-Sided Vertical Cable Managers; for 8'H (2.4 m) 51/52U Racks; 91\"H (2311 mm) x 10\"W (254 mm) x 10.3\" (262 mm); Black","Shipping Weight":12,"Shipping Weight Uom":"LB","Ship Height":5.5,"Ship Height Uom":"in","Ship Length/Depth":122,"Ship Length/Depth Uom":"in","Ship Width":16.5,"Ship Width Uom":"in","Rack-Mount Units":51,"Shipping Weight (Metric)":5.44,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":14,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":42,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":698.27,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For 8'H (2.4 m), 51/52U Racks","Keyword":"Velocity","Promote on Website":"1","Attached to Series":"1","Height":"91\" (2311 mm)","Width":"10\" (254 mm)","Depth":"10.3\" (262 mm)","Use With":"51/52U Rack","BABA Compliant":"1","Product Height":91,"Product Height Uom":"\"","Product Length/Depth":10.3,"Product Length/Depth Uom":"\"","Product Width ":10,"Product Width Uom":"\"","Product Height (Metric)":2311,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":262,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":254,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"VCM,VERT,SGL,10 IN WX8 FT H,BK","Search Terms":"13904-715,Velocity Single-Sided Vertical Cable Manager,ZetaFrame Velocity Single-Sided Vertical Cable Manager,Server cabinet Velocity Single-Sided Vertical Cable Manager,Rack-mounted Velocity Single-Sided Vertical Cable Manager,Data center Velocity Single-Sided Vertical Cable Manager,Cabinet Velocity Single-Sided Vertical Cable Manager solution,Network rack Velocity Single-Sided Vertical Cable Manager,Structured cabling solution for Velocity Single-Sided Vertical Cable Manager,Best Velocity Single-Sided Vertical Cable Manager for server racks,How to organize cables with Velocity Single-Sided Vertical Cable Manager,Efficient routing for Velocity Single-Sided Vertical Cable Manager,Front-to-back cable routing for Velocity Single-Sided Vertical Cable Manager,High-density cable organization for Velocity Single-Sided Vertical Cable Manager,Professional cable management for Velocity Single-Sided Vertical Cable Manager","Search Relevancy":2},{"primaryId":"13905-701","Primary ID":"13905-701","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Vertical","Marketing Product Series":"Velocity Single-Sided Vertical Cable Manager","Marketing Description - Global English":"Velocity Single-Sided Vertical Cable Managers; for 6'H (1.8 m) 38U Racks; 70\"H (1778 mm) x 12\"W (305 mm) x 10.4\" (264 mm); Black","Shipping Weight":15,"Shipping Weight Uom":"LB","Ship Height":5.5,"Ship Height Uom":"in","Ship Length/Depth":122,"Ship Length/Depth Uom":"in","Ship Width":16.5,"Ship Width Uom":"in","Rack-Mount Units":38,"Shipping Weight (Metric)":6.8,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":14,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":42,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":644.51,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For 6'H (1.8 m), 38U Racks","Keyword":"Velocity","Promote on Website":"1","Attached to Series":"1","Height":"70\" (1778 mm)","Width":"12\" (305 mm)","Depth":"10.4\" (264 mm)","Use With":"38U Rack","BABA Compliant":"1","Product Height":70,"Product Height Uom":"\"","Product Length/Depth":10.4,"Product Length/Depth Uom":"\"","Product Width ":12,"Product Width Uom":"\"","Product Height (Metric)":1778,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":264,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":305,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"VCM,VERT,SGL,12 IN WX6 FT H,BK","Search Terms":"13905-701,Velocity Single-Sided Vertical Cable Manager,ZetaFrame Velocity Single-Sided Vertical Cable Manager,Server cabinet Velocity Single-Sided Vertical Cable Manager,Rack-mounted Velocity Single-Sided Vertical Cable Manager,Data center Velocity Single-Sided Vertical Cable Manager,Cabinet Velocity Single-Sided Vertical Cable Manager solution,Network rack Velocity Single-Sided Vertical Cable Manager,Structured cabling solution for Velocity Single-Sided Vertical Cable Manager,Best Velocity Single-Sided Vertical Cable Manager for server racks,How to organize cables with Velocity Single-Sided Vertical Cable Manager,Efficient routing for Velocity Single-Sided Vertical Cable Manager,Front-to-back cable routing for Velocity Single-Sided Vertical Cable Manager,High-density cable organization for Velocity Single-Sided Vertical Cable Manager,Professional cable management for Velocity Single-Sided Vertical Cable Manager","Search Relevancy":2},{"primaryId":"13905-703","Primary ID":"13905-703","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Vertical","Marketing Product Series":"Velocity Single-Sided Vertical Cable Manager","Marketing Description - Global English":"Velocity Single-Sided Vertical Cable Managers; for 7'H (2.1 m) 45U Racks; 80.5\"H (2045 mm) x 12\"W (305 mm) x 10.4\" (264 mm); Black","Shipping Weight":15,"Shipping Weight Uom":"LB","Ship Height":5.5,"Ship Height Uom":"in","Ship Length/Depth":122,"Ship Length/Depth Uom":"in","Ship Width":16.5,"Ship Width Uom":"in","Rack-Mount Units":45,"Shipping Weight (Metric)":6.8,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":14,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":42,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":698.27,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For 7'H (2.1 m), 45U Racks","Keyword":"Velocity","Promote on Website":"1","Attached to Series":"1","Height":"80.5\" (2045 mm)","Width":"12\" (305 mm)","Depth":"10.4\" (264 mm)","Use With":"45U Rack","BABA Compliant":"1","Product Height":80.5,"Product Height Uom":"\"","Product Length/Depth":10.4,"Product Length/Depth Uom":"\"","Product Width ":12,"Product Width Uom":"\"","Product Height (Metric)":2045,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":264,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":305,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"VCM,VERT,SGL,12 IN WX7 FT H,BK","Search Terms":"13905-703,Velocity Single-Sided Vertical Cable Manager,ZetaFrame Velocity Single-Sided Vertical Cable Manager,Server cabinet Velocity Single-Sided Vertical Cable Manager,Rack-mounted Velocity Single-Sided Vertical Cable Manager,Data center Velocity Single-Sided Vertical Cable Manager,Cabinet Velocity Single-Sided Vertical Cable Manager solution,Network rack Velocity Single-Sided Vertical Cable Manager,Structured cabling solution for Velocity Single-Sided Vertical Cable Manager,Best Velocity Single-Sided Vertical Cable Manager for server racks,How to organize cables with Velocity Single-Sided Vertical Cable Manager,Efficient routing for Velocity Single-Sided Vertical Cable Manager,Front-to-back cable routing for Velocity Single-Sided Vertical Cable Manager,High-density cable organization for Velocity Single-Sided Vertical Cable Manager,Professional cable management for Velocity Single-Sided Vertical Cable Manager","Search Relevancy":2},{"primaryId":"13905-715","Primary ID":"13905-715","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Vertical","Marketing Product Series":"Velocity Single-Sided Vertical Cable Manager","Marketing Description - Global English":"Velocity Single-Sided Vertical Cable Managers; for 8'H (2.4 m) 51/52U Racks; 91\"H (2311 mm) x 12\"W (305 mm) x 10.4\" (264 mm); Black","Shipping Weight":15,"Shipping Weight Uom":"LB","Ship Height":5.5,"Ship Height Uom":"in","Ship Length/Depth":122,"Ship Length/Depth Uom":"in","Ship Width":16.5,"Ship Width Uom":"in","Rack-Mount Units":51,"Shipping Weight (Metric)":6.8,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":14,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":42,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":778.79,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For 8'H (2.4 m), 51/52U Racks","Keyword":"Velocity","Promote on Website":"1","Attached to Series":"1","Height":"91\" (2311 mm)","Width":"12\" (305 mm)","Depth":"10.4\" (264 mm)","Use With":"51/52U Rack","BABA Compliant":"1","Product Height":91,"Product Height Uom":"\"","Product Length/Depth":10.4,"Product Length/Depth Uom":"\"","Product Width ":12,"Product Width Uom":"\"","Product Height (Metric)":2311,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":264,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":305,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"VCM,VERT,SGL,12 IN WX8 FT H,BK","Search Terms":"13905-715,Velocity Single-Sided Vertical Cable Manager,ZetaFrame Velocity Single-Sided Vertical Cable Manager,Server cabinet Velocity Single-Sided Vertical Cable Manager,Rack-mounted Velocity Single-Sided Vertical Cable Manager,Data center Velocity Single-Sided Vertical Cable Manager,Cabinet Velocity Single-Sided Vertical Cable Manager solution,Network rack Velocity Single-Sided Vertical Cable Manager,Structured cabling solution for Velocity Single-Sided Vertical Cable Manager,Best Velocity Single-Sided Vertical Cable Manager for server racks,How to organize cables with Velocity Single-Sided Vertical Cable Manager,Efficient routing for Velocity Single-Sided Vertical Cable Manager,Front-to-back cable routing for Velocity Single-Sided Vertical Cable Manager,High-density cable organization for Velocity Single-Sided Vertical Cable Manager,Professional cable management for Velocity Single-Sided Vertical Cable Manager","Search Relevancy":2}],"options":{"Use With":["38U Rack","45U Rack","51/52U Rack"],"Width":["10\" (254 mm)","12\" (305 mm)","3.6\" (91 mm)","6\" (152 mm)"],"Height":["70\" (1778 mm)","80.5\" (2045 mm)","91\" (2311 mm)"]},"total":12}