{"items":[{"primaryId":"57011-703","Primary ID":"57011-703","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Two-Post Racks","Marketing Product Subgroup":"Solutions Bundle","Marketing Product Series":"Velocity Standard Pack","Marketing Description - Global English":"Velocity Standard Pack; Includes: (1) Standard Rack; 45U x 19\"EIA; Black; (1) Velocity Single-Sided Vertical Cable Manager; 3.6\"W (91 mm) x 9.7\"D (246 mm); Black; and (1) Rack Installation Kit for concrete floor; 1/2\" hardware; Zinc","Shipping Weight":47,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":218,"Ship Length/Depth Uom":"in","Ship Width":19,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":21.32,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":48,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":499.87,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Standard Rack, (1) Velocity Single-Sided, 3.6\"W (91 mm)","Keyword":"rack, rack systems, racks, standard rack, 19 inch rack, two post rack, vertical cable management, cable manager, rack cable manager, vertical cable manager","Promote on Website":"1","Attached to Series":"1","Height":"7' (2.1 m)","Width":"19\" (483 mm)","Depth":"14.5\" (368 mm)","BABA Compliant":"1","Product Height":84,"Product Height Uom":"\"","Product Length/Depth":14.5,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":2134,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":368,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"VSP,3.6 IN  SINGLE,19 IN X7 FT ,BK","Search Terms":"57011-703,Velocity Standard Pack,ZetaFrame Velocity Standard Pack,Server cabinet Velocity Standard Pack,Rack-mounted Velocity Standard Pack,Data center Velocity Standard Pack,Cabinet Velocity Standard Pack solution,Network rack Velocity Standard Pack,Structured cabling solution for Velocity Standard Pack,Best Velocity Standard Pack for server racks,How to organize cables with Velocity Standard Pack,Efficient routing for Velocity Standard Pack,Front-to-back cable routing for Velocity Standard Pack,High-density cable organization for Velocity Standard Pack,Professional cable management for Velocity Standard Pack","Search Relevancy":1,"SKU Level SEO Page Title":"Velocity Standard Pack 57011 - 2‑Post Rack Cable | Chatsworth","SKU Level SEO Meta Description":"Velocity® Standard Pack 57011 provides a 2‑post rack with integrated cable management, quick‑install kit and vertical cable manager for fast, organized deployment.","SKU Level Web H4 Heading":"Key Features of the Velocity® Standard Pack","SKU Level Web Paragraph Text":"<p>The Velocity® Standard Pack 57011 delivers a complete 2‑post rack solution in a single, ready‑to‑install package. It includes a 45U x 19\" EIA standard rack, a single‑sided Velocity vertical cable manager, and a concrete‑floor installation kit. This bundled configuration streamlines procurement and accelerates deployment for data‑center projects. The integrated cable management system aligns openings with each rack‑mount unit, providing a true 2‑post rack with cable management that eliminates loose cabling. Numbered mounting channels guide equipment placement, while the snap‑on cover offers quick access for moves, adds, or changes. As a result, installation time is reduced and cable organization is improved. The rack is UL® listed and features a bonded assembly with a dedicated grounding attachment point for reliable earthing. Rounded cable‑opening edges protect fibers and prevent damage during handling. The Velocity Standard design ensures durability in demanding enterprise and hyperscale environments. Design engineers can download the Visio stencil and BIM models to incorporate the pack into detailed layouts using CPI's Product Designer tool. The Velocity bundle supports both single‑sided and double‑sided cable manager options, offering flexibility for future expansion. Technical support and consultation services are available to tailor the solution to specific site requirements. By consolidating the rack, cable manager, and installation hardware, the Velocity® Standard Pack enhances floor‑space efficiency and simplifies cable routing. It is an ideal foundation for high‑density deployments, AI workloads, and HPC clusters. CPI's global network of distributors ensures rapid availability and localized assistance.</p>"},{"primaryId":"57012-703","Primary ID":"57012-703","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Two-Post Racks","Marketing Product Subgroup":"Solutions Bundle","Marketing Product Series":"Velocity Standard Pack","Marketing Description - Global English":"Velocity Standard Pack; Includes: (1) Standard Rack; 45U x 19\"EIA; Black; (1) Velocity Double-Sided Vertical Cable Manager; 3.6\"W (91 mm) x 9.7\"D (246 mm); Black; and (1) Rack Installation Kit for concrete floor; 1/2\" hardware; Zinc","Shipping Weight":60,"Shipping Weight Uom":"LB","Ship Height":24.5,"Ship Height Uom":"in","Ship Length/Depth":218,"Ship Length/Depth Uom":"in","Ship Width":5.5,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":27.22,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":62,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":14,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":628.68,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Standard Rack, (1) Velocity Double-Sided, 3.6\"W (91 mm)","Keyword":"rack, rack systems, racks, standard rack, 19 inch rack, two post rack, vertical cable management, cable manager, rack cable manager, vertical cable manager","Promote on Website":"1","Attached to Series":"1","Height":"7' (2.1 m)","Width":"19\" (483 mm)","Depth":"14.5\" (368 mm)","BABA Compliant":"1","Product Height":84,"Product Height Uom":"\"","Product Length/Depth":14.5,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":2134,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":368,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"VSP,3.6 IN  DOUBLE,19 IN X7 FT ,BK","Search Terms":"57012-703,Velocity Standard Pack,ZetaFrame Velocity Standard Pack,Server cabinet Velocity Standard Pack,Rack-mounted Velocity Standard Pack,Data center Velocity Standard Pack,Cabinet Velocity Standard Pack solution,Network rack Velocity Standard Pack,Structured cabling solution for Velocity Standard Pack,Best Velocity Standard Pack for server racks,How to organize cables with Velocity Standard Pack,Efficient routing for Velocity Standard Pack,Front-to-back cable routing for Velocity Standard Pack,High-density cable organization for Velocity Standard Pack,Professional cable management for Velocity Standard Pack","Search Relevancy":1},{"primaryId":"57013-703","Primary ID":"57013-703","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Two-Post Racks","Marketing Product Subgroup":"Solutions Bundle","Marketing Product Series":"Velocity Standard Pack","Marketing Description - Global English":"Velocity Standard Pack; Includes: (1) Standard Rack; 45U x 19\"EIA; Black; (1) Velocity Single-Sided Vertical Cable Manager; 6\"W (152 mm) x 9.7\"D (246 mm); Black; and (1) Rack Installation Kit for concrete floor; 1/2\" hardware; Zinc","Shipping Weight":50,"Shipping Weight Uom":"LB","Ship Height":18.5,"Ship Height Uom":"in","Ship Length/Depth":218,"Ship Length/Depth Uom":"in","Ship Width":5.5,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":22.68,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":47,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":14,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":615.79,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Standard Rack, (1) Velocity Single-Sided, 6\"W (152 mm)","Keyword":"rack, rack systems, racks, standard rack, 19 inch rack, two post rack, vertical cable management, cable manager, rack cable manager, vertical cable manager","Promote on Website":"1","Attached to Series":"1","Height":"7' (2.1 m)","Width":"19\" (483 mm)","Depth":"14.5\" (368 mm)","BABA Compliant":"1","Product Height":84,"Product Height Uom":"\"","Product Length/Depth":14.5,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":2134,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":368,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"VSP,6 IN  SINGLE,19 IN X7 FT ,BK","Search Terms":"57013-703,Velocity Standard Pack,ZetaFrame Velocity Standard Pack,Server cabinet Velocity Standard Pack,Rack-mounted Velocity Standard Pack,Data center Velocity Standard Pack,Cabinet Velocity Standard Pack solution,Network rack Velocity Standard Pack,Structured cabling solution for Velocity Standard Pack,Best Velocity Standard Pack for server racks,How to organize cables with Velocity Standard Pack,Efficient routing for Velocity Standard Pack,Front-to-back cable routing for Velocity Standard Pack,High-density cable organization for Velocity Standard Pack,Professional cable management for Velocity Standard Pack","Search Relevancy":1},{"primaryId":"57014-703","Primary ID":"57014-703","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Two-Post Racks","Marketing Product Subgroup":"Solutions Bundle","Marketing Product Series":"Velocity Standard Pack","Marketing Description - Global English":"Velocity Standard Pack; Includes: (1) Standard Rack; 45U x 19\"EIA; Black; (1) Velocity Double-Sided Vertical Cable Manager; 6\"W (152 mm) x 9.7\"D (246 mm); Black; and (1) Rack Installation Kit for concrete floor; 1/2\" hardware; Zinc","Shipping Weight":68,"Shipping Weight Uom":"LB","Ship Height":25,"Ship Height Uom":"in","Ship Length/Depth":218,"Ship Length/Depth Uom":"in","Ship Width":5.5,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":30.84,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":64,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":14,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":695.64,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Standard Rack, (1) Velocity Double-Sided, 6\"W (152 mm)","Keyword":"rack, rack systems, racks, standard rack, 19 inch rack, two post rack, vertical cable management, cable manager, rack cable manager, vertical cable manager","Promote on Website":"1","Attached to Series":"1","Height":"7' (2.1 m)","Width":"19\" (483 mm)","Depth":"14.5\" (368 mm)","BABA Compliant":"1","Product Height":84,"Product Height Uom":"\"","Product Length/Depth":14.5,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":2134,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":368,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"VSP,6 IN  DOUBLE,19 IN X7 FT ,BK","Search Terms":"57014-703,Velocity Standard Pack,ZetaFrame Velocity Standard Pack,Server cabinet Velocity Standard Pack,Rack-mounted Velocity Standard Pack,Data center Velocity Standard Pack,Cabinet Velocity Standard Pack solution,Network rack Velocity Standard Pack,Structured cabling solution for Velocity Standard Pack,Best Velocity Standard Pack for server racks,How to organize cables with Velocity Standard Pack,Efficient routing for Velocity Standard Pack,Front-to-back cable routing for Velocity Standard Pack,High-density cable organization for Velocity Standard Pack,Professional cable management for Velocity Standard Pack","Search Relevancy":1,"SKU Level SEO Page Title":"Velocity Rack - 57014‑703 Velocity Standard Pack | Chatsworth","SKU Level SEO Meta Description":"The Velocity® Standard Pack (57014‑703) provides a UL‑listed 45U two‑post rack with a double‑sided manager, streamlining install and improving organization.","SKU Level Web H4 Heading":"Key Features of the Velocity Standard Pack","SKU Level Web Paragraph Text":"<p>The Velocity Standard Pack (part number 57014‑703) combines a 45U two‑post rack with a dedicated cable‑management module, delivering a complete solution for fast deployment. Designed for modern data‑center environments, the rack's numbered mounting spaces simplify equipment placement and reduce installation errors. The package's integrated grounding point ensures compliance with industry safety standards. The included double‑sided vertical cable manager aligns perfectly with each rack‑mount unit, providing a \"2 post rack with vertical cable management\" experience that protects cables from damage. Large, rounded cable openings prevent nicks while the snap‑on cover enables quick access during moves or upgrades. This design supports high‑density deployments without sacrificing serviceability. Installation is accelerated by the concrete‑floor kit, which includes ½‑inch hardware and zinc‑coated fasteners for a secure, corrosion‑resistant mount. The kit's bonded assembly reduces the need for additional grounding components, saving time and labor on site. Users benefit from a streamlined workflow that minimizes downtime during rack build‑out. All components are UL® listed, ensuring the Velocity rack meets rigorous safety and performance criteria required by enterprise and hyperscale facilities. The Velocity racks are engineered for durability, offering a robust platform for networking switches, patch panels, and fiber enclosures. Compliance with UL standards provides peace of mind for IT managers focused on regulatory adherence. The Velocity Standard Pack is an ideal \"velocity bundle\" for organizations seeking a reliable, ready‑to‑install solution. Whether upgrading a legacy cabinet or expanding a new data‑center floor, the pack delivers consistent performance across a range of applications. It also serves as a versatile \"pat rack\" alternative for environments that demand both flexibility and precise cable organization.</p>"}],"options":{"Type":["Standard Rack, (1) Velocity Double-Sided, 3.6\"W (91 mm)","Standard Rack, (1) Velocity Double-Sided, 6\"W (152 mm)","Standard Rack, (1) Velocity Single-Sided, 3.6\"W (91 mm)","Standard Rack, (1) Velocity Single-Sided, 6\"W (152 mm)"]},"total":4}