{"items":[{"primaryId":"11922-705","Primary ID":"11922-705","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Vertical Cabling Section Cover","Marketing Description - Global English":"Cabling Section Cover; 7.6'H (2.3 m) x 6\"W (150 mm); Black","Shipping Weight":7,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":224,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Shipping Weight (Metric)":3.18,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":252.85,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Cover;Cable Section;VCS","Promote on Website":"1","Attached to Series":"1","Height":"7.5' (2.3 m)","Width":"6\" (152 mm)","Depth":"0.4\" (11 mm)","BABA Compliant":"1","Product Height":90,"Product Height Uom":"\"","Product Length/Depth":0.4,"Product Length/Depth Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":2286,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":11,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":152,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"COVER,METAL,CABLING SECTION,7 FT -6 IN ,6 IN W,BK","Search Terms":"11922-705,Vertical Cabling Section Cover,ZetaFrame Vertical Cabling Section Cover,Server cabinet Vertical Cabling Section Cover,Rack-mounted Vertical Cabling Section Cover,Data center Vertical Cabling Section Cover,Cabinet Vertical Cabling Section Cover solution,Network rack Vertical Cabling Section Cover,Structured cabling solution for Vertical Cabling Section Cover,Best Vertical Cabling Section Cover for server racks,How to organize cables with Vertical Cabling Section Cover,Efficient routing for Vertical Cabling Section Cover,Front-to-back cable routing for Vertical Cabling Section Cover,High-density cable organization for Vertical Cabling Section Cover,Professional cable management for Vertical Cabling Section Cover","Search Relevancy":3},{"primaryId":"11922-708","Primary ID":"11922-708","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Vertical Cabling Section Cover","Marketing Description - Global English":"Cabling Section Cover; 9'H (2.7 m) x 6\"W (150 mm); Black","Shipping Weight":9,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":282,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":4.08,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":354.11,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Cover;Cable Section;VCS","Promote on Website":"1","Attached to Series":"1","Height":"9' (2.7 m)","Width":"6\" (152 mm)","Depth":"0.4\" (11 mm)","BABA Compliant":"1","Product Height":108,"Product Height Uom":"\"","Product Length/Depth":0.4,"Product Length/Depth Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":2743,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":11,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":152,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"COVER,METAL,CABLING SECTION,9 FT ,6 IN W,BK","Search Terms":"11922-708,Vertical Cabling Section Cover,ZetaFrame Vertical Cabling Section Cover,Server cabinet Vertical Cabling Section Cover,Rack-mounted Vertical Cabling Section Cover,Data center Vertical Cabling Section Cover,Cabinet Vertical Cabling Section Cover solution,Network rack Vertical Cabling Section Cover,Structured cabling solution for Vertical Cabling Section Cover,Best Vertical Cabling Section Cover for server racks,How to organize cables with Vertical Cabling Section Cover,Efficient routing for Vertical Cabling Section Cover,Front-to-back cable routing for Vertical Cabling Section Cover,High-density cable organization for Vertical Cabling Section Cover,Professional cable management for Vertical Cabling Section Cover","Search Relevancy":3},{"primaryId":"11922-715","Primary ID":"11922-715","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Vertical Cabling Section Cover","Marketing Description - Global English":"Cabling Section Cover; 8'H (2.4 m) x 6\"W (150 mm); Black","Shipping Weight":8,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":251,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Shipping Weight (Metric)":3.63,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":303.56,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Cover;Cable Section;VCS","Promote on Website":"1","Attached to Series":"1","Height":"8' (2.4 m)","Width":"6\" (152 mm)","Depth":"0.4\" (11 mm)","BABA Compliant":"1","Product Height":96,"Product Height Uom":"\"","Product Length/Depth":0.4,"Product Length/Depth Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":2438,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":11,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":152,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"COVER,METAL,CABLING SECTION,8 FT ,6 IN W,BK","Search Terms":"11922-715,Vertical Cabling Section Cover,ZetaFrame Vertical Cabling Section Cover,Server cabinet Vertical Cabling Section Cover,Rack-mounted Vertical Cabling Section Cover,Data center Vertical Cabling Section Cover,Cabinet Vertical Cabling Section Cover solution,Network rack Vertical Cabling Section Cover,Structured cabling solution for Vertical Cabling Section Cover,Best Vertical Cabling Section Cover for server racks,How to organize cables with Vertical Cabling Section Cover,Efficient routing for Vertical Cabling Section Cover,Front-to-back cable routing for Vertical Cabling Section Cover,High-density cable organization for Vertical Cabling Section Cover,Professional cable management for Vertical Cabling Section Cover","Search Relevancy":3},{"primaryId":"11922-E05","Primary ID":"11922-E05","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Vertical Cabling Section Cover","Marketing Description - Global English":"Cabling Section Cover; 7.6'H (2.3 m) x 6\"W (150 mm); Glacier White","Shipping Weight":7,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":224,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Shipping Weight (Metric)":3.18,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":278.17,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Cover;Cable Section;VCS","Promote on Website":"1","Attached to Series":"1","Height":"7.5' (2.3 m)","Width":"6\" (152 mm)","Depth":"0.4\" (11 mm)","BABA Compliant":"1","Product Height":90,"Product Height Uom":"\"","Product Length/Depth":0.4,"Product Length/Depth Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":2286,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":11,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":152,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"COVER,METAL,CABLING SECTION,7.5 FT,6 IN W,GW","Search Terms":"11922-E05,Vertical Cabling Section Cover,ZetaFrame Vertical Cabling Section Cover,Server cabinet Vertical Cabling Section Cover,Rack-mounted Vertical Cabling Section Cover,Data center Vertical Cabling Section Cover,Cabinet Vertical Cabling Section Cover solution,Network rack Vertical Cabling Section Cover,Structured cabling solution for Vertical Cabling Section Cover,Best Vertical Cabling Section Cover for server racks,How to organize cables with Vertical Cabling Section Cover,Efficient routing for Vertical Cabling Section Cover,Front-to-back cable routing for Vertical Cabling Section Cover,High-density cable organization for Vertical Cabling Section Cover,Professional cable management for Vertical Cabling Section Cover","Search Relevancy":3},{"primaryId":"11922-E08","Primary ID":"11922-E08","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Vertical Cabling Section Cover","Marketing Description - Global English":"Cabling Section Cover; 9'H (2.7 m) x 6\"W (150 mm); Glacier White","Shipping Weight":9,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":282,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":4.08,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":389.49,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Cover;Cable Section;VCS","Promote on Website":"1","Attached to Series":"1","Height":"9' (2.7 m)","Width":"6\" (152 mm)","Depth":"0.4\" (11 mm)","BABA Compliant":"1","Product Height":108,"Product Height Uom":"\"","Product Length/Depth":0.4,"Product Length/Depth Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":2743,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":11,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":152,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"COVER,METAL,CABLING SECTION,9 FT,6 IN W,GW","Search Terms":"11922-E08,Vertical Cabling Section Cover,ZetaFrame Vertical Cabling Section Cover,Server cabinet Vertical Cabling Section Cover,Rack-mounted Vertical Cabling Section Cover,Data center Vertical Cabling Section Cover,Cabinet Vertical Cabling Section Cover solution,Network rack Vertical Cabling Section Cover,Structured cabling solution for Vertical Cabling Section Cover,Best Vertical Cabling Section Cover for server racks,How to organize cables with Vertical Cabling Section Cover,Efficient routing for Vertical Cabling Section Cover,Front-to-back cable routing for Vertical Cabling Section Cover,High-density cable organization for Vertical Cabling Section Cover,Professional cable management for Vertical Cabling Section Cover","Search Relevancy":3},{"primaryId":"11922-E15","Primary ID":"11922-E15","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Vertical Cabling Section Cover","Marketing Description - Global English":"Cabling Section Cover; 8'H (2.4 m) x 6\"W (150 mm); Glacier White","Shipping Weight":8,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":251,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Shipping Weight (Metric)":3.63,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":333.86,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Cover;Cable Section;VCS","Promote on Website":"1","Attached to Series":"1","Height":"8' (2.4 m)","Width":"6\" (152 mm)","Depth":"0.4\" (11 mm)","BABA Compliant":"1","Product Height":96,"Product Height Uom":"\"","Product Length/Depth":0.4,"Product Length/Depth Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":2438,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":11,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":152,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"COVER,METAL,CABLING SECTION,8 FT,6 IN W,GW","Search Terms":"11922-E15,Vertical Cabling Section Cover,ZetaFrame Vertical Cabling Section Cover,Server cabinet Vertical Cabling Section Cover,Rack-mounted Vertical Cabling Section Cover,Data center Vertical Cabling Section Cover,Cabinet Vertical Cabling Section Cover solution,Network rack Vertical Cabling Section Cover,Structured cabling solution for Vertical Cabling Section Cover,Best Vertical Cabling Section Cover for server racks,How to organize cables with Vertical Cabling Section Cover,Efficient routing for Vertical Cabling Section Cover,Front-to-back cable routing for Vertical Cabling Section Cover,High-density cable organization for Vertical Cabling Section Cover,Professional cable management for Vertical Cabling Section Cover","Search Relevancy":3},{"primaryId":"11923-705","Primary ID":"11923-705","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Vertical Cabling Section Cover","Marketing Description - Global English":"Cabling Section Cover; 7.6'H (2.3 m) x 3.65\"W (92.7 mm); Black","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":224,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":204.99,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Cover;Cable Section;VCS","Promote on Website":"1","Attached to Series":"1","Height":"7.5' (2.3 m)","Width":"3.7\" (93 mm)","Depth":"0.4\" (11 mm)","BABA Compliant":"1","Product Height":90,"Product Height Uom":"\"","Product Length/Depth":0.4,"Product Length/Depth Uom":"\"","Product Width ":3.7,"Product Width Uom":"\"","Product Height (Metric)":2286,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":11,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":93,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"COVER,METAL,CABLING SECTION,7 FT -6 IN ,3.65 IN W,BK","Search Terms":"11923-705,Vertical Cabling Section Cover,ZetaFrame Vertical Cabling Section Cover,Server cabinet Vertical Cabling Section Cover,Rack-mounted Vertical Cabling Section Cover,Data center Vertical Cabling Section Cover,Cabinet Vertical Cabling Section Cover solution,Network rack Vertical Cabling Section Cover,Structured cabling solution for Vertical Cabling Section Cover,Best Vertical Cabling Section Cover for server racks,How to organize cables with Vertical Cabling Section Cover,Efficient routing for Vertical Cabling Section Cover,Front-to-back cable routing for Vertical Cabling Section Cover,High-density cable organization for Vertical Cabling Section Cover,Professional cable management for Vertical Cabling Section Cover","Search Relevancy":3},{"primaryId":"11923-708","Primary ID":"11923-708","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Vertical Cabling Section Cover","Marketing Description - Global English":"Cabling Section Cover; 9'H (2.7 m) x 3.65\"W (92.7 mm); Black","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":224,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":260.84,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Cover;Cable Section;VCS","Promote on Website":"1","Attached to Series":"1","Height":"9' (2.7 m)","Width":"3.7\" (93 mm)","Depth":"0.4\" (11 mm)","BABA Compliant":"1","Product Height":108,"Product Height Uom":"\"","Product Length/Depth":0.4,"Product Length/Depth Uom":"\"","Product Width ":3.7,"Product Width Uom":"\"","Product Height (Metric)":2743,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":11,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":93,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"COVER,METAL,CABLING SECTION,9 FT ,3.65 IN W,BK","Search Terms":"11923-708,Vertical Cabling Section Cover,ZetaFrame Vertical Cabling Section Cover,Server cabinet Vertical Cabling Section Cover,Rack-mounted Vertical Cabling Section Cover,Data center Vertical Cabling Section Cover,Cabinet Vertical Cabling Section Cover solution,Network rack Vertical Cabling Section Cover,Structured cabling solution for Vertical Cabling Section Cover,Best Vertical Cabling Section Cover for server racks,How to organize cables with Vertical Cabling Section Cover,Efficient routing for Vertical Cabling Section Cover,Front-to-back cable routing for Vertical Cabling Section Cover,High-density cable organization for Vertical Cabling Section Cover,Professional cable management for Vertical Cabling Section Cover","Search Relevancy":3},{"primaryId":"11923-715","Primary ID":"11923-715","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Vertical Cabling Section Cover","Marketing Description - Global English":"Cabling Section Cover; 8'H (2.4 m) x 3.65\"W (92.7 mm); Black","Shipping Weight":6,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":249,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":2.72,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":223.64,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Cover;Cable Section;VCS","Promote on Website":"1","Attached to Series":"1","Height":"8' (2.4 m)","Width":"3.7\" (93 mm)","Depth":"0.4\" (11 mm)","BABA Compliant":"1","Product Height":96,"Product Height Uom":"\"","Product Length/Depth":0.4,"Product Length/Depth Uom":"\"","Product Width ":3.7,"Product Width Uom":"\"","Product Height (Metric)":2438,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":11,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":93,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"COVER,METAL,CABLING SECTION,8 FT ,3.65 IN W,BK","Search Terms":"11923-715,Vertical Cabling Section Cover,ZetaFrame Vertical Cabling Section Cover,Server cabinet Vertical Cabling Section Cover,Rack-mounted Vertical Cabling Section Cover,Data center Vertical Cabling Section Cover,Cabinet Vertical Cabling Section Cover solution,Network rack Vertical Cabling Section Cover,Structured cabling solution for Vertical Cabling Section Cover,Best Vertical Cabling Section Cover for server racks,How to organize cables with Vertical Cabling Section Cover,Efficient routing for Vertical Cabling Section Cover,Front-to-back cable routing for Vertical Cabling Section Cover,High-density cable organization for Vertical Cabling Section Cover,Professional cable management for Vertical Cabling Section Cover","Search Relevancy":3},{"primaryId":"12188-001","Primary ID":"12188-001","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Vertical Cabling Section Cover","Marketing Description - Global English":"Cabling Section Cover; 7'H (2.1 m) x 6\"W (150 mm); Plexiglass; Black","Shipping Weight":7,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":218,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":3.18,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":391.47,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Cover;Cable Section;VCS","Promote on Website":"1","Attached to Series":"1","Height":"7\" (2.1 mm)","Width":"6\" (152 mm)","Depth":"0.2\" (6 mm)","BABA Compliant":"1","Product Height":84,"Product Height Uom":"\"","Product Length/Depth":0.2,"Product Length/Depth Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":2134,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":6,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":152,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PLEX COVER,CBL SECT,6 IN X7 FT 0 IN","Search Terms":"12188-001,Vertical Cabling Section Cover,ZetaFrame Vertical Cabling Section Cover,Server cabinet Vertical Cabling Section Cover,Rack-mounted Vertical Cabling Section Cover,Data center Vertical Cabling Section Cover,Cabinet Vertical Cabling Section Cover solution,Network rack Vertical Cabling Section Cover,Structured cabling solution for Vertical Cabling Section Cover,Best Vertical Cabling Section Cover for server racks,How to organize cables with Vertical Cabling Section Cover,Efficient routing for Vertical Cabling Section Cover,Front-to-back cable routing for Vertical Cabling Section Cover,High-density cable organization for Vertical Cabling Section Cover,Professional cable management for Vertical Cabling Section Cover","Search Relevancy":3,"SKU Level SEO Page Title":"Vertical Cabling Section Cover 12188-001 | Chatsworth","SKU Level SEO Meta Description":"Discover the Vertical Cabling Section Cover 12188-001 for professional cable management. Hides cables and provides a clean appearance. Easy installation for vertical cabling sections.","SKU Level Web H4 Heading":"Key Features and Benefits of Vertical Cabling Covers","SKU Level Web Paragraph Text":"<p>The Vertical Cabling Section Cover 12188-001 enhances cable management in data centers and enterprise networks by providing a clean and professional appearance. It conceals vertical cabling runs to maintain organized and efficient infrastructure. This cover is designed specifically for use with vertical cabling sections only.</p><p>Constructed from durable plexiglass, the vertical cover offers reliable protection for cables while allowing visibility when needed. Its black color integrates seamlessly with various rack systems and environments for a cohesive look. The material ensures long-lasting performance in demanding applications.</p><p>Installation is straightforward with quick attachment and removal mechanisms that save time during maintenance and upgrades. This feature allows for easy access to cables without compromising security or organization. The cover ensures cables remain secure and accessible throughout their lifecycle.</p><p>With dimensions of 6 inches wide and 7 feet high (152 mm x 2.1 m), the vertical cabling section cover fits standard cabling sections. This size accommodates most vertical cable management needs in diverse settings. The cover supports international compatibility with precise metric measurements.</p><p>By hiding cables, the vertical cover reduces clutter and improves airflow within enclosures for better thermal management. It contributes to enhanced system performance and reliability in high-density environments. CPI's quality solutions ensure professional cable management for today's demanding applications.</p>"},{"primaryId":"12189-001","Primary ID":"12189-001","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Vertical Cabling Section Cover","Marketing Description - Global English":"Cabling Section Cover; 7'H (2.1 m) x 3.65\"W (92.7 mm); Plexiglass; Black","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":218,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":335.8,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Cover;Cable Section;VCS","Promote on Website":"1","Attached to Series":"1","Height":"7\" (2.1 mm)","Width":"3.7\" (93 mm)","Depth":"0.2\" (6 mm)","BABA Compliant":"1","Product Height":84,"Product Height Uom":"\"","Product Length/Depth":0.2,"Product Length/Depth Uom":"\"","Product Width ":3.7,"Product Width Uom":"\"","Product Height (Metric)":2134,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":6,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":93,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PLEX COVER,CBL SECT,3.65 IN X7 FT 0 IN","Search Terms":"12189-001,Vertical Cabling Section Cover,ZetaFrame Vertical Cabling Section Cover,Server cabinet Vertical Cabling Section Cover,Rack-mounted Vertical Cabling Section Cover,Data center Vertical Cabling Section Cover,Cabinet Vertical Cabling Section Cover solution,Network rack Vertical Cabling Section Cover,Structured cabling solution for Vertical Cabling Section Cover,Best Vertical Cabling Section Cover for server racks,How to organize cables with Vertical Cabling Section Cover,Efficient routing for Vertical Cabling Section Cover,Front-to-back cable routing for Vertical Cabling Section Cover,High-density cable organization for Vertical Cabling Section Cover,Professional cable management for Vertical Cabling Section Cover","Search Relevancy":3},{"primaryId":"12664-701","Primary ID":"12664-701","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Vertical Cabling Section Cover","Marketing Description - Global English":"Cabling Section Cover; 7'H (2.1 m) x 6\"W (150 mm); Metal; Black","Shipping Weight":6,"Shipping Weight Uom":"LB","Ship Height":85,"Ship Height Uom":"in","Ship Length/Depth":20,"Ship Length/Depth Uom":"in","Ship Width":3,"Ship Width Uom":"in","Shipping Weight (Metric)":2.72,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":216,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":8,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":219.9,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Cover;Metal Cover","Promote on Website":"1","Attached to Series":"1","Height":"7\" (2.1 mm)","Width":"6\" (152 mm)","Depth":"2.2\" (56 mm)","BABA Compliant":"1","Product Height":84,"Product Height Uom":"\"","Product Length/Depth":2.2,"Product Length/Depth Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":2134,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":56,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":152,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"COVER,7 FT ,CABL SEC,6 IN W,BK","Search Terms":"12664-701,Vertical Cabling Section Cover,ZetaFrame Vertical Cabling Section Cover,Server cabinet Vertical Cabling Section Cover,Rack-mounted Vertical Cabling Section Cover,Data center Vertical Cabling Section Cover,Cabinet Vertical Cabling Section Cover solution,Network rack Vertical Cabling Section Cover,Structured cabling solution for Vertical Cabling Section Cover,Best Vertical Cabling Section Cover for server racks,How to organize cables with Vertical Cabling Section Cover,Efficient routing for Vertical Cabling Section Cover,Front-to-back cable routing for Vertical Cabling Section Cover,High-density cable organization for Vertical Cabling Section Cover,Professional cable management for Vertical Cabling Section Cover","Search Relevancy":3},{"primaryId":"12664-702","Primary ID":"12664-702","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Vertical Cabling Section Cover","Marketing Description - Global English":"Cabling Section Cover; 7'H (2.1 m) x 3.65\"W (92.7 mm); Metal; Black","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":85,"Ship Height Uom":"in","Ship Length/Depth":20,"Ship Length/Depth Uom":"in","Ship Width":3,"Ship Width Uom":"in","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":216,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":8,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":186.29,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Cover;Metal Cover","Promote on Website":"1","Attached to Series":"1","Height":"7\" (2.1 mm)","Width":"3.7\" (93 mm)","Depth":"2.2\" (56 mm)","BABA Compliant":"1","Product Height":84,"Product Height Uom":"\"","Product Length/Depth":2.2,"Product Length/Depth Uom":"\"","Product Width ":3.7,"Product Width Uom":"\"","Product Height (Metric)":2134,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":56,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":93,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"COVER,7 FT ,CABL SEC,3.65 IN W,BK","Search Terms":"12664-702,Vertical Cabling Section Cover,ZetaFrame Vertical Cabling Section Cover,Server cabinet Vertical Cabling Section Cover,Rack-mounted Vertical Cabling Section Cover,Data center Vertical Cabling Section Cover,Cabinet Vertical Cabling Section Cover solution,Network rack Vertical Cabling Section Cover,Structured cabling solution for Vertical Cabling Section Cover,Best Vertical Cabling Section Cover for server racks,How to organize cables with Vertical Cabling Section Cover,Efficient routing for Vertical Cabling Section Cover,Front-to-back cable routing for Vertical Cabling Section Cover,High-density cable organization for Vertical Cabling Section Cover,Professional cable management for Vertical Cabling Section Cover","Search Relevancy":3},{"primaryId":"12664-E01","Primary ID":"12664-E01","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Vertical Cabling Section Cover","Marketing Description - Global English":"Cabling Section Cover; 7'H (2.1 m) x 6\"W (150 mm); Metal; Glacier White","Shipping Weight":6,"Shipping Weight Uom":"LB","Ship Height":85,"Ship Height Uom":"in","Ship Length/Depth":20,"Ship Length/Depth Uom":"in","Ship Width":3,"Ship Width Uom":"in","Shipping Weight (Metric)":2.72,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":216,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":8,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":241.94,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Cover;Metal Cover","Promote on Website":"1","Attached to Series":"1","Height":"7\" (2.1 mm)","Width":"6\" (152 mm)","Depth":"2.2\" (56 mm)","BABA Compliant":"1","Product Height":84,"Product Height Uom":"\"","Product Length/Depth":2.2,"Product Length/Depth Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":2134,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":56,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":152,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"COVER,7 FT,CABL SEC,6 IN W,GW","Search Terms":"12664-E01,Vertical Cabling Section Cover,ZetaFrame Vertical Cabling Section Cover,Server cabinet Vertical Cabling Section Cover,Rack-mounted Vertical Cabling Section Cover,Data center Vertical Cabling Section Cover,Cabinet Vertical Cabling Section Cover solution,Network rack Vertical Cabling Section Cover,Structured cabling solution for Vertical Cabling Section Cover,Best Vertical Cabling Section Cover for server racks,How to organize cables with Vertical Cabling Section Cover,Efficient routing for Vertical Cabling Section Cover,Front-to-back cable routing for Vertical Cabling Section Cover,High-density cable organization for Vertical Cabling Section Cover,Professional cable management for Vertical Cabling Section Cover","Search Relevancy":3},{"primaryId":"12664-E02","Primary ID":"12664-E02","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Vertical Cabling Section Cover","Marketing Description - Global English":"Cabling Section Cover; 7'H (2.1 m) x 3.65\"W (92.7 mm); Metal; Glacier White","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":85,"Ship Height Uom":"in","Ship Length/Depth":20,"Ship Length/Depth Uom":"in","Ship Width":3,"Ship Width Uom":"in","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":216,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":8,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":204.95,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Cover;Metal Cover","Promote on Website":"1","Attached to Series":"1","Height":"7\" (2.1 mm)","Width":"3.7\" (93 mm)","Depth":"2.2\" (56 mm)","BABA Compliant":"1","Product Height":84,"Product Height Uom":"\"","Product Length/Depth":2.2,"Product Length/Depth Uom":"\"","Product Width ":3.7,"Product Width Uom":"\"","Product Height (Metric)":2134,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":56,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":93,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"COVER,7 FT,CABL SEC,3.65 IN W,GW","Search Terms":"12664-E02,Vertical Cabling Section Cover,ZetaFrame Vertical Cabling Section Cover,Server cabinet Vertical Cabling Section Cover,Rack-mounted Vertical Cabling Section Cover,Data center Vertical Cabling Section Cover,Cabinet Vertical Cabling Section Cover solution,Network rack Vertical Cabling Section Cover,Structured cabling solution for Vertical Cabling Section Cover,Best Vertical Cabling Section Cover for server racks,How to organize cables with Vertical Cabling Section Cover,Efficient routing for Vertical Cabling Section Cover,Front-to-back cable routing for Vertical Cabling Section Cover,High-density cable organization for Vertical Cabling Section Cover,Professional cable management for Vertical Cabling Section Cover","Search Relevancy":3}],"options":{"Width":["3.7\" (93 mm)","6\" (152 mm)"],"Height":["7\" (2.1 mm)","7.5' (2.3 m)","8' (2.4 m)","9' (2.7 m)"],"Material":[],"Color":["Black","Glacier White"]},"total":15}