{"items":[{"primaryId":"13704-103","Primary ID":"13704-103","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"Vertical Cabling Section for Seismic Frame Two-Post Rack","Marketing Description - Global English":"VCS Vertical Cabling Section; Double-Sided; for Seismic Frame Two-Post Rack; 6\"W (150 mm) x 6.38\"D (162 mm); Gray","Shipping Weight":35,"Shipping Weight Uom":"LB","Ship Height":8.5,"Ship Height Uom":"in","Ship Length/Depth":221,"Ship Length/Depth Uom":"in","Ship Width":20.5,"Ship Width Uom":"in","Shipping Weight (Metric)":15.88,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":22,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":52,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1096.01,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Vertical Cabling Section","Promote on Website":"1","Attached to Series":"1","Height":"84\" (2133.6 mm)","Width":"6\" (152 mm)","Depth":"6.4\" (162 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":84,"Product Height Uom":"\"","Product Length/Depth":6.4,"Product Length/Depth Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":2134,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":162,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":152,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"VCS,DBL,SEISMIC,GY","Search Terms":"13704-103,Vertical Cabling Section for Seismic Frame Two-Post Rack,ZetaFrame Vertical Cabling Section for Seismic Frame Two-Post Rack,Server cabinet Vertical Cabling Section for Seismic Frame Two-Post Rack,Rack-mounted Vertical Cabling Section for Seismic Frame Two-Post Rack,Data center Vertical Cabling Section for Seismic Frame Two-Post Rack,Cabinet Vertical Cabling Section for Seismic Frame Two-Post Rack solution,Network rack Vertical Cabling Section for Seismic Frame Two-Post Rack,Structured cabling solution for Vertical Cabling Section for Seismic Frame Two-Post Rack,Best Vertical Cabling Section for Seismic Frame Two-Post Rack for server racks,How to organize cables with Vertical Cabling Section for Seismic Frame Two-Post Rack,Efficient routing for Vertical Cabling Section for Seismic Frame Two-Post Rack,Front-to-back cable routing for Vertical Cabling Section for Seismic Frame Two-Post Rack,High-density cable organization for Vertical Cabling Section for Seismic Frame Two-Post Rack,Professional cable management for Vertical Cabling Section for Seismic Frame Two-Post Rack","Search Relevancy":3},{"primaryId":"13704-203","Primary ID":"13704-203","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"Vertical Cabling Section for Seismic Frame Two-Post Rack","Marketing Description - Global English":"VCS Vertical Cabling Section; Double-Sided; for Seismic Frame Two-Post Rack; 6\"W (150 mm) x 6.38\"D (162 mm); Computer Beige","Shipping Weight":35,"Shipping Weight Uom":"LB","Ship Height":9,"Ship Height Uom":"in","Ship Length/Depth":221,"Ship Length/Depth Uom":"in","Ship Width":21,"Ship Width Uom":"in","Shipping Weight (Metric)":15.88,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":23,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":53,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1096,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Vertical Cabling Section","Promote on Website":"1","Attached to Series":"1","Height":"84\" (2133.6 mm)","Width":"6\" (152 mm)","Depth":"6.4\" (162 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":84,"Product Height Uom":"\"","Product Length/Depth":6.4,"Product Length/Depth Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":2134,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":162,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":152,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"VCS,DBL,SEISMIC","Search Terms":"13704-203,Vertical Cabling Section for Seismic Frame Two-Post Rack,ZetaFrame Vertical Cabling Section for Seismic Frame Two-Post Rack,Server cabinet Vertical Cabling Section for Seismic Frame Two-Post Rack,Rack-mounted Vertical Cabling Section for Seismic Frame Two-Post Rack,Data center Vertical Cabling Section for Seismic Frame Two-Post Rack,Cabinet Vertical Cabling Section for Seismic Frame Two-Post Rack solution,Network rack Vertical Cabling Section for Seismic Frame Two-Post Rack,Structured cabling solution for Vertical Cabling Section for Seismic Frame Two-Post Rack,Best Vertical Cabling Section for Seismic Frame Two-Post Rack for server racks,How to organize cables with Vertical Cabling Section for Seismic Frame Two-Post Rack,Efficient routing for Vertical Cabling Section for Seismic Frame Two-Post Rack,Front-to-back cable routing for Vertical Cabling Section for Seismic Frame Two-Post Rack,High-density cable organization for Vertical Cabling Section for Seismic Frame Two-Post Rack,Professional cable management for Vertical Cabling Section for Seismic Frame Two-Post Rack","Search Relevancy":3},{"primaryId":"13704-703","Primary ID":"13704-703","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"Vertical Cabling Section for Seismic Frame Two-Post Rack","Marketing Description - Global English":"VCS Vertical Cabling Section; Double-Sided; for Seismic Frame Two-Post Rack; 6\"W (150 mm) x 6.38\"D (162 mm); Black","Shipping Weight":35,"Shipping Weight Uom":"LB","Ship Height":8.5,"Ship Height Uom":"in","Ship Length/Depth":221,"Ship Length/Depth Uom":"in","Ship Width":20.5,"Ship Width Uom":"in","Shipping Weight (Metric)":15.88,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":22,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":52,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1043.83,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Vertical Cabling Section","Promote on Website":"1","Attached to Series":"1","Height":"84\" (2133.6 mm)","Width":"6\" (152 mm)","Depth":"6.4\" (162 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":84,"Product Height Uom":"\"","Product Length/Depth":6.4,"Product Length/Depth Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":2134,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":162,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":152,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"VCS,DBL,SEISMIC,BK","Search Terms":"13704-703,Vertical Cabling Section for Seismic Frame Two-Post Rack,ZetaFrame Vertical Cabling Section for Seismic Frame Two-Post Rack,Server cabinet Vertical Cabling Section for Seismic Frame Two-Post Rack,Rack-mounted Vertical Cabling Section for Seismic Frame Two-Post Rack,Data center Vertical Cabling Section for Seismic Frame Two-Post Rack,Cabinet Vertical Cabling Section for Seismic Frame Two-Post Rack solution,Network rack Vertical Cabling Section for Seismic Frame Two-Post Rack,Structured cabling solution for Vertical Cabling Section for Seismic Frame Two-Post Rack,Best Vertical Cabling Section for Seismic Frame Two-Post Rack for server racks,How to organize cables with Vertical Cabling Section for Seismic Frame Two-Post Rack,Efficient routing for Vertical Cabling Section for Seismic Frame Two-Post Rack,Front-to-back cable routing for Vertical Cabling Section for Seismic Frame Two-Post Rack,High-density cable organization for Vertical Cabling Section for Seismic Frame Two-Post Rack,Professional cable management for Vertical Cabling Section for Seismic Frame Two-Post Rack","Search Relevancy":3}],"options":{"Color":["Black","Gray"]},"total":3}