{"items":[{"primaryId":"13699-701","Primary ID":"13699-701","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Vertical Cabling Section Offset Mounting Bracket Kit","Marketing Description - Global English":"VCS Vertical Cabling Section Offset Bracket; for Seismic Frame Two-Post Rack; Includes Four Brackets","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":3.5,"Ship Height Uom":"in","Ship Length/Depth":22,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":9,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":98.06,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"offset bracket, vertical cable manager","Promote on Website":"1","Attached to Series":"1","Height":"1.75\" (44.45 mm)","Width":"0.9\" (23 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.8,"Product Height Uom":"\"","Product Length/Depth Uom":"\"","Product Width ":0.9,"Product Width Uom":"\"","Product Height (Metric)":44,"Product Height Uom (Metric)":"mm","Product Depth Uom (Metric)":"mm","Product Width (Metric)":23,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"KIT,OFFSET BRKT,VCM,BK","Search Terms":"13699-701,Vertical Cabling Section Offset Mounting Bracket Kit,ZetaFrame Vertical Cabling Section Offset Mounting Bracket Kit,Server cabinet Vertical Cabling Section Offset Mounting Bracket Kit,Rack-mounted Vertical Cabling Section Offset Mounting Bracket Kit,Data center Vertical Cabling Section Offset Mounting Bracket Kit,Cabinet Vertical Cabling Section Offset Mounting Bracket Kit solution,Network rack Vertical Cabling Section Offset Mounting Bracket Kit,Structured cabling solution for Vertical Cabling Section Offset Mounting Bracket Kit,Best Vertical Cabling Section Offset Mounting Bracket Kit for server racks,How to organize cables with Vertical Cabling Section Offset Mounting Bracket Kit,Efficient routing for Vertical Cabling Section Offset Mounting Bracket Kit,Front-to-back cable routing for Vertical Cabling Section Offset Mounting Bracket Kit,High-density cable organization for Vertical Cabling Section Offset Mounting Bracket Kit,Professional cable management for Vertical Cabling Section Offset Mounting Bracket Kit","Search Relevancy":3}],"options":{},"total":1}