{"items":[{"primaryId":"40971-724","Primary ID":"40971-724","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"Vertical Lashing Bracket for CUBE-iT Cabinet","Marketing Description - Global English":"Vertical Lashing Bracket for CUBE-iT®Wall-Mount Cabinet; 24\"H x 4\"W (610 mm x 100 mm); Black","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":67.83,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"23\" (584.2 mm)","Width":"0.4\" (10 mm)","Depth":"4\" (102 mm)","BABA Compliant":"1","Product Height":23,"Product Height Uom":"\"","Product Length/Depth":4,"Product Length/Depth Uom":"\"","Product Width ":0.4,"Product Width Uom":"\"","Product Height (Metric)":584,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":102,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":10,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"LASHING BKT,CUBE-IT,G3,24IN,BK","Search Terms":"40971-724,Vertical Lashing Bracket for CUBE-iT Cabinet,ZetaFrame Vertical Lashing Bracket for CUBE-iT Cabinet,Server cabinet Vertical Lashing Bracket for CUBE-iT Cabinet,Rack-mounted Vertical Lashing Bracket for CUBE-iT Cabinet,Data center Vertical Lashing Bracket for CUBE-iT Cabinet,Cabinet Vertical Lashing Bracket for CUBE-iT Cabinet solution,Network rack Vertical Lashing Bracket for CUBE-iT Cabinet,Structured cabling solution for Vertical Lashing Bracket for CUBE-iT Cabinet,Best Vertical Lashing Bracket for CUBE-iT Cabinet for server racks,How to organize cables with Vertical Lashing Bracket for CUBE-iT Cabinet,Efficient routing for Vertical Lashing Bracket for CUBE-iT Cabinet,Front-to-back cable routing for Vertical Lashing Bracket for CUBE-iT Cabinet,High-density cable organization for Vertical Lashing Bracket for CUBE-iT Cabinet,Professional cable management for Vertical Lashing Bracket for CUBE-iT Cabinet","Search Relevancy":3,"SKU Level SEO Page Title":"40971-724 Vertical Lashing Bracket for CUBE-iT® | Chatsworth","SKU Level SEO Meta Description":"Discover the 40971-724 vertical lashing bracket for CUBE-iT® cabinets. Secure cables with adjustable, front‑to‑rear mounting for reliable cable management.","SKU Level Web H4 Heading":"Key Features of the 40971-724 Lashing Bracket","SKU Level Web Paragraph Text":"<p>The 40971-724 vertical lashing bracket is engineered for CUBE-iT® cabinets to provide reliable, multi‑point cable support. Its compact design fits within the narrow 24‑inch height of wall‑mount cabinets while delivering strong attachment points. This accessory simplifies cable organization for high‑density data‑center deployments. Designed as a vertical cube mounting solution, the bracket features adjustable front‑to‑rear slots that accommodate various cable bundles. The stainless‑steel construction ensures long‑term durability under heavy load conditions. Users can quickly re‑position the bracket to adapt to changing infrastructure layouts. The bracket cabinet wall attachment uses the supplied hardware, eliminating the need for additional modifications. Its low‑profile design maintains clear airflow within the enclosure, supporting optimal thermal performance. The simple bolt‑on method reduces installation time and minimizes labor costs. Integrating the 40971‑724 into a 724 management strategy enhances cable routing efficiency and reduces the risk of accidental disconnections. The secure lashing points keep cables neatly separated, improving serviceability and troubleshooting. This contributes to lower overall maintenance overhead for enterprise and hyperscale environments. The lashing bracket is compatible with all CUBE-iT® wall‑mount models, including configurations that require 724 x 4 mounting patterns. Its universal design aligns with CPI's broader cable management portfolio, allowing seamless expansion as capacity grows. For detailed specifications, consult the product data sheet available through CPI's online resources.</p>"},{"primaryId":"40971-736","Primary ID":"40971-736","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"Vertical Lashing Bracket for CUBE-iT Cabinet","Marketing Description - Global English":"Vertical Lashing Bracket for CUBE-iT®Wall-Mount Cabinet; 36\"H x 4\"W (910 mm x 100 mm); Black","Shipping Weight":6,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"in","Ship Length/Depth":104,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":2.72,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":79.15,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"35\" (889 mm)","Width":"0.4\" (10 mm)","Depth":"4\" (102 mm)","BABA Compliant":"1","Product Height":35,"Product Height Uom":"\"","Product Length/Depth":4,"Product Length/Depth Uom":"\"","Product Width ":0.4,"Product Width Uom":"\"","Product Height (Metric)":889,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":102,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":10,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"LASHING BKT,CUBE-IT,G3,36IN,BK","Search Terms":"40971-736,Vertical Lashing Bracket for CUBE-iT Cabinet,ZetaFrame Vertical Lashing Bracket for CUBE-iT Cabinet,Server cabinet Vertical Lashing Bracket for CUBE-iT Cabinet,Rack-mounted Vertical Lashing Bracket for CUBE-iT Cabinet,Data center Vertical Lashing Bracket for CUBE-iT Cabinet,Cabinet Vertical Lashing Bracket for CUBE-iT Cabinet solution,Network rack Vertical Lashing Bracket for CUBE-iT Cabinet,Structured cabling solution for Vertical Lashing Bracket for CUBE-iT Cabinet,Best Vertical Lashing Bracket for CUBE-iT Cabinet for server racks,How to organize cables with Vertical Lashing Bracket for CUBE-iT Cabinet,Efficient routing for Vertical Lashing Bracket for CUBE-iT Cabinet,Front-to-back cable routing for Vertical Lashing Bracket for CUBE-iT Cabinet,High-density cable organization for Vertical Lashing Bracket for CUBE-iT Cabinet,Professional cable management for Vertical Lashing Bracket for CUBE-iT Cabinet","Search Relevancy":3},{"primaryId":"40971-748","Primary ID":"40971-748","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"Vertical Lashing Bracket for CUBE-iT Cabinet","Marketing Description - Global English":"Vertical Lashing Bracket for CUBE-iT®Wall-Mount Cabinet; 48\"H x 4\"W (1220 mm x 100 mm); Black","Shipping Weight":8,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"in","Ship Length/Depth":201,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":3.63,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":93.25,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"47\" (1193.8 mm)","Width":"4\" (102 mm)","Depth":"4\" (102 mm)","BABA Compliant":"1","Product Height":47,"Product Height Uom":"\"","Product Length/Depth":4,"Product Length/Depth Uom":"\"","Product Width ":4,"Product Width Uom":"\"","Product Height (Metric)":1194,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":102,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":102,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"LASHING BKT,CUBE-IT,G3,48IN,BK","Search Terms":"40971-748,Vertical Lashing Bracket for CUBE-iT Cabinet,ZetaFrame Vertical Lashing Bracket for CUBE-iT Cabinet,Server cabinet Vertical Lashing Bracket for CUBE-iT Cabinet,Rack-mounted Vertical Lashing Bracket for CUBE-iT Cabinet,Data center Vertical Lashing Bracket for CUBE-iT Cabinet,Cabinet Vertical Lashing Bracket for CUBE-iT Cabinet solution,Network rack Vertical Lashing Bracket for CUBE-iT Cabinet,Structured cabling solution for Vertical Lashing Bracket for CUBE-iT Cabinet,Best Vertical Lashing Bracket for CUBE-iT Cabinet for server racks,How to organize cables with Vertical Lashing Bracket for CUBE-iT Cabinet,Efficient routing for Vertical Lashing Bracket for CUBE-iT Cabinet,Front-to-back cable routing for Vertical Lashing Bracket for CUBE-iT Cabinet,High-density cable organization for Vertical Lashing Bracket for CUBE-iT Cabinet,Professional cable management for Vertical Lashing Bracket for CUBE-iT Cabinet","Search Relevancy":3},{"primaryId":"40971-760","Primary ID":"40971-760","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"Vertical Lashing Bracket for CUBE-iT Cabinet","Marketing Description - Global English":"Vertical Lashing Bracket for CUBE-iT®Cabinet; Gen 3; 60\"H x 4\"W (1520 mm x 100 mm); Black","Cable Capacity":6.4,"Shipping Weight":7,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":157,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":3.18,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":99.91,"Country Of Origin":"US","Certifications":["Not Applicable"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/08892e13/66e34a02ce135c00125fd7ff/40971-760R_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"60\" (1524 mm)","Width":"0.8\" (20 mm)","Depth":"4\" (102 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":60,"Product Height Uom":"\"","Product Length/Depth":4,"Product Length/Depth Uom":"\"","Product Width ":0.8,"Product Width Uom":"\"","Product Height (Metric)":1524,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":102,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":20,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"LASHING BKT,CUBE-IT,G3,60IN,BK","Search Terms":"40971-760,Vertical Lashing Bracket for CUBE-iT Cabinet,ZetaFrame Vertical Lashing Bracket for CUBE-iT Cabinet,Server cabinet Vertical Lashing Bracket for CUBE-iT Cabinet,Rack-mounted Vertical Lashing Bracket for CUBE-iT Cabinet,Data center Vertical Lashing Bracket for CUBE-iT Cabinet,Cabinet Vertical Lashing Bracket for CUBE-iT Cabinet solution,Network rack Vertical Lashing Bracket for CUBE-iT Cabinet,Structured cabling solution for Vertical Lashing Bracket for CUBE-iT Cabinet,Best Vertical Lashing Bracket for CUBE-iT Cabinet for server racks,How to organize cables with Vertical Lashing Bracket for CUBE-iT Cabinet,Efficient routing for Vertical Lashing Bracket for CUBE-iT Cabinet,Front-to-back cable routing for Vertical Lashing Bracket for CUBE-iT Cabinet,High-density cable organization for Vertical Lashing Bracket for CUBE-iT Cabinet,Professional cable management for Vertical Lashing Bracket for CUBE-iT Cabinet","Search Relevancy":3},{"primaryId":"40971-772","Primary ID":"40971-772","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"Vertical Lashing Bracket for CUBE-iT Cabinet","Marketing Description - Global English":"Vertical Lashing Bracket for CUBE-iT®Cabinet; Gen 3; 72\"H x 4\"W (1820 mm x 100 mm); Black","Cable Capacity":6.4,"Shipping Weight":8,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":188,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":3.63,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":123.91,"Country Of Origin":"US","Certifications":["Not Applicable"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/08892e13/66e34aacce135c00125fda0f/40971-772R_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"72.3\" (1836 mm)","Width":"0.8\" (20 mm)","Depth":"4\" (102 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":72.3,"Product Height Uom":"\"","Product Length/Depth":4,"Product Length/Depth Uom":"\"","Product Width ":0.8,"Product Width Uom":"\"","Product Height (Metric)":1836,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":102,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":20,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"LASHING BKT,CUBE-IT,G3,72IN,BK","Search Terms":"40971-772,Vertical Lashing Bracket for CUBE-iT Cabinet,ZetaFrame Vertical Lashing Bracket for CUBE-iT Cabinet,Server cabinet Vertical Lashing Bracket for CUBE-iT Cabinet,Rack-mounted Vertical Lashing Bracket for CUBE-iT Cabinet,Data center Vertical Lashing Bracket for CUBE-iT Cabinet,Cabinet Vertical Lashing Bracket for CUBE-iT Cabinet solution,Network rack Vertical Lashing Bracket for CUBE-iT Cabinet,Structured cabling solution for Vertical Lashing Bracket for CUBE-iT Cabinet,Best Vertical Lashing Bracket for CUBE-iT Cabinet for server racks,How to organize cables with Vertical Lashing Bracket for CUBE-iT Cabinet,Efficient routing for Vertical Lashing Bracket for CUBE-iT Cabinet,Front-to-back cable routing for Vertical Lashing Bracket for CUBE-iT Cabinet,High-density cable organization for Vertical Lashing Bracket for CUBE-iT Cabinet,Professional cable management for Vertical Lashing Bracket for CUBE-iT Cabinet","Search Relevancy":3},{"primaryId":"40971-E24","Primary ID":"40971-E24","Color":"Glacier White","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"Vertical Lashing Bracket for CUBE-iT Cabinet","Marketing Description - Global English":"Vertical Lashing Bracket for CUBE-iT®Wall-Mount Cabinet; 24\"H x 4\"W (610 mm x 100 mm); Glacier White","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":74.6,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"23\" (584.2 mm)","Width":"0.4\" (10 mm)","Depth":"4\" (102 mm)","BABA Compliant":"1","Product Height":23,"Product Height Uom":"\"","Product Length/Depth":4,"Product Length/Depth Uom":"\"","Product Width ":0.4,"Product Width Uom":"\"","Product Height (Metric)":584,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":102,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":10,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"LASHING BKT,CUBE-IT,G3,24IN,GW","Search Terms":"40971-E24,Vertical Lashing Bracket for CUBE-iT Cabinet,ZetaFrame Vertical Lashing Bracket for CUBE-iT Cabinet,Server cabinet Vertical Lashing Bracket for CUBE-iT Cabinet,Rack-mounted Vertical Lashing Bracket for CUBE-iT Cabinet,Data center Vertical Lashing Bracket for CUBE-iT Cabinet,Cabinet Vertical Lashing Bracket for CUBE-iT Cabinet solution,Network rack Vertical Lashing Bracket for CUBE-iT Cabinet,Structured cabling solution for Vertical Lashing Bracket for CUBE-iT Cabinet,Best Vertical Lashing Bracket for CUBE-iT Cabinet for server racks,How to organize cables with Vertical Lashing Bracket for CUBE-iT Cabinet,Efficient routing for Vertical Lashing Bracket for CUBE-iT Cabinet,Front-to-back cable routing for Vertical Lashing Bracket for CUBE-iT Cabinet,High-density cable organization for Vertical Lashing Bracket for CUBE-iT Cabinet,Professional cable management for Vertical Lashing Bracket for CUBE-iT Cabinet","Search Relevancy":3},{"primaryId":"40971-E36","Primary ID":"40971-E36","Color":"Glacier White","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"Vertical Lashing Bracket for CUBE-iT Cabinet","Marketing Description - Global English":"Vertical Lashing Bracket for CUBE-iT®Wall-Mount Cabinet; 36\"H x 4\"W (910 mm x 100 mm); Glacier White","Shipping Weight":6,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"in","Ship Length/Depth":104,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":2.72,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":87.04,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"35\" (889 mm)","Width":"0.4\" (10 mm)","Depth":"4\" (102 mm)","BABA Compliant":"1","Product Height":35,"Product Height Uom":"\"","Product Length/Depth":4,"Product Length/Depth Uom":"\"","Product Width ":0.4,"Product Width Uom":"\"","Product Height (Metric)":889,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":102,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":10,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"LASHING BKT,CUBE-IT,G3,36IN,GW","Search Terms":"40971-E36,Vertical Lashing Bracket for CUBE-iT Cabinet,ZetaFrame Vertical Lashing Bracket for CUBE-iT Cabinet,Server cabinet Vertical Lashing Bracket for CUBE-iT Cabinet,Rack-mounted Vertical Lashing Bracket for CUBE-iT Cabinet,Data center Vertical Lashing Bracket for CUBE-iT Cabinet,Cabinet Vertical Lashing Bracket for CUBE-iT Cabinet solution,Network rack Vertical Lashing Bracket for CUBE-iT Cabinet,Structured cabling solution for Vertical Lashing Bracket for CUBE-iT Cabinet,Best Vertical Lashing Bracket for CUBE-iT Cabinet for server racks,How to organize cables with Vertical Lashing Bracket for CUBE-iT Cabinet,Efficient routing for Vertical Lashing Bracket for CUBE-iT Cabinet,Front-to-back cable routing for Vertical Lashing Bracket for CUBE-iT Cabinet,High-density cable organization for Vertical Lashing Bracket for CUBE-iT Cabinet,Professional cable management for Vertical Lashing Bracket for CUBE-iT Cabinet","Search Relevancy":3},{"primaryId":"40971-E48","Primary ID":"40971-E48","Color":"Glacier White","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"Vertical Lashing Bracket for CUBE-iT Cabinet","Marketing Description - Global English":"Vertical Lashing Bracket for CUBE-iT®Wall-Mount Cabinet; 48\"H x 4\"W (1220 mm x 100 mm); Glacier White","Shipping Weight":8,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"in","Ship Length/Depth":201,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":3.63,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":102.59,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"47\" (1193.8 mm)","Width":"4\" (102 mm)","Depth":"4\" (102 mm)","BABA Compliant":"1","Product Height":47,"Product Height Uom":"\"","Product Length/Depth":4,"Product Length/Depth Uom":"\"","Product Width ":4,"Product Width Uom":"\"","Product Height (Metric)":1194,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":102,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":102,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"LASHING BKT,CUBE-IT,G3,48IN,GW","Search Terms":"40971-E48,Vertical Lashing Bracket for CUBE-iT Cabinet,ZetaFrame Vertical Lashing Bracket for CUBE-iT Cabinet,Server cabinet Vertical Lashing Bracket for CUBE-iT Cabinet,Rack-mounted Vertical Lashing Bracket for CUBE-iT Cabinet,Data center Vertical Lashing Bracket for CUBE-iT Cabinet,Cabinet Vertical Lashing Bracket for CUBE-iT Cabinet solution,Network rack Vertical Lashing Bracket for CUBE-iT Cabinet,Structured cabling solution for Vertical Lashing Bracket for CUBE-iT Cabinet,Best Vertical Lashing Bracket for CUBE-iT Cabinet for server racks,How to organize cables with Vertical Lashing Bracket for CUBE-iT Cabinet,Efficient routing for Vertical Lashing Bracket for CUBE-iT Cabinet,Front-to-back cable routing for Vertical Lashing Bracket for CUBE-iT Cabinet,High-density cable organization for Vertical Lashing Bracket for CUBE-iT Cabinet,Professional cable management for Vertical Lashing Bracket for CUBE-iT Cabinet","Search Relevancy":3},{"primaryId":"40971-E60","Primary ID":"40971-E60","Color":"Glacier White","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"Vertical Lashing Bracket for CUBE-iT Cabinet","Marketing Description - Global English":"Vertical Lashing Bracket for Cabinet; Gen 3; 60\"H x 4\"W (1520 mm x 100 mm); Glacier White","Cable Capacity":6.4,"Shipping Weight":7,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":157,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":3.18,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":126.72,"Country Of Origin":"US","Certifications":["Not Applicable"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5f3bad9d/66e34a7e4a5acc0012b31ccf/40971-E60R_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"60\" (1524 mm)","Width":"0.8\" (20 mm)","Depth":"4\" (102 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":60,"Product Height Uom":"\"","Product Length/Depth":4,"Product Length/Depth Uom":"\"","Product Width ":0.8,"Product Width Uom":"\"","Product Height (Metric)":1524,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":102,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":20,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"LASHING BKT,CUBE-IT,G3,60IN,GW","Search Terms":"40971-E60,Vertical Lashing Bracket for CUBE-iT Cabinet,ZetaFrame Vertical Lashing Bracket for CUBE-iT Cabinet,Server cabinet Vertical Lashing Bracket for CUBE-iT Cabinet,Rack-mounted Vertical Lashing Bracket for CUBE-iT Cabinet,Data center Vertical Lashing Bracket for CUBE-iT Cabinet,Cabinet Vertical Lashing Bracket for CUBE-iT Cabinet solution,Network rack Vertical Lashing Bracket for CUBE-iT Cabinet,Structured cabling solution for Vertical Lashing Bracket for CUBE-iT Cabinet,Best Vertical Lashing Bracket for CUBE-iT Cabinet for server racks,How to organize cables with Vertical Lashing Bracket for CUBE-iT Cabinet,Efficient routing for Vertical Lashing Bracket for CUBE-iT Cabinet,Front-to-back cable routing for Vertical Lashing Bracket for CUBE-iT Cabinet,High-density cable organization for Vertical Lashing Bracket for CUBE-iT Cabinet,Professional cable management for Vertical Lashing Bracket for CUBE-iT Cabinet","Search Relevancy":3},{"primaryId":"40971-E72","Primary ID":"40971-E72","Color":"Glacier White","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"Vertical Lashing Bracket for CUBE-iT Cabinet","Marketing Description - Global English":"Vertical Lashing Bracket for CUBE-iT; Gen 3; 72\"H x 4\"W (1820 mm x 100 mm); Glacier White","Cable Capacity":6.4,"Shipping Weight":8,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":188,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":3.63,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":150.93,"Country Of Origin":"US","Certifications":["Not Applicable"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/11779972/66e34e01ce135c00125fe160/9791b029/40971-E72R_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"72.3\" (1836 mm)","Width":"0.8\" (20 mm)","Depth":"4\" (102 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":72.3,"Product Height Uom":"\"","Product Length/Depth":4,"Product Length/Depth Uom":"\"","Product Width ":0.8,"Product Width Uom":"\"","Product Height (Metric)":1836,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":102,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":20,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"LASHING BKT,CUBE-IT,G3,72IN,GW","Search Terms":"40971-E72,Vertical Lashing Bracket for CUBE-iT Cabinet,ZetaFrame Vertical Lashing Bracket for CUBE-iT Cabinet,Server cabinet Vertical Lashing Bracket for CUBE-iT Cabinet,Rack-mounted Vertical Lashing Bracket for CUBE-iT Cabinet,Data center Vertical Lashing Bracket for CUBE-iT Cabinet,Cabinet Vertical Lashing Bracket for CUBE-iT Cabinet solution,Network rack Vertical Lashing Bracket for CUBE-iT Cabinet,Structured cabling solution for Vertical Lashing Bracket for CUBE-iT Cabinet,Best Vertical Lashing Bracket for CUBE-iT Cabinet for server racks,How to organize cables with Vertical Lashing Bracket for CUBE-iT Cabinet,Efficient routing for Vertical Lashing Bracket for CUBE-iT Cabinet,Front-to-back cable routing for Vertical Lashing Bracket for CUBE-iT Cabinet,High-density cable organization for Vertical Lashing Bracket for CUBE-iT Cabinet,Professional cable management for Vertical Lashing Bracket for CUBE-iT Cabinet","Search Relevancy":3}],"options":{"Height":["23\" (584.2 mm)","35\" (889 mm)","47\" (1193.8 mm)","60\" (1524 mm)","72.3\" (1836 mm)"],"Color":["Black","Glacier White"]},"total":10}