{"items":[{"primaryId":"35700-701","Primary ID":"35700-701","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Power Distribution Units","Marketing Product Series":"Vertical PDU Mounting Bracket Kit","Marketing Description - Global English":"Tool-Less Mounting Bracket Kit; 2-Post Rack; Mid-Power PDU's; For Open Two and Four Post Racks; Black","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":23,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":136.12,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For Rack Systems, supports (1) PDU","Keyword":"bracket, power strip, pdu, powerstrip, power management, power distribution unit, powerstrips, rack power strip, rack mount pdu, rackmount pdu, rackmount powerstrip","SKU Installation Instruction Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/46304150/67411f0c6f426b001827a479/35700_IIS"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/374ff094/66e349fb4a5acc0012b31b13/35700-701P_RGB72.JPG"],"Promote on Website":"1","Attached to Series":"1","Height":"3.5\" (88.9 mm)","Width":"12\" (305 mm)","Depth":"1\" (25 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":1,"Product Length/Depth Uom":"\"","Product Width ":12,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":25,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":305,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"BRKT KIT,PDU,2-POST,RBK","Search Terms":"35700-701,Vertical PDU Mounting Bracket Kit,ZetaFrame Vertical PDU Mounting Bracket Kit,Server cabinet Vertical PDU Mounting Bracket Kit,Rack-mounted Vertical PDU Mounting Bracket Kit,Data center Vertical PDU Mounting Bracket Kit,Cabinet Vertical PDU Mounting Bracket Kit solution,Network rack Vertical PDU Mounting Bracket Kit,Structured cabling solution for Vertical PDU Mounting Bracket Kit,Best Vertical PDU Mounting Bracket Kit for server racks,How to organize cables with Vertical PDU Mounting Bracket Kit,Efficient routing for Vertical PDU Mounting Bracket Kit,Front-to-back cable routing for Vertical PDU Mounting Bracket Kit,High-density cable organization for Vertical PDU Mounting Bracket Kit,Professional cable management for Vertical PDU Mounting Bracket Kit","Search Relevancy":3},{"primaryId":"39110-C01","Primary ID":"39110-C01","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Power Management","Marketing Product Series":"Vertical PDU Mounting Bracket Kit","Marketing Description - Global English":"PDU Bracket; Assembly; Standard; 0.7'' (17 mm) W x 3.9'' (100 mm) D x 2.4\" (60 mm); Black","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":1,"Ship Height Uom":"in","Ship Length/Depth":13,"Ship Length/Depth Uom":"in","Ship Width":3,"Ship Width Uom":"in","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":3,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":8,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":82.91,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For F-Series TeraFrame Gen 3 Cabinet System or GF-Series Gen 2 Cabinet System","Keyword":"power bracket, pdu bracket, power bracket","SKU Installation Instruction Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/b579ac77/66eca3ed06cc930019d6b338/39110_IIS-pdf"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/11779972/66e34d18ce135c00125fdf0c/71eb9f56/39110R_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"2.374\" (60.3 mm)","Width":"0.7\" (17 mm)","Depth":"3.9\" (100 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":2.4,"Product Height Uom":"\"","Product Length/Depth":3.9,"Product Length/Depth Uom":"\"","Product Width ":0.7,"Product Width Uom":"\"","Product Height (Metric)":60,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":100,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":17,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PDU BRKT ASM,STD,BK","Search Terms":"39110-C01,Vertical PDU Mounting Bracket Kit,ZetaFrame Vertical PDU Mounting Bracket Kit,Server cabinet Vertical PDU Mounting Bracket Kit,Rack-mounted Vertical PDU Mounting Bracket Kit,Data center Vertical PDU Mounting Bracket Kit,Cabinet Vertical PDU Mounting Bracket Kit solution,Network rack Vertical PDU Mounting Bracket Kit,Structured cabling solution for Vertical PDU Mounting Bracket Kit,Best Vertical PDU Mounting Bracket Kit for server racks,How to organize cables with Vertical PDU Mounting Bracket Kit,Efficient routing for Vertical PDU Mounting Bracket Kit,Front-to-back cable routing for Vertical PDU Mounting Bracket Kit,High-density cable organization for Vertical PDU Mounting Bracket Kit,Professional cable management for Vertical PDU Mounting Bracket Kit","Search Relevancy":3}],"options":{"Type":["For F-Series TeraFrame Gen 3 Cabinet System or GF-Series Gen 2 Cabinet System","For Rack Systems, supports (1) PDU"]},"total":2}