{"items":[{"primaryId":"12846-701","Primary ID":"12846-701","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Power Distribution Units","Marketing Product Series":"Vertical Power Strip Bracket","Marketing Description - Global English":"Universal Cabinet/QuadraRack Adapter Mounting Bracket Kit; Black","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":23,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":91.36,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For Use with Cabinet or Four Post Rack","Keyword":"Universal Cabinet/QuadraRack? Power Strip Bracket","Promote on Website":"1","Attached to Series":"1","Pack Of":"EA","BABA Compliant":"0","Product Weight":0.2,"Product Weight UOM":"LB","Short Description":"ADPTR KIT,VERT PSTRIP,QUADRA RACK/UNIVERSAL,BK","Search Terms":"12846-701,Vertical Power Strip Bracket,ZetaFrame Vertical Power Strip Bracket,Server cabinet Vertical Power Strip Bracket,Rack-mounted Vertical Power Strip Bracket,Data center Vertical Power Strip Bracket,Cabinet Vertical Power Strip Bracket solution,Network rack Vertical Power Strip Bracket,Structured cabling solution for Vertical Power Strip Bracket,Best Vertical Power Strip Bracket for server racks,How to organize cables with Vertical Power Strip Bracket,Efficient routing for Vertical Power Strip Bracket,Front-to-back cable routing for Vertical Power Strip Bracket,High-density cable organization for Vertical Power Strip Bracket,Professional cable management for Vertical Power Strip Bracket","Search Relevancy":3,"SKU Level SEO Page Title":"12846-701 Power Strip Bracket - Vertical Mount | Chatsworth","SKU Level SEO Meta Description":"Add flexibility to QuadraRack enclosures with 12846‑701 power strip bracket. This vertical mounting bracket simplifies install and secures strips fast.","SKU Level Web H4 Heading":"Key Benefits of the 12846‑701 Vertical Power Strip Bracket","SKU Level Web Paragraph Text":"<p>The 12846‑701 vertical power strip bracket provides a reliable platform for securing power strips inside any standard rack enclosure. Designed for CPI's QuadraRack® systems, this power strip bracket maximizes space efficiency while maintaining clear airflow. Engineers appreciate the sturdy construction that supports heavy‑duty power distribution units. Installation is straightforward thanks to the integrated power strip mounting bracket that aligns with the rack's vertical rails. The mounting design allows a single bracket to hold multiple power strips, reducing the number of required hardware components. This power strip mounting brackets solution simplifies cable management and improves overall rack organization. The bracket conforms to EIA‑standard equipment mounting rails, making it a universal accessory for cabinets and QuadraRack® enclosures. Its compact profile serves as both a bracket strip and a structural support, enabling flexible placement of power strips at any height. The 12846 part number ensures compatibility with CPI's 12848 and 12850 series power strips, which are sold separately. Secure attachment is achieved with pre‑drilled holes that accept standard hardware, eliminating the need for custom fasteners. The strip bracket's design reduces installation time to a few minutes, allowing rapid deployment in busy data center environments. Technicians benefit from the repeatable, tool‑free process that enhances serviceability. By choosing the 12846‑701 power strip bracket, data center operators gain a durable, scalable solution that supports future power expansion. CPI's global support network provides technical assistance and documentation to ensure optimal performance. The result is a cleaner, more reliable rack that meets the demanding requirements of modern enterprise and hyperscale facilities.</p>"}],"options":{"Volts":[],"Plug":[],"Phase":[],"Outlets":[],"Breakers":[],"Input Current":[]},"total":1}