{"items":[{"primaryId":"13697-001","Primary ID":"13697-001","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Seismic Accessories","Marketing Product Series":"Vertical Power Strip Mounting Kit for Seismic Frame Two-Post Rack","Marketing Description - Global English":"Vertical Power Strip Mounting Kit; for Seismic Frame Two-Post Rack","Shipping Weight":0.5,"Shipping Weight Uom":"LB","Ship Height":3.5,"Ship Height Uom":"in","Ship Length/Depth":20,"Ship Length/Depth Uom":"in","Ship Width":8.75,"Ship Width Uom":"in","Shipping Weight (Metric)":0.23,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":9,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":22,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":28.55,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Vertical Power Strip Mounting, Seismic","Promote on Website":"1","Attached to Series":"1","Height":"0.6\" (15.24 mm)","Width":"0.6\" (15 mm)","Depth":"0.4\" (9 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":0.6,"Product Height Uom":"\"","Product Length/Depth":0.4,"Product Length/Depth Uom":"\"","Product Width ":0.6,"Product Width Uom":"\"","Product Height (Metric)":15,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":9,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":15,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"KIT,BUTTON,POWER STRIP,SEISMIC RACK","Search Terms":"13697-001,Vertical Power Strip Mounting Kit for Seismic Frame Two-Post Rack,ZetaFrame Vertical Power Strip Mounting Kit for Seismic Frame Two-Post Rack,Server cabinet Vertical Power Strip Mounting Kit for Seismic Frame Two-Post Rack,Rack-mounted Vertical Power Strip Mounting Kit for Seismic Frame Two-Post Rack,Data center Vertical Power Strip Mounting Kit for Seismic Frame Two-Post Rack,Cabinet Vertical Power Strip Mounting Kit for Seismic Frame Two-Post Rack solution,Network rack Vertical Power Strip Mounting Kit for Seismic Frame Two-Post Rack,Structured cabling solution for Vertical Power Strip Mounting Kit for Seismic Frame Two-Post Rack,Best Vertical Power Strip Mounting Kit for Seismic Frame Two-Post Rack for server racks,How to organize cables with Vertical Power Strip Mounting Kit for Seismic Frame Two-Post Rack,Efficient routing for Vertical Power Strip Mounting Kit for Seismic Frame Two-Post Rack,Front-to-back cable routing for Vertical Power Strip Mounting Kit for Seismic Frame Two-Post Rack,High-density cable organization for Vertical Power Strip Mounting Kit for Seismic Frame Two-Post Rack,Professional cable management for Vertical Power Strip Mounting Kit for Seismic Frame Two-Post Rack","Search Relevancy":3}],"options":{},"total":1}