{"items":[{"primaryId":"40160-036","Primary ID":"40160-036","Marketing Product Category ":"Bonding & Grounding","Marketing Product Family/Group":"Busbars","Marketing Product Subgroup":"Rack-Mount Busbar","Marketing Product Series":"Vertical Rack Bonding Busbar","Marketing Description - Global English":"Vertical Rack Bonding Busbar; 5/8\"H  x 1/4\"W x 36\"D (15.88 mm x 6.4 mm x 910 mm); Includes 8 Lugs","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":1,"Ship Height Uom":"in","Ship Length/Depth":99,"Ship Length/Depth Uom":"in","Ship Width":1,"Ship Width Uom":"in","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":3,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":3,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":120.83,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Vertical Rack Busbar","Keyword":"Vertical Rack Busbar","Series Level Spec Sheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/45c3127d/66eca4853d2f0d00187f3cec/40160_CUT-pdf"],"SKU Level Related Products":["40160-072"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/08892e13/66e34a0bce135c00125fd81c/40160P_36INCH_CMYK300-1.JPG"],"Promote on Website":"1","Attached to Series":"1","Height":"0.625\" (15.88 mm)","Width":"0.3\" (6 mm)","Depth":"36\" (914 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":0.6,"Product Height Uom":"\"","Product Length/Depth":36,"Product Length/Depth Uom":"\"","Product Width ":0.3,"Product Width Uom":"\"","Product Height (Metric)":16,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":914,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":6,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"BUSBAR,RACK,VERTICAL,1/4 IN WX5/8 IN HX36 IN L","Search Terms":"40160-036,Vertical Rack Bonding Busbar,ZetaFrame Vertical Rack Bonding Busbar,Server cabinet Vertical Rack Bonding Busbar,Rack-mounted Vertical Rack Bonding Busbar,Data center Vertical Rack Bonding Busbar,Cabinet Vertical Rack Bonding Busbar solution,Network rack Vertical Rack Bonding Busbar,Structured cabling solution for Vertical Rack Bonding Busbar,Best Vertical Rack Bonding Busbar for server racks,How to organize cables with Vertical Rack Bonding Busbar,Efficient routing for Vertical Rack Bonding Busbar,Front-to-back cable routing for Vertical Rack Bonding Busbar,High-density cable organization for Vertical Rack Bonding Busbar,Professional cable management for Vertical Rack Bonding Busbar","Search Relevancy":1,"SKU Level SEO Page Title":"Vertical Rack Bonding Busbar 40160-036 | Chatsworth","SKU Level SEO Meta Description":"CPI's Vertical Rack Bonding Busbar 40160-036 ensures reliable equipment grounding in data centers. This rack busbar features copper construction and includes lugs for secure connections. Explore now at Chatsworth.com.","SKU Level Web H4 Heading":"Secure Equipment Bonding with Vertical Busbar","SKU Level Web Paragraph Text":"<p>The Vertical Rack Bonding Busbar 40160-036 from Chatsworth Products provides a robust solution for consolidating equipment bonding connections in data center environments. This vertical busbar enhances electrical safety by ensuring reliable grounding paths for rack-mounted equipment. Its design supports efficient organization and reduces installation time for IT infrastructure.</p><p>Constructed from hard-drawn electrolytic tough pitch 110 alloy copper, this rack bonding busbar measures 5/8 inches high by 1/4 inch wide by 36 inches deep (15.9 mm x 6.4 mm x 910 mm). The bar includes pairs of #1/4-20 tapped mounting holes on 5/8 inch (15.9 mm) centers for secure attachment. Additionally, it features #5/16 self-clinching studs on 1 inch (25.4 mm) centers for bonding conductor connections.</p><p>Each package contains one Vertical Rack Bonding Busbar with eight lugs, simplifying the grounding process for data center professionals. This rack busbar is part of CPI's comprehensive bonding and grounding product line, designed for durability and long-term performance. Vertical busbars with insulators and lug kits are also available to meet specific application needs.</p><p>Ideal for data centers, enterprise networks, and industrial settings, this vertical busbar supports compliance with electrical safety standards. It helps maintain system integrity by preventing electrical faults and reducing electromagnetic interference. The rack bonding busbar is engineered for easy integration into existing infrastructure, maximizing reliability.</p><p>UL Listed under File E236184, Category KDER (US) and KDER7 (Canada), this product meets rigorous grounding and bonding equipment standards. Chatsworth Products ensures high-quality manufacturing and global availability for all vertical rack bonding busbar solutions. For custom configurations or technical support, consult CPI's expert team for tailored assistance.</p>"},{"primaryId":"40160-072","Primary ID":"40160-072","Marketing Product Category ":"Bonding & Grounding","Marketing Product Family/Group":"Busbars","Marketing Product Subgroup":"Rack-Mount Busbar","Marketing Product Series":"Vertical Rack Bonding Busbar","Marketing Description - Global English":"Vertical Rack Bonding Busbar; 5/8\"W  x 1/4\"D x 72\"L (15.88 mm x 6.4 mm x 1830 mm); Includes 13 Lugs","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":190,"Ship Length/Depth Uom":"in","Ship Width":2,"Ship Width Uom":"in","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":5,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":155.78,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Vertical Rack Busbar","Keyword":"Vertical Rack Busbar","Series Level Spec Sheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/45c3127d/66eca4853d2f0d00187f3cec/40160_CUT-pdf"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/08892e13/66e34ab4ce135c00125fda2d/40160P_72INCH_CMYK300.JPG"],"Promote on Website":"1","Attached to Series":"1","Height":"0.625\" (15.88 mm)","Width":"0.3\" (6 mm)","Depth":"72\" (1829 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":0.6,"Product Height Uom":"\"","Product Length/Depth":72,"Product Length/Depth Uom":"\"","Product Width ":0.3,"Product Width Uom":"\"","Product Height (Metric)":16,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":1829,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":6,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"BUSBAR,RACK,VERTICAL,1/4 IN WX5/8 IN HX72 IN L","Search Terms":"40160-072,Vertical Rack Bonding Busbar,ZetaFrame Vertical Rack Bonding Busbar,Server cabinet Vertical Rack Bonding Busbar,Rack-mounted Vertical Rack Bonding Busbar,Data center Vertical Rack Bonding Busbar,Cabinet Vertical Rack Bonding Busbar solution,Network rack Vertical Rack Bonding Busbar,Structured cabling solution for Vertical Rack Bonding Busbar,Best Vertical Rack Bonding Busbar for server racks,How to organize cables with Vertical Rack Bonding Busbar,Efficient routing for Vertical Rack Bonding Busbar,Front-to-back cable routing for Vertical Rack Bonding Busbar,High-density cable organization for Vertical Rack Bonding Busbar,Professional cable management for Vertical Rack Bonding Busbar","Search Relevancy":1,"SKU Level SEO Page Title":"40160 Rack Bonding Busbar - Vertical Rack Solution | Chatsworth","SKU Level SEO Meta Description":"Explore the 40160 rack bonding busbar - UL‑listed for reliable equipment grounding, simplifying data‑center installation and enhancing safety.","SKU Level Web H4 Heading":"Key Features of the 40160 Rack Bonding Busbar","SKU Level Web Paragraph Text":"<p>The 40160‑072 vertical rack bonding busbar provides a robust path for equipment grounding throughout a data‑center enclosure. Constructed from hard‑drawn electrolytic tough‑pitch 110 alloy copper, the busbar meets UL® Listed requirements and delivers long‑term corrosion resistance. Its design incorporates pairs of #1/4‑20 tapped mounting holes on 5/8‑inch centers for secure installation. Each 72‑inch (1830 mm) length includes two sets of #5/16 self‑clinching studs at both ends, enabling rapid attachment of bonding conductors. The busbar's dimensions of 5/8‑inch (15.9 mm) height by 1/4‑inch (6.4 mm) width support high current flow while maintaining a compact footprint within standard rack frames. Optional insulators and lug kits are available to tailor the solution to specific grounding schemes. By consolidating multiple equipment bonding points onto a single vertical rack busbar, system integrators reduce wiring complexity and improve overall safety compliance. The unified grounding path minimizes potential voltage differentials, helping data‑center operators meet stringent regulatory standards. This approach also streamlines maintenance, allowing technicians to verify connections quickly. CPI offers engineering support and downloadable design tools, including Visio stencils and BIM files, to accelerate system planning. Customers can request custom configurations or additional lengths to match unique rack layouts. The product is part of CPI's broader Grounding and Bonding portfolio, which benefits from the company's decades of industry expertise. For further assistance, contact a CPI sales specialist or locate an authorized distributor through the chatsworth.com portal. Technical documentation such as the spec sheet and UL filing can be accessed directly from the product page. The 40160 vertical rack bonding busbar exemplifies CPI's commitment to quality, reliability, and global availability.</p>"}],"options":{"Depth":["36\" (914 mm)","72\" (1829 mm)"]},"total":2}