{"items":[{"primaryId":"40161-036","Primary ID":"40161-036","Marketing Product Category ":"Bonding & Grounding","Marketing Product Family/Group":"Busbars","Marketing Product Subgroup":"Rack-Mount Busbar","Marketing Product Series":"Vertical Rack Bonding Busbar Kits","Marketing Description - Global English":"Vertical Rack Bonding Busbar Kit; 5/8\"W  x 1/4\"D x 36\"L (15.88 mm x 6.4 mm x 910 mm) ","Shipping Weight":6,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":99,"Ship Length/Depth Uom":"in","Ship Width":2,"Ship Width Uom":"in","Shipping Weight (Metric)":2.72,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":5,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":156.96,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Vertical Rack Busbar Kit","Series Level Spec Sheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/ea652a22/66eca4853d2f0d00187f3ce0/40161_CUT-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"0.625\" (15.88 mm)","Width":"0.3\" (6 mm)","Depth":"36\" (914 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":0.6,"Product Height Uom":"\"","Product Length/Depth":36,"Product Length/Depth Uom":"\"","Product Width ":0.3,"Product Width Uom":"\"","Product Height (Metric)":16,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":914,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":6,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"BUSBAR KIT,RACK,VERTICAL,1/4 IN WX5/8 IN HX36 IN L","Search Terms":"40161-036,Vertical Rack Bonding Busbar Kits,ZetaFrame Vertical Rack Bonding Busbar Kits,Server cabinet Vertical Rack Bonding Busbar Kits,Rack-mounted Vertical Rack Bonding Busbar Kits,Data center Vertical Rack Bonding Busbar Kits,Cabinet Vertical Rack Bonding Busbar Kits solution,Network rack Vertical Rack Bonding Busbar Kits,Structured cabling solution for Vertical Rack Bonding Busbar Kits,Best Vertical Rack Bonding Busbar Kits for server racks,How to organize cables with Vertical Rack Bonding Busbar Kits,Efficient routing for Vertical Rack Bonding Busbar Kits,Front-to-back cable routing for Vertical Rack Bonding Busbar Kits,High-density cable organization for Vertical Rack Bonding Busbar Kits,Professional cable management for Vertical Rack Bonding Busbar Kits","Search Relevancy":1},{"primaryId":"40161-072","Primary ID":"40161-072","Marketing Product Category ":"Bonding & Grounding","Marketing Product Family/Group":"Busbars","Marketing Product Subgroup":"Rack-Mount Busbar","Marketing Product Series":"Vertical Rack Bonding Busbar Kits","Marketing Description - Global English":"Vertical Rack Bonding Busbar Kit; 5/8\"W  x 1/4\"D x 72\"L (15.88 mm x 6.4 mm x 1830 mm) ","Shipping Weight":7,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":190,"Ship Length/Depth Uom":"in","Ship Width":2,"Ship Width Uom":"in","Shipping Weight (Metric)":3.18,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":5,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":192.45,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Vertical Rack Busbar","Series Level Spec Sheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/ea652a22/66eca4853d2f0d00187f3ce0/40161_CUT-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"0.625\" (15.88 mm)","Width":"0.3\" (6 mm)","Depth":"72\" (1829 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":0.6,"Product Height Uom":"\"","Product Length/Depth":72,"Product Length/Depth Uom":"\"","Product Width ":0.3,"Product Width Uom":"\"","Product Height (Metric)":16,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":1829,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":6,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"BUSBAR KIT,RACK,VERTICAL,1/4 IN WX5/8 IN HX72 IN L","Search Terms":"40161-072,Vertical Rack Bonding Busbar Kits,ZetaFrame Vertical Rack Bonding Busbar Kits,Server cabinet Vertical Rack Bonding Busbar Kits,Rack-mounted Vertical Rack Bonding Busbar Kits,Data center Vertical Rack Bonding Busbar Kits,Cabinet Vertical Rack Bonding Busbar Kits solution,Network rack Vertical Rack Bonding Busbar Kits,Structured cabling solution for Vertical Rack Bonding Busbar Kits,Best Vertical Rack Bonding Busbar Kits for server racks,How to organize cables with Vertical Rack Bonding Busbar Kits,Efficient routing for Vertical Rack Bonding Busbar Kits,Front-to-back cable routing for Vertical Rack Bonding Busbar Kits,High-density cable organization for Vertical Rack Bonding Busbar Kits,Professional cable management for Vertical Rack Bonding Busbar Kits","Search Relevancy":1,"SKU Level SEO Page Title":"Rack Bonding Busbar - Vertical Rack Kit 40161-072 | Chatsworth","SKU Level SEO Meta Description":"Get reliable grounding with the 40161-072 Rack Bonding Busbar kit. Its vertical design isolates currents, simplifies installation, and meets UL standards.","SKU Level Web H4 Heading":"Key Features of the Vertical Rack Busbar Kit","SKU Level Web Paragraph Text":"<p>The 40161-072 rack bonding busbar kit provides a dedicated pathway for grounding currents in high‑density rack environments. Its vertical busbar configuration isolates equipment from the rack frame, reducing unwanted current paths. This vertical busbar design meets UL Listed requirements for both U.S. and Canadian installations. The kit includes a 5/8\" x 1/4\" x 72\" (15.88 mm x 6.4 mm x 1830 mm) copper bar that offers robust conductivity and mechanical strength. Self‑clinching #5/16 studs are spaced at 1\" (25.4 mm) intervals, enabling secure attachment of bonding conductors at either end of the 72‑inch length. The design simplifies field installation while ensuring a consistent low‑impedance ground path. UL Listed under file E236184, the rack bonding busbar is certified for Category KDER in the United States and KDER7 in Canada, confirming compliance with industry grounding standards. The kit's construction uses high‑quality copper and stainless‑steel hardware for long‑term durability. CPI's engineering ensures the product performs reliably in demanding data‑center and enterprise environments. Included accessories comprise a #2 AWG two‑hole ground compression lug, three white Delrin® insulator blocks, self‑tapping screws, mounting screws, lock washers, and nuts. These components are pre‑configured for rapid deployment, reducing assembly time and minimizing installation errors. The complete package enables a turnkey solution for grounding and bonding needs. By integrating this rack bonding busbar, facilities achieve improved electrical safety, reduced risk of equipment damage, and compliance with grounding codes. CPI's global support and rapid customization options help customers tailor the kit to specific rack configurations. The vertical busbar solution enhances overall system reliability for hyperscale, colocation, and enterprise data‑center deployments.</p>"}],"options":{"Depth":["36\" (914 mm)","72\" (1829 mm)"]},"total":2}