{"items":[{"primaryId":"10608-001","Primary ID":"10608-001","Color":"Gold Chem","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Vertical Wall Brackets","Marketing Description - Global English":"Vertical Wall Brackets 3/8; 1.5\"H; Gold","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":29.45,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/98452557/66eca57d707e810019a3404c/10608_CUT-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"1.7\" (43.18 mm)","Width":"1.5\" (38.1 mm)","Depth":"2.2\" (55.88 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.7,"Product Height Uom":"\"","Product Length/Depth":2.2,"Product Length/Depth Uom":"\"","Product Width ":1.5,"Product Width Uom":"\"","Product Height (Metric)":43.18,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":55.88,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":38.1,"Product Width Uom (Metric)":"mm","Product Weight":0.647,"Product Weight UOM":"LB","Short Description":"RUNWAY WALL BRACKET KIT","Search Terms":"10608-001,Vertical Wall Brackets,ZetaFrame Vertical Wall Brackets,Server cabinet Vertical Wall Brackets,Rack-mounted Vertical Wall Brackets,Data center Vertical Wall Brackets,Cabinet Vertical Wall Brackets solution,Network rack Vertical Wall Brackets,Structured cabling solution for Vertical Wall Brackets,Best Vertical Wall Brackets for server racks,How to organize cables with Vertical Wall Brackets,Efficient routing for Vertical Wall Brackets,Front-to-back cable routing for Vertical Wall Brackets,High-density cable organization for Vertical Wall Brackets,Professional cable management for Vertical Wall Brackets","Search Relevancy":3},{"primaryId":"10608-701","Primary ID":"10608-701","Color":"Black","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Vertical Wall Brackets","Marketing Description - Global English":"Vertical Wall Bracket; Cable Runway; 1.7 in H x 2.2 in D x 1.5 in W; Black","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":29.45,"Country Of Origin":"US","Certifications":["Not Applicable"],"Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/98452557/66eca57d707e810019a3404c/10608_CUT-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"1.7\" (43.18 mm)","Width":"1.5\" (38.1 mm)","Depth":"2.2\" (55.88 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.7,"Product Height Uom":"\"","Product Length/Depth":2.2,"Product Length/Depth Uom":"\"","Product Width ":1.5,"Product Width Uom":"\"","Product Height (Metric)":43.18,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":55.88,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":38.1,"Product Width Uom (Metric)":"mm","Product Weight":0.64,"Product Weight UOM":"LB","Short Description":"RUNWAY WALL BRACKET KIT,BK","Search Terms":"10608-701,Vertical Wall Brackets,ZetaFrame Vertical Wall Brackets,Server cabinet Vertical Wall Brackets,Rack-mounted Vertical Wall Brackets,Data center Vertical Wall Brackets,Cabinet Vertical Wall Brackets solution,Network rack Vertical Wall Brackets,Structured cabling solution for Vertical Wall Brackets,Best Vertical Wall Brackets for server racks,How to organize cables with Vertical Wall Brackets,Efficient routing for Vertical Wall Brackets,Front-to-back cable routing for Vertical Wall Brackets,High-density cable organization for Vertical Wall Brackets,Professional cable management for Vertical Wall Brackets","Search Relevancy":3},{"primaryId":"10608-E01","Primary ID":"10608-E01","Color":"Glacier White","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Vertical Wall Brackets","Marketing Description - Global English":"Vertical Wall Bracket; Cable Runway; 1.7\"H x 2.2\"D x 1.5\"W; Glacier White","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":32.39,"Country Of Origin":"US","Certifications":["Not Applicable"],"Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/98452557/66eca57d707e810019a3404c/10608_CUT-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"1.7\" (43.181 mm)","Width":"1.5\" (38.1 mm)","Depth":"2.2\" (55.88 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.7,"Product Height Uom":"\"","Product Length/Depth":2.2,"Product Length/Depth Uom":"\"","Product Width ":1.5,"Product Width Uom":"\"","Product Height (Metric)":43.181,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":55.88,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":38.1,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RUNWAY WALL BRACKET KIT,GW","Search Terms":"10608-E01,Vertical Wall Brackets,ZetaFrame Vertical Wall Brackets,Server cabinet Vertical Wall Brackets,Rack-mounted Vertical Wall Brackets,Data center Vertical Wall Brackets,Cabinet Vertical Wall Brackets solution,Network rack Vertical Wall Brackets,Structured cabling solution for Vertical Wall Brackets,Best Vertical Wall Brackets for server racks,How to organize cables with Vertical Wall Brackets,Efficient routing for Vertical Wall Brackets,Front-to-back cable routing for Vertical Wall Brackets,High-density cable organization for Vertical Wall Brackets,Professional cable management for Vertical Wall Brackets","Search Relevancy":3}],"options":{"Color":["Black","Glacier White","Gold Chem"]},"total":3}