{"items":[{"primaryId":"13079-001","Primary ID":"13079-001","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rings, Clips, Fingers & Loops","Marketing Product Series":"Vertical Wire Management Loop","Marketing Description - Global English":"Vertical Wire Management Loop; 2.5\"W (63.5 mm) x 3.32\"D (84.3 mm) x 3.94\"L (100.1 mm); Black","Shipping Weight":0.1,"Shipping Weight Uom":"LB","Ship Height":20,"Ship Height Uom":"in","Ship Length/Depth":8,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":0.05,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":51,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":51.19,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Loops;Cable Manager","Promote on Website":"1","Attached to Series":"1","Height":"3.47\" (88.1 mm)","Width":"2.5\" (64 mm)","Depth":"3.2\" (82 mm)","BABA Compliant":"1","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":3.2,"Product Length/Depth Uom":"\"","Product Width ":2.5,"Product Width Uom":"\"","Product Height (Metric)":88,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":82,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":64,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"LOOP-WIRE MANAGEMENT, VERTICAL","Search Terms":"13079-001,Vertical Wire Management Loop,ZetaFrame Vertical Wire Management Loop,Server cabinet Vertical Wire Management Loop,Rack-mounted Vertical Wire Management Loop,Data center Vertical Wire Management Loop,Cabinet Vertical Wire Management Loop solution,Network rack Vertical Wire Management Loop,Structured cabling solution for Vertical Wire Management Loop,Best Vertical Wire Management Loop for server racks,How to organize cables with Vertical Wire Management Loop,Efficient routing for Vertical Wire Management Loop,Front-to-back cable routing for Vertical Wire Management Loop,High-density cable organization for Vertical Wire Management Loop,Professional cable management for Vertical Wire Management Loop","Search Relevancy":3,"SKU Level SEO Page Title":"13079 Vertical Wire Management Loop | Chatsworth","SKU Level SEO Meta Description":"Organize patch cords efficiently with the 13079 Vertical Wire Management Loop. This cable management loop saves rack space and protects cable jackets.","SKU Level Web H4 Heading":"Key Features of the 13079 Vertical Wire Management Loop","SKU Level Web Paragraph Text":"<p>The 13079 Vertical Wire Management Loop provides a dedicated solution for organizing patch cords within a rack environment. Designed as a cable management loop, it supports one or two adjacent racks while maintaining a clean vertical path for cables. This product is ideal for data center technicians who require reliable wire service loop performance. By keeping cables within defined cable management loops, the device eliminates clutter and maximizes usable rack space. Its low‑profile design does not protrude into the mounting space, preserving airflow and simplifying future upgrades. The solution also reduces the risk of cable damage caused by accidental snagging. Constructed from .090″ aluminum and coated with a durable black plastic, the loop safeguards cable jackets while offering a lightweight yet sturdy profile. The dimensions are 2.5\"W (63.5 mm) x 3.32\"D (84.3 mm) x 3.94\"L (100.1 mm), fitting standard 19‑inch rack columns without modification. This material choice ensures long‑term reliability in high‑density environments. Installation requires only the standard rack mounting hardware, which is supplied separately to allow flexible placement. The vertical orientation aligns with the natural flow of cables, making the loop a natural extension of existing cable management pathways. Engineers can pair the loop with CPI's broader cable management accessories for a complete organized system. When integrated with CPI's service loop cable management portfolio, the 13079 loop contributes to a unified approach that improves maintenance efficiency and reduces downtime. Customers benefit from CPI's global availability and rapid product customization, ensuring the loop meets specific project requirements. Technical support and detailed specification sheets are available to assist with precise planning and deployment.</p>"}],"options":{},"total":1}