{"items":[{"primaryId":"10900-500","Primary ID":"10900-500","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Wall Cable Support Bracket ","Marketing Description - Global English":"Wall Cable Support Bracket; 6\"W x 10\"H x 6\"D; Zinc","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":39.6,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Type B","Keyword":"Wall Cable Support Bracket","Promote on Website":"1","Attached to Series":"1","Height":"6\" (152.4 mm)","Depth":"6\" (152.4 mm)","BABA Compliant":"1","Product Height":6,"Product Height Uom":"\"","Product Length/Depth":6,"Product Length/Depth Uom":"\"","Product Height (Metric)":152.4,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":152.4,"Product Depth Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"WALL BRKT,CBL,PLAIN,6 IN ,ZN","Search Terms":"10900-500,Wall Cable Support Bracket ,ZetaFrame Wall Cable Support Bracket ,Server cabinet Wall Cable Support Bracket ,Rack-mounted Wall Cable Support Bracket ,Data center Wall Cable Support Bracket ,Cabinet Wall Cable Support Bracket  solution,Network rack Wall Cable Support Bracket ,Structured cabling solution for Wall Cable Support Bracket ,Best Wall Cable Support Bracket  for server racks,How to organize cables with Wall Cable Support Bracket ,Efficient routing for Wall Cable Support Bracket ,Front-to-back cable routing for Wall Cable Support Bracket ,High-density cable organization for Wall Cable Support Bracket ,Professional cable management for Wall Cable Support Bracket ","Search Relevancy":3},{"primaryId":"10910-500","Primary ID":"10910-500","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Wall Cable Support Bracket ","Marketing Description - Global English":"Wall Cable Support Bracket; 3.79\"W x 7.88\"H x 4\"D; Zinc","Shipping Weight":0.38,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":2,"Ship Width Uom":"in","Shipping Weight (Metric)":0.17,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":5,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":26.09,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Type B","Keyword":"Wall Cable Support Bracket","Promote on Website":"1","Attached to Series":"1","Height":"3.79\" (96.2 mm)","Depth":"4\" (101.6 mm)","BABA Compliant":"1","Product Height":3.79,"Product Height Uom":"\"","Product Length/Depth":4,"Product Length/Depth Uom":"\"","Product Height (Metric)":96.2,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":101.6,"Product Depth Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"WALL BRKT,CBL,PLAIN,3 IN ,ZN","Search Terms":"10910-500,Wall Cable Support Bracket ,ZetaFrame Wall Cable Support Bracket ,Server cabinet Wall Cable Support Bracket ,Rack-mounted Wall Cable Support Bracket ,Data center Wall Cable Support Bracket ,Cabinet Wall Cable Support Bracket  solution,Network rack Wall Cable Support Bracket ,Structured cabling solution for Wall Cable Support Bracket ,Best Wall Cable Support Bracket  for server racks,How to organize cables with Wall Cable Support Bracket ,Efficient routing for Wall Cable Support Bracket ,Front-to-back cable routing for Wall Cable Support Bracket ,High-density cable organization for Wall Cable Support Bracket ,Professional cable management for Wall Cable Support Bracket ","Search Relevancy":3},{"primaryId":"10920-500","Primary ID":"10920-500","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Wall Cable Support Bracket ","Marketing Description - Global English":"Wall Cable Support Bracket; 7.75\"W x 11.75\"H x 4\"D; Zinc","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":10,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":25,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":33.58,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Type A","Keyword":"Wall Cable Support Bracket","Promote on Website":"1","Attached to Series":"1","Height":"7.75\" (196.8 mm)","Depth":"4\" (101.6 mm)","BABA Compliant":"1","Product Height":7.75,"Product Height Uom":"\"","Product Length/Depth":4,"Product Length/Depth Uom":"\"","Product Height (Metric)":196.8,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":101.6,"Product Depth Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"WALL BRKT,CBL,HOOK,7 IN ,ZN","Search Terms":"10920-500,Wall Cable Support Bracket ,ZetaFrame Wall Cable Support Bracket ,Server cabinet Wall Cable Support Bracket ,Rack-mounted Wall Cable Support Bracket ,Data center Wall Cable Support Bracket ,Cabinet Wall Cable Support Bracket  solution,Network rack Wall Cable Support Bracket ,Structured cabling solution for Wall Cable Support Bracket ,Best Wall Cable Support Bracket  for server racks,How to organize cables with Wall Cable Support Bracket ,Efficient routing for Wall Cable Support Bracket ,Front-to-back cable routing for Wall Cable Support Bracket ,High-density cable organization for Wall Cable Support Bracket ,Professional cable management for Wall Cable Support Bracket ","Search Relevancy":3},{"primaryId":"10921-500","Primary ID":"10921-500","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Wall Cable Support Bracket ","Marketing Description - Global English":"Wall Cable Support Bracket; 4\"W x 8\"H x 4\"D; Zinc","Shipping Weight":0.38,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":13,"Ship Length/Depth Uom":"in","Ship Width":10,"Ship Width Uom":"in","Shipping Weight (Metric)":0.17,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":25,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":25.63,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Type A","Keyword":"Wall Cable Support Bracket","Promote on Website":"1","Attached to Series":"1","Height":"4\" (101.6 mm)","Depth":"4\" (101.6 mm)","BABA Compliant":"1","Product Height":4,"Product Height Uom":"\"","Product Length/Depth":4,"Product Length/Depth Uom":"\"","Product Height (Metric)":101.6,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":101.6,"Product Depth Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"WALL BRKT,CBL,HOOK,4 IN ,ZN","Search Terms":"10921-500,Wall Cable Support Bracket ,ZetaFrame Wall Cable Support Bracket ,Server cabinet Wall Cable Support Bracket ,Rack-mounted Wall Cable Support Bracket ,Data center Wall Cable Support Bracket ,Cabinet Wall Cable Support Bracket  solution,Network rack Wall Cable Support Bracket ,Structured cabling solution for Wall Cable Support Bracket ,Best Wall Cable Support Bracket  for server racks,How to organize cables with Wall Cable Support Bracket ,Efficient routing for Wall Cable Support Bracket ,Front-to-back cable routing for Wall Cable Support Bracket ,High-density cable organization for Wall Cable Support Bracket ,Professional cable management for Wall Cable Support Bracket ","Search Relevancy":3}],"options":{"Height":["3.79\" (96.2 mm)","4\" (101.6 mm)","6\" (152.4 mm)","7.75\" (196.8 mm)"],"Type":["Type A","Type B"],"Depth":["4\" (101.6 mm)","6\" (152.4 mm)"]},"total":4}