{"items":[{"primaryId":"60105-001","Primary ID":"60105-001","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Environmental Sensors","Marketing Product Series":"Wall-Mount Bracket for RIM-1000","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":23,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":84.6,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"RIM; Environmental","Promote on Website":"0","Attached to Series":"1","Height":"1.5\" (38 mm)","Width":"6\" (152 mm)","Rear Latch":"System 1500","Front Latch":"System 1500","Pack Of":"EA","BABA Compliant":"1","Product Height":1.5,"Product Height Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":38,"Product Height Uom (Metric)":"mm","Product Width (Metric)":152,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RIM,1000,WALL BRACKET","Search Terms":"60105-001,Wall-Mount Bracket for RIM-1000,ZetaFrame Wall-Mount Bracket for RIM-1000,Server cabinet Wall-Mount Bracket for RIM-1000,Rack-mounted Wall-Mount Bracket for RIM-1000,Data center Wall-Mount Bracket for RIM-1000,Cabinet Wall-Mount Bracket for RIM-1000 solution,Network rack Wall-Mount Bracket for RIM-1000,Structured cabling solution for Wall-Mount Bracket for RIM-1000,Best Wall-Mount Bracket for RIM-1000 for server racks,How to organize cables with Wall-Mount Bracket for RIM-1000,Efficient routing for Wall-Mount Bracket for RIM-1000,Front-to-back cable routing for Wall-Mount Bracket for RIM-1000,High-density cable organization for Wall-Mount Bracket for RIM-1000,Professional cable management for Wall-Mount Bracket for RIM-1000","Search Relevancy":3}],"options":{},"total":1}