{"items":[{"primaryId":"12332-101","Primary ID":"12332-101","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Wall-Mount CPU Shelf","Marketing Description - Global English":"Wall-Mount CPU Shelf; Gray","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":13,"Ship Height Uom":"in","Ship Length/Depth":46,"Ship Length/Depth Uom":"in","Ship Width":13,"Ship Width Uom":"in","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":33,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":33,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":139.2,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Wall-Mount CPU Shelf","Promote on Website":"1","Attached to Series":"1","Height":"10\" (254 mm)","Width":"17.8\" (453 mm)","Depth":"8.2\" (207 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":10,"Product Height Uom":"\"","Product Length/Depth":8.2,"Product Length/Depth Uom":"\"","Product Width ":17.8,"Product Width Uom":"\"","Product Height (Metric)":254,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":207,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":453,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHLF,WALL MT CPU,GY","Search Terms":"12332-101,Wall-Mount CPU Shelf,ZetaFrame Wall-Mount CPU Shelf,Server cabinet Wall-Mount CPU Shelf,Rack-mounted Wall-Mount CPU Shelf,Data center Wall-Mount CPU Shelf,Cabinet Wall-Mount CPU Shelf solution,Network rack Wall-Mount CPU Shelf,Structured cabling solution for Wall-Mount CPU Shelf,Best Wall-Mount CPU Shelf for server racks,How to organize cables with Wall-Mount CPU Shelf,Efficient routing for Wall-Mount CPU Shelf,Front-to-back cable routing for Wall-Mount CPU Shelf,High-density cable organization for Wall-Mount CPU Shelf,Professional cable management for Wall-Mount CPU Shelf","Search Relevancy":3},{"primaryId":"12332-501","Primary ID":"12332-501","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Wall-Mount CPU Shelf","Marketing Description - Global English":"Wall-Mount CPU Shelf; Clear","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":13,"Ship Height Uom":"in","Ship Length/Depth":46,"Ship Length/Depth Uom":"in","Ship Width":13,"Ship Width Uom":"in","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":33,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":33,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":132.6,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Wall-Mount CPU Shelf","Promote on Website":"1","Attached to Series":"1","Height":"10\" (254 mm)","Width":"17.8\" (453 mm)","Depth":"8.2\" (207 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":10,"Product Height Uom":"\"","Product Length/Depth":8.2,"Product Length/Depth Uom":"\"","Product Width ":17.8,"Product Width Uom":"\"","Product Height (Metric)":254,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":207,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":453,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHLF,WALL MT CPU,CL","Search Terms":"12332-501,Wall-Mount CPU Shelf,ZetaFrame Wall-Mount CPU Shelf,Server cabinet Wall-Mount CPU Shelf,Rack-mounted Wall-Mount CPU Shelf,Data center Wall-Mount CPU Shelf,Cabinet Wall-Mount CPU Shelf solution,Network rack Wall-Mount CPU Shelf,Structured cabling solution for Wall-Mount CPU Shelf,Best Wall-Mount CPU Shelf for server racks,How to organize cables with Wall-Mount CPU Shelf,Efficient routing for Wall-Mount CPU Shelf,Front-to-back cable routing for Wall-Mount CPU Shelf,High-density cable organization for Wall-Mount CPU Shelf,Professional cable management for Wall-Mount CPU Shelf","Search Relevancy":3},{"primaryId":"12332-701","Primary ID":"12332-701","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Wall-Mount CPU Shelf","Marketing Description - Global English":"Wall-Mount CPU Shelf; Black","Shipping Weight":6,"Shipping Weight Uom":"LB","Ship Height":13,"Ship Height Uom":"in","Ship Length/Depth":46,"Ship Length/Depth Uom":"in","Ship Width":13,"Ship Width Uom":"in","Shipping Weight (Metric)":2.72,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":33,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":33,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":132.6,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Wall-Mount CPU Shelf","Promote on Website":"1","Attached to Series":"1","Height":"10\" (254 mm)","Width":"17.8\" (453 mm)","Depth":"8.2\" (207 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":10,"Product Height Uom":"\"","Product Length/Depth":8.2,"Product Length/Depth Uom":"\"","Product Width ":17.8,"Product Width Uom":"\"","Product Height (Metric)":254,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":207,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":453,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHLF,WALL MT CPU,BK","Search Terms":"12332-701,Wall-Mount CPU Shelf,ZetaFrame Wall-Mount CPU Shelf,Server cabinet Wall-Mount CPU Shelf,Rack-mounted Wall-Mount CPU Shelf,Data center Wall-Mount CPU Shelf,Cabinet Wall-Mount CPU Shelf solution,Network rack Wall-Mount CPU Shelf,Structured cabling solution for Wall-Mount CPU Shelf,Best Wall-Mount CPU Shelf for server racks,How to organize cables with Wall-Mount CPU Shelf,Efficient routing for Wall-Mount CPU Shelf,Front-to-back cable routing for Wall-Mount CPU Shelf,High-density cable organization for Wall-Mount CPU Shelf,Professional cable management for Wall-Mount CPU Shelf","Search Relevancy":3},{"primaryId":"12332-E01","Primary ID":"12332-E01","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Wall-Mount CPU Shelf","Marketing Description - Global English":"Wall-Mount CPU Shelf; Glacier White","Shipping Weight":6,"Shipping Weight Uom":"LB","Ship Height":13,"Ship Height Uom":"in","Ship Length/Depth":46,"Ship Length/Depth Uom":"in","Ship Width":13,"Ship Width Uom":"in","Shipping Weight (Metric)":2.72,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":33,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":33,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":145.89,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Wall-Mount CPU Shelf","Promote on Website":"1","Attached to Series":"1","Height":"10\" (254 mm)","Width":"17.8\" (453 mm)","Depth":"8.2\" (207 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":10,"Product Height Uom":"\"","Product Length/Depth":8.2,"Product Length/Depth Uom":"\"","Product Width ":17.8,"Product Width Uom":"\"","Product Height (Metric)":254,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":207,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":453,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHLF,WALL MT CPU,GW","Search Terms":"12332-E01,Wall-Mount CPU Shelf,ZetaFrame Wall-Mount CPU Shelf,Server cabinet Wall-Mount CPU Shelf,Rack-mounted Wall-Mount CPU Shelf,Data center Wall-Mount CPU Shelf,Cabinet Wall-Mount CPU Shelf solution,Network rack Wall-Mount CPU Shelf,Structured cabling solution for Wall-Mount CPU Shelf,Best Wall-Mount CPU Shelf for server racks,How to organize cables with Wall-Mount CPU Shelf,Efficient routing for Wall-Mount CPU Shelf,Front-to-back cable routing for Wall-Mount CPU Shelf,High-density cable organization for Wall-Mount CPU Shelf,Professional cable management for Wall-Mount CPU Shelf","Search Relevancy":3}],"options":{"Color":["Black","Clear","Glacier White","Gray"]},"total":4}