{"items":[{"primaryId":"04002-001","Primary ID":"04002-001","Color":"Gold","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Hardware","Marketing Product Subgroup":"Washers","Marketing Product Series":"Washers: Type A Plain","Marketing Description - Global English":"Washers: Type A Plain 5/8\" Wide; Gold","Shipping Weight":0.08,"Shipping Weight Uom":"LB","Ship Height":15,"Ship Height Uom":"in","Ship Length/Depth":18,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.04,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":38,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1.3,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"5/8\"","Keyword":"Hardware;Washers","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/74beb2e7/66eca59d707e810019a34394/20283_CUT-pdf"],"Promote on Website":"1","Attached to Series":"1","Pack Of":"EA","Nominal Size":"5/8\"","BABA Compliant":"0","Product Weight":0.068,"Product Weight UOM":"LB","Short Description":"WSHR,PLAIN,5/8 IN ,GC","Search Terms":"04002-001,Washers: Type A Plain,ZetaFrame Washers: Type A Plain,Server cabinet Washers: Type A Plain,Rack-mounted Washers: Type A Plain,Data center Washers: Type A Plain,Cabinet Washers: Type A Plain solution,Network rack Washers: Type A Plain,Structured cabling solution for Washers: Type A Plain,Best Washers: Type A Plain for server racks,How to organize cables with Washers: Type A Plain,Efficient routing for Washers: Type A Plain,Front-to-back cable routing for Washers: Type A Plain,High-density cable organization for Washers: Type A Plain,Professional cable management for Washers: Type A Plain","Search Relevancy":3,"SKU Level SEO Schema Data":"{\r\n  \"@context\": \"https://schema.org\",\r\n  \"@type\": \"Product\",\r\n  \"name\": \"Error - 403\",\r\n  \"description\": \"Access denied error page displayed when the requested product information could not be retrieved.\",\r\n  \"image\": \"https://assets.chatsworth.com/76e9b063-b735-0064-0f38-c80e7ad813bb/5ecdf88d-3a4f-4826-8a56-3d8f315f98c0/cpi_logo.BbpggA4C.svg?auto=format&lossless=true&h=36&w=0&dpr=1\",\r\n  \"offers\": {\r\n    \"@type\": \"Offer\",\r\n    \"url\": \"https://www.chatsworth.com/en-us/products/cable-pathway/hardware/washers/washers-type-a-plain/04002-001\",\r\n    \"price\": \"0.00\",\r\n    \"priceCurrency\": \"USD\",\r\n    \"availability\": \"https://schema.org/OutOfStock\",\r\n    \"priceValidUntil\": \"2025-12-31\"\r\n  }\r\n}"},{"primaryId":"04002-002","Primary ID":"04002-002","Color":"Gold","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Hardware","Marketing Product Subgroup":"Washers","Marketing Product Series":"Washers: Type A Plain","Marketing Description - Global English":"Washers: Type A Plain 3/8\" Wide; Gold","Shipping Weight":0.02,"Shipping Weight Uom":"LB","Ship Height":12,"Ship Height Uom":"in","Ship Length/Depth":15,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":0.01,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":30,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1.3,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"3/8\"","Keyword":"Hardware;Washers","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/74beb2e7/66eca59d707e810019a34394/20283_CUT-pdf"],"Promote on Website":"1","Attached to Series":"1","Pack Of":"EA","Nominal Size":"3/8\"","BABA Compliant":"0","Product Weight":0,"Product Weight UOM":"LB","Short Description":"WSHR,PLAIN,3/8 IN ,GC","Search Terms":"04002-002,Washers: Type A Plain,ZetaFrame Washers: Type A Plain,Server cabinet Washers: Type A Plain,Rack-mounted Washers: Type A Plain,Data center Washers: Type A Plain,Cabinet Washers: Type A Plain solution,Network rack Washers: Type A Plain,Structured cabling solution for Washers: Type A Plain,Best Washers: Type A Plain for server racks,How to organize cables with Washers: Type A Plain,Efficient routing for Washers: Type A Plain,Front-to-back cable routing for Washers: Type A Plain,High-density cable organization for Washers: Type A Plain,Professional cable management for Washers: Type A Plain","Search Relevancy":3},{"primaryId":"20283-012","Primary ID":"20283-012","Color":"Zinc Plated","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Hardware","Marketing Product Subgroup":"Washers","Marketing Product Series":"Washers: Type A Plain","Marketing Description - Global English":"Washers: Type A Plain 5/16\"; Zinc","Shipping Weight":0.02,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.01,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1.18,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"5/16\"","Keyword":"Washer;Plain Washer;Flat Washer","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/74beb2e7/66eca59d707e810019a34394/20283_CUT-pdf"],"Promote on Website":"1","Attached to Series":"1","Pack Of":"EA","Nominal Size":"5/16\"","BABA Compliant":"0","Product Weight":0,"Product Weight UOM":"LB","Short Description":"WSHR,PLAIN,5/6 IN,ZN","Search Terms":"20283-012,Washers: Type A Plain,ZetaFrame Washers: Type A Plain,Server cabinet Washers: Type A Plain,Rack-mounted Washers: Type A Plain,Data center Washers: Type A Plain,Cabinet Washers: Type A Plain solution,Network rack Washers: Type A Plain,Structured cabling solution for Washers: Type A Plain,Best Washers: Type A Plain for server racks,How to organize cables with Washers: Type A Plain,Efficient routing for Washers: Type A Plain,Front-to-back cable routing for Washers: Type A Plain,High-density cable organization for Washers: Type A Plain,Professional cable management for Washers: Type A Plain","Search Relevancy":3},{"primaryId":"20283-013","Primary ID":"20283-013","Color":"Zinc Plated","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Hardware","Marketing Product Subgroup":"Washers","Marketing Product Series":"Washers: Type A Plain","Marketing Description - Global English":"Washers: Type A Plain 3/8\"; Zinc","Shipping Weight":0.02,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.01,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":2.18,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"3/8\"","Keyword":"Washer;Plain Washer;Flat Washer","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/74beb2e7/66eca59d707e810019a34394/20283_CUT-pdf"],"Promote on Website":"1","Attached to Series":"1","Pack Of":"EA","Nominal Size":"3/8\"","BABA Compliant":"0","Product Weight":0,"Product Weight UOM":"LB","Short Description":"WSHR,PLAIN,3/8 IN,ZN","Search Terms":"20283-013,Washers: Type A Plain,ZetaFrame Washers: Type A Plain,Server cabinet Washers: Type A Plain,Rack-mounted Washers: Type A Plain,Data center Washers: Type A Plain,Cabinet Washers: Type A Plain solution,Network rack Washers: Type A Plain,Structured cabling solution for Washers: Type A Plain,Best Washers: Type A Plain for server racks,How to organize cables with Washers: Type A Plain,Efficient routing for Washers: Type A Plain,Front-to-back cable routing for Washers: Type A Plain,High-density cable organization for Washers: Type A Plain,Professional cable management for Washers: Type A Plain","Search Relevancy":3},{"primaryId":"20283-022","Primary ID":"20283-022","Color":"Zinc Plated","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Hardware","Marketing Product Subgroup":"Washers","Marketing Product Series":"Washers: Type A Plain","Marketing Description - Global English":"Washers: Type A Plain 5/8\"; Zinc","Shipping Weight":0.06,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":7,"Ship Width Uom":"in","Shipping Weight (Metric)":0.03,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1.18,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"5/8\"","Keyword":"Washer;Plain Washer;Flat Washer","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/74beb2e7/66eca59d707e810019a34394/20283_CUT-pdf"],"Promote on Website":"1","Attached to Series":"1","Pack Of":"EA","Nominal Size":"5/8\"","BABA Compliant":"0","Product Weight":0,"Product Weight UOM":"LB","Short Description":"WSHR,PLAIN,5/8 IN,ZN","Search Terms":"20283-022,Washers: Type A Plain,ZetaFrame Washers: Type A Plain,Server cabinet Washers: Type A Plain,Rack-mounted Washers: Type A Plain,Data center Washers: Type A Plain,Cabinet Washers: Type A Plain solution,Network rack Washers: Type A Plain,Structured cabling solution for Washers: Type A Plain,Best Washers: Type A Plain for server racks,How to organize cables with Washers: Type A Plain,Efficient routing for Washers: Type A Plain,Front-to-back cable routing for Washers: Type A Plain,High-density cable organization for Washers: Type A Plain,Professional cable management for Washers: Type A Plain","Search Relevancy":3}],"options":{"Nominal Size":["3/8\"","5/16\"","5/8\""],"Color":["Gold","Zinc Plated"]},"total":5}