{"items":[{"primaryId":"36651-001","Primary ID":"36651-001","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Access Control","Marketing Product Series":"Wire Harness Kit for eConnect Electronic Access Control","Marketing Description - Global English":"Wire Harness Kit for eConnect Electronic Access Control with 2 wiring harnesses","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":13,"Ship Length/Depth Uom":"in","Ship Width":5,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":13,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":105.21,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Depth":"16.4\" (417 mm)","BABA Compliant":"0","Product Height Uom":"N/A","Product Length/Depth":16.4,"Product Length/Depth Uom":"\"","Product Width ":0,"Product Width Uom":"N/A","Product Height (Metric)":0,"Product Height Uom (Metric)":"N/A","Product Depth (Metric)":417,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":0,"Product Weight":0,"Product Weight UOM":"LB","Short Description":"EAC,ECONNECT WIRE HARNESS KIT","Search Terms":"36651-001,Wire Harness Kit for eConnect Electronic Access Control,ZetaFrame Wire Harness Kit for eConnect Electronic Access Control,Server cabinet Wire Harness Kit for eConnect Electronic Access Control,Rack-mounted Wire Harness Kit for eConnect Electronic Access Control,Data center Wire Harness Kit for eConnect Electronic Access Control,Cabinet Wire Harness Kit for eConnect Electronic Access Control solution,Network rack Wire Harness Kit for eConnect Electronic Access Control,Structured cabling solution for Wire Harness Kit for eConnect Electronic Access Control,Best Wire Harness Kit for eConnect Electronic Access Control for server racks,How to organize cables with Wire Harness Kit for eConnect Electronic Access Control,Efficient routing for Wire Harness Kit for eConnect Electronic Access Control,Front-to-back cable routing for Wire Harness Kit for eConnect Electronic Access Control,High-density cable organization for Wire Harness Kit for eConnect Electronic Access Control,Professional cable management for Wire Harness Kit for eConnect Electronic Access Control","Search Relevancy":3,"SKU Level SEO Page Title":"36651 Wire Harness Kit for eConnect® Access Control | Chatsworth","SKU Level SEO Meta Description":"Get the 36651 wire harness kit for eConnect® access control. Reliable wire harness accessories simplify deployment and protect your data center.","SKU Level Web H4 Heading":"Key Features of the 36651 Wire Harness Kit","SKU Level Web Paragraph Text":"<p>The 36651 Wire Harness Kit provides two pre‑terminated harnesses designed for front and rear connections on eConnect® Power Distribution Units. Each harness is built to meet the rigorous demands of wiring harness enterprise environments, delivering consistent signal integrity and secure power routing. The kit eliminates the need for field splicing, reducing installation time and minimizing potential errors. Designed as a modular accessory, the kit integrates seamlessly with existing harness cabinets and enclosure layouts. Its compact form factor ensures that cable pathways remain organized, supporting optimal airflow and thermal management in dense data center configurations. By using standardized connectors, the kit aligns with CPI's broader portfolio of wire harness products. Installation requires only basic tools, allowing technicians to complete the task without specialized training. The robust construction resists wear from frequent access, making it a dependable component for high‑traffic control zones. Additionally, the kit's labeling system simplifies future troubleshooting and maintenance activities. The 36651 kit is an ideal spare part for customers who need to replace damaged wiring or expand their eConnect® deployments. Its compatibility with CPI's eConnect® Secure Array® ecosystem ensures that all security and monitoring functions remain fully operational. This reliability supports the continuous uptime expectations of modern hyperscale and multi‑tenant facilities. Choosing CPI's wire harness accessories means benefitting from a globally supported supply chain and rapid customization options. Customers receive the same high‑quality standards that define CPI's thermal, power, and cable‑management solutions. Partnering with CPI helps organizations protect critical infrastructure while maintaining the flexibility required for future growth.</p>"}],"options":{},"total":1}