{"items":[{"primaryId":"A1-21AC-1202-G22","Primary ID":"A1-21AC-1202-G22","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":"Hammer Gray (RAL 7035)","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"RMR Free-Standing and Floor-Mount Enclosures","Marketing Product Subgroup":"Free-Standing Enclosures","Marketing Product Series":"RMR Free-Standing Enclosure, Type 12, with Solid Double Door","Marketing Description - Global English":"RMR MODULAR ENCLOSURE (A1)HEIGHT: 2000MM;WIDTH: 600MM;DEPTH: 600MM;COLOR: HAMMER GRAY RAL 7035;FRONT DOOR: SOLID METAL DOOR;FRONT LATCH: T HANDLE LATCH ASSEMBLY, CH751;REAR DOOR: SOLID BOLT-ON PANEL;REAR LATCH: NONE;LEFT SIDE PANEL: NONE;RIGHT SIDE PANEL: NONE;TOP PANEL: WITH GLAND PLATE;BOTTOM PANEL: WITH GLAND PLATES;FULL MOUNTING PLATE: FULL HEIGHT (QTY: 1);RAIL: NONE;GROUND WIRE: 8IN 12AWG GROUND WIRE W/ QUICK CONNECT (QTY: 1);LEVELER: LEVELER KIT (QTY: 1)","Material":"Steel","Shipping Weight":310,"Shipping Weight Uom":"LB","Ship Height":0,"Ship Height Uom":"in","Ship Length/Depth":0,"Ship Length/Depth Uom":"in","Ship Width":0,"Ship Width Uom":"in","Shipping Weight (Metric)":140.62,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":4492.34,"Country Of Origin":"US","Certifications":["NEMA"],"Promote on Website":"1","Attached to Series":"1","Height":"78.7\" (2000 mm)","Width":"23.62\" (600 mm)","Depth":"23.62\" (600 mm)","BABA Compliant":"1","Product Height":78.7,"Product Height Uom":"\"","Product Length/Depth":23.62,"Product Length/Depth Uom":"\"","Product Width ":23.62,"Product Width Uom":"\"","Product Height (Metric)":2000,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":600,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":600,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RMR,MD,PNL,600Wx600Dx2000H,SM/RP,HG"},{"primaryId":"A1-21BB-1171-G11","Primary ID":"A1-21BB-1171-G11","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":"Hammer Gray (RAL 7035)","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"RMR Free-Standing and Floor-Mount Enclosures","Marketing Product Subgroup":"Free-Standing Enclosures","Marketing Product Series":"RMR Free-Standing Enclosure, Type 12, with Solid Double Door","Marketing Description - Global English":"RMR MODULAR ENCLOSURE (A1)HEIGHT: 2000MM (42 RMU);WIDTH: 600MM;DEPTH: 800MM;COLOR: HAMMER GRAY RAL 7035;FRONT DOOR: SOLID METAL DOOR;FRONT LATCH: DOUBLE BIT;REAR DOOR: SOLID METAL DOOR;REAR LATCH: DOUBLE BIT;LEFT SIDE PANEL: SOLID SIDE PANEL;RIGHT SIDE PANEL: 5-7K BTU COOLING UNIT  WITH 5-7K BTU A/C, 115V, HAMMER GRAY RAL 7035;TOP PANEL: SOLID TOP PANEL;BOTTOM PANEL: SOLID BOTTOM PANEL;RAIL: SQUARE PUNCHED, PAIR (QTY: 2) WITH SLIDE ASSEMBY;GROUND WIRE: 8IN 12AWG GROUND WIRE W/ QUICK CONNECT (QTY: 1);LEVELER: LEVELER KIT (QTY: 1)","Material":"Steel","Shipping Weight":397,"Shipping Weight Uom":"LB","Ship Height":0,"Ship Height Uom":"in","Ship Length/Depth":0,"Ship Length/Depth Uom":"in","Ship Width":0,"Ship Width Uom":"in","Shipping Weight (Metric)":180.08,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":13607.79,"Country Of Origin":"US","Certifications":["NEMA"],"Promote on Website":"1","Attached to Series":"1","Height":"78.7\" (2000 mm)","Width":"23.62\" (600 mm)","Depth":"31.5\" (800 mm)","BABA Compliant":"1","Product Height":78.7,"Product Height Uom":"\"","Product Length/Depth":31.5,"Product Length/Depth Uom":"\"","Product Width ":23.62,"Product Width Uom":"\"","Product Height (Metric)":2000,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":800,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":600,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RMR,MD,600Wx800Dx2000H,SM/SM,HG"},{"primaryId":"A1-22BB-4322-C11","Primary ID":"A1-22BB-4322-C11","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"RMR Free-Standing and Floor-Mount Enclosures","Marketing Product Subgroup":"Free-Standing Enclosures","Marketing Product Series":"RMR Free-Standing Enclosure, Type 12, with Solid Double Door","Marketing Description - Global English":"RMR MODULAR ENCLOSURE (A1)HEIGHT: 2000MM (42 RMU);WIDTH: 800MM;DEPTH: 800MM;COLOR: BLACK;FRONT DOOR: FILTER FAN INTAKE, 177MM, 65CFM WITH FILTER 177MM BLACK;FRONT LATCH: T HANDLE LATCH ASSEMBLY, CH751;REAR DOOR: FILTER FAN EXHAUST, 177MM, 65CFM WITH EXHAUST FAN W/ FILTER,115V, 65CFM, BLACK;REAR LATCH: T HANDLE LATCH ASSEMBLY, CH751;LEFT SIDE PANEL: SOLID SIDE PANEL;RIGHT SIDE PANEL: SOLID SIDE PANEL;TOP PANEL: SOLID TOP PANEL;BOTTOM PANEL: SOLID BOTTOM PANEL;RAIL: SQUARE PUNCHED, PAIR (QTY: 2) WITH SLIDE ASSEMBY;GROUND WIRE: 8IN 12AWG GROUND WIRE W/ QUICK CONNECT (QTY: 1);LEVELER: LEVELER KIT (QTY: 1)","Material":"Steel","Shipping Weight":456,"Shipping Weight Uom":"LB","Ship Height":0,"Ship Height Uom":"in","Ship Length/Depth":0,"Ship Length/Depth Uom":"in","Ship Width":0,"Ship Width Uom":"in","Shipping Weight (Metric)":206.84,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":7752.88,"Country Of Origin":"US","Certifications":["NEMA"],"Promote on Website":"1","Attached to Series":"1","Height":"78.7\" (2000 mm)","Width":"31.5\" (800 mm)","Depth":"31.5\" (800 mm)","BABA Compliant":"1","Product Height":78.7,"Product Height Uom":"\"","Product Length/Depth":31.5,"Product Length/Depth Uom":"\"","Product Width ":31.5,"Product Width Uom":"\"","Product Height (Metric)":2000,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":800,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":800,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RMR,MD,800Wx800Dx2000H,FD/FF,BK"},{"primaryId":"A1-22CB-1131-C12","Primary ID":"A1-22CB-1131-C12","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"RMR Free-Standing and Floor-Mount Enclosures","Marketing Product Subgroup":"Free-Standing Enclosures","Marketing Product Series":"RMR Free-Standing Enclosure, Type 12, with Solid Double Door","Marketing Description - Global English":"RMR MODULAR ENCLOSURE (A1)HEIGHT: 2000MM (42 RMU);WIDTH: 800MM;DEPTH: 1000MM;COLOR: BLACK;FRONT DOOR: SOLID METAL DOOR;FRONT LATCH: DOUBLE BIT;REAR DOOR: SOLID METAL DOOR;REAR LATCH: DOUBLE BIT;LEFT SIDE PANEL: FILTER FAN EXHAUST, 177MM, 65CFM WITH FILTER 177MM BLACK;RIGHT SIDE PANEL: FILTER FAN INTAKE, 177MM, 65CFM WITH INTAKE FAN W/ FILTER,115V, 65CFM, BLACK;TOP PANEL: WITH GLAND PLATE;BOTTOM PANEL: SOLID BOTTOM PANEL;RAIL: SQUARE PUNCHED, PAIR (QTY: 2) WITH SLIDE ASSEMBY;GROUND WIRE: 8IN 12AWG GROUND WIRE W/ QUICK CONNECT (QTY: 1);LEVELER: LEVELER KIT (QTY: 1)","Material":"Steel","Shipping Weight":505,"Shipping Weight Uom":"LB","Ship Height":0,"Ship Height Uom":"in","Ship Length/Depth":0,"Ship Length/Depth Uom":"in","Ship Width":0,"Ship Width Uom":"in","Shipping Weight (Metric)":229.07,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":7820.92,"Country Of Origin":"US","Certifications":["NEMA"],"Promote on Website":"1","Attached to Series":"1","Height":"78.7\" (2000 mm)","Width":"31.5\" (800 mm)","Depth":"39.37\" (1000 mm)","BABA Compliant":"1","Product Height":78.7,"Product Height Uom":"\"","Product Length/Depth":39.37,"Product Length/Depth Uom":"\"","Product Width ":31.5,"Product Width Uom":"\"","Product Height (Metric)":2000,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":1000,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":800,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RMR,MD,800Wx1000Dx2000H,SM/SM,BK"}],"options":{"Height":["78.7\" (2000 mm)"],"Width":["23.62\" (600 mm)","31.5\" (800 mm)"],"Depth":["23.62\" (600 mm)","31.5\" (800 mm)","39.37\" (1000 mm)"],"Color":["Black","Hammer Gray (RAL 7035)"]},"total":4}