{"items":[{"primaryId":"A3-32CC-2122-G11","Primary ID":"A3-32CC-2122-G11","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":"Hammer Gray (RAL 7035)","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"RMR Wall-Mount Enclosures","Marketing Product Subgroup":"Swing Wall-Mount","Marketing Product Series":"RMR Swing Wall-Mount Enclosure","Marketing Description - Global English":"RMR SWING WALL-MOUNT ENCLOSURE (A3);HEIGHT: 15U;WIDTH: 700MM;OVERALL DEPTH: 760MM;COLOR: HAMMER GRAY RAL 7035;CENTER: CHASSIS WITH  SIDE FAN/FILTER OPENINGS;LEFT SIDE: INTAKE FAN W/ FILTER, 115V, 38CFM, HAMMER GRAY RAL 7035;RIGHT SIDE: 38 CFM FILTER, HAMMER GRAY RAL 7035;REAR: SOLID METAL CHASSIS;FRONT DOOR: TEMPERED GLASS WINDOW;RAIL: SQUARE PUNCHED, PAIR (QTY: 1);LATCH: WING KNOB, CH751;REAR BACKPLANE: FIXED METAL BACKPLANE (QTY: 1);MOUNTING: LAG BOLT MOUNTING KIT;INCLUDES: GROUND LUG","Material":"Steel","Shipping Weight":0,"Shipping Weight Uom":"LB","Ship Height":0,"Ship Height Uom":"in","Ship Length/Depth":0,"Ship Length/Depth Uom":"in","Ship Width":0,"Ship Width Uom":"in","Shipping Weight (Metric)":0,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":4229.8,"Country Of Origin":"US","Certifications":["NEMA"],"Promote on Website":"1","Attached to Series":"1","Height":"26.25\" (666.75 mm)","Width":"27.55\" (700 mm)","Depth":"29.92\" (760 mm)","BABA Compliant":"1","Product Height":26.25,"Product Height Uom":"\"","Product Length/Depth":29.92,"Product Length/Depth Uom":"\"","Product Width ":27.55,"Product Width Uom":"\"","Product Height (Metric)":666.75,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":760,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":700,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RMR,SW,700Wx760Dx15UH,GD,HG"},{"primaryId":"A3-41CA-1122-C22","Primary ID":"A3-41CA-1122-C22","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"RMR Wall-Mount Enclosures","Marketing Product Subgroup":"Swing Wall-Mount","Marketing Product Series":"RMR Swing Wall-Mount Enclosure","Marketing Description - Global English":"RMR SWING WALL-MOUNT ENCLOSURE (A3);HEIGHT: 18U;WIDTH: 600MM;OVERALL DEPTH: 760MM;COLOR: BLACK;CENTER: CHASSIS WITH  SIDE FAN/FILTER OPENINGS;LEFT SIDE: INTAKE FAN W/ FILTER, 115V, 38CFM, BLACK;RIGHT SIDE: 38 CFM FILTER, BLACK;REAR: CHASSIS WITH GLAND OPENING TOP AND BOTTOM;REAR TOP: GLAND PLATE, 600W;REAR BOTTOM: GLAND PLATE, 600W;FRONT DOOR: SOLID METAL DOOR;RAIL: SQUARE PUNCHED, PAIR (QTY: 1);LATCH: WING KNOB, CH751;MOUNTING: LAG BOLT MOUNTING KIT;INCLUDES: GROUND LUG","Material":"Steel","Shipping Weight":0,"Shipping Weight Uom":"LB","Ship Height":0,"Ship Height Uom":"in","Ship Length/Depth":0,"Ship Length/Depth Uom":"in","Ship Width":0,"Ship Width Uom":"in","Shipping Weight (Metric)":0,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":4174.38,"Country Of Origin":"US","Certifications":["NEMA"],"Promote on Website":"1","Attached to Series":"1","Height":"31.5\" (800 mm)","Width":"23.62\" (600 mm)","Depth":"29.92\" (760 mm)","BABA Compliant":"1","Product Height":31.5,"Product Height Uom":"\"","Product Length/Depth":29.92,"Product Length/Depth Uom":"\"","Product Width ":23.62,"Product Width Uom":"\"","Product Height (Metric)":800,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":760,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":600,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RMR,SW,600Wx760Dx18UH,SM,BK","SKU Level SEO Page Title":"RMR® 41 Swing Wall-Mount Enclosure A3-41CA-1122-C22 | Chatsworth","SKU Level SEO Meta Description":"Discover the RMR® 41 Swing Wall-Mount Enclosure (A3-41CA-1122-C22) delivering NEMA 12 protection, easy rear access, and robust cooling for industrial data centers.","SKU Level Web H4 Heading":"Key Design Features and Benefits","SKU Level Web Paragraph Text":"<p>The RMR® 41 Swing Wall‑Mount Enclosure is engineered for demanding industrial environments, delivering full NEMA 12 protection against dust and non‑corrosive liquids. Its solid‑metal construction and black finish provide a rugged aesthetic while withstanding harsh conditions. As a true industrial enclosure, it integrates seamlessly into data‑center and telecom facilities. The swing‑out chassis design enables simultaneous front and rear access, allowing technicians to service equipment without removing the enclosure from the wall. This double‑hinged mechanism reduces downtime and protects sensitive components from exposure. Quick access is further enhanced by the CH751 key‑latch, which secures the front door while permitting authorized entry. Ventilation is built into the design with an intake fan on the left side and filter‑equipped exhaust on the right, delivering 38 CFM of airflow to meet high‑density cooling requirements. Optional fan and filter upgrades ensure optimal thermal management for AI, HPC, and other high‑performance applications. The enclosure's rear gland plates support power and cable entry while maintaining the NEMA 12 seal. Robust mounting options include a lag‑bolt kit and square‑punched rails, allowing flexible installation on concrete, metal studs, or existing wall systems. The solid front door, paired with a wing‑knob latch, safeguards equipment against unauthorized access. All components are engineered for rapid, field‑free assembly. CPI offers a full suite of accessories--such as sealed cable entries, PDU mounts, and custom ventilation kits--so the RMR® 41 can be tailored to specific project needs. Global availability and rapid customization ensure that customers receive a solution that fits both current and future infrastructure demands.</p>"},{"primaryId":"A3-51CA-2122-C12","Primary ID":"A3-51CA-2122-C12","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"RMR Wall-Mount Enclosures","Marketing Product Subgroup":"Swing Wall-Mount","Marketing Product Series":"RMR Swing Wall-Mount Enclosure","Marketing Description - Global English":"RMR SWING WALL-MOUNT ENCLOSURE (A3);HEIGHT: 21U;WIDTH: 600MM;OVERALL DEPTH: 760MM;COLOR: BLACK;CENTER: CHASSIS WITH  SIDE FAN/FILTER OPENINGS;LEFT SIDE: INTAKE FAN W/ FILTER, 115V, 38CFM, BLACK;RIGHT SIDE: 38 CFM FILTER, BLACK;REAR: CHASSIS WITH GLAND OPENING TOP;REAR TOP: GLAND PLATE, 600W;FRONT DOOR: TEMPERED GLASS WINDOW;RAIL: SQUARE PUNCHED, PAIR (QTY: 1);LATCH: WING KNOB, CH751;MOUNTING: LAG BOLT MOUNTING KIT;INCLUDES: GROUND LUG","Material":"Steel","Shipping Weight":189.5,"Shipping Weight Uom":"LB","Ship Height":0,"Ship Height Uom":"in","Ship Length/Depth":0,"Ship Length/Depth Uom":"in","Ship Width":0,"Ship Width Uom":"in","Shipping Weight (Metric)":85.96,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":4378.89,"Country Of Origin":"US","Certifications":["NEMA"],"Promote on Website":"1","Attached to Series":"1","Height":"36.75\" (933.45 mm)","Width":"23.62\" (600 mm)","Depth":"29.92\" (760 mm)","BABA Compliant":"1","Product Height":36.75,"Product Height Uom":"\"","Product Length/Depth":29.92,"Product Length/Depth Uom":"\"","Product Width ":23.62,"Product Width Uom":"\"","Product Height (Metric)":933.45,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":760,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":600,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RMR,SW,600Wx760Dx21UH,GD,BK","SKU Level SEO Page Title":"RMR Swing Wall-Mount Enclosure - NEMA 12 Solution | Chatsworth","SKU Level SEO Meta Description":"Discover the RMR Swing Wall-Mount Enclosure, a NEMA 12 enclosure delivering secure, easy access and robust cooling for industrial applications. Learn more.","SKU Level Web H4 Heading":"Key Features and Benefits of the RMR Swing Wall‑Mount Enclosure","SKU Level Web Paragraph Text":"<p>The RMR® Swing Wall-Mount Enclosure provides a compact, 21U solution for high‑density equipment. Its 600 mm width and 760 mm depth fit standard rack layouts while preserving floor space. Designed for industrial settings, it delivers secure, front‑and‑rear access without removing the cabinet. As a NEMA 12 enclosure, it meets IP 55 requirements for protection against dust and dripping non‑corrosive liquids. The robust foam‑gasket sealing ensures a tight barrier at every panel and cable entry. This rating makes the enclosure suitable for harsh manufacturing and outdoor data‑center environments. The swing‑out center section pivots on reinforced hinges, allowing the front door to release and swing away for quick maintenance. A CH751 key‑latch secures the front door, preventing unauthorized entry while the chassis remains latched. This design reduces equipment exposure time and speeds service cycles. RMR® units integrate seamlessly with other industrial NEMA enclosures and wall‑mount cabinets in a modular system. Attachment points along all four sides enable rapid installation of rails, gland plates, and cooling accessories. The flexibility supports customized airflow solutions for AI and HPC workloads. Chatsworth Products offers global availability and rapid customization for the RMR® Swing Wall‑Mount Enclosure, ensuring a fit‑for‑purpose solution on any project. Engineering support and the CPI Product Designer streamline specification and ordering. Trust CPI's decades of experience to protect and power critical infrastructure.</p>"},{"primaryId":"A3-52CA-2122-G11","Primary ID":"A3-52CA-2122-G11","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":"Hammer Gray (RAL 7035)","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"RMR Wall-Mount Enclosures","Marketing Product Subgroup":"Swing Wall-Mount","Marketing Product Series":"RMR Swing Wall-Mount Enclosure","Marketing Description - Global English":"RMR SWING WALL-MOUNT ENCLOSURE (A3);HEIGHT: 21U;WIDTH: 700MM;OVERALL DEPTH: 760MM;COLOR: HAMMER GRAY RAL 7035;CENTER: CHASSIS WITH  SIDE FAN/FILTER OPENINGS;LEFT SIDE: INTAKE FAN W/ FILTER, 115V, 38CFM, HAMMER GRAY RAL 7035;RIGHT SIDE: 38 CFM FILTER, HAMMER GRAY RAL 7035;REAR: SOLID METAL CHASSIS;FRONT DOOR: TEMPERED GLASS WINDOW;RAIL: SQUARE PUNCHED, PAIR (QTY: 1);LATCH: WING KNOB, CH751;MOUNTING: LAG BOLT MOUNTING KIT;INCLUDES: GROUND LUG","Material":"Steel","Shipping Weight":204,"Shipping Weight Uom":"LB","Ship Height":0,"Ship Height Uom":"in","Ship Length/Depth":0,"Ship Length/Depth Uom":"in","Ship Width":0,"Ship Width Uom":"in","Shipping Weight (Metric)":92.53,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":4399.07,"Country Of Origin":"US","Certifications":["NEMA"],"Promote on Website":"1","Attached to Series":"1","Height":"36.75\" (933.45 mm)","Width":"27.55\" (700 mm)","Depth":"29.92\" (760 mm)","BABA Compliant":"1","Product Height":36.75,"Product Height Uom":"\"","Product Length/Depth":29.92,"Product Length/Depth Uom":"\"","Product Width ":27.55,"Product Width Uom":"\"","Product Height (Metric)":933.45,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":760,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":700,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RMR,SW,700Wx760Dx21UH,GD,HG","SKU Level SEO Page Title":"RMR Swing Wall‑Mount Enclosure A3‑52CA‑2122‑G11 | Chatsworth","SKU Level SEO Meta Description":"RMR® Swing Wall‑Mount Enclosure A3‑52CA‑2122‑G11 offers NEMA 12, wall‑mount protection for industrial use. Fast customization and reliable performance.","SKU Level Web H4 Heading":"Key Features of the RMR® Swing Wall‑Mount Enclosure","SKU Level Web Paragraph Text":"<p>The RMR® Swing Wall‑Mount Enclosure delivers NEMA 12, IP 55 protection for equipment in harsh industrial environments. Its solid rear chassis and tempered‑glass front door provide a secure barrier while allowing visual monitoring of installed hardware. The enclosure's dimensions of 36.75″ H x 27.55″ W x 29.92″ D (933 mm x 700 mm x 760 mm) meet standard rack‑mount specifications for seamless integration. A double‑hinged, swing‑out center section enables rapid front‑ and rear‑access without removing the entire cabinet. The design limits exposure time, reducing the risk of contamination or accidental damage during service. The CH751 key‑latch secures the front door, ensuring only authorized personnel can open the enclosure. Ventilation is addressed with factory‑installed intake fans delivering 38 CFM and optional filter openings on both sides of the chassis. This airflow strategy maintains temperature stability for high‑density IT equipment and supports additional cooling solutions when required. The solid metal rear panel further protects against dust ingress while providing a sturdy mounting surface. The enclosure can be configured with square‑punched rails, sealed cable entry, and a range of accessories such as PDU brackets and grounding lugs--all under a single part number. This modular approach eliminates field modifications and accelerates deployment in data‑center or edge installations. Engineers can select the exact rail length, door type, and ventilation option to match project specifications. CPI offers short lead times for custom modifications, including changes to size, color, or added openings for controls and HMI interfaces. Global distributor coverage ensures rapid availability across North America, Europe, and Asia‑Pacific regions. The RMR® Swing Wall‑Mount Enclosure combines robust protection, flexible access, and customizable options to meet the demanding needs of modern industrial NEMA Enclosures.</p>"},{"primaryId":"A3-62CA-2122-G11","Primary ID":"A3-62CA-2122-G11","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":"Hammer Gray (RAL 7035)","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"RMR Wall-Mount Enclosures","Marketing Product Subgroup":"Swing Wall-Mount","Marketing Product Series":"RMR Swing Wall-Mount Enclosure","Marketing Description - Global English":"RMR SWING WALL-MOUNT ENCLOSURE (A3);HEIGHT: 26U;WIDTH: 700MM;OVERALL DEPTH: 760MM;COLOR: HAMMER GRAY RAL 7035;CENTER: CHASSIS WITH  SIDE FAN/FILTER OPENINGS;LEFT SIDE: INTAKE FAN W/ FILTER, 115V, 38CFM, HAMMER GRAY RAL 7035;RIGHT SIDE: 38 CFM FILTER, HAMMER GRAY RAL 7035;REAR: SOLID METAL CHASSIS;FRONT DOOR: TEMPERED GLASS WINDOW;RAIL: SQUARE PUNCHED, PAIR (QTY: 1);LATCH: WING KNOB, CH751;MOUNTING: LAG BOLT MOUNTING KIT;INCLUDES: GROUND LUG","Material":"Steel","Shipping Weight":0,"Shipping Weight Uom":"LB","Ship Height":0,"Ship Height Uom":"in","Ship Length/Depth":0,"Ship Length/Depth Uom":"in","Ship Width":0,"Ship Width Uom":"in","Shipping Weight (Metric)":0,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":4775.57,"Country Of Origin":"US","Certifications":["NEMA"],"Promote on Website":"1","Attached to Series":"1","Height":"45.5\" (1155.7 mm)","Width":"27.55\" (700 mm)","Depth":"29.92\" (760 mm)","BABA Compliant":"1","Product Height":45.5,"Product Height Uom":"\"","Product Length/Depth":29.92,"Product Length/Depth Uom":"\"","Product Width ":27.55,"Product Width Uom":"\"","Product Height (Metric)":1155.7,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":760,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":700,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RMR,SW,700Wx760Dx26UH,GD,HG"}],"options":{"Height":["26.25\" (666.75 mm)","31.5\" (800 mm)","36.75\" (933.45 mm)","45.5\" (1155.7 mm)"],"Width":["23.62\" (600 mm)","27.55\" (700 mm)"],"Depth":["29.92\" (760 mm)"],"Color":["Black","Hammer Gray (RAL 7035)"]},"total":5}