{"items":[{"primaryId":"A11-182209-G00","Primary ID":"A11-182209-G00","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":"Hammer Gray (RAL 7035)","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"RMR Wall-Mount Enclosures","Marketing Product Subgroup":"Standard Wall-Mount","Marketing Product Series":"RMR Standard Wall-Mount Enclosure, Type 4 and 12 with Single Door","Marketing Description - Global English":"RMR WALL-MOUNT ENCLOSURE (A11);TYPE 4;HEIGHT: 18\" (457 MM);WIDTH: 22\" (559 MM);DEPTH: 9\" (229 MM);SOLID SINGLE DOOR WITH 3PT LATCH AND CH751 LOCK;MOUNTING HOLES;COLOR: HAMMER GRAY RAL 7035","Material":"Steel","Shipping Weight":0,"Shipping Weight Uom":"LB","Ship Height":0,"Ship Height Uom":"in","Ship Length/Depth":0,"Ship Length/Depth Uom":"in","Ship Width":0,"Ship Width Uom":"in","Shipping Weight (Metric)":0,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":822.27,"Country Of Origin":"US","Certifications":["NEMA"],"Promote on Website":"1","Attached to Series":"1","Height":"18\" (457 mm)","Width":"22\" (559 mm)","Depth":"9\" (229 mm)","BABA Compliant":"1","Product Height":18,"Product Height Uom":"\"","Product Length/Depth":9,"Product Length/Depth Uom":"\"","Product Width ":22,"Product Width Uom":"\"","Product Height (Metric)":457,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":229,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":559,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RMR,WM,1D/S,T4,18H22W9D,3P/CH751,HL,G","SKU Level SEO Page Title":"RMR Single Door Enclosure - 4/12, NEMA 4X Front Plate | Chatsworth","SKU Level SEO Meta Description":"RMR® single door enclosure with NEMA 4X front plates, Type 4/12 rating and hammer‑gray finish. Perfect for harsh indoor or outdoor data‑center deployments.","SKU Level Web H4 Heading":"Key Features of the RMR® Single Door Enclosure","SKU Level Web Paragraph Text":"<p>The RMR® single door enclosure delivers robust protection for critical equipment in demanding environments. Rated for UL® Type 4/IP 66 and Type 12/IP 55, it shields against dust, rain, sleet, snow and hose‑down water. Its solid single door with a three‑point latch ensures a secure seal while still providing easy access. Front plates NEMA 4X enclosures are integral to maintaining the enclosure's integrity when cables and utilities enter the cabinet. The removable center beam on Type 4 models preserves sealing performance between doors, and the overlapping solid doors on Type 12 models add an extra layer of protection. Both configurations feature a continuous foam gasket that meets stringent NEMA requirements. CPI's Product Designer tool enables rapid configuration of the enclosure with factory‑installed accessories such as mounting rails, sealed cable entries, and power distribution units. Users can select from a range of swing‑out kits, cable management options, and optional glass doors to suit specific deployment needs. All components are pre‑kitted to reduce field modification and accelerate installation. The enclosure measures 18 in (457 mm) high, 22 in (559 mm) wide and 9 in (229 mm) deep, and is finished in hammer‑gray RAL 7035 for superior corrosion resistance. Integrated mounting holes or welded brackets provide flexible installation on walls, while the rugged mild‑steel construction ensures long‑term durability. Optional lock styles, including the CH751 keyed lock, add an extra security layer. With part number A11‑182209‑G00, this RMR® single door enclosure is backed by CPI's global network of authorized distributors and expert technical support. It is designed for both indoor and outdoor data‑center, edge, and industrial applications, offering a reliable enclosure solution that meets today's high‑density IT demands. Choose the RMR® enclosure for a proven, customizable, and future‑ready infrastructure component.</p>"},{"primaryId":"A11-201608-H18","Primary ID":"A11-201608-H18","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":"Hammer Gray (RAL 7035)","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"RMR Wall-Mount Enclosures","Marketing Product Subgroup":"Standard Wall-Mount","Marketing Product Series":"RMR Standard Wall-Mount Enclosure, Type 4 and 12 with Single Door","Marketing Description - Global English":"RMR WALL-MOUNT ENCLOSURE (A11);TYPE 4;HEIGHT: 20\" (508 MM);WIDTH: 16\" (406 MM);DEPTH: 8\" (203 MM);SOLID SINGLE DOOR WITH 1/4TURN LATCH AND SLOTTED LOCK;MOUNTING TABS;COLOR: GRAY ANSI 61","Material":"Steel","Shipping Weight":0,"Shipping Weight Uom":"LB","Ship Height":0,"Ship Height Uom":"in","Ship Length/Depth":0,"Ship Length/Depth Uom":"in","Ship Width":0,"Ship Width Uom":"in","Shipping Weight (Metric)":0,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":731.61,"Country Of Origin":"US","Certifications":["NEMA"],"Promote on Website":"1","Attached to Series":"1","Height":"20\" (508 mm)","Width":"16\" (406 mm)","Depth":"8\" (203 mm)","BABA Compliant":"1","Product Height":20,"Product Height Uom":"\"","Product Length/Depth":8,"Product Length/Depth Uom":"\"","Product Width ":16,"Product Width Uom":"\"","Product Height (Metric)":508,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":203,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":406,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RMR,WM,1D/S,T4,20H16W8D,QT/SLTD,TAB,H"},{"primaryId":"A11-322810-G12","Primary ID":"A11-322810-G12","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":"Hammer Gray (RAL 7035)","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"RMR Wall-Mount Enclosures","Marketing Product Subgroup":"Standard Wall-Mount","Marketing Product Series":"RMR Standard Wall-Mount Enclosure, Type 4 and 12 with Single Door","Marketing Description - Global English":"RMR WALL-MOUNT ENCLOSURE (A11);TYPE 4;HEIGHT: 32\" (813 MM);WIDTH: 28\" (711 MM);DEPTH: 10\" (254 MM);SOLID SINGLE DOOR WITH 3PT LATCH AND CH751 LOCK;MOUNTING TABS;COLOR: HAMMER GRAY RAL 7035","Material":"Steel","Shipping Weight":87.78,"Shipping Weight Uom":"LB","Ship Height":0,"Ship Height Uom":"in","Ship Length/Depth":0,"Ship Length/Depth Uom":"in","Ship Width":0,"Ship Width Uom":"in","Shipping Weight (Metric)":39.82,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1335.51,"Country Of Origin":"US","Certifications":["NEMA"],"Promote on Website":"1","Attached to Series":"1","Height":"32\" (813 mm)","Width":"28\" (711 mm)","Depth":"10\" (254 mm)","BABA Compliant":"1","Product Height":32,"Product Height Uom":"\"","Product Length/Depth":10,"Product Length/Depth Uom":"\"","Product Width ":28,"Product Width Uom":"\"","Product Height (Metric)":813,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":254,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":711,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RMR,WM,1D/S,T4,32H28W10D,3P/CH751,TAB,G"}],"options":{"Height":["18\" (457 mm)","20\" (508 mm)","32\" (813 mm)"],"Width":["16\" (406 mm)","22\" (559 mm)","28\" (711 mm)"],"Depth":["10\" (254 mm)","8\" (203 mm)","9\" (229 mm)"],"Color":["Hammer Gray (RAL 7035)"]},"total":3}