{"items":[{"primaryId":"AAT-AWM-H","Primary ID":"AAT-AWM-H","Color":"Beige","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Zone Enclosures","Marketing Product Subgroup":"Wall-Mount","Marketing Product Series":"Zone Cabling Wall-Mount Enclosure","Marketing Description - Global English":"Zone Cabling; Wall-Mount Enclosure; 24\"H (610 mm) x 42\"W (1070 mm) x 7.5\"D (191 mm); Beige","Shipping Weight":76,"Shipping Weight Uom":"LB","Ship Height":10,"Ship Height Uom":"in","Ship Length/Depth":109,"Ship Length/Depth Uom":"in","Ship Width":29,"Ship Width Uom":"in","Shipping Weight (Metric)":34.47,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":25,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":74,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1862.64,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Enclosure;Wall","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/af1b19ff/66eca3ec06cc930019d6b332/aat-awm-h_iis-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"24\" (610 mm)","Width":"42\" (1067 mm)","Depth":"7.5\" (191 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":24,"Product Height Uom":"\"","Product Length/Depth":7.5,"Product Length/Depth Uom":"\"","Product Width ":42,"Product Width Uom":"\"","Product Height (Metric)":610,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":191,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":1067,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ENCL,WALL,HORZ,42X24X7","Search Terms":"AAT-AWM-H,Zone Cabling Wall-Mount Enclosure,ZetaFrame Zone Cabling Wall-Mount Enclosure,Server cabinet Zone Cabling Wall-Mount Enclosure,Rack-mounted Zone Cabling Wall-Mount Enclosure,Data center Zone Cabling Wall-Mount Enclosure,Cabinet Zone Cabling Wall-Mount Enclosure solution,Network rack Zone Cabling Wall-Mount Enclosure,Structured cabling solution for Zone Cabling Wall-Mount Enclosure,Best Zone Cabling Wall-Mount Enclosure for server racks,How to organize cables with Zone Cabling Wall-Mount Enclosure,Efficient routing for Zone Cabling Wall-Mount Enclosure,Front-to-back cable routing for Zone Cabling Wall-Mount Enclosure,High-density cable organization for Zone Cabling Wall-Mount Enclosure,Professional cable management for Zone Cabling Wall-Mount Enclosure","Search Relevancy":1,"SKU Level SEO Page Title":"Zone Cabling Wall‑Mount Enclosure for AWM Products | Chatsworth","SKU Level SEO Meta Description":"Zone Cabling wall‑mount enclosure for AWM products offers secure, organized cable management and quick installation for today's data centers.","SKU Level Web H4 Heading":"Key Features of the Zone Cabling Wall‑Mount Enclosure","SKU Level Web Paragraph Text":"<p>The AAT‑AWM‑H wall‑mount enclosure delivers a compact solution for zone cabling deployments in data centers. Its dimensions of 24 in H x 42 in W x 7.5 in D provide ample space for AWM products while maintaining a low profile. Designed for easy integration, the enclosure includes pre‑punched knockouts and a locking double door for secure cable routing. Engineers can mount the enclosure directly to a wall, creating a dedicated awm building block that simplifies space planning. The interior accommodates a 100‑pair termination block, fiber optic adapter panel, and patch‑panel spaces, supporting organized awm cable use. Quick installation reduces labor time and minimizes disruption to existing infrastructure. A built‑in fan extracts heat generated by active components, preserving equipment reliability in high‑density environments. The insulated, fully hinged doors reduce noise and enhance security for valuable AWM products. This thermal management aligns with CPI's expertise in intelligent airflow solutions. The enclosure conforms to standard conduit sizes with ½‑in and 1½‑in knockouts, facilitating seamless zone‑data‑cabling installations. Optional accessories such as grounding kits and cable management trays extend functionality without compromising the enclosure's footprint. All components meet industry certifications for safety and performance. Customers benefit from CPI's global availability and rapid customization options, ensuring the wall‑mount enclosure fits specific project requirements. Technical support and CPI's product designer tool streamline specification and ordering processes. The AAT‑AWM‑H provides a reliable foundation for scalable, organized cabling in modern enterprise networks.</p>"}],"options":{},"total":1}