{"items":[{"primaryId":"38-1074-04-SCDOME","Primary ID":"38-1074-04-SCDOME","Color":"White","Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon Retrofit Doors and Trims","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Retrofit Doors 1074","Marketing Description - Global English":"Retrofit Door for Model 1074-04 Ceiling Enclosures, Vented White Plastic Dome Door","Material":"Aluminum,Steel","Shipping Weight":0,"Shipping Weight Uom":"LB","Ship Height":0,"Ship Height Uom":"IN","Ship Length/Depth":0,"Ship Length/Depth Uom":"IN","Ship Width":0,"Ship Width Uom":"IN","Usable Depth Uom":"inches","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":0,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Usable Depth Uom (Metric)":"0","Msrp $ Usd":495,"Country Of Origin":"US","Certifications":["ROHS"],"SKU Installation Instruction Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/ce61804c/680a9b1507ff5a0b8e00002a/OBERON_MODEL_1074-04-SCDOME_IIS.pdf"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cea151ee/67b4f3dc60ffa92c64000027/Oberon_Model_1074-SC-06-DOME_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"0.76\" (19 mm)","Width":"22.5\" (571 mm)","Depth":"22.4\" (568 mm)","Use With":"Any 1074 Enclosure","Access Point Vendor":["Airspan","Andrew","Celona","Commscope","Ericsson","Sunwave","Antenna","Various"],"Installation Zone":"Indoor","Region":["North America","EMEA and APAC"],"Mount Style":["Retrofit Doors and Trims"],"Standard and Security":["Locking"],"Collection":"Retrofit Doors and Trims","Door Style":"Opaque White Dome","Trim Style":"Not Applicable","Cover Style":"Not Applicable","Physical Security":"Keyed Lock","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Application":["Retrofit Door"],"BABA Compliant":"1","Product Height":0.76,"Product Height Uom":"\"","Product Length/Depth":22.4,"Product Length/Depth Uom":"\"","Product Width ":22.5,"Product Width Uom":"\"","Product Height (Metric)":19,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":568,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":571,"Product Width Uom (Metric)":"mm","Product Weight":2,"Product Weight UOM":"lb","Short Description":"Retrofit Door for Model 1074-04 Ceiling Enclosures, Vented White Plastic Dome Door","Ceiling Tile Size":["Not Applicable"],"Ceiling Tile Type":"Not Applicable","Access Point Model":["Airspan AirVelocity 1500","Airspan E-62-N2RU","Airspan E-62-N3RU","Andrew UAP2","Celona AP 20","Ericsson Radio Dot System","Sunwave Crossfire N3RU","Antenna","Various"],"Search Relevancy":4},{"primaryId":"38-1074-06-SCDOME","Primary ID":"38-1074-06-SCDOME","Color":"White","Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon Retrofit Doors and Trims","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Retrofit Doors 1074","Marketing Description - Global English":"Retrofit Door for Model 1074-06 Ceiling Enclosures, Vented White Plastic Dome Door","Material":"Aluminum,Steel","Shipping Weight":0,"Shipping Weight Uom":"LB","Ship Height":0,"Ship Height Uom":"IN","Ship Length/Depth":0,"Ship Length/Depth Uom":"IN","Ship Width":0,"Ship Width Uom":"IN","Usable Depth Uom":"inches","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":0,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Usable Depth Uom (Metric)":"0","Msrp $ Usd":495,"Country Of Origin":"US","Certifications":["ROHS"],"SKU Installation Instruction Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/b7d47833/6741203f6f426b001827a959/Oberon_Model_1074-SC-Domes_IIS-pdf"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cea151ee/67b4f3dc60ffa92c64000027/Oberon_Model_1074-SC-06-DOME_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"0.76\" (19 mm)","Width":"22.5\" (571 mm)","Depth":"22.4\" (568 mm)","Use With":"Any 1074 Enclosure","Access Point Vendor":["Airspan","Andrew","Celona","Commscope","Ericsson","Sunwave","Various"],"Installation Zone":"Indoor","Region":["North America","EMEA and APAC"],"Mount Style":["Retrofit Doors and Trims"],"Standard and Security":["Locking"],"Collection":"Retrofit Doors and Trims","Door Style":"Opaque White Dome","Trim Style":"Not Applicable","Cover Style":"Not Applicable","Physical Security":"Keyed Lock","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Application":["Retrofit Door"],"BABA Compliant":"1","Product Height":0.76,"Product Height Uom":"\"","Product Length/Depth":22.4,"Product Length/Depth Uom":"\"","Product Width ":22.5,"Product Width Uom":"\"","Product Height (Metric)":19,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":568,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":571,"Product Width Uom (Metric)":"mm","Product Weight":2,"Product Weight UOM":"lb","Short Description":"Retrofit Door for Model 1074-06 Ceiling Enclosures, Vented White Plastic Dome Door","Ceiling Tile Size":["Not Applicable"],"Ceiling Tile Type":"Not Applicable","Access Point Model":["Airspan AirVelocity 1500","Airspan E-62-N2RU","Airspan E-62-N3RU","Andrew UAP2","Celona AP 20","Ericsson Radio Dot System","Sunwave Crossfire N3RU","Antenna","Various"],"Search Relevancy":4},{"primaryId":"38-1074-ANTMNT","Primary ID":"38-1074-ANTMNT","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":"White","Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon Retrofit Doors and Trims","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Retrofit Doors 1074","Marketing Description - Global English":"Retrofit Door for Model 1074 Ceiling Enclosures, Antenna Mounting Door","Material":"Aluminum,Steel","Shipping Weight":0,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"inches","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":0,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Usable Depth Uom (Metric)":"0","Rated Weight Capacity (Metric)":11.3,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":165,"Country Of Origin":"US","Certifications":["ROHS"],"SKU Installation Instruction Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/ce61804c/680a9b1507ff5a0b8e00002d/OBERON_MODEL_1074-06-ANTMNT_IIS.pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"0.76\" (19 mm)","Width":"22.5\" (571 mm)","Depth":"22.4\" (568 mm)","Use With":"Any 1074 Enclosure","Access Point Vendor":["Antenna"],"Installation Zone":"Indoor","Region":["North America","EMEA and APAC"],"Mount Style":["Retrofit Doors and Trims"],"Standard and Security":["Locking"],"Collection":"Retrofit Doors and Trims","Door Style":"Antenna Face","Trim Style":"Not Applicable","Cover Style":"Not Applicable","Physical Security":"Keyed Lock","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Exterior Width":"22.5 in. (571 mm)","Exterior Depth":"22.4 in. (568 mm)","Interior Depth":"0","Application":["Retrofit Door"],"Exterior Height":"0.76 in. (19 mm)","Exterior Diameter":"0","Interior Diameter":"0","Interior Height":"0","Interior Width":"0","BABA Compliant":"1","Product Height":0.76,"Product Height Uom":"\"","Product Length/Depth":22.4,"Product Length/Depth Uom":"\"","Product Width ":22.5,"Product Width Uom":"\"","Product Height (Metric)":19,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":568,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":571,"Product Width Uom (Metric)":"mm","Product Weight":2,"Product Weight UOM":"lb","Short Description":"Retrofit Door for Model 1074 Ceiling Enclosures, Antenna Mounting Door","Ceiling Tile Size":["Not Applicable"],"Ceiling Tile Type":"Not Applicable","Access Point Model":["Antenna with 1\" Center Post","Antenna","Various"],"Search Relevancy":4},{"primaryId":"38-1074-CELAP20","Primary ID":"38-1074-CELAP20","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":"White","Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon Retrofit Doors and Trims","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Retrofit Doors 1074","Marketing Description - Global English":"Retrofit Door for Model 1074 Ceiling Enclosures, Celona AP20","Material":"Aluminum,Steel","Shipping Weight":0,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"inches","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":0,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Usable Depth Uom (Metric)":"0","Rated Weight Capacity (Metric)":11.3,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":195,"Country Of Origin":"US","Certifications":["ROHS"],"SKU Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/ce61804c/680a9b1507ff5a0b8e000025/OBERON_MODEL_1074-04-CELAP20_SPEC.pdf"],"SKU Installation Instruction Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/ce61804c/680a9b1507ff5a0b8e000024/OBERON_MODEL_1074-04-CELAP20_IIS.pdf"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cea151ee/67b4f12360ffa92c64000012/Oberon_Model_1074-CELAP20_Closed_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"0.76\" (19 mm)","Width":"22.5\" (571 mm)","Depth":"22.4\" (568 mm)","Use With":"Any 1074 Enclosure","Access Point Vendor":["Celona"],"Installation Zone":"Indoor","Region":["North America","EMEA and APAC"],"Mount Style":["Suspended Ceiling with Standard Lay-In Tile"],"Standard and Security":["Locking"],"Collection":"Retrofit Doors and Trims","Door Style":"AP-Specific","Trim Style":"Not Applicable","Cover Style":"Not Applicable","Physical Security":"Keyed Lock","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Exterior Width":"22.5 in. (571 mm)","Exterior Depth":"22.4 in. (568 mm)","Interior Depth":"0","Application":["Retrofit Door"],"Exterior Height":"0.76 in. (19 mm)","Exterior Diameter":"0","Interior Diameter":"0","Interior Height":"0","Interior Width":"0","BABA Compliant":"1","Product Height":0.76,"Product Height Uom":"\"","Product Length/Depth":22.4,"Product Length/Depth Uom":"\"","Product Width ":22.5,"Product Width Uom":"\"","Product Height (Metric)":19,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":568,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":571,"Product Width Uom (Metric)":"mm","Product Weight":2,"Product Weight UOM":"lb","Short Description":"Retrofit Door for Model 1074 Ceiling Enclosures, Celona AP20","Ceiling Tile Size":"Not Applicable","Ceiling Tile Type":"Not Applicable","Access Point Model":["Celona AP 20"],"Search Terms":"38-1074-CELAP20,Oberon Retrofit Doors 1074,ZetaFrame Oberon Retrofit Doors 1074,Server cabinet Oberon Retrofit Doors 1074,Rack-mounted Oberon Retrofit Doors 1074,Data center Oberon Retrofit Doors 1074,Cabinet Oberon Retrofit Doors 1074 solution,Network rack Oberon Retrofit Doors 1074,Structured cabling solution for Oberon Retrofit Doors 1074,Best Oberon Retrofit Doors 1074 for server racks,How to organize cables with Oberon Retrofit Doors 1074,Efficient routing for Oberon Retrofit Doors 1074,Front-to-back cable routing for Oberon Retrofit Doors 1074,High-density cable organization for Oberon Retrofit Doors 1074,Professional cable management for Oberon Retrofit Doors 1074","Search Relevancy":4},{"primaryId":"38-1074-N3RU","Primary ID":"38-1074-N3RU","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":"White","Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon Retrofit Doors and Trims","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Retrofit Doors 1074","Marketing Description - Global English":"Retrofit Door for Model 1074 Ceiling Enclosures, Corning E-62-N3RU","Material":"Aluminum,Steel","Shipping Weight":0,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"inches","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":0,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Usable Depth Uom (Metric)":"0","Rated Weight Capacity (Metric)":11.3,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":230,"Country Of Origin":"US","Certifications":["ROHS"],"SKU Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/ce61804c/680a9b1507ff5a0b8e000029/OBERON_MODEL_1074-04-N3RU_SPEC.pdf"],"SKU Installation Instruction Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/ce61804c/680a9b1507ff5a0b8e000028/OBERON_MODEL_1074-04-N3RU_IIS.pdf"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cea151ee/67b4f19860ffa92c64000016/Oberon_Model_1074-N3RU_Closed_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"0.76\" (19 mm)","Width":"22.5\" (571 mm)","Depth":"22.4\" (568 mm)","Use With":"Any 1074 Enclosure","Access Point Vendor":["Airspan"],"Installation Zone":"Indoor","Region":["North America","EMEA and APAC"],"Mount Style":["Suspended Ceiling with Standard Lay-In Tile"],"Standard and Security":["Locking"],"Collection":"Retrofit Doors and Trims","Door Style":"AP-Specific","Trim Style":"Not Applicable","Cover Style":"Not Applicable","Physical Security":"Keyed Lock","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Exterior Width":"22.5 in. (571 mm)","Exterior Depth":"22.4 in. (568 mm)","Interior Depth":"0","Application":["Retrofit Door"],"Exterior Height":"0.76 in. (19 mm)","Exterior Diameter":"0","Interior Diameter":"0","Interior Height":"0","Interior Width":"0","BABA Compliant":"1","Product Height":0.76,"Product Height Uom":"\"","Product Length/Depth":22.4,"Product Length/Depth Uom":"\"","Product Width ":22.5,"Product Width Uom":"\"","Product Height (Metric)":19,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":568,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":571,"Product Width Uom (Metric)":"mm","Product Weight":2,"Product Weight UOM":"lb","Short Description":"Retrofit Door for Model 1074 Ceiling Enclosures, Corning E-62-N3RU","Ceiling Tile Size":"Not Applicable","Ceiling Tile Type":"Not Applicable","Access Point Model":["Airspan E-62-N3RU"],"Search Terms":"38-1074-N3RU,Oberon Retrofit Doors 1074,ZetaFrame Oberon Retrofit Doors 1074,Server cabinet Oberon Retrofit Doors 1074,Rack-mounted Oberon Retrofit Doors 1074,Data center Oberon Retrofit Doors 1074,Cabinet Oberon Retrofit Doors 1074 solution,Network rack Oberon Retrofit Doors 1074,Structured cabling solution for Oberon Retrofit Doors 1074,Best Oberon Retrofit Doors 1074 for server racks,How to organize cables with Oberon Retrofit Doors 1074,Efficient routing for Oberon Retrofit Doors 1074,Front-to-back cable routing for Oberon Retrofit Doors 1074,High-density cable organization for Oberon Retrofit Doors 1074,Professional cable management for Oberon Retrofit Doors 1074","Search Relevancy":4,"SKU Level SEO Page Title":"Oberon Retrofit Doors - Wireless Enclosure Retrofit | Chatsworth","SKU Level SEO Meta Description":"Upgrade your ceiling enclosure with Oberon Retrofit Doors - a wireless enclosure retrofit for easy access point enclosure upgrades. Boost flexibility.","SKU Level Web H4 Heading":"Key Benefits of the Oberon Retrofit Door Design","SKU Level Web Paragraph Text":"<p>The Oberon® Retrofit Doors provide a simple solution for converting existing ceiling enclosures into modern wireless access point enclosures. Designed as a wireless enclosure retrofit, the doors enable rapid replacement of legacy hardware without extensive re‑engineering. This approach minimizes downtime and preserves the original cabinet footprint. Installation requires only a few minutes using the quick‑release locking mechanism, allowing technicians to swap doors on‑site with minimal tools. The interchangeable design supports a variety of access points, ensuring that future upgrades remain straightforward. By reducing the labor required for each change, data‑center operators can accelerate deployment schedules. The doors are engineered to accommodate the Airspan E‑62‑N3RU model, providing a secure mount and precise alignment for optimal signal performance. Compatibility with the Airspan access point vendor ensures that antenna placement meets manufacturer specifications. This seamless integration helps maintain consistent wireless coverage across the deployment area. Construction features a white powder‑coated steel shell combined with a durable plastic dome, delivering both aesthetic appeal and robust protection. The dimensions of 22.5 x 22.4 x 0.76 in. (571 x 568 x 19 mm) fit the standard Oberon® Model 1074 ceiling enclosure, preserving airflow and thermal management. High‑quality materials extend the service life of the retrofit solution. Overall, the Oberon Retrofit Doors enhance operational flexibility, lower total cost of ownership, and support scalable wireless networks in enterprise, colocation, and hyperscale environments. By leveraging a wireless enclosure retrofit, organizations can future‑proof their infrastructure while maintaining compliance with industry standards. The result is a resilient, adaptable data‑center environment ready for next‑generation applications.</p>"},{"primaryId":"38-1074-SWN3RU","Primary ID":"38-1074-SWN3RU","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":"White","Marketing Product Category ":"Oberon Wireless Enclosures & Mounts","Marketing Product Family/Group":"Oberon Retrofit Doors and Trims","Marketing Product Subgroup":"N/A","Marketing Product Series":"Oberon Retrofit Doors 1074","Marketing Description - Global English":"Retrofit Door for Model 1074 Ceiling Enclosures, Sunwave CrossFire N3RU","Material":"Aluminum,Steel","Shipping Weight":0,"Shipping Weight Uom":"lb","Ship Height":0,"Ship Height Uom":"\"","Ship Length/Depth":0,"Ship Length/Depth Uom":"\"","Ship Width":0,"Ship Width Uom":"\"","Usable Depth Uom":"inches","Rated Weight Capacity":0,"Rated Weight Capacity Uom":"lb","Shipping Weight (Metric)":0,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Usable Depth Uom (Metric)":"0","Rated Weight Capacity (Metric)":11.3,"Rated Weight Capacity Uom (Metric)":"kg","Msrp $ Usd":195,"Country Of Origin":"US","Certifications":["ROHS"],"SKU Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/ce61804c/680a9b1507ff5a0b8e00002c/OBERON_MODEL_1074-04-SWN3RU_SPEC.pdf"],"SKU Installation Instruction Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/ce61804c/680a9b1507ff5a0b8e00002b/OBERON_MODEL_1074-04-SWN3RU_IIS.pdf"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cea151ee/67b4f1c860ffa92c64000018/Oberon_Model_1074-SWN3RU_Closed_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"0.76\" (19 mm)","Width":"22.5\" (571 mm)","Depth":"22.4\" (568 mm)","Use With":"Any 1074 Enclosure","Access Point Vendor":["Sunwave"],"Installation Zone":"Indoor","Region":["North America","EMEA and APAC"],"Mount Style":["Retrofit Doors and Trims"],"Standard and Security":["Locking"],"Collection":"Retrofit Doors and Trims","Door Style":"AP-Specific","Trim Style":"Not Applicable","Cover Style":"Not Applicable","Physical Security":"Keyed Lock","Bollard Style":"Not Applicable","Pantone Color":"Not Applicable","Exterior Width":"22.5 in. (571 mm)","Exterior Depth":"22.4 in. (568 mm)","Interior Depth":"0","Application":["Retrofit Door"],"Exterior Height":"0.76 in. (19 mm)","Exterior Diameter":"0","Interior Diameter":"0","Interior Height":"0","Interior Width":"0","BABA Compliant":"1","Product Height":0.76,"Product Height Uom":"\"","Product Length/Depth":22.4,"Product Length/Depth Uom":"\"","Product Width ":22.5,"Product Width Uom":"\"","Product Height (Metric)":19,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":568,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":571,"Product Width Uom (Metric)":"mm","Product Weight":2,"Product Weight UOM":"lb","Short Description":"Retrofit Door for Model 1074 Ceiling Enclosures, Sunwave CrossFire N3RU","Ceiling Tile Size":"Not Applicable","Ceiling Tile Type":"Not Applicable","Access Point Model":["Sunwave Crossfire N3RU"],"Search Relevancy":4}],"options":{"Door Style":["AP-Specific","Antenna Face","Opaque White Dome"],"Access Point Vendor":["Airspan","Andrew","Antenna","Celona","Commscope","Ericsson","Sunwave","Various"],"Access Point Model":["Airspan AirVelocity 1500","Airspan E-62-N2RU","Airspan E-62-N3RU","Andrew UAP2","Antenna","Antenna with 1\" Center Post","Celona AP 20","Ericsson Radio Dot System","Sunwave Crossfire N3RU","Various"]},"total":6}