{"items":[{"primaryId":"40977-701","Primary ID":"40977-701","Limited Regional Availability":"1","Limited Availability Notes":["United States"],"Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cabinet Accessories","Marketing Product Series":"UPS Bracket for CUBE-iT Wall-Mount Cabinet","Marketing Description - Global English":"Uninterruptible Power Supply Bracket for CUBE-iT Wall-Mount Cabinet, 7.2\"H x 19.25\"W (183mm x 489 mm), Black","Cable Capacity Uom":"SQ.IN","Material":"Steel","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"IN","Ship Length/Depth":22,"Ship Length/Depth Uom":"IN","Ship Width":8,"Ship Width Uom":"IN","Rack-Mount Width Uom":"U","Usable Depth Uom":"IN","Rated Weight Capacity Uom":"LB","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"KG","Shipping Height (Metric)":101.6,"Shipping Height Uom (Metric)":"Millimeters","Shipping Width (Metric)":203.2,"Shipping Width Uom (Metric)":"Millimeters","Usable Depth Uom (Metric)":"Millimeters","Rated Weight Capacity Uom (Metric)":"Kilograms","Msrp $ Usd":68,"Country Of Origin":"US","Certifications":["ROHS"],"Cable Capacity UOM (Metric)":"Square Millimeters","Promote on Website":"1","Attached to Series":"1","Width":"1.125\" (28.575 Millimeters)","Depth":"19.25\" (488.95 Millimeters)","BABA Compliant":"1","Product Height":7.2,"Product Height Uom":"IN","Product Length/Depth":19.25,"Product Length/Depth Uom":"IN","Product Width ":1.125,"Product Width Uom":"IN","Product Depth (Metric)":488.95,"Product Depth Uom (Metric)":"Millimeters","Product Width (Metric)":28.575,"Product Width Uom (Metric)":"Millimeters","Product Weight":4,"Product Weight UOM":"LB","Short Description":"UPS BRACKET,CUBE-IT,G3,BK","Search Terms":"40977-701,UPS Bracket for CUBE-iT Wall-Mount Cabinet","Search Relevancy":3},{"primaryId":"40977-E01","Primary ID":"40977-E01","Limited Regional Availability":"1","Limited Availability Notes":["United States"],"Color":"Glacier White","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cabinet Accessories","Marketing Product Series":"UPS Bracket for CUBE-iT Wall-Mount Cabinet","Marketing Description - Global English":"Uninterruptible Power Supply Bracket for CUBE-iT Wall-Mount Cabinet, 7.2\"H x 19.25\"W (183mm x 489 mm), Glacier White","Cable Capacity Uom":"SQ.IN","Material":"Steel","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"IN","Ship Length/Depth":22,"Ship Length/Depth Uom":"IN","Ship Width":8,"Ship Width Uom":"IN","Rack-Mount Width Uom":"U","Usable Depth Uom":"IN","Rated Weight Capacity Uom":"LB","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"KG","Shipping Height (Metric)":101.6,"Shipping Height Uom (Metric)":"Millimeters","Shipping Width (Metric)":203.2,"Shipping Width Uom (Metric)":"Millimeters","Usable Depth Uom (Metric)":"Millimeters","Rated Weight Capacity Uom (Metric)":"Kilograms","Msrp $ Usd":68,"Country Of Origin":"US","Certifications":["ROHS"],"Cable Capacity UOM (Metric)":"Square Millimeters","Promote on Website":"1","Attached to Series":"1","Width":"1.125\" (28.575 Millimeters)","Depth":"19.25\" (488.95 Millimeters)","BABA Compliant":"1","Product Height":7.2,"Product Height Uom":"IN","Product Length/Depth":19.25,"Product Length/Depth Uom":"IN","Product Width ":1.125,"Product Width Uom":"IN","Product Depth (Metric)":488.95,"Product Depth Uom (Metric)":"Millimeters","Product Width (Metric)":28.575,"Product Width Uom (Metric)":"Millimeters","Product Weight":4,"Product Weight UOM":"LB","Short Description":"UPS BRACKET,CUBE-IT,G3,GW","Search Terms":"40977-E01,Uninterruptible Power Supply Bracket for CUBE-iT Wall-Mount Cabinet, 7.2\"H x 19.25\"W (183mm x 489 mm), Glacier White","Search Relevancy":3}],"options":{"Color":["Black","Glacier White"]},"total":2}