{"items":[{"primaryId":"14350-701","Primary ID":"14350-701","Limited Regional Availability":"1","Limited Availability Notes":["United States"],"Color":"Black","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Brackets","Marketing Product Series":"Cable Runway Bracket for Wireless Access Points","Marketing Description - Global English":"Cable Runway Mounting Bracket for Wireless Access Points, Black ","Cable Capacity Uom":"SQ.IN","Material":"Steel","Shipping Weight":5.5,"Shipping Weight Uom":"LB","Ship Height":2.5,"Ship Height Uom":"IN","Ship Length/Depth":9,"Ship Length/Depth Uom":"IN","Ship Width":9,"Ship Width Uom":"IN","Rack-Mount Width Uom":"U","Usable Depth Uom":"IN","Rated Weight Capacity Uom":"LB","Shipping Weight (Metric)":2.49475,"Shipping Weight Uom (Metric)":"KG","Shipping Height (Metric)":63.5,"Shipping Height Uom (Metric)":"Millimeters","Shipping Width (Metric)":228.6,"Shipping Width Uom (Metric)":"Millimeters","Usable Depth Uom (Metric)":"Millimeters","Rated Weight Capacity Uom (Metric)":"Kilograms","Msrp $ Usd":178.5,"Country Of Origin":"US","Certifications":["ROHS"],"Cable Capacity UOM (Metric)":"Square Millimeters","Promote on Website":"1","Attached to Series":"1","Width":"8.4\" (3.81 Millimeters)","Depth":"8.4\" (3.81 Millimeters)","BABA Compliant":"1","Product Height":2,"Product Height Uom":"IN","Product Length/Depth":8.4,"Product Length/Depth Uom":"IN","Product Width ":8.4,"Product Width Uom":"IN","Product Depth (Metric)":3.81,"Product Depth Uom (Metric)":"Millimeters","Product Width (Metric)":3.81,"Product Width Uom (Metric)":"Millimeters","Product Weight":5,"Product Weight UOM":"LB","Short Description":"CR,MNT,WIRELESS,BL","Search Terms":"14350-701,Cable Runway Bracket for Wireless Access Points","Search Relevancy":2,"SKU Level SEO Page Title":"14350-701 Access Point Bracket for Cable Runway | Chatsworth","SKU Level SEO Meta Description":"<primary_keyword>access point bracket</primary_keyword>","SKU Level Web H4 Heading":"<title>14350-701 Access Point Bracket for Cable Runway | Chatsworth</title>","SKU Level Web Paragraph Text":"<p><meta_description>14350</p>"},{"primaryId":"14350-901","Primary ID":"14350-901","Limited Regional Availability":"1","Limited Availability Notes":["United States"],"Color":"White","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Brackets","Marketing Product Series":"Cable Runway Bracket for Wireless Access Points","Marketing Description - Global English":"Cable Runway Mounting Bracket for Wireless Access Points, White ","Cable Capacity Uom":"SQ.IN","Material":"Steel","Shipping Weight":5.5,"Shipping Weight Uom":"LB","Ship Height":2.5,"Ship Height Uom":"IN","Ship Length/Depth":9,"Ship Length/Depth Uom":"IN","Ship Width":9,"Ship Width Uom":"IN","Rack-Mount Width Uom":"U","Usable Depth Uom":"IN","Rated Weight Capacity Uom":"LB","Shipping Weight (Metric)":2.49475,"Shipping Weight Uom (Metric)":"KG","Shipping Height (Metric)":63.5,"Shipping Height Uom (Metric)":"Millimeters","Shipping Width (Metric)":228.6,"Shipping Width Uom (Metric)":"Millimeters","Usable Depth Uom (Metric)":"Millimeters","Rated Weight Capacity Uom (Metric)":"Kilograms","Msrp $ Usd":178.5,"Country Of Origin":"US","Certifications":["ROHS"],"Cable Capacity UOM (Metric)":"Square Millimeters","Promote on Website":"1","Attached to Series":"1","Width":"8.4\" (3.81 Millimeters)","Depth":"8.4\" (3.81 Millimeters)","BABA Compliant":"1","Product Height":2,"Product Height Uom":"IN","Product Length/Depth":8.4,"Product Length/Depth Uom":"IN","Product Width ":8.4,"Product Width Uom":"IN","Product Depth (Metric)":3.81,"Product Depth Uom (Metric)":"Millimeters","Product Width (Metric)":3.81,"Product Width Uom (Metric)":"Millimeters","Product Weight":5,"Product Weight UOM":"LB","Short Description":"CR,MNT,WIRELESS,WH","Search Terms":"14350-901,Cable Runway Bracket for Wireless Access Points","Search Relevancy":2}],"options":{"Color":["Black","White"]},"total":2}