{"items":[{"primaryId":"43000-703","Primary ID":"43000-703","Limited Regional Availability":"1","Limited Availability Notes":["United States"],"Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Wall-Mount Cabinets","Marketing Product Subgroup":"Fixed Frame","Marketing Product Series":"VersaEdge Wall-Mount Cabinet","Marketing Description - Global English":"VersaEdge™ Wall-Mount Cabinet; 42.5\"H x 26\"W x 12\"D (1080 mm x 660 mm x 305 mm); 3U; Square Punched Rails; Metal Door; Black","Material":"Steel","Shipping Weight":74.8,"Shipping Weight Uom":"LB","Ship Height":44.5,"Ship Height Uom":"IN","Ship Length/Depth":14,"Ship Length/Depth Uom":"IN","Ship Width":28,"Ship Width Uom":"IN","Rack-Mount Width Uom":"U ","Rack-Mount Units":3,"Rated Weight Capacity":625,"Rated Weight Capacity Uom":"LB","Shipping Weight (Metric)":33.99999999999999,"Shipping Weight Uom (Metric)":"Kilograms","Shipping Height (Metric)":1130.3,"Shipping Height Uom (Metric)":"Millimeters","Shipping Width (Metric)":711.1999999999999,"Shipping Width Uom (Metric)":"Millimeters","Rated Weight Capacity (Metric)":283,"Rated Weight Capacity Uom (Metric)":"Kilograms","Msrp $ Usd":0,"Country Of Origin":"US","Certifications":["UL-2416"],"Promote on Website":"1","Attached to Series":"1","Width":"26\" (660.4 Millimeters)","Depth":"12\" (304.79999999999995 Millimeters)","Cabinet Width":"26\"W (660 mm)","Cabinet Depth":"3U, 12\" D (305 mm)","BABA Compliant":"1","Product Height":42.5,"Product Height Uom":"IN","Product Length/Depth":12,"Product Length/Depth Uom":"IN","Product Width ":26,"Product Width Uom":"IN","Product Height (Metric)":1079.5,"Product Height Uom (Metric)":"Millimeters","Product Depth (Metric)":304.79999999999995,"Product Depth Uom (Metric)":"Millimeters","Product Width (Metric)":660.4,"Product Width Uom (Metric)":"Millimeters","Product Weight":71.8,"Product Weight UOM":"LB","Short Description":"VERSAEDGE WALL-MOUNT CAB,3U,BK"},{"primaryId":"43000-706","Primary ID":"43000-706","Limited Regional Availability":"1","Limited Availability Notes":["United States"],"Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Wall-Mount Cabinets","Marketing Product Subgroup":"Fixed Frame","Marketing Product Series":"VersaEdge Wall-Mount Cabinet","Marketing Description - Global English":"VersaEdge™ Wall-Mount Cabinet; 42.5\"H x 26\"W x 17.25\"D (1080 mm x 660 mm x 438 mm); 6U; Square Punched Rails; Metal Door; Black","Material":"Steel","Shipping Weight":84,"Shipping Weight Uom":"LB","Ship Height":44.5,"Ship Height Uom":"IN","Ship Length/Depth":19.25,"Ship Length/Depth Uom":"IN","Ship Width":28,"Ship Width Uom":"IN","Rack-Mount Width Uom":"U ","Rack-Mount Units":6,"Rated Weight Capacity":625,"Rated Weight Capacity Uom":"LB","Shipping Weight (Metric)":38.18181818181818,"Shipping Weight Uom (Metric)":"Kilograms","Shipping Height (Metric)":1130.3,"Shipping Height Uom (Metric)":"Millimeters","Shipping Width (Metric)":711.1999999999999,"Shipping Width Uom (Metric)":"Millimeters","Rated Weight Capacity (Metric)":283,"Rated Weight Capacity Uom (Metric)":"Kilograms","Msrp $ Usd":0,"Country Of Origin":"US","Certifications":["UL-2416"],"Promote on Website":"1","Attached to Series":"1","Width":"26\" (660.4 Millimeters)","Depth":"17.25\" (438.15 Millimeters)","Cabinet Width":"26\"W (660 mm)","Cabinet Depth":"6U, 17.25\" D (438 mm)","BABA Compliant":"1","Product Height":42.5,"Product Height Uom":"IN","Product Length/Depth":17.25,"Product Length/Depth Uom":"IN","Product Width ":26,"Product Width Uom":"IN","Product Height (Metric)":1079.5,"Product Height Uom (Metric)":"Millimeters","Product Depth (Metric)":438.15,"Product Depth Uom (Metric)":"Millimeters","Product Width (Metric)":660.4,"Product Width Uom (Metric)":"Millimeters","Product Weight":81,"Product Weight UOM":"LB","Short Description":"VERSAEDGE WALL-MOUNT CAB,6U,BK"},{"primaryId":"43000-709","Primary ID":"43000-709","Limited Regional Availability":"1","Limited Availability Notes":["United States"],"Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Wall-Mount Cabinets","Marketing Product Subgroup":"Fixed Frame","Marketing Product Series":"VersaEdge Wall-Mount Cabinet","Marketing Description - Global English":"VersaEdge™ Wall-Mount Cabinet; 42.5\"H x 26\"W x 22.5\"D (1080 mm x 660 mm x 572 mm); 9U; Square Punched Rails; Metal Door; Black","Material":"Steel","Shipping Weight":93.2,"Shipping Weight Uom":"LB","Ship Height":44.5,"Ship Height Uom":"IN","Ship Length/Depth":24.5,"Ship Length/Depth Uom":"IN","Ship Width":28,"Ship Width Uom":"IN","Rack-Mount Width Uom":"U ","Rack-Mount Units":9,"Rated Weight Capacity":625,"Rated Weight Capacity Uom":"LB","Shipping Weight (Metric)":42.36363636363636,"Shipping Weight Uom (Metric)":"Kilograms","Shipping Height (Metric)":1130.3,"Shipping Height Uom (Metric)":"Millimeters","Shipping Width (Metric)":711.1999999999999,"Shipping Width Uom (Metric)":"Millimeters","Rated Weight Capacity (Metric)":283,"Rated Weight Capacity Uom (Metric)":"Kilograms","Msrp $ Usd":0,"Country Of Origin":"US","Certifications":["UL-2416"],"Promote on Website":"1","Attached to Series":"1","Width":"26\" (660.4 Millimeters)","Depth":"22.5\" (571.5 Millimeters)","Cabinet Width":"26\"W (660 mm)","Cabinet Depth":"9U, 22.5\" D (572 mm)","BABA Compliant":"1","Product Height":42.5,"Product Height Uom":"IN","Product Length/Depth":22.5,"Product Length/Depth Uom":"IN","Product Width ":26,"Product Width Uom":"IN","Product Height (Metric)":1079.5,"Product Height Uom (Metric)":"Millimeters","Product Depth (Metric)":571.5,"Product Depth Uom (Metric)":"Millimeters","Product Width (Metric)":660.4,"Product Width Uom (Metric)":"Millimeters","Product Weight":90.2,"Product Weight UOM":"LB","Short Description":"VERSAEDGE WALL-MOUNT CAB,9U,BK"},{"primaryId":"43000-E03","Primary ID":"43000-E03","Limited Regional Availability":"1","Limited Availability Notes":["United States"],"Color":"Glacier White","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Wall-Mount Cabinets","Marketing Product Subgroup":"Fixed Frame","Marketing Product Series":"VersaEdge Wall-Mount Cabinet","Marketing Description - Global English":"VersaEdge™ Wall-Mount Cabinet; 42.5\"H x 26\"W x 12\"D (1080 mm x 660 mm x 305 mm); 3U; Square Punched Rails; Metal Door; Glacier White","Material":"Steel","Shipping Weight":74.8,"Shipping Weight Uom":"LB","Ship Height":44.5,"Ship Height Uom":"IN","Ship Length/Depth":14,"Ship Length/Depth Uom":"IN","Ship Width":28,"Ship Width Uom":"IN","Rack-Mount Width Uom":"U ","Rack-Mount Units":3,"Rated Weight Capacity":625,"Rated Weight Capacity Uom":"LB","Shipping Weight (Metric)":33.99999999999999,"Shipping Weight Uom (Metric)":"Kilograms","Shipping Height (Metric)":1130.3,"Shipping Height Uom (Metric)":"Millimeters","Shipping Width (Metric)":711.1999999999999,"Shipping Width Uom (Metric)":"Millimeters","Rated Weight Capacity (Metric)":283,"Rated Weight Capacity Uom (Metric)":"Kilograms","Msrp $ Usd":0,"Country Of Origin":"US","Certifications":["UL-2416"],"Promote on Website":"1","Attached to Series":"1","Width":"26\" (660.4 Millimeters)","Depth":"12\" (304.79999999999995 Millimeters)","Cabinet Width":"26\"W (660 mm)","Cabinet Depth":"3U, 12\" D (305 mm)","BABA Compliant":"1","Product Height":42.5,"Product Height Uom":"IN","Product Length/Depth":12,"Product Length/Depth Uom":"IN","Product Width ":26,"Product Width Uom":"IN","Product Height (Metric)":1079.5,"Product Height Uom (Metric)":"Millimeters","Product Depth (Metric)":304.79999999999995,"Product Depth Uom (Metric)":"Millimeters","Product Width (Metric)":660.4,"Product Width Uom (Metric)":"Millimeters","Product Weight":71.8,"Product Weight UOM":"LB","Short Description":"VERSAEDGE WALL-MOUNT CAB,3U,GW"},{"primaryId":"43000-E06","Primary ID":"43000-E06","Limited Regional Availability":"1","Limited Availability Notes":["United States"],"Color":"Glacier White","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Wall-Mount Cabinets","Marketing Product Subgroup":"Fixed Frame","Marketing Product Series":"VersaEdge Wall-Mount Cabinet","Marketing Description - Global English":"VersaEdge™Wall-Mount Cabinet; 42.5\"H x 26\"W x 17.25\"D (1080 mm x 660 mm x 438 mm); 6U; Square Punched Rails; Metal Door; Glacier White","Material":"Steel","Shipping Weight":84,"Shipping Weight Uom":"LB","Ship Height":44.5,"Ship Height Uom":"IN","Ship Length/Depth":19.25,"Ship Length/Depth Uom":"IN","Ship Width":28,"Ship Width Uom":"IN","Rack-Mount Width Uom":"U ","Rack-Mount Units":6,"Rated Weight Capacity":625,"Rated Weight Capacity Uom":"LB","Shipping Weight (Metric)":38.18181818181818,"Shipping Weight Uom (Metric)":"Kilograms","Shipping Height (Metric)":1130.3,"Shipping Height Uom (Metric)":"Millimeters","Shipping Width (Metric)":711.1999999999999,"Shipping Width Uom (Metric)":"Millimeters","Rated Weight Capacity (Metric)":283,"Rated Weight Capacity Uom (Metric)":"Kilograms","Msrp $ Usd":0,"Country Of Origin":"US","Certifications":["UL-2416"],"Promote on Website":"1","Attached to Series":"1","Width":"26\" (660.4 Millimeters)","Depth":"17.25\" (438.15 Millimeters)","Cabinet Width":"26\"W (660 mm)","Cabinet Depth":"6U, 17.25\" D (438 mm)","BABA Compliant":"1","Product Height":42.5,"Product Height Uom":"IN","Product Length/Depth":17.25,"Product Length/Depth Uom":"IN","Product Width ":26,"Product Width Uom":"IN","Product Height (Metric)":1079.5,"Product Height Uom (Metric)":"Millimeters","Product Depth (Metric)":438.15,"Product Depth Uom (Metric)":"Millimeters","Product Width (Metric)":660.4,"Product Width Uom (Metric)":"Millimeters","Product Weight":81,"Product Weight UOM":"LB","Short Description":"VERSAEDGE WALL-MOUNT CAB,6U,GW"},{"primaryId":"43000-E09","Primary ID":"43000-E09","Limited Regional Availability":"1","Limited Availability Notes":["United States"],"Color":"Glacier White","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Wall-Mount Cabinets","Marketing Product Subgroup":"Fixed Frame","Marketing Product Series":"VersaEdge Wall-Mount Cabinet","Marketing Description - Global English":"VersaEdge™ Wall-Mount Cabinet; 42.5\"H x 26\"W x 22.5\"D (1080 mm x 660 mm x 572 mm); 9U; Square Punched Rails; Metal Door; Glacier White","Material":"Steel","Shipping Weight":93.2,"Shipping Weight Uom":"LB","Ship Height":44.5,"Ship Height Uom":"IN","Ship Length/Depth":24.5,"Ship Length/Depth Uom":"IN","Ship Width":28,"Ship Width Uom":"IN","Rack-Mount Width Uom":"U ","Rack-Mount Units":9,"Rated Weight Capacity":625,"Rated Weight Capacity Uom":"LB","Shipping Weight (Metric)":42.36363636363636,"Shipping Weight Uom (Metric)":"Kilograms","Shipping Height (Metric)":1130.3,"Shipping Height Uom (Metric)":"Millimeters","Shipping Width (Metric)":711.1999999999999,"Shipping Width Uom (Metric)":"Millimeters","Rated Weight Capacity (Metric)":283,"Rated Weight Capacity Uom (Metric)":"Kilograms","Msrp $ Usd":0,"Country Of Origin":"US","Certifications":["UL-2416"],"Promote on Website":"1","Attached to Series":"1","Width":"26\" (660.4 Millimeters)","Depth":"22.5\" (571.5 Millimeters)","Cabinet Width":"26\"W (660 mm)","Cabinet Depth":"9U, 22.5\" D (572 mm)","BABA Compliant":"1","Product Height":42.5,"Product Height Uom":"IN","Product Length/Depth":22.5,"Product Length/Depth Uom":"IN","Product Width ":26,"Product Width Uom":"IN","Product Height (Metric)":1079.5,"Product Height Uom (Metric)":"Millimeters","Product Depth (Metric)":571.5,"Product Depth Uom (Metric)":"Millimeters","Product Width (Metric)":660.4,"Product Width Uom (Metric)":"Millimeters","Product Weight":90.2,"Product Weight UOM":"LB","Short Description":"VERSAEDGE WALL-MOUNT CAB,9U,GW"}],"options":{"Cabinet Width":["26\"W (660 mm)"],"Cabinet Depth":["3U, 12\" D (305 mm)","6U, 17.25\" D (438 mm)","9U, 22.5\" D (572 mm)"],"Color":["Black","Glacier White"]},"total":6}