{"items":[{"primaryId":"14916-C01","Primary ID":"14916-C01","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Access Control","Marketing Product Series":"12V to 5V Electronic Lock Adapter Kit","Marketing Description - Global English":"12V to 5V electronic lock adapter; Allows 5V locks to be connected to EA-XXXX PDUs. 2.4\"D (60.96mm); 1\"H (25.4mm) x 1\"W (25.4mm); Black","Shipping Weight":0,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":20,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":170.02,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"1\" (25.4 mm)","Width":"1\" (25.4 mm)","Depth":"2.4\" (60.96 mm)","BABA Compliant":"0","Product Height":1,"Product Height Uom":"\"","Product Length/Depth":2.4,"Product Length/Depth Uom":"\"","Product Width ":1,"Product Width Uom":"\"","Product Height (Metric)":25.4,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":60.96,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":25.4,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"12V to 5V ELOCK ADAPTER KIT"}],"options":{"Height":["1\" (25.4 mm)"],"Width":["1\" (25.4 mm)"],"Depth":["2.4\" (60.96 mm)"],"Color":["Black"]},"total":1}