{"items":[{"primaryId":"43035-703","Primary ID":"43035-703","Limited Regional Availability":"1","Limited Availability Notes":["United States"],"Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":"Cooling Kits for VersaEdge Wall-Mount Cabinet","Marketing Description - Global English":"VersaEdge™ Cooling Kit; 3 RMU; Two Panels; Pair of Fans; One Magnetic Blanking Panel; Black","Material":"Steel","Shipping Weight":12.5,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"IN","Ship Length/Depth":10,"Ship Length/Depth Uom":"IN","Ship Width":15,"Ship Width Uom":"IN","Shipping Weight (Metric)":5.681818181818182,"Shipping Weight Uom (Metric)":"Kilograms","Shipping Height (Metric)":152.39999999999998,"Shipping Height Uom (Metric)":"Millimeters","Shipping Width (Metric)":381,"Shipping Width Uom (Metric)":"Millimeters","Rated Weight Capacity Uom (Metric)":"Kilograms","Msrp $ Usd":340,"Country Of Origin":"US","Certifications":["UL-2416"],"Type":"Cooling Kit for 3U Cabinets","Promote on Website":"1","Attached to Series":"1","Height":"4\" (101.6 Millimeters)","Width":"13\" (330.2 Millimeters)","Depth":"8\" (203.2 Millimeters)","BABA Compliant":"0","Product Height":4,"Product Height Uom":"IN","Product Length/Depth":8,"Product Length/Depth Uom":"IN","Product Width ":13,"Product Width Uom":"IN","Product Height (Metric)":101.6,"Product Height Uom (Metric)":"Millimeters","Product Depth (Metric)":203.2,"Product Depth Uom (Metric)":"Millimeters","Product Width (Metric)":330.2,"Product Width Uom (Metric)":"Millimeters","Product Weight":9.5,"Product Weight UOM":"LB","Short Description":"VERSAEDGE COOLING KIT,3RMU,BK"},{"primaryId":"43035-706","Primary ID":"43035-706","Limited Regional Availability":"1","Limited Availability Notes":["United States"],"Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":"Cooling Kits for VersaEdge Wall-Mount Cabinet","Marketing Description - Global English":"VersaEdge™ Cooling Kit; 6 RMU; Two Panels; Pair of Fans; One Magnetic Blanking Panel; Black","Material":"Steel","Shipping Weight":14,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"IN","Ship Length/Depth":15,"Ship Length/Depth Uom":"IN","Ship Width":15,"Ship Width Uom":"IN","Shipping Weight (Metric)":6.363636363636363,"Shipping Weight Uom (Metric)":"Kilograms","Shipping Height (Metric)":152.39999999999998,"Shipping Height Uom (Metric)":"Millimeters","Shipping Width (Metric)":381,"Shipping Width Uom (Metric)":"Millimeters","Rated Weight Capacity Uom (Metric)":"Kilograms","Msrp $ Usd":365.5,"Country Of Origin":"US","Certifications":["UL-2416"],"Type":"Cooling Kit for 6U Cabinets","Promote on Website":"1","Attached to Series":"1","Height":"4\" (101.6 Millimeters)","Width":"13\" (330.2 Millimeters)","Depth":"13\" (330.2 Millimeters)","BABA Compliant":"0","Product Height":4,"Product Height Uom":"IN","Product Length/Depth":13,"Product Length/Depth Uom":"IN","Product Width ":13,"Product Width Uom":"IN","Product Height (Metric)":101.6,"Product Height Uom (Metric)":"Millimeters","Product Depth (Metric)":330.2,"Product Depth Uom (Metric)":"Millimeters","Product Width (Metric)":330.2,"Product Width Uom (Metric)":"Millimeters","Product Weight":11,"Product Weight UOM":"LB","Short Description":"VERSAEDGE COOLING KIT,6RMU,BK"},{"primaryId":"43035-709","Primary ID":"43035-709","Limited Regional Availability":"1","Limited Availability Notes":["United States"],"Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":"Cooling Kits for VersaEdge Wall-Mount Cabinet","Marketing Description - Global English":"VersaEdge™ Cooling Kit; 9 RMU; Two Panels; Pair of Fans; One Magnetic Blanking Panel; Black","Material":"Steel","Shipping Weight":16,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"IN","Ship Length/Depth":20,"Ship Length/Depth Uom":"IN","Ship Width":15,"Ship Width Uom":"IN","Shipping Weight (Metric)":7.2727272727272725,"Shipping Weight Uom (Metric)":"Kilograms","Shipping Height (Metric)":152.39999999999998,"Shipping Height Uom (Metric)":"Millimeters","Shipping Width (Metric)":381,"Shipping Width Uom (Metric)":"Millimeters","Rated Weight Capacity Uom (Metric)":"Kilograms","Msrp $ Usd":374,"Country Of Origin":"US","Certifications":["UL-2416"],"Type":"Cooling Kit for 9U Cabinets","Promote on Website":"1","Attached to Series":"1","Height":"4\" (101.6 Millimeters)","Width":"13\" (330.2 Millimeters)","Depth":"18\" (457.2 Millimeters)","BABA Compliant":"0","Product Height":4,"Product Height Uom":"IN","Product Length/Depth":18,"Product Length/Depth Uom":"IN","Product Width ":13,"Product Width Uom":"IN","Product Height (Metric)":101.6,"Product Height Uom (Metric)":"Millimeters","Product Depth (Metric)":457.2,"Product Depth Uom (Metric)":"Millimeters","Product Width (Metric)":330.2,"Product Width Uom (Metric)":"Millimeters","Product Weight":13,"Product Weight UOM":"LB","Short Description":"VERSAEDGE COOLING KIT,9RMU,BK"},{"primaryId":"43035-E03","Primary ID":"43035-E03","Limited Regional Availability":"1","Limited Availability Notes":["United States"],"Color":"Glacier White","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":"Cooling Kits for VersaEdge Wall-Mount Cabinet","Marketing Description - Global English":"VersaEdge™ Cooling Kit; 3 RMU; Two Panels; Pair of Fans; One Magnetic Blanking Panel; Glacier White","Material":"Steel","Shipping Weight":12.5,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"IN","Ship Length/Depth":10,"Ship Length/Depth Uom":"IN","Ship Width":15,"Ship Width Uom":"IN","Shipping Weight (Metric)":5.681818181818182,"Shipping Weight Uom (Metric)":"Kilograms","Shipping Height (Metric)":152.39999999999998,"Shipping Height Uom (Metric)":"Millimeters","Shipping Width (Metric)":381,"Shipping Width Uom (Metric)":"Millimeters","Rated Weight Capacity Uom (Metric)":"Kilograms","Msrp $ Usd":340,"Country Of Origin":"US","Certifications":["UL-2416"],"Type":"Cooling Kit for 3U Cabinets","Promote on Website":"1","Attached to Series":"1","Height":"4\" (101.6 Millimeters)","Width":"13\" (330.2 Millimeters)","Depth":"8\" (203.2 Millimeters)","BABA Compliant":"0","Product Height":4,"Product Height Uom":"IN","Product Length/Depth":8,"Product Length/Depth Uom":"IN","Product Width ":13,"Product Width Uom":"IN","Product Height (Metric)":101.6,"Product Height Uom (Metric)":"Millimeters","Product Depth (Metric)":203.2,"Product Depth Uom (Metric)":"Millimeters","Product Width (Metric)":330.2,"Product Width Uom (Metric)":"Millimeters","Product Weight":9.5,"Product Weight UOM":"LB","Short Description":"VERSAEDGE COOLING KIT,3RMU,GW"},{"primaryId":"43035-E06","Primary ID":"43035-E06","Limited Regional Availability":"1","Limited Availability Notes":["United States"],"Color":"Glacier White","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":"Cooling Kits for VersaEdge Wall-Mount Cabinet","Marketing Description - Global English":"VersaEdge™ Cooling Kit; 6 RMU; Two Panels; Pair of Fans; One Magnetic Blanking Panel; Glacier White","Material":"Steel","Shipping Weight":14,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"IN","Ship Length/Depth":15,"Ship Length/Depth Uom":"IN","Ship Width":15,"Ship Width Uom":"IN","Shipping Weight (Metric)":6.363636363636363,"Shipping Weight Uom (Metric)":"Kilograms","Shipping Height (Metric)":152.39999999999998,"Shipping Height Uom (Metric)":"Millimeters","Shipping Width (Metric)":381,"Shipping Width Uom (Metric)":"Millimeters","Rated Weight Capacity Uom (Metric)":"Kilograms","Msrp $ Usd":365.5,"Country Of Origin":"US","Certifications":["UL-2416"],"Type":"Cooling Kit for 6U Cabinets","Promote on Website":"1","Attached to Series":"1","Height":"4\" (101.6 Millimeters)","Width":"13\" (330.2 Millimeters)","Depth":"13\" (330.2 Millimeters)","BABA Compliant":"0","Product Height":4,"Product Height Uom":"IN","Product Length/Depth":13,"Product Length/Depth Uom":"IN","Product Width ":13,"Product Width Uom":"IN","Product Height (Metric)":101.6,"Product Height Uom (Metric)":"Millimeters","Product Depth (Metric)":330.2,"Product Depth Uom (Metric)":"Millimeters","Product Width (Metric)":330.2,"Product Width Uom (Metric)":"Millimeters","Product Weight":11,"Product Weight UOM":"LB","Short Description":"VERSAEDGE COOLING KIT,6RMU,GW"},{"primaryId":"43035-E09","Primary ID":"43035-E09","Limited Regional Availability":"1","Limited Availability Notes":["United States"],"Color":"Glacier White","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":"Cooling Kits for VersaEdge Wall-Mount Cabinet","Marketing Description - Global English":"VersaEdge™ Cooling Kit; 9 RMU; Two Panels; Pair of Fans; One Magnetic Blanking Panel; Glacier White","Material":"Steel","Shipping Weight":16,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"IN","Ship Length/Depth":20,"Ship Length/Depth Uom":"IN","Ship Width":15,"Ship Width Uom":"IN","Shipping Weight (Metric)":7.2727272727272725,"Shipping Weight Uom (Metric)":"Kilograms","Shipping Height (Metric)":152.39999999999998,"Shipping Height Uom (Metric)":"Millimeters","Shipping Width (Metric)":381,"Shipping Width Uom (Metric)":"Millimeters","Rated Weight Capacity Uom (Metric)":"Kilograms","Msrp $ Usd":374,"Country Of Origin":"US","Certifications":["UL-2416"],"Type":"Cooling Kit for 9U Cabinets","Promote on Website":"1","Attached to Series":"1","Height":"4\" (101.6 Millimeters)","Width":"13\" (330.2 Millimeters)","Depth":"18\" (457.2 Millimeters)","BABA Compliant":"0","Product Height":4,"Product Height Uom":"IN","Product Length/Depth":18,"Product Length/Depth Uom":"IN","Product Width ":13,"Product Width Uom":"IN","Product Height (Metric)":101.6,"Product Height Uom (Metric)":"Millimeters","Product Depth (Metric)":457.2,"Product Depth Uom (Metric)":"Millimeters","Product Width (Metric)":330.2,"Product Width Uom (Metric)":"Millimeters","Product Weight":13,"Product Weight UOM":"LB","Short Description":"VERSAEDGE COOLING KIT,9RMU,GW"}],"options":{"Type":["Cooling Kit for 3U Cabinets","Cooling Kit for 6U Cabinets","Cooling Kit for 9U Cabinets"]},"total":6}