{"items":[{"primaryId":"43055-001","Primary ID":"43055-001","Limited Regional Availability":"1","Limited Availability Notes":["United States"],"Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":"Fan Kit for VersaEdge Wall-Mount Cabinet","Marketing Description - Global English":"VersaEdge™ Fan Kit; Two Fans Per Kit","Material":"Steel","Shipping Weight":9,"Shipping Weight Uom":"LB","Ship Height":10,"Ship Height Uom":"IN","Ship Length/Depth":4.5,"Ship Length/Depth Uom":"IN","Ship Width":13.5,"Ship Width Uom":"IN","Shipping Weight (Metric)":4.090909090909091,"Shipping Weight Uom (Metric)":"Kilograms","Shipping Height (Metric)":254,"Shipping Height Uom (Metric)":"Millimeters","Shipping Width (Metric)":342.9,"Shipping Width Uom (Metric)":"Millimeters","Rated Weight Capacity Uom (Metric)":"Kilograms","Msrp $ Usd":195.5,"Country Of Origin":"US","Certifications":["UL-2416"],"Type":"Fan Kit for VersaEdge","Promote on Website":"1","Attached to Series":"1","Height":"8\" (203.2 Millimeters)","Width":"11.5\" (292.09999999999997 Millimeters)","Depth":"2.5\" (63.5 Millimeters)","BABA Compliant":"0","Product Height":8,"Product Height Uom":"IN","Product Length/Depth":2.5,"Product Length/Depth Uom":"IN","Product Width ":11.5,"Product Width Uom":"IN","Product Height (Metric)":203.2,"Product Height Uom (Metric)":"Millimeters","Product Depth (Metric)":63.5,"Product Depth Uom (Metric)":"Millimeters","Product Width (Metric)":292.09999999999997,"Product Width Uom (Metric)":"Millimeters","Product Weight":6,"Product Weight UOM":"LB","Short Description":"VERSAEDGE FAN KIT,PAIR OF FANS,EA"}],"options":{"Type":["Fan Kit for VersaEdge"]},"total":1}