{"items":[{"primaryId":"43056-001","Primary ID":"43056-001","Limited Regional Availability":"1","Limited Availability Notes":["United States"],"Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"Fiber Service Loop Kit for VersaEdge Wall-Mount Cabinet","Marketing Description - Global English":"VersaEdge™ Slack Manager Kit; Includes 4 fiber spools; Black","Material":"Plastic","Shipping Weight":3.5,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"IN","Ship Length/Depth":4,"Ship Length/Depth Uom":"IN","Ship Width":5,"Ship Width Uom":"IN","Shipping Weight (Metric)":1.5909090909090908,"Shipping Weight Uom (Metric)":"Kilograms","Shipping Height (Metric)":127,"Shipping Height Uom (Metric)":"Millimeters","Shipping Width (Metric)":127,"Shipping Width Uom (Metric)":"Millimeters","Rated Weight Capacity Uom (Metric)":"Kilograms","Msrp $ Usd":51,"Country Of Origin":"US","Certifications":["UL-2416"],"Type":"Fiber Service Loop Kit for VersaEdge","Promote on Website":"1","Attached to Series":"1","Height":"3\" (76.19999999999999 Millimeters)","Width":"3\" (76.19999999999999 Millimeters)","Depth":"2\" (50.8 Millimeters)","BABA Compliant":"1","Product Height":3,"Product Height Uom":"IN","Product Length/Depth":2,"Product Length/Depth Uom":"IN","Product Width ":3,"Product Width Uom":"IN","Product Height (Metric)":76.19999999999999,"Product Height Uom (Metric)":"Millimeters","Product Depth (Metric)":50.8,"Product Depth Uom (Metric)":"Millimeters","Product Width (Metric)":76.19999999999999,"Product Width Uom (Metric)":"Millimeters","Product Weight":0.5,"Product Weight UOM":"LB","Short Description":"VERSAEDGE SLACK MANAGER KIT,BK"}],"options":{"Type":["Fiber Service Loop Kit for VersaEdge"]},"total":1}